| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Park City Rain Gutter, which is located at: 6421 Business Pk. Loop Rd. Unit F Park City, UT 84098 Phone: 435-649-2805 Fax: 435-649-2605 Web Site: www.pcraingutter.com | ||||||||||||||||||||||||||||||||||||||||||||||||||
[ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
Minoletti SAS is a leading European producer of traditional half-round rain gutter accessories. Generations of experience has given the Minoletti family the necessary background to manufacture a product of classic beauty, while maintaining traditional styles. The result is a product, which is traditional in design, highly functional and easily installed. Minoletti rain gutter products are developed in a state-of-the-art production facility; where new techniques to increase efficiency are always being implemented. This increase in efficiency has allowed Park City Rain Gutters to be very competitive in the pricing for our high quality rain gutter products and installation. This specification includes gutters, downspouts and accessories that are available from materials in stock. Other sizes and material types are available by special order. Contact Park City Rain Gutter for more information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Copper gutters, downspouts and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Zinc gutters and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07310 - Roof Shingles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07320 - Roof Tiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07610 - Sheet Metal Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07900 - Joint Sealers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 15160 - Storm Drainage Piping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A653/A653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM B32 - Standard Specification for Solder Metal | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM B370 - Standard Specification for Copper Sheet and Strip for Building Construction | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | CDA - Copper in Architecture - Handbook | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | FS TT-C-494 - Coating Compound, Bituminous, Solvent Type, Acid Resistant | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DESIGN REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Conform to applicable code for size and method of rain water discharge | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store to avoid twisting, bending, abrasion and other permanent damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Avoid contact with materials causing discoloration, staining or other damage | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Park City Rain Gutter, which is located at: 6421 Business Pk. Loop Rd. Unit F ; Park City, UT 84098; Tel: 435-649-2805; Email: request info; Web: www.pcraingutter.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | GUTTERS AND ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Gutters: Copper, cold rolled; Half-round style profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 5 inch (127 mm), thickness .024 inch (0.6 mm), Code 47203. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 inch (153 mm), thickness .024 inch (0.6 mm), Code 47204. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 7.5 inch (192 mm), thickness .027 inch (0.7 mm), Code 47205. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Gutters: Zinc; Half-round style profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 5 inch (127 mm), thickness .026 inch (0.65 mm), Code 47228. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 inch (153 mm), thickness .026 inch (0.65 mm), Code 47229. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Copper Gutter Brackets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Copper 5 inch (127 mm), Code 44051. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Copper 6 inch (153 mm), Code 44076. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Copper 7-1/2 inch (192 mm), Code 44101. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Zinc Gutter Brackets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Copper 5 inch (127 mm), Code 44176. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Copper 6 inch (153 mm), Code 44407. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Gutter Bracket Bender: For use with forming gutter brackets to maintain horizontal position on pitched fascia, Code 60001 Gutter Bracket Bender. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Spherical Gutter End Caps: Copper; For half-round gutter profile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 5 inch (127 mm), thickness .024 inch (0.65 mm), Code 43003. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 inch (153 mm), thickness .024 inch (0.65 mm), Code 43404. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 7.5 inch (192 mm), thickness .027 inch (0.70 mm), Code 43405. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Spherical Gutter End Caps: Zinc; For half-round gutter profile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 5 inch (127 mm), thickness .024 inch (0.65 mm), Code 43631. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 inch (153 mm), thickness .024 inch (0.65 mm), Code 43632. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Flat Gutter End Caps: Copper; For half-round gutter profile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 5 inch (127 mm), thickness .024 inch (0.6 mm), Code 43203. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 inch (153 mm), thickness .024 inch (0.6 mm), Code 43204. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 7.5 inch (192 mm), thickness .027 inch (0.7 mm), Code 53205. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Flat Gutter End Caps: Zinc; For half-round gutter profile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 5 inch (127 mm), thickness .026 inch (0.65 mm), Code 43228. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 inch (153 mm), thickness .026 inch (0.65 mm), Code 43229. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Inside Gutter Corners: Copper, cold rolled; Semicircular style for half-round gutter profile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 5 inch (127 mm), thickness .024 inch (0.6 mm), Code 44203. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 inch (153 mm), thickness .024 inch (0.6 mm), Code 44204. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 7.5 inch (192 mm), thickness .027 inch (0.7 mm), Code 44205. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Inside Gutter Corners: Zinc; Semicircular style for half-round gutter profile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 5 inch (127 mm), thickness .026 inch (0.65 mm), Code 44228. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 inch (153 mm), thickness .026 inch (0.65 mm), Code 44229. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Outside Gutter Corners: Copper, cold rolled; Semicircular style for half-round gutter profile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 5 inch (127 mm), thickness .024 inch (0.6 mm), Code 44303. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 inch (153 mm), thickness .024 inch (0.6 mm), Code 44304. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 7.5 inch (192 mm), thickness .027 inch (0.7 mm), Code 44305. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Outside Gutter Corners: Zinc; Semicircular style for half-round gutter profile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 5 inch (127 mm), thickness .026 inch (0.65 mm), Code 44328. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 inch (153 mm), thickness .026 inch (0.65 mm), Code 44329. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Copper Gutter Strainer: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch (76 mm), Code 46204. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), Code 46206. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | Gutter Expansion Joints: Copper, cold rolled; For half-round gutter profile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 5 inch (127 mm), thickness .024 inch (0.6 mm), Code 44003. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 inch (153 mm), thickness. 024 inch (0.6 mm), Code 46004. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | Gutter Expansion Joints: Zinc; For half-round gutter profile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 5 inch (127 mm), thickness .026 inch (0.65 mm), Code 46028. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 inch (153 mm), thickness .026 inch (0.65 mm), Code 46029. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | Copper Gutter Strap: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 1 inch (25 mm) by 3/32 inch (2 mm) by 19 inches (480 mm), Code 44011. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | GUTTER OUTLETS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Gutter Outlets: Copper; DIN Type style for half-round profile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 5 inches (127 mm) by 3 inch (76 mm), thickness .024 inch (0.6 mm), Code 30066. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 inches (153 mm) by 3 inch (76 mm), thickness .024 inch (0.6 mm), Code 30071. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 6 inches (153 mm) by 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 30075. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 7.5 inches (400 mm) by 4 inch (100 mm), thickness .027 inch (0.7 mm), Code 30077. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Gutter Outlets: Copper: DIN Type style for half round profile (No Sun): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size 5 inch (127 mm) by 3 inch (76 mm), thickness .024 inch (0.6), Code 30049. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size 6 inch (153 mm) by 3 inch (76 mm), thickness .024 inch (0.6), Code 30054. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Gutter Outlets: Zinc; DIN Type style for half-round profile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 5 inches (127 mm) by 3 inch (76 mm), thickness .026 inch (0.65 mm), Code 30566. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 inches (153 mm) by 4 inch (100 mm), thickness .026 inch (0.65 mm), Code 30575. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Gutter Outlets: Copper; Italian Type style for half-round profile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 5 inches (127 mm) by 3-5/32 inch (80 mm), thickness .024 inch (0.6 mm), Code 30096. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 inches (153 mm) by 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 30099. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Gutter Outlets: Copper; Swiss Type style for half-round profile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 6 inches (153 mm) by 3 inch (76 mm), thickness .024 inch (0.6 mm), Code 30013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 inches (153 mm) by 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 30016. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Gutter Outlets: Copper; Shaped Mini Type style for half-round profile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch (76 mm), thickness .024 inch (0.6 mm), Code 30133. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 30136. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | DOWNSPOUTS AND ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Downspouts: Copper, cold rolled; Round style: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch (76 mm), thickness .024 inch (0.6 mm), Code 50005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 50006. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Downspouts: Zinc, cold rolled; Round Style: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch (76 mm), thickness .026 inch (0.65 mm). Code 50053. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .026 inch (0.65 mm). Code 50056. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Downspouts: Copper Adjustable: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 4 inch (100 mm), 72 degree, thickness .024 (0.6 mm) 15 inches by 23 inches (381 mm by 584 mm), Code 34002. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), 72 degree, thickness .024 (0.6 mm) 23 inches by 39 inches (584 mm by 991 mm), Code 34006. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 4 inch (100 mm), 72 degree, thickness .024 (0.6 mm) 35 inches by 63 inches (889 mm by 1600 mm), Code 34010. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 4 inch (100 mm), 72 degree, thickness .024 (0.6 mm) 47 inches by 79 inches (1194 mm by 2007 mm), Code 34014. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 4 inch (100 mm), 85 degree, thickness .024 (0.6 mm) 15 inches by 23 inches (381 mm by 584 mm), Code 34004. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size: 4 inch (100 mm), 85 degree, thickness .024 (0.6 mm) 23 inches by 39 inches (584 mm 991 mm), Code 34008. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size: 4 inch (100 mm), 85 degree, thickness .024 (0.6 mm) 35 inches by 63 inches (889 mm by 1600 mm), Code 34012. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Size: 4 inch (100 mm), 85 degree, thickness .024 (0.6 mm) 47 inches by 79 inches (1194 mm by 2007 mm), Code 34016. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Downspout Brackets: Copper, screw type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch (76 mm), Code 46403. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), Code 46406. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Downspout Brackets: Zinc, screw type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch (76 mm), Code 46428 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), Code 46431. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Downspout Bracket Covers: Copper: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch Single (76 mm), Code 46904. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch Single (100 mm), Code 46906 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 3 inch Double (76 mm), Code 46924 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 4 inch Double (100 mm), Code 46926. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Downspout Elbows 40 degree radius: Copper: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch (76 mm), thickness .024 inch (0.6 mm), Code 42003. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 42006. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Downspout Elbows 40 degree radius: Zinc: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size 3 inch (76 mm), thickness .026 inch (0.65 mm), Code 42003. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .026 inch (0.65 mm), Code 42106. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Downspout Elbows 72 degree radius: Copper: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch (76 mm), thickness .024 inch (0.6 mm), Code 42053. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 42056. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Downspout Elbows 72 degree radius: Zinc: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch (76 mm), thickness .026 inch (0.65 mm), Code 42153. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .026 inch (0.65 mm), Code 42156. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Downspout Elbows 85 degree radius: Copper: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch (76 mm), thickness .024 inch (0.6 mm), Code 42078. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 42081. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Downspout Elbows 85 degree radius: Zinc: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size 3 inch (76 mm), thickness .026 inch (0.65 mm), Code 42178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .026 inch (0.65 mm), Code 42181. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Downspout Double Elbow: Copper: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch (76 mm), thickness .024 inch (0.6 mm), Code 43003. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 43006. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Downspout Double Elbow: Zinc: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch (76 mm), thickness .026 inch (0.65 mm), Code 43208. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .026 inch (0.65 mm), Code 43031. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | Downspout Deflector: Copper: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch (76 mm), thickness .024 inch (0.6 mm), Code 46803. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 46806. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | Downspout Reducer: Copper: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 80 mm x 76 mm, thickness .024 inch (0.6 mm). Code 46707. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | Downspout Connector: Copper: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch (76 mm), thickness .024 inch (0.6 mm). Code 50303. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .024 inch (0.6 mm). Code 50307. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | DOWNSPOUT SWAN NECKS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Downspouts: Copper Swan Necks: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch (76 mm), thickness .024 (0.6 mm), 23-5/8 inches - 27-1/2 inches (600 mm - 699 mm), Code 66661. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 3 inch (76 mm), thickness .024 (0.6 mm), 27-1/2 inches - 31-1/2 inches (699 mm - 800 mm), Code 66662. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 3 inch (76 mm), thickness .024 (0.6 mm), 31-1/2 inches - 35-1/2 inches (800 mm - 902 mm), Code 66663. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 3 inch (76 mm), thickness .024 (0.6 mm), 35-1/2 inches - 39 inches (902 mm - 991 mm), Code 66664. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 3 inch (76 mm), thickness .024 (0.6 mm), 39 inches - 43-1/2 inches (991 mm - 1105 mm), Code 66665. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size: 3 inch (76 mm), thickness .024 (0.6 mm), 43-1/2 inches - 47-1/4 (1105 mm - 1200 mm), Code 66666. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size: 4 inch (100 mm), thickness .024 (0.6 mm), 23-5/8 inches - 27-1/2 inches (600 mm - 699 mm), Code 66667. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Size: 4 inch (100 mm), thickness .024 (0.6 mm), 27-1/2 inches - 31-1/2 inches (699 mm - 800 mm), Code 66668. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Size: 4 inch (100 mm), thickness .024 (0.6 mm), 31-1/2 inches - 35-1/2 inches (800 mm - 902 mm), Code 66669. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Size: 4 inch (100 mm), thickness .024 (0.6 mm), 35-1/2 inches - 39 inches (902 mm - 991 mm), Code 66610. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Size: 4 inch (100 mm), thickness .024 (0.6 mm), 39 inches - 43-1/2 inches (991 mm - 1105 mm), Code 46738. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Size: 4 inch (100 mm), thickness .024 (0.6 mm), 43-1/2 inches - 47-1/4 inches (1105 mm - 1200 mm), Code 66611. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | DOWNSPOUT COLLECTOR BOXES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Downspout Collector Boxes: Copper; Square Type style: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch (76 mm), thickness .024 inch (0.6 mm), Code 47005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 47003. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Downspout Collector Boxes: Copper; Curved Type style: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3-5/32 inch (80 mm), thickness .024 inch (0.6 mm), Code 47054. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 47056. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Downspout Collector Boxes: Zinc; Square Type style: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3-5/32 inch (80 mm), thickness .026 inch (0.65 mm), Code 47026. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .026 inch (0.65 mm), Code 47028. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Downspout Collector Boxes: Zinc; Curved Type style: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3-5/32 inch (80 mm), thickness .026 inch (0.65 mm), Code 47104. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .026 inch (0.65 mm), Code 47106. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Decorative Downspout Collector Boxes: Copper; Bacinelle Type, style and size as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Roma, Size: 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 47058. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Italiana, Size: 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 47059. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Monoletti, Size: 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 47060. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Junior, Size: 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 47061. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Louvre, Size: 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 47062. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Monoletti Deluxe, Size: 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 47063. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | VENT COMPONENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ventilation Grills: Round Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3-5/32 inch (80 mm), thickness .024 inch (0.6 mm), Code 40001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 40002. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 4-3/8 inch (120 mm), thickness .024 inch (0.6 mm), Code 40003. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 5-11/16 inch (140 mm), thickness .024 inch (0.6 mm), Code 40005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 6-3/4 inch (160 mm), thickness .024 inch (0.6 mm), Code 40007. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size: 7 1/2 inch (180 mm), thickness .024 inch (0.6 mm), Code 40010. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Ventilation Grills: Square & Rectangular Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 5-3/8 inches (136 mm) by 5-3/8 inches (136 mm), thickness .024 inch (0.6 mm), Code 40401. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 5-3/8 inches (136 mm) by 9 3/4 inches (247 mm), thickness .024 inch (0.6 mm), Code 40402. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 5 inches (127 mm) by 14 inches (355 mm), thickness .024 inch (0.6 mm), Code 40403. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 9 inches (230 mm) by 9 inches (230 mm), thickness .024 inch (0.6 mm), Code 40404. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vent Cap: Copper: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 3 inch (76 mm), thickness .024 inch (0.6 mm), Code 50427. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch (100 mm), thickness .024 inch (0.6 mm), Code 50431. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Roof Edge Ventilation Coil: Copper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 13 inches (330 mm), thickness .24 inch (0.6 mm), Code 43805. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | MISCELLANEOUS MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fasteners: Same material and finish as gutters and downspouts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protective Backing Paint: FS TT-C-494, bituminous. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Solder: ASTM B32; 50/50 type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Paint concealed metal surfaces and surfaces in contact with dissimilar metals with protective backing paint to minimum dry film thickness of 15 mil (0.4 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Perform Work in accordance with CDA Handbook and the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Sheet metal join lengths with watertight joints. Flash and solder gutters to downspouts and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Solder metal joints for full metal surface contact. After soldering, wash metal clean with neutralizing solution and rinse with water | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Connect downspouts to storm sewer system as indicated. Seal connection watertight | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Set splash pans or pads under downspouts. Secure in place | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||