| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
310 Wayto Rd. Schenectady, NY 12303. Toll Free Tel: (800) 283-3888. Tel: (518) 357-9757. Fax: (518) 357-9636. Email: jdouglas@sandellmfg.com. Web: www.sandellmfg.com. . For fifty years Sandell Construction Solutions has produced Copper Thru-Wall flashings and masonry accessories. Decade after decade it has been proven that there is no better way to protect your building from moisture damage than by using Sandell Products. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Sealing of joints specified in Schedule at end of Section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07900 - Joint Sealers: Gunnable and pourable joint sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM D 816 - Standard Test Methods for Rubber Cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM D 1000 - Standard Test Methods for Pressure-Sensitive Adhesive-Coated Tapes Used for Electrical and Electronic Applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D 3574 - Standard Test Methods for Flexible Cellular Materials--Slab, Bonded, and Molded Urethane Foams. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM G 53 - Standard Practice for Operating Light- and Water-Exposure Apparatus (Fluorescent UV-Condensation Type) for Exposure of Nonmetallic Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | DIN 4062 - Cold Processable Plastic Jointing Materials for Sewerdrains; Jointing Materials for Prefabricated Parts of Concrete, Requirements, Testing, and Processing; Deutsches Institut fur Normung. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | DIN 18055 - Windows; Air Permeability of Joints, Watertightness, Mechanical Strain, Requirements, and Testing; Deutsches Institut fur Normung. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | DIN 53571 - Testing of Flexible Cellular Materials; Tensile Strength Testing; Determination of Tensile Strength and Elongation at Break; Deutsches Institut fur Normung. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | UL 94 - Tests for Flammability of Plastic Materials for Parts in Devices and Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data showing product characteristics and application methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Selection Samples: Color charts for color selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installer Qualifications: Trained and experienced in the installation of this type of sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver joint seals to site in manufacturer's original unopened containers; store and move to installation location in original containers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store materials in dry, enclosed area, off the ground, out of direct sunlight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store materials at minimum of 68 degrees F (20 degrees C) for at least 24 hours prior to installation, regardless of temperature at location of installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide manufacturer's 10-year warranty against product defects. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide products of Sandell Construction Solutions, 310 Wayto Rd., Schenectady, NY 12303. ASD. Te1: (518) 357-9757. Fax: (518) 357-9636. Email: jdouglas@sandellmfg.com. Web: www.sandellmfg.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | PRE-FORMED JOINT SEALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Preformed Joint Seals (for Exterior Use): Sandell "Polyseal"; precompressed, self-expanding polyurethane foam impregnated with modified acrylic fire retardant, water repellent polymer, with self-adhesive faces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Density: 10 lb/cu ft (160 kg/cu m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: Selected by Contractor for minimum 80 percent material compression, based on manufacturer's data and expected width of actual joints under most extreme conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Ultraviolet light resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Mildew resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Non-staining and non-bleeding to adjacent materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Resistant to gasoline, diesel fuel, jet fuel, solvents, salts, anti-freeze, industrial cleaners, corrosive vapors, and acids. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Flammability (UL 94): HF1, self-extinguishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Tensile strength (ASTM D 3574): 21.8 psi (150 kPa), min. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Compression set (ASTM D 3574): 2 percent, max. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Shear strength: 8 N/cu cm, min. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Peel strength (ASTM D 1000, 0.25 revolutions per minute): 12 N/25 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Elongation (DIN 53571): 300 percent, minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Resistant to penetration of tree roots in accordance with DIN 4062. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Air permeability at 20 percent compression (DIN 18055): 0.017 cu m/hr/m, maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Resistance to aging (ASTM G 53, 825 hrs): No more than minor surface degradation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Softening point (ASTM D 816): 50 degrees C, minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Preformed Joint Seals (for Interior Use): Sandell "Polyseal"; precompressed, self-expanding polyurethane foam impregnated with modified acrylic fire retardant, water repellent polymer, with self-adhesive faces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Density: 5 to 6 lb/cu ft (80 to 96 kg/cu m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: Selected by Contractor for minimum ___ percent material compression, based on manufacturer's data and expected width of actual joints under most extreme conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Ultraviolet light resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Mildew resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Non-staining and non-bleeding to adjacent materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Resistant to gasoline, diesel fuel, jet fuel, solvents, salts, anti-freeze, industrial cleaners, corrosive vapors, and acids. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Flammability (UL 94): HF1, self-extinguishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Tensile strength (ASTM D 3574): 21.8 psi (150 kPa), min. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Compression set (ASTM D 3574): 2 percent, max. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Shear strength: 8 N/cu cm, min. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Peel strength (ASTM D 1000, 0.25 revolutions per minute): 12 N/25 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Elongation (DIN 53571): 300 percent, minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Resistant to penetration of tree roots in accordance with DIN 4062. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Air permeability at 20 percent compression (DIN 18055): 0.017 cu m/hr/m, maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Resistance to aging (ASTM G 53, 825 hrs): No more than minor surface degradation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Softening point (ASTM D 816): 50 degrees C, minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Preformed Joint Seals: Sandell "Polyseal C"; precompressed, self-expanding polyurethane foam impregnated with modified acrylic fire retardant, water repellent polymer, with self-adhesive faces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Ultraviolet light resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Mildew resistance: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Non-staining and non-bleeding to adjacent materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Resistant to gasoline, diesel fuel, jet fuel, solvents, salts, anti-freeze, industrial cleaners, corrosive vapors, and acids. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Flammability (UL 94): 94VO, self-extinguishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Temperature Stability: -40 F to 212 F (-40 C to 100 C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Density: 10 lb /cu ft (160 kg /cu m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Tensile Strength (ASTM D 3574): 21 psi (144 kPa), min. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Shear Strength: 8 N/cu cm, min. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Ultimate Elongation (ASTM 3574): 125 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Preformed Joint Seals: Sandell "Polyseal H"; preformed and impermeable compressive joint sealant composed of durable closed cell foam with a uniform colored skin on the exposed face: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Density: 10 lb /cu ft (160 kg /cu m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Flammability (UL 94): HF-1, self-extinguishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Temperature Stability: -40 F to 212 F (-40 C to 100 C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Ultraviolet light resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Mildew resistance: Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Non-staining and non-bleeding to adjacent materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Resistant to gasoline, diesel fuel, jet fuel, solvents, salts, anti-freeze, industrial cleaners, corrosive vapors, and acids. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Flammability (UL 94): 94VO, self-extinguishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Tensile Elongation (ASTM 3574): 250 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Tensile Strength (ASTM D 3574): 120 psi (144 kPa), min. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Tear Resistance (ASTM D 3574): 21.5 psi (148 kPa), min. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Shear strength: 8 N/cu cm, min. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | CONTROL JOINT GASKETS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | 2010 Rubber Control Joint: Black control joint gasket with a 5/8 inch (15mm) wide compression seal designed for use with standard sash block to allow expansion and contraction within masonry walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Total Width: 2 3/8 inches (60mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 1/4 inch (6mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Durometer Hardness (ASTM D 2240): 80 + 5 (Shore A). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tensile Strength (ASTM D 638): 1260 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Ultimate Elongation (ASTM D 638): 360 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Low Temperature Brittleness (ASTM D 746): -62 F (-52 C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Compression Set @ 77 F (25 C) (ASTM D 395, Method B): 30 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | 2011 PVC Control Joint: Black control joint gasket with a 5/8 inch (15mm) wide compression seal designed for use with standard sash block to allow expansion and contraction within masonry walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Total Width: 2 3/8 inches (60mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 1/4 inch (6mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Durometer Hardness (ASTM D 2240-554): 80 + 5 (Shore A). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tensile Strength (ASTM D 638): 1750 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Ultimate Elongation (ASTM D 638): 300 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Density (ASTM D 297): 1.35. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | 2012 Rubber Control Joint: Black control joint gasket with a 5/8 inch (15mm) wide compression seal designed for use with standard sash block to allow expansion and contraction within masonry walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Total Width: 6 7/8 inches (175mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 1/4 inch (6mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Durometer Hardness (ASTM D 2240): 80 + 5 (Shore A). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | 2012 PVC Control Joint: Black control joint gasket with a 5/8 inch (15mm) wide compression seal designed for use with standard sash block to allow expansion and contraction within masonry walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Total Width: 6 7/8 inches (175mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 1/4 inch (6mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Durometer Hardness (ASTM D 2287-654): 80 + 5 (Shore A). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tensile Strength (ASTM D 638): 1750 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Ultimate Elongation (ASTM D 638): 300 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Density (ASTM D 297): 1.35. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | 2013 Rubber Control Joint: Black control joint gasket with a 5/8 inch (15mm) wide compression seal designed for use with standard sash block to allow expansion and contraction within masonry walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Total Width: 11 1/8 inches (283mm) with a 3 1/8 inch (79mm) / 7 3/8 (187mm) offset. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 1/4 inch (6mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Durometer Hardness (ASTM D 2240): 80 + 5 (Shore A). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | 2013 PVC Control Joint: Black control joint gasket with a 5/8 inch (15mm) wide compression seal designed for use with standard sash block to allow expansion and contraction within masonry walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Total Width: 11 1/8 inches (283mm) with a 3 1/8 inch (79mm) / 7 3/8 (187mm) offset. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 1/4 inch (6mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Durometer Hardness (ASTM D 2287-654): 80 + 5 (Shore A). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tensile Strength (ASTM D 638): 1750 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Ultimate Elongation (ASTM D 638): 300 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Density (ASTM D 297): 1.35. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | 2014 Tee Rubber Control Joint: Black control joint gasket with a 5/8 inch (15mm) wide compression seal and a flat top designed for use with standard sash block to allow expansion and contraction within masonry walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Total Width: 2 3/8 inches (60mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 1/4 inch (6mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Durometer Hardness (ASTM D 2240): 80 + 5 (Shore A). | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | 2014 Tee PVC Control Joint: Black control joint gasket with a 5/8 inch (15mm) wide compression seal and a flat top designed for use with standard sash block to allow expansion and contraction within masonry walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Total Width: 2 3/8 inches (60mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 1/4 inch (6mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Durometer Hardness (ASTM D 2240-554): 80 + 5 (Shore A). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tensile Strength (ASTM D 638): 1750 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Ultimate Elongation (ASTM D 638): 300 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Density (ASTM D 297): 1.35. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | JOINT SEALERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Joint Sealant for Application over Preformed Joint Seals: As specified in Section 07900. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify that: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Joints are clean, dry, sound, smooth, straight and parallel, and otherwise ready to receive joint seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Joint seals are of the correct width to provide specified compression. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Joints are of sufficient depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not proceed with installation until detrimental conditions have been corrected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean and prime joints where required or recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install bond breaker on back surface of joint if necessary. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install joint seals in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not install joint seals when temperature is below 0 degrees F (-17 degrees C) or above 95 degrees F (35 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not install joint seals in rain or snow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Do not use scrap material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | SCHEDULE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Preformed Joint Seals (Exterior): Use in the following locations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Joints in horizontal wearing surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Expansion and control joints in exterior walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Below grade joints in foundation walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Exterior joints around door and window openings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Concealed joints in metal curtain wall, metal panels, and similar applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Joints in copings and parapets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Other joints indicated to be sealed, that are not specified to be sealed with another material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | All other joints in exterior envelope that are not specified to be sealed with another material, whether indicated to be sealed or not. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Preformed Joint Seals (Interior): Use in the following locations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Interior joints around door and window openings in exterior walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Interior joints in exterior walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Expansion and control joints in interior partitions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Other interior joints indicated to be sealed. | |||||||||||||||||||||||||||||||||||||||||||||||||