MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 08360
 
         
AUTOMATED FLEXIBLE DOORS
 
         
 
         
Copyright 2014 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** RollSeal; automated flexible traffic door products.
.
This section is based on the products of RollSeal, which is located at:
P. O. Box 99
Bremen, AL 35033
Toll Free: 888-765-5732
Phone: 256-287-7000
Fax: 256-287-1295
Web Site: www.rollseal.net
Email:
Say hello to the perfect choice in automated door systems. RollSeal's easy installation allows for seemingly limitless applications, and are engineered to withstand almost any environment. Our dedication to our customers is measured by the innovation, quality and integrity evident in the products that meet the customer's needs everyday.
This specification includes automated flexible doors suitable for Food Industry, Traffic Doors, Docks/Warehouses, Banana Rooms, Pharmaceutical, Clean Rooms, Agricultural/Horticultural, Car & Truck Washes, Cooler Door, Environmental Control applications including for high wind loads or pressurized conditions.
Whatever your need may be, our patented RollSeal design will make you reconsider your definition of automated door systems.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Automated flexible doors.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05500 - Metal Fabrications: Support framing and framed opening.
 
          B.Section 06200 - Finish Carpentry: Wood jamb and head trim.
 
          C.Section 08710 - Door Hardware: Product Requirements for cylinder core and keys.
 
          D.Section 09900 - Painting: Field applied finish.
 
          E.Section 16130 - Raceway and Boxes: Conduit from electric circuit to door operator and from door operator to control station.
 
          F.Section 16150 - Wiring Connections: Power to disconnect.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes.
 
          B.ANSI/UL325 - Safety for Door, Drapery, Gate, Louver, and Window Operators and Systems.
 
          C.NEMA 250 - Enclosures for Electrical Equipment (1000 Volts Maximum).
 
          D.NEMA MG 1 - Motors and Generators.
 
          1.4DESIGN / PERFORMANCE REQUIREMENTS
 
          A.Automated Flexible Doors:
          ** NOTE TO SPECIFIER ** Windload capabilities vary. Contact manufacturer for additional information.
          1.Windload: Design door assembly to withstand wind/suction load of 20 psf (958 Pa) without damage to door or assembly components.
          2.Operation: Design door assembly, including operator, to operate for not less than 100,000 cycles
 
          B.Single-Source Responsibility: Provide doors, tracks, motors, and accessories from one manufacturer for each type of door. Provide secondary components from source acceptable to manufacturer of primary components.
 
          C.Products Requiring Electrical Connection: Listed and classified by Underwriters Laboratories, Inc. acceptable to authority having jurisdiction as suitable for purpose specified.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Include detailed plans, elevations, details of framing members, anchoring methods, required clearances, hardware, and accessories. Include relationship with adjacent construction.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) long, representing actual product, color, and patterns.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          G.Operation and Maintenance Data: Submit lubrication requirements and frequency, and periodic adjustments required.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in performing Work of this section with a minimum of five years experience in the fabrication and installation of security closures.
 
          B.Installer Qualifications: Installer Qualifications: Company specializing in performing Work of this section with minimum three years and approved by manufacturer.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry.
 
          C.Store materials in a dry, warm, ventilated weathertight location.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.9COORDINATION
 
          A.Coordinate Work with other operations and installation of adjacent materials to avoid damage to installed materials.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: RollSeal, which is located at: P. O. Box 99 ; Bremen, AL 35033; Toll Free Tel: 888-765-5732; Tel: 256-287-7000; Fax: 256-287-1295; Email: request info; Web: www.rollseal.net
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** The following paragraphs include flexible roll-up traffic doors suitable for a wide variety of applications and opening sizes. Select the doors required and delete those not required.
 
          2.2AUTOMATED FLEXIBLE DOORS
          ** NOTE TO SPECIFIER ** RS300 Model doors are suitable where low speed, light to medium use and low cost are requirements for your door needs. Doors are available in standards sizes up to 13 feet wide by 14 feet high. Recommended Applications, Docks/Warehouses, Environmental Control, Agricultural/Horticultural, Paint Booths/Ovens, Car and Truck Washes, Banana Rooms, and Large Dock Doors.
 
          A.Light to Medium Use RS300 Roll-Up Fabric Doors: Provide RS300 doors to the sizes indicated on the Drawings:
          1.Curtain: RollSeal patented seal system Triple-layered fabric, double seal with dead air space for good thermal insulation. Fabric and Fabric Colors:
          ** NOTE TO SPECIFIER ** Select the fabric and the Fabric Color required from following paragraphs and delete the those not required.
          a.Fabric:
          1)Standard Anti-static.
          2)Insect screen.
          b.Fabric Color:
          1)Frost.
          2)White.
          3)Black.
          4)Blue.
          5)Red.
          6)Tan.
          7)Green.
          ** NOTE TO SPECIFIER ** Window inserts in the curtain are available up to 44 inches high by the full width of the curtain. Select and complete the following paragraphs for the window size required. Delete if not required. Contact the manufacturer for additional information.
          c.Flexible Clear Vinyl Window: ____ inches high by ___ inches wide.
          2.Track and Covers: Aluminum.
          ** NOTE TO SPECIFIER ** Select the optional impact resistant bottom if required from following paragraphs and delete if not required.
          3.Impact resistant bottom.
          4.Magnetic Seals: Door shall be capable of maintaining an opening seal for pressurization applications.
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs for manual operation, Somfy or Manaras electric motor operation and delete the one not required.
          5.Manual Operation:
          a.Chain hoist left or right mount.
          ** NOTE TO SPECIFIER ** Include the following paragraph is electric motor operation is required and delete if not required.
          6.Somfy Tube Motor Operation: Provide UL listed electric operator, size as recommended by manufacturer. Left or right mount option.
          a.Sensing Edge Protection:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          1)N/A.
          2)Electric sensing edge.
          b.Operator Controls:
          ** NOTE TO SPECIFIER ** Select one of the following operation paragraphs and delete the one not required.
          1)Push-button operated control stations with open, close, and stop buttons.
          2)Key operation with open, close and stop controls.
          ** NOTE TO SPECIFIER ** Select one of the following location paragraphs and delete the one not required.
          3)Controls for interior location.
          4)Controls for exterior location.
          5)Controls for both interior and exterior location.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          6)Controls surface mounted.
          7)Controls flush mounted.
          c.Special Operation:
          ** NOTE TO SPECIFIER ** Select one of the following operation paragraphs and delete the one not required.
          1)Vehicle detector operation.
          2)Radio control operation.
          3)Card reader control.
          4)Photocell operation.
          5)Door timer operation.
          6)Commercial light package.
          7)Explosion and dust ignition proof control wiring.
          d.Motor Voltage: 115 VAC @ 2.0 amps, single phase, 60 Hz.
          ** NOTE TO SPECIFIER ** Include the following paragraph is electric motor operation is required and delete if not required.
          7.Manaras Motor Operation: Provide UL listed electric operator, size as recommended by manufacturer. Continuous duty operation 8 to 10 inches per second) left or right mount option.
          a.Sensing Edge Protection:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          1)N/A.
          2)Electric sensing edge.
          b.Operator Controls:
          ** NOTE TO SPECIFIER ** Select one of the following operation paragraphs and delete the one not required.
          1)Push-button operated control stations with open, close, and stop buttons.
          2)Key operation with open, close and stop controls.
          ** NOTE TO SPECIFIER ** Select one of the following location paragraphs and delete the one not required.
          3)Controls for interior location.
          4)Controls for exterior location.
          5)Controls for both interior and exterior location.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          6)Controls surface mounted.
          7)Controls flush mounted.
          c.Special Operation:
          ** NOTE TO SPECIFIER ** Select one of the following operation paragraphs and delete the one not required.
          1)Vehicle detector operation.
          2)Radio control operation.
          3)Card reader control.
          4)Photocell operation.
          5)Door timer operation.
          6)Commercial light package.
          7)Explosion and dust ignition proof control wiring.
          d.Motor Voltage: 115 VAC @ 8.0 amp, 208 VAC @ 2.1 amp, 230 VAC @ 4.0 amp, 460 VAC-3ph @ 1.0 amp.
          ** NOTE TO SPECIFIER ** Select the following optional screen door paragraph if required for the project. Delete if not required.
          e.Screen Door Attachment with separate operator and remote control.
          1)Push-button operated control stations with open, close, and stop buttons.
          2)Motor Voltage: 115 VAC @ 2.0 amps, single phase, 60 Hz.
          ** NOTE TO SPECIFIER ** RS400 Model doors are suitable slow speed, larger applications requiring environmental control. Doors are available in standards sizes up to 24 feet wide by 20feet high. Recommended Applications, Docks/Warehouses, Environmental Control, Agricultural/Horticultural, Paint Booths/Ovens, Car and Truck Washes, Banana Rooms, and Large Dock Doors.
 
          B.Light to Medium Use RS300 Roll-Up Fabric Doors: Provide RS300 doors to the sizes indicated on the Drawings:
          1.Curtain: RollSeal patented seal system Triple-layered fabric, double seal with dead air space for good thermal insulation. Fabric and Fabric Colors:
          ** NOTE TO SPECIFIER ** Select the fabric and the Fabric Color required from following paragraphs and delete the those not required.
          a.Fabric:
          1)Standard Anti-static.
          2)Insect screen.
          b.Fabric Color:
          1)Frost.
          2)White.
          3)Black.
          4)Blue.
          5)Red.
          6)Tan.
          7)Green.
          ** NOTE TO SPECIFIER ** Window inserts in the curtain are available up to 44 inches high by the full width of the curtain. Select and complete the following paragraphs for the window size required. Delete if not required. Contact the manufacturer for additional information.
          c.Flexible Clear Vinyl Window: ____ inches high by ___ inches wide.
          2.Track and Covers: Aluminum.
          ** NOTE TO SPECIFIER ** Select the optional impact resistant bottom if required from following paragraphs and delete if not required.
          3.Impact resistant bottom.
          4.Magnetic Seals: Door shall be capable of maintaining an opening seal for pressurization applications.
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs for manual operation, Somfy or Manaras electric motor operation and delete the one not required.
          5.Manual Operation:
          a.Chain hoist left or right mount.
          ** NOTE TO SPECIFIER ** Include the following paragraph is electric motor operation is required and delete if not required.
          6.Somfy Tube Motor Operation: Provide UL listed electric operator, size as recommended by manufacturer. Left or right mount option.
          a.Sensing Edge Protection:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          1)N/A.
          2)Electric sensing edge.
          b.Operator Controls:
          ** NOTE TO SPECIFIER ** Select one of the following operation paragraphs and delete the one not required.
          1)Push-button operated control stations with open, close, and stop buttons.
          2)Key operation with open, close and stop controls.
          ** NOTE TO SPECIFIER ** Select one of the following location paragraphs and delete the one not required.
          3)Controls for interior location.
          4)Controls for exterior location.
          5)Controls for both interior and exterior location.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          6)Controls surface mounted.
          7)Controls flush mounted.
          c.Special Operation:
          ** NOTE TO SPECIFIER ** Select one of the following operation paragraphs and delete the one not required.
          1)Vehicle detector operation.
          2)Radio control operation.
          3)Card reader control.
          4)Photocell operation.
          5)Door timer operation.
          6)Commercial light package.
          7)Explosion and dust ignition proof control wiring.
          d.Motor Voltage: 115 VAC @ 2.0 amps, single phase, 60 Hz.
          ** NOTE TO SPECIFIER ** Include the following paragraph is electric motor operation is required and delete if not required.
          7.Manaras Motor Operation: Provide UL listed electric operator, size as recommended by manufacturer. Continuous duty operation 8 to 10 inches per second) left or right mount option.
          a.Sensing Edge Protection:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          1)N/A.
          2)Electric sensing edge.
          b.Operator Controls:
          ** NOTE TO SPECIFIER ** Select one of the following operation paragraphs and delete the one not required.
          1)Push-button operated control stations with open, close, and stop buttons.
          2)Key operation with open, close and stop controls.
          ** NOTE TO SPECIFIER ** Select one of the following location paragraphs and delete the one not required.
          3)Controls for interior location.
          4)Controls for exterior location.
          5)Controls for both interior and exterior location.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          6)Controls surface mounted.
          7)Controls flush mounted.
          c.Special Operation:
          ** NOTE TO SPECIFIER ** Select one of the following operation paragraphs and delete the one not required.
          1)Vehicle detector operation.
          2)Radio control operation.
          3)Card reader control.
          4)Photocell operation.
          5)Door timer operation.
          6)Commercial light package.
          7)Explosion and dust ignition proof control wiring.
          d.Motor Voltage: 115 VAC @ 8.0 amp, 208 VAC @ 2.1 amp, 230 VAC @ 4.0 amp, 460 VAC-3ph @ 1.0 amp.
          ** NOTE TO SPECIFIER ** Select the following optional screen door paragraph if required for the project. Delete if not required.
          e.Screen Door Attachment with separate operator and remote control.
          1)Push-button operated control stations with open, close, and stop buttons.
          2)Motor Voltage: 115 VAC @ 2.0 amps, single phase, 60 Hz.
          ** NOTE TO SPECIFIER ** RS500 Model doors are suitable for low speed, larger applications requiring environmental control. The RS500 has optimal sealing ability for high wind loads or pressurized applications. Doors are available in standards sizes up to 12 feet wide by 12 feet high. Recommended Applications, Food Industry, Pharmaceutical, Clean Rooms, Cooler Door, Environmental Control, Traffic Doors, Docks/Warehouses, Banana Rooms, Agricultural/Horticultural and Car & Truck Washes.
 
          C.Light to Medium Use RS500 Roll-Up Fabric Doors: Provide RS500 doors to the sizes indicated on the Drawings:
          1.Curtain: RollSeal patented seal system Triple-layered fabric, double seal with 3.5 inch dead air space for good thermal insulation. Fabric and Fabric Colors:
          ** NOTE TO SPECIFIER ** Select the fabric and the Fabric Color required from following paragraphs and delete the those not required.
          a.Fabric:
          1)Standard Anti-static.
          2)Insect screen.
          b.Fabric Color:
          1)Frost.
          2)White.
          3)Black.
          4)Blue.
          5)Red.
          6)Tan.
          7)Green.
          ** NOTE TO SPECIFIER ** Window inserts in the curtain are available up to 44 inches high by the full width of the curtain. Select and complete the following paragraphs for the window size required. Delete if not required. Contact the manufacturer for additional information.
          c.Flexible Clear Vinyl Window: ____ inches high by ___ inches wide.
          2.Track and Covers: Aluminum.
          ** NOTE TO SPECIFIER ** Select the optional impact resistant bottom if required from following paragraphs and delete if not required.
          3.Impact resistant bottom.
          4.Magnetic Seals: Door shall be capable of maintaining an opening seal for pressurization applications.
          5.NSF listed & ETL listed - ANSI/UL325.
          6.Safety:
          a.Infrared Safety Beam Protection.
          b.Sensing Edge Protection.
          c.Emergency manual egress feature.
          7.Motor and Operation: Provide UL listed electric operator, left or right mount option to move door in either direction at programmable speed of up to 18 inches per second. Provided with an auto close feature that allows a programmable close time from 5 seconds to 4 minutes.
          a.Motor: 1/4 HP Hypoid Helical, corrosion free gear motor. Input power:
          ** NOTE TO SPECIFIER ** Select one of the following two input power paragraphs and delete the one not required.
          b.Input power: 115 VAC @ 10 Amps.
          c.Input power: 230 VAC @ 6 Amps.
          d.Controller: SC-325 RollSeal microprocessor controller.
          e.Cycle counter.
          f.Operator Controls: Soft start/stop.
          1)Touch pad operated control stations with LED display. All door parameters are easily programmed at the door controller.
          ** NOTE TO SPECIFIER ** Select one of the following location paragraphs and delete the one not required.
          2)Controls for interior location.
          3)Controls for exterior location.
          4)Controls for both interior and exterior location.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          5)Controls surface mounted.
          6)Controls flush mounted.
          g.Special Operation:
          ** NOTE TO SPECIFIER ** Select one of the following operation paragraphs and delete the one not required.
          1)Vehicle detector operation.
          2)Radio control operation.
          3)Card reader control.
          4)Photocell operation.
          5)Door timer operation.
          6)Commercial light package.
          7)Explosion and dust ignition proof control wiring.
          ** NOTE TO SPECIFIER ** Select the following optional screen door paragraph if required for the project. Delete if not required.
          8.Screen Door Attachment with separate operator and remote control.
          a.Push-button operated control stations with open, close, and stop buttons.
          b.Motor Voltage: 115 VAC @ 2.0 amps, single phase, 60 Hz.
          ** NOTE TO SPECIFIER ** RS600 Model doors are is ideal for high speed, high traffic applications requiring total closure. The RS600 has optimal sealing ability for high wind loads or pressurized applications. Doors are available in standards sizes up to 16 feet wide by 16 feet high. Recommended Applications, Food Industry, Pharmaceutical, Clean Rooms, Cooler Door, Environmental Control, Traffic Doors, Docks/Warehouses, Banana Rooms, Agricultural/Horticultural and Car & Truck Washes.
 
          D.Light to Medium Use RS600 Roll-Up Fabric Doors: Provide RS600 doors to the sizes indicated on the Drawings:
          1.Curtain: RollSeal patented seal system Triple-layered fabric, double seal with 3.5 inch dead air space for good thermal insulation. Fabric and Fabric Colors:
          ** NOTE TO SPECIFIER ** Select the fabric and the Fabric Color required from following paragraphs and delete the those not required.
          a.Fabric:
          1)Standard Anti-static.
          2)Insect screen.
          b.Fabric Color:
          1)Frost.
          2)White.
          3)Black.
          4)Blue.
          5)Red.
          6)Tan.
          7)Green.
          ** NOTE TO SPECIFIER ** Window inserts in the curtain are available up to 44 inches high by the full width of the curtain. Select and complete the following paragraphs for the window size required. Delete if not required. Contact the manufacturer for additional information.
          c.Flexible Clear Vinyl Window: ____ inches high by ___ inches wide.
          2.Track and Covers: Aluminum.
          ** NOTE TO SPECIFIER ** Select the optional impact resistant bottom if required from following paragraphs and delete if not required.
          3.Impact resistant bottom.
          4.Magnetic Seals: Door shall be capable of maintaining an opening seal for pressurization applications.
          5.NSF listed & ETL listed - ANSI/UL325.
          6.Safety:
          a.Infrared Safety Beam Protection.
          b.Sensing Edge Protection.
          c.Emergency manual egress feature.
          7.Motor and Operation: Provide UL listed electric operator, left or right mount option to move door in either direction at programmable speed of up to 48 inches per second. Provided with an auto close feature that allows a programmable close time from 5 seconds to 4 minutes.
          a.Motor: 1/2 HP Hypoid Helical, corrosion free gear motor. Input power:
          ** NOTE TO SPECIFIER ** Select one of the following two input power paragraphs and delete the one not required.
          b.Input power: 115 VAC @ 10 Amps.
          c.Input power: 230 VAC @ 6 Amps.
          d.Controller: SC-325 RollSeal microprocessor controller.
          e.Cycle counter.
          f.Operator Controls: Soft start/stop.
          1)Touch pad operated control stations with LED display. All door parameters are easily programmed at the door controller.
          ** NOTE TO SPECIFIER ** Select one of the following location paragraphs and delete the one not required.
          2)Controls for interior location.
          3)Controls for exterior location.
          4)Controls for both interior and exterior location.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          5)Controls surface mounted.
          6)Controls flush mounted.
          g.Special Operation:
          ** NOTE TO SPECIFIER ** Select one of the following operation paragraphs and delete the one not required.
          1)Vehicle detector operation.
          2)Radio control operation.
          3)Card reader control.
          4)Photocell operation.
          5)Door timer operation.
          6)Commercial light package.
          7)Explosion and dust ignition proof control wiring.
          ** NOTE TO SPECIFIER ** Select the following optional screen door paragraph if required for the project. Delete if not required.
          8.Screen Door Attachment with separate operator and remote control.
          a.Push-button operated control stations with open, close, and stop buttons.
          b.Motor Voltage: 115 VAC @ 2.0 amps, single phase, 60 Hz.
          ** NOTE TO SPECIFIER ** RS850 Model doors are is ideal for extra large applications. The RS850 has optimal sealing ability for pressurized applications. Doors are available in standards sizes up to 30 feet wide by 25 feet high. Recommended Applications, Food Industry, Docks/Warehouses, Traffic Doors, and Banana Rooms.
 
          E.Light to Medium Use RS850 Roll-Up Fabric Doors: Provide RS850 doors to the sizes indicated on the Drawings:
          1.Curtain: RollSeal patented seal system Triple-layered fabric, double seal with 3.5 inch dead air space for good thermal insulation. Fabric and Fabric Colors:
          ** NOTE TO SPECIFIER ** Select the fabric and the Fabric Color required from following paragraphs and delete the those not required.
          a.Fabric:
          1)Standard Anti-static.
          2)Insect screen.
          b.Fabric Color:
          1)Frost.
          2)White.
          3)Black.
          4)Blue.
          5)Red.
          6)Tan.
          7)Green.
          ** NOTE TO SPECIFIER ** Window inserts in the curtain are available up to 44 inches high by the full width of the curtain. Select and complete the following paragraphs for the window size required. Delete if not required. Contact the manufacturer for additional information.
          c.Flexible Clear Vinyl Window: ____ inches high by ___ inches wide.
          2.Track and Covers: Aluminum.
          ** NOTE TO SPECIFIER ** Select the optional impact resistant bottom if required from following paragraphs and delete if not required.
          3.Impact resistant bottom.
          4.Magnetic Seals: Door shall be capable of maintaining an opening seal for pressurization applications.
          5.NSF listed & ETL listed - ANSI/UL325.
          6.Safety:
          a.Infrared Safety Beam Protection.
          b.Sensing Edge Protection.
          c.Emergency manual egress feature.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs for manual or electric motor operation and delete the one not required.
          7.Manual Operation:
          a.Chain hoist left or right mount.
          ** NOTE TO SPECIFIER ** Include the following paragraph is electric motor operation is required and delete if not required.
          8.Manaras Motor Operation: Provide UL listed electric operator, size as recommended by manufacturer. Continuous duty operation 8 to 10 inches per second) left or right mount option.
          a.Sensing Edge Protection:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          1)N/A.
          2)Electric sensing edge.
          b.Operator Controls:
          ** NOTE TO SPECIFIER ** Select one of the following operation paragraphs and delete the one not required.
          1)Push-button operated control stations with open, close, and stop buttons.
          2)Key operation with open, close and stop controls.
          ** NOTE TO SPECIFIER ** Select one of the following location paragraphs and delete the one not required.
          3)Controls for interior location.
          4)Controls for exterior location.
          5)Controls for both interior and exterior location.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          6)Controls surface mounted.
          7)Controls flush mounted.
          c.Special Operation:
          ** NOTE TO SPECIFIER ** Select one of the following operation paragraphs and delete the one not required.
          1)Vehicle detector operation.
          2)Radio control operation.
          3)Card reader control.
          4)Photocell operation.
          5)Door timer operation.
          6)Commercial light package.
          7)Explosion and dust ignition proof control wiring.
          d.Motor Voltage: 115 VAC @ 8.0 amp, 208 VAC @ 2.1 amp, 230 VAC @ 4.0 amp, 460 VAC-3ph @ 1.0 amp.
          ** NOTE TO SPECIFIER ** Select the following optional screen door paragraph if required for the project. Delete if not required.
          e.Screen Door Attachment with separate operator and remote control.
          1)Push-button operated control stations with open, close, and stop buttons.
          2)Motor Voltage: 115 VAC @ 2.0 amps, single phase, 60 Hz.
          ** NOTE TO SPECIFIER ** SW100 Model doors are is ideal for single-story structure that relies on natural ventilation for cooling during the warmer months. The height of the curtains allow for less heat build-up under the roof. During the winter, when closed, the air-tight seal and triple-layer fabric allows for efficient heating. Doors are available in standards sizes up to 13 feet wide by 24 feet high. Electric motor can drive up to 4 sections with one gear motor drive. Recommended applications, Arenas, Garden Centers, Docks/Warehouses, Environmental Control, and Agricultural/Horticultural.
 
          F.Light to Medium Use SW100 Roll-Up Fabric Doors: Provide SW100 doors to the sizes indicated on the Drawings:
          1.Curtain: RollSeal patented seal system Triple-layered fabric, double seal with 3.5 inch dead air space for good thermal insulation. Fabric and Fabric Colors:
          ** NOTE TO SPECIFIER ** Select the fabric and the Fabric Color required from following paragraphs and delete the those not required.
          a.Fabric:
          1)Standard Anti-static.
          2)Insect screen.
          b.Fabric Color:
          1)Translucent.
          2)Frost.
          3)White.
          4)Black.
          5)Blue.
          6)Red.
          7)Tan.
          8)Green.
          ** NOTE TO SPECIFIER ** Window inserts in the curtain are available up to 44 inches high by the full width of the curtain. Select and complete the following paragraphs for the window size required. Delete if not required. Contact the manufacturer for additional information.
          c.Flexible Clear Vinyl Window: ____ inches high by ___ inches wide.
          2.Track and Covers: Aluminum.
          ** NOTE TO SPECIFIER ** Select the optional impact resistant bottom if required from following paragraphs and delete if not required.
          3.Impact resistant bottom.
          4.Rated wind speed: 90 MPH, 22 PSF.
          5.NSF listed & ETL listed - ANSI/UL325.
          6.Safety:
          a.Infrared Safety Beam Protection.
          b.Sensing Edge Protection.
          c.Emergency manual egress feature.
          7.Motor and Operation: Provide UL listed electric operator, left or right mount option to move door in either direction. Up to 4 doors can be coupled and driven by a single motor.
          a.Motor: NEMA 4 LOCK Electric gear motor drive with built-in safety switches and manual override. Input power 115 VAC @ 10 Amps.
          b.Configuration:
          ** NOTE TO SPECIFIER ** Units can be configured to operate independently (1 motor, 1 door) or in groups of up to four doors (1 motor, 4 doors). Select one of the following configuration paragraphs and delete the one not required.
          1)Provide single doors each individually coupled to a motor.
          2)Provide multiple doors coupled to multiple doors as indicated on the Drawings.
          c.Operator Controls: Soft start/stop.
          1)Touch pad operated control stations with LED display.
          ** NOTE TO SPECIFIER ** Select one of the following location paragraphs and delete the one not required.
          2)Controls for interior location.
          3)Controls for exterior location.
          4)Controls for both interior and exterior location.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          5)Controls surface mounted.
          6)Controls flush mounted.
          d.Special Operation:
          ** NOTE TO SPECIFIER ** Select one of the following operation paragraphs and delete the one not required.
          1)Vehicle detector operation.
          2)Radio control operation.
          3)Card reader control.
          4)Photocell operation.
          5)Door timer operation.
          6)Commercial light package.
          7)Explosion and dust ignition proof control wiring.
          ** NOTE TO SPECIFIER ** Select the following optional screen door paragraph if required for the project. Delete if not required.
          8.Screen Door Attachment with separate operator and remote control.
          a.Push-button operated control stations with open, close, and stop buttons.
          b.Motor Voltage: 115 VAC @ 2.0 amps, single phase, 60 Hz.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Verify opening sizes, tolerances and conditions are acceptable.
 
          B.Examine conditions of substrates, supports, and other conditions under which this work is to be performed.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Use anchorage devices to securely fasten assembly to wall construction and building framing without distortion or stress.
 
          C.Securely and rigidly brace components suspended from structure. Secure guides to structural members only.
 
          D.Fit and align assembly including hardware; level and plumb, to provide smooth operation.
          ** NOTE TO SPECIFIER ** Select the following paragraph for electric operation of coiling doors and delete if not required.
 
          E.Coordinate installation of electrical service with Section 16150. Complete wiring from disconnect to unit components.
 
          F.Coordinate installation of sealants and backing materials at frame perimeter as specified in Section 07900.
 
          G.Install perimeter trim and closures.
 
          H.Instruct Owner's personnel in proper operating procedures and maintenance schedule.
 
          3.4ADJUSTING
 
          A.Test for proper operation and adjust as necessary to provide proper operation without binding or distortion.
 
          B.Adjust hardware and operating assemblies for smooth and noiseless operation.
 
          3.5CLEANING
 
          A.Clean curtain and components using non-abrasive materials and methods recommended by manufacturer.
 
          B.Remove labels and visible markings.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.6PROTECTION
 
          A.Protect installed products until completion of project.
 
         
END OF SECTION