MasterFormat: 95
Download this Acoustical Treatment Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Sound Seal Acoustical Treatment
 
         
SECTION 09800
 
         
ACOUSTICAL TREATMENT
 
         
 
         
Copyright 2005 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Sound Seal; wood-veneered acoustic wall panel systems.
.
This section is based on the products of Sound Seal, which is located at:
50 H.P. Almgren Dr.
Agawam, MA 01001
Toll Free Tel: 800-569-1294
Tel: 413-789-1770
Fax: 413-789-4444
Email: request info
Web: www.soundseal.com
[ Click Here ] for additional information.
.
Sound Seal manufactures acoustic wall and ceiling panel systems. Wall panels are specified in this Section; ceilings are specified in Section 09570.
.
Acoustical Wood Systems
WoodTrends Wood Systems offer the beauty of real wood with excellent acoustical performance. WoodTrends systems are available in six systems for walls or ceiling in many standard wood specie selections. WoodTrends systems are offered as both reflective and absorptive acoustical systems. Absorption is achieved by a series of slots, grooves, or perforations with standard or custom patterns available. All acoustic panels come with a standard black non-woven textile acoustical backing. Additional absorption can be achieved by back-loading with additional absorptive material. All WoodTrends products are available as Class A rated per ASTM E 84.
.
Acoustical Wood for Walls
WoodTrends® Standard is a plank style wall treatment utilizing either perforations or grooves to achieve NRC values as high as .95. Standard Wall Panels are manufactured with either an MDF or chipboard core, and real wood veneer, finished with two coats of a UV-Polyacrylate lacquer. Many standard and exotic veneer species are available. Installation is typically by nail clip onto furring strips. A REVEAL EDGE-detail leaves a 5, 10 or 20mm groove between planks. This groove is typically filled with a real wood strip (provided) to hide the nail clip. A FLUSH EDGE-detail requires no wood strip as the edges butt together. A 2 mm bevel typically defines the seam between planks.
.
Tongue & Groove Plank System for Walls
WoodTrends® Topline is a plank style wall treatment utilizing a series of grooves and slots to achieve acoustic results. Built on a 16mm thick MDF with a veneer thickness of .6 mm, it is typically finished with two coats of a UV-Polyacrylate lacquer.-Plank edges are in tongue and groove configuration to provide a monolithic finished look. Installation is by the use of nail clips onto furring strips. Topline Panels can also be installed on wood framed ceilings. Topline panels are also available in many standard and exotic veneer species. Five different groove patterns along with varying thicknesses and densities of backing materials provide for many acoustical options.
.
Tongue and Groove Plank System for Walls
WoodTrends® Timbre is a plank style wall or ceiling treatment utilizing a channeled chipboard core with acoustic results depending on the number of channels relieved by grooves. Built on either a 24 mm or 31 mm thick base material with a veneer thickness of .6 mm, it is typically finished with two coats of a uv-polyacrylate lacquer.-Plank edges are in overlap configuration to provide a monolithic finished look. Installation is typically by gluing and nailing to furring strips. Timbre Panels are available in many standard and exotic wood species.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Wood veneered plank wall system and support system.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Wall furring.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM C 423 - Standard Test Method for Sound Absorption and Sound Absorption Coefficients by the Reverberation Room Method.
 
          B.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Elevations and details showing layout of panels including support hardware.
          2.Construction details necessary to achieve acoustical rating required.
 
          D.Certificates of Compliance: Indicate acoustical and fire performance to specified criteria signed by an officer of the panel manufacturer. Attach independent laboratory test results for each product used, showing that the products supplied as components meet or exceed the specified requirements.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          E.Selection Samples: For each finish product specified, samples of finished veneer species as requested by Architect.
 
          F.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns, including variations as expected with a natural product.
 
          1.5QUALITY ASSURANCE
 
          A.Single Source: Panels shall be purchased from a single manufacturer.
 
          B.Installer Qualifications: The installer shall be a firm with a minimum of two years of successful experience in installation of products with similar requirements.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of installation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Panel assemblies shall be delivered to the project site in original, unopened packages.
 
          B.Prior to panel installation the site shall be free of all wet and dusty trades and the climatic conditions stabilized to normal operational levels.
 
          C.Panels shall be stored in a fully enclosed space. For a minimum of seventy-two hours immediately prior to installation, store the panels in the room in which they will be installed. The temperature and humidity of the room shall closely approximate those conditions that will exist when the building is occupied. Store the panels off the floor.
 
          D.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Installation shall be done only when the temperature and humidity closely approximate the interior conditions that will exist when the building is occupied. The heating and cooling systems shall be operating before, during, and after installation, with the humidity of the interior spaces maintained between minimum 35 percent to maximum 55 percent.
 
          B.Prior to installation panels shall be allowed to stabilize on site 72 hours prior to installation, the site must be free of wet and dusty trades and the climate conditions stabilize to normal operational levels.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Sound Seal, which is located at: 50 H.P. Almgren Dr.; Agawam, MA 01001; Toll Free Tel: 800-569-1294; Tel: 413-789-1770; Fax: 413-789-4444; Email: request info; Web: www.soundseal.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** WoodTrends Topline is a wall treatment utilizing a series of grooves and slots to achieve acoustic results. Built on a MDF with a wood veneer, Topline is typically finished with two coats of a UV-Polyacrylate lacquer. Plank edges are in a tongue and groove configuration to provide a monolithic finished look. Installation is by the use of nail clips onto furring strips.. Topline panels are available in all available veneers and in five groove patterns. See perforation options for complete styles. Delete if not required.
 
          2.2WOOD VENEERED PLANK WALL SYSTEM
 
          A.Acceptable Product: WoodTrends Topline Planks as manufactured by Sound Seal.
 
          B.Performance:
          1.Fire Performance: Constructed using fire retardant components meeting or exceeding the requirements of the ASTM E 84:
          ** NOTE TO SPECIFIER ** Delete flame spread not required.
          a.Flame Spread: As indicated on Drawings.
          b.Flame Spread: Class A, 25 or less.
          c.Flame Spread: Class B, 26 to 75.
          d.Flame Spread: Class C, 76-200.
          e.Smoke Developed: 450 or less.
          ** NOTE TO SPECIFIER ** Delete paragraph for planks if specifying Topline PS panelized system.
 
          C.Planks:
          1.Material: Wood veneer laminated onto the face of 0.67 inch (17 mm) thick fire retardant MDF.
          a.Width: 5 inches (533.5 mm).
          b.Length: ______.
          c.Length: As indicated on Drawings
          d.Length: 85-3/4 inches (2180 mm).
          e.Length: 109-1/2 inches (2780 mm)/
          2.Edge Detail: Tongue and groove plank edges.
          ** NOTE TO SPECIFIER ** Delete designs not required. Five standard configurations follow.
          3.Topline Design: As indicated on Drawings.
          4.Topline 5/3 Design: 0.12 inches (3 mm) groove 0.20 inch (5 mm) apart, 18 percent open area.
          5.Topline 13/3 Design: 0.12 inches (3 mm) groove 0.50 inch (13 mm) apart, 11 percent open area.
          6.Topline 28/4 Design: 0.16 inches (4 mm) groove 1.10 inches (28 mm) apart, 6 percent open area.
          7.Topline 29/3 Design: 0.12 inches (3 mm) groove 1.14 inches (29 mm) apart, 6 percent open area.
          8.Topline 6/2 Design: 0.08 inches (2 mm) groove 0.24 inches (6 mm) apart, 16 percent open area.
          9.Topline 14/2 Design: 0.08 inches (2 mm) groove 0.55 inches (14 mm) apart, 9 percent open area.
          ** NOTE TO SPECIFIER ** Delete acoustic performance not required. Consult factory for all acoustic data and other options.
          10.Fiberglass Between Furring: 1 inch (25 mm) thick, 3 pcf density.
          ** NOTE TO SPECIFIER ** Delete options for NRC not required.
          a.NRC: As indicated on Drawings.
          b.NRC: 0.75.
          c.NRC: 0.70.
          d.NRC: 0.65.
          11.Fiberglass Between Furring: 2 inch (51 mm) thick, 3 pcf density.
          ** NOTE TO SPECIFIER ** Delete options for NRC not required.
          a.NRC: As indicated on Drawings.
          b.NRC: 0.95.
          c.NRC: 0.90.
          d.NRC: 0.85.
          ** NOTE TO SPECIFIER ** Delete if not required.
          12.Acoustic Textile: Adhere to back of plank.
 
          D.Support System: Support planks with a special nailclip supplied with the planks and spaced not more than 24 inches (610 mm) on center.
          ** NOTE TO SPECIFIER ** WoodTrends Topline is a wall treatment utilizing a series of grooves and slots to achieve acoustic results. WoodTrends Topline PS (panelized system) is produced by saw blades that are arranged at specific intervals to create the face. Perforations specially arranged on identical spacing are bore into the back side of the panel until the cutting head causes a perforation in the bottom of the face groove. A variety of groove widths and spacing arrangements allow for a wide range of acoustical performance tailored to any need. A variety of groove width and spacing arrangements allow for a wide range of acoustical performance tailored to any need. Topline PS Panels can also be installed on wood framed ceilings. Consult manufacturer for applicable codes and details. Topline is typically finished with two coats of a UV-Polyacrylate lacquer. Delete if not required.
 
          2.3WOOD VENEERED PANELIZED WALL SYSTEM
 
          A.Acceptable Product: WoodTrends Topline PS Panelized System as manufactured by Sound Seal.
 
          B.Performance:
          1.Fire Performance: Constructed using fire retardant components meeting or exceeding the requirements of the ASTM E 84:
          ** NOTE TO SPECIFIER ** Delete flame spread not required.
          a.Flame Spread: As indicated on Drawings.
          b.Flame Spread: Class A, 25 or less.
          c.Flame Spread: Class B, 26 to 75.
          d.Flame Spread: Class C, 76-200.
          e.Smoke Developed: 450 or less.
          2.Noise Reduction Coefficient: The panels shall have a minimum NRC when tested in accordance with ASTM C 423:
          ** NOTE TO SPECIFIER ** Fill in blank below as applicable or delete line. Delete options for NRC not required. NRC Ratings as high as 0.90 are available. Consult with manufacturer for details.
          a.NRC: ______________.
          b.NRC: As indicated on Drawings.
 
          C.Panels:
          1.Material: Wood veneer laminated onto substrate.
          ** NOTE TO SPECIFIER ** Delete substrate not required.
          a.Substrate: As indicated on Drawings.
          b.Substrate: MDF.
          c.Substrate: Chipboard.
          d.Substrate: Plywood.
          ** NOTE TO SPECIFIER ** Fill in blank below as applicable or delete line. Delete sizes not required.
          2.Nominal Size: Custom, ______________.
          3.Nominal Size: As indicated on Drawings.
          4.Nominal Size: 2 feet by 2 feet (610 mm by 610 mm).
          5.Nominal Size: 2 feet by 4 feet (610 mm by 1219 mm).
          ** NOTE TO SPECIFIER ** Exact panel size varies with edge detailing. Delete edge details not required.
          6.Edge Detail: As indicated on Drawings.
          7.Edge Detail: Elite.
          8.Edge Detail: Select.
          9.Edge Detail: Standard Reveal.
          10.Edge Detail: Standard Flush.
          11.Edge Detail: Basic.
          ** NOTE TO SPECIFIER ** Delete options not required.
          12.Fiberglass Between Furring: As indicated on Drawings.
          13.Fiberglass Between Furring: 1 inch (25 mm) thick, 3 pcf density.
          14.Fiberglass Between Furring: 2 inch (51 mm) thick, 3 pcf density.
          ** NOTE TO SPECIFIER ** Delete perforations not required.
          15.Perforations: As indicated on Drawings.
          16.Perforations: Round, as required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete hole size not required.
          a.Hole Size: As indicated on Drawings.
          b.Hole Size: 7 mm.
          c.Hole Size: 8 mm.
          d.Hole Size: 9 mm.
          ** NOTE TO SPECIFIER ** Delete hole to hole center distances not required.
          e.Hole to Hole Center: As indicated on Drawings.
          f.Hole to Hole Center: 16 mm.
          g.Hole to Hole Center: 32 mm.
          ** NOTE TO SPECIFIER ** Delete pattern types not required.
          h.Pattern: As indicated on Drawings.
          i.Pattern: Regular.
          j.Pattern: Staggered.
          ** NOTE TO SPECIFIER ** Delete if not required.
          17.Perforations: Elongated, as required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete if size shown on Drawings. Slot perforations are 8 mm wide and up to 104 mm long.
          a.Size: 8 mm wide by ______ long.
          ** NOTE TO SPECIFIER ** Delete pattern types not required.
          b.Pattern: As indicated on Drawings.
          c.Pattern: Regular.
          d.Pattern: Staggered.
          ** NOTE TO SPECIFIER ** Delete if not required.
          18.Perforations: Custom As required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete if size shown on Drawings.
          a.Size: ______.
          ** NOTE TO SPECIFIER ** Delete pattern types not required.
          b.Pattern: As indicated on Drawings.
          c.Pattern: Regular.
          d.Pattern: Staggered.
          ** NOTE TO SPECIFIER ** Delete if not required.
          19.Acoustic Textile: Adhere to back of panel.
 
          D.Support System: In accordance with manufacturer's recommendations and as indicated on Drawings.
          ** NOTE TO SPECIFIER ** WoodTrends Timbre is a plank style wall or ceiling treatment utilizing a channeled chipboard core with acoustic results depending on the number of channels relieved by grooves. Built on either a 24 mm or 31 mm thick base material with a veneer thickness of .6 mm, it is typically finished with two coats of a uv-polyacrylate lacquer. Plank edges are in overlap configuration to provide a monolithic finished look. Installation is typically by gluing and nailing to furring strips. Timbre Panels are available in 26 standard and 40 custom veneers. See perforation options for complete styles. Delete if not required. Refer to Section 09545 - Specialty Ceilings For Ceiling System.
 
          2.4WOOD VENEERED PLANK WALL SYSTEM
 
          A.Acceptable Product: WoodTrends Timbre as manufactured by Sound Seal.
 
          B.Performance:
          1.Fire Performance: Constructed using fire retardant components meeting or exceeding the requirements of the ASTM E-84:
          ** NOTE TO SPECIFIER ** Delete flame spread not required.
          a.Flame Spread: As indicated on Drawings.
          b.Flame Spread: Class A, 25 or less.
          c.Flame Spread: Class B, 26 to 75.
          d.Flame Spread: Class C, 76-200.
          e.Smoke Developed: 450 or less.
 
          C.Panel:
          1.Material: Wood veneer laminated to fire retardant chipboard with blind veneer backer.
          a.Size: 24 inches (9610 mm) wide by 102 inches (2591 mm) long.
          ** NOTE TO SPECIFIER ** Delete thickness not required.
          b.Chipboard Thickness: As indicated on Drawings.
          c.Chipboard Thickness: 0.95 inches (24 mm).
          d.Chipboard Thickness: 1.2 inches (31 mm).
          2.Edge Detail: Plank edges with overlap configuration.
          ** NOTE TO SPECIFIER ** Delete designs not required; two popular options follow.
          3.TIMBRE Design: As indicated on Drawings
          4.TIMBRE 24/2 Design:
          a.Configuration: 0.16 inch (4 mm) groove 1.3 inches (33 mm) apart.
          b.Width: 23.6 inches (600 mm) wide plank.
          c.Standard Length: 102 inches (2591 mm).
          ** NOTE TO SPECIFIER ** Delete NRC not required.
          d.NRC: With open cavity to back of panel: 0.70.
          e.NRC: With closed cavity to back of panel: 0.40.
          5.TIMBRE 31/1 Design:
          a.Configuration: 0.16 inch (4 mm) groove 0.91 inch (23 mm) apart
          b.Width: 23.6 inches (600 mm) wide plank.
          c.Standard Length: 98 inches (2489 mm).
          ** NOTE TO SPECIFIER ** Delete NRC not required.
          d.NRC: With open cavity to back of panel, 0.85.
          e.NRC: With closed cavity to back of panel, 0.45.
 
          D.Support System: Install planks by means of overlap edge configuration on hardwood or metal furring. Glue and staple panels with nails to the furring on distances not greater than 24 inches (610 mm) centers.
          ** NOTE TO SPECIFIER ** WoodTrends Standard is a plank style wall treatment utilizing either perforations or grooves to achieve NRC values as high as 0.95. Standard Wall Panels are manufactured with either an MDF or chipboard core, and real wood veneer, finished with two coats of a clear UV-Polyacrylate lacquer. Installation is typically by nail clip onto furring strips. A REVEAL EDGE detail leaves a groove running between planks. This groove is typically filled with a matching wood strip (provided) to hide the nail clip. A FLUSH EDGE detail requires no wood strip as the edges butt together. A bevel typically defines the seam between planks. Delete if not required.
 
          2.5WOOD VENEERED PLANK WALL SYSTEM
 
          A.Acceptable Product: WoodTrends Standard Planks for Walls as manufactured by Sound Seal.
 
          B.Performance:
          1.Fire Performance: Constructed using fire retardant components meeting or exceeding the requirements of the ASTM E 84:
          ** NOTE TO SPECIFIER ** Delete flame spread not required.
          a.Flame Spread: As indicated on Drawings.
          b.Flame Spread: Class A, 25 or less.
          c.Flame Spread: Class B, 26 to 75.
          d.Flame Spread: Class C, 76-200.
          e.Smoke Developed: 450 or less.
          ** NOTE TO SPECIFIER ** Delete if not required.
          2.Noise Reduction Coefficient: The panels shall have a minimum NRC when tested in accordance with ASTM C 423:
          ** NOTE TO SPECIFIER ** Fill in blank below as applicable or delete line. Delete NRC options not required.
          a.NRC: ______.
          b.NRC: As indicated on Drawings.
          c.NRC, 7.2 percent open: 0.55 NRC.
          d.NRC, 18 percent open: 0.80 NRC.
          e.NRC, 24 percent open: 0.90 NRC.
 
          C.Planks:
          1.Construction: Fire-retardant .50 inch (13 mm) thick MDF with blind veneer backer with .024 inch (0.6 mm) thick wood veneer face.
          ** NOTE TO SPECIFIER ** Fill in blank below as applicable or delete line. Delete length not required.
          a.Length: ______.
          b.Length: As indicated on Drawings.
          c.Length: 96 inches (2438 mm).
          d.Length: 108 inches (2743 mm).
          e.Length: 119 inches (3023 mm).
          ** NOTE TO SPECIFIER ** Fill in blank below as applicable or delete line. Delete width not required.
          f.Width: ______.
          g.Width: As indicated on Drawings.
          h.Width: 4-1/2 inches (115 mm).
          i.Width: 7-1/2 inches (190 mm).
          j.Width: 9.4 inches (240 mm).
          k.Width: 11.4 inches (290 mm).
          ** NOTE TO SPECIFIER ** Delete edge detail not required.
          2.Edge Detail: Reveal edge with matching wood strip to conceal pivot clip.
          ** NOTE TO SPECIFIER ** Delete sizes not required.
          a.Reveal Width: As indicated on Drawings.
          b.Reveal Width: 0.20 inch (5 mm) groove between planks.
          c.Reveal Width: 0.40 inch (10 mm) groove between planks.
          d.Reveal Width: 0.80 inch (20 mm) groove between planks.
          3.Edge Detail: Flush edge with butt joint with 2 mm bevel delineating panel edges.
          ** NOTE TO SPECIFIER ** Delete perforations not required.
          4.Perforations: As indicated on Drawings.
          5.Perforations: Round, as required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete hole size not required.
          a.Hole Size: As indicated on Drawings.
          b.Hole Size: 7 mm.
          c.Hole Size: 8 mm.
          d.Hole Size: 9 mm.
          ** NOTE TO SPECIFIER ** Delete hole to hole center distances not required.
          e.Hole to Hole Center: As indicated on Drawings.
          f.Hole to Hole Center: 16 mm.
          g.Hole to Hole Center: 32 mm.
          ** NOTE TO SPECIFIER ** Delete pattern types not required.
          h.Pattern: As indicated on Drawings.
          i.Pattern: Regular.
          j.Pattern: Staggered.
          ** NOTE TO SPECIFIER ** Delete if not required.
          6.Perforations: Elongated, as required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete if size shown on Drawings. Slot perforations are 8 mm wide and up to 104 mm long.
          a.Size: 8 mm wide by ______ long.
          ** NOTE TO SPECIFIER ** Delete pattern types not required.
          b.Pattern: As indicated on Drawings.
          c.Pattern: Regular.
          d.Pattern: Staggered.
          ** NOTE TO SPECIFIER ** Delete if not required.
          7.Perforations: Custom As required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete if size shown on Drawings.
          a.Size: ______.
          ** NOTE TO SPECIFIER ** Delete pattern types not required.
          b.Pattern: As indicated on Drawings.
          c.Pattern: Regular.
          d.Pattern: Staggered.
          ** NOTE TO SPECIFIER ** Delete if no acoustic textile.
          8.Acoustic Textile: Adhered to back of planks.
 
          D.Support System: Install planks with nailclip on furring no more than 24 inches (610 mm) on center.
          ** NOTE TO SPECIFIER ** Delete nailclip sizes not required.
          1.Nailclip: As indicated on Drawings.
          2.Nailclip: 5 mm.
          3.Nailclip: 10 mm.
          4.Nailclip: 20 mm.
          ** NOTE TO SPECIFIER ** WoodTrends Standard is a plank style wall treatment utilizing either perforations or grooves to achieve NRC values as high as 0.95. Standard Wall Panels are manufactured with either an MDF or chipboard core, and real wood veneer, finished with two coats of a clear UV-Polyacrylate lacquer. Installation is typically by nail clip onto furring strips. A REVEAL EDGE detail leaves a groove running between planks. This groove is typically filled with a matching wood strip (provided) to hide the nail clip. A FLUSH EDGE detail requires no wood strip as the edges butt together. A bevel typically defines the seam between planks. Delete if not required.
 
          2.6WOOD VENEERED PLANK WALL SYSTEM
 
          A.Acceptable Product: WoodTrends Standard Planks for Walls as manufactured by Sound Seal.
 
          B.Performance:
          1.Fire Performance: Constructed using fire retardant components meeting or exceeding the requirements of the ASTM E 84:
          ** NOTE TO SPECIFIER ** Delete flame spread not required.
          a.Flame Spread: As indicated on Drawings.
          b.Flame Spread: Class A, 25 or less.
          c.Flame Spread: Class B, 26 to 75.
          d.Flame Spread: Class C, 76-200.
          e.Smoke Developed: 450 or less.
          ** NOTE TO SPECIFIER ** Delete if not required.
          2.Noise Reduction Coefficient: The panels shall have a minimum NRC when tested in accordance with ASTM C 423:
          ** NOTE TO SPECIFIER ** Fill in blank below as applicable or delete line. Delete NRC options not required.
          a.NRC: ______.
          b.NRC: As indicated on Drawings.
 
          C.Panels:
          1.Construction: Fire-retardant .50 inch (13 mm) thick substrate with blind veneer backer with .024 inch (0.6 mm) thick wood veneer face.
          ** NOTE TO SPECIFIER ** Delete substrate not required.
          a.Substrate: As indicated on Drawings.
          b.Substrate: MDF.
          c.Substrate: Chipboard.
          d.Substrate: Plywood.
          ** NOTE TO SPECIFIER ** Fill in blank below as applicable or delete line. Delete sizes not required.
          2.Nominal Size: Custom, ______________.
          3.Nominal Size: As indicated on Drawings.
          4.Nominal Size: 2 feet by 2 feet (610 mm by 610 mm).
          5.Nominal Size: 2 feet by 4 feet (610 mm by 1219 mm).
          ** NOTE TO SPECIFIER ** Exact panel size varies with edge detailing. Delete edge details not required.
          6.Edge Detail: As indicated on Drawings.
          7.Edge Detail: Reveal edge with matching wood strip to conceal pivot clip.
          ** NOTE TO SPECIFIER ** Delete sizes not required.
          a.Reveal Width: As indicated on Drawings.
          b.Reveal Width: 0.20 inch (5 mm) groove between planks.
          c.Reveal Width: 0.40 inch (10 mm) groove between planks.
          d.Reveal Width: 0.80 inch (20 mm) groove between planks.
          8.Edge Detail: Flush edge with butt joint with 2 mm bevel delineating panel edges.
          ** NOTE TO SPECIFIER ** Delete if not required.
          9.Acoustic Textile: Adhere to back of panel.
          ** NOTE TO SPECIFIER ** Delete options not required.
          10.Fiberglass Between Furring: As indicated on Drawings.
          11.Fiberglass Between Furring: 1 inch (25 mm) thick, 3 pcf density.
          12.Fiberglass Between Furring: 2 inch (51 mm) thick, 3 pcf density.
          13.Perforations: As indicated on Drawings.
          14.Perforations: Round, as required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete hole size not required.
          a.Hole Size: As indicated on Drawings.
          b.Hole Size: 7 mm.
          c.Hole Size: 8 mm.
          d.Hole Size: 9 mm.
          ** NOTE TO SPECIFIER ** Delete hole to hole center distances not required.
          e.Hole to Hole Center: As indicated on Drawings.
          f.Hole to Hole Center: 16 mm.
          g.Hole to Hole Center: 32 mm.
          ** NOTE TO SPECIFIER ** Delete pattern types not required.
          h.Pattern: As indicated on Drawings.
          i.Pattern: Regular.
          j.Pattern: Staggered.
          ** NOTE TO SPECIFIER ** Delete if not required.
          15.Perforations: Elongated, as required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete if size shown on Drawings. Slot perforations are 8 mm wide and up to 104 mm long.
          a.Size: 8 mm wide by ______ long.
          ** NOTE TO SPECIFIER ** Delete pattern types not required.
          b.Pattern: As indicated on Drawings.
          c.Pattern: Regular.
          d.Pattern: Staggered.
          ** NOTE TO SPECIFIER ** Delete if not required.
          16.Perforations: Custom As required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete if size shown on Drawings.
          a.Size: ______.
          ** NOTE TO SPECIFIER ** Delete pattern types not required.
          b.Pattern: As indicated on Drawings.
          c.Pattern: Regular.
          d.Pattern: Staggered.
          ** NOTE TO SPECIFIER ** Delete if no acoustic textile.
          17.Acoustic Textile: Adhered to back of panel.
 
          D.Support System: In accordance with manufacturer's recommendations and as indicated on Drawings.
          ** NOTE TO SPECIFIER ** WoodTrends Custom for walls features a genuine wood plank treatment with perforations or grooves able to achieve NRC values as high as .90. The system is built on an MDF or chipboard core and the veneer is finished with 2 coats of a UV-polyacrylate lacquer. This system can be modified to suit your needs.. Delete if not required.
 
          2.7WOOD VENEERED PLANK WALL SYSTEM
 
          A.Acceptable Product: WoodTrends Custom for Walls as manufactured by Sound Seal.
 
          B.Performance:
          1.Fire Performance: Constructed using fire retardant components meeting or exceeding the requirements of the ASTM E 84:
          ** NOTE TO SPECIFIER ** Delete flame spread not required.
          a.Flame Spread: As indicated on Drawings
          b.Flame Spread: Class A, 25 or less.
          c.Flame Spread: Class B, 26 to 75.
          d.Flame Spread: Class C, 76-200.
          e.Smoke Developed: 450 or less.
          ** NOTE TO SPECIFIER ** Delete if not required.
          2.Noise Reduction Coefficient: The panels shall have a minimum NRC when tested in accordance with ASTM C 423:
          ** NOTE TO SPECIFIER ** Fill in blank below as applicable or delete line. Delete NRC not required.
          a.NRC: ______.
          b.NRC: As indicated on Drawings.
          c.NRC, 7.2 percent open: 0.55 NRC.
          d.NRC, 18 percent open: 0.80 NRC.
          e.NRC, 24 percent open: 0.90 NRC.
 
          C.Planks:
          1.Construction: Fire-retardant 0.67 inch (17 mm) thick substrate with blind veneer backer with .024 inch (0.6 mm) thick wood veneer face.
          ** NOTE TO SPECIFIER ** Delete substrate not required.
          a.Substrate: As indicated on Drawings.
          b.Substrate: Medium Density Fiberboard (MDF).
          c.Substrate: Chipboard.
          d.Substrate: Plywood.
          ** NOTE TO SPECIFIER ** Delete sizes not required.
          e.Size: ______.
          f.Size: As indicated on Drawings.
          g.Size: 4-1/2 inches (115 mm) wide by 95-1/4 inches (2420 mm) long.
          h.Size: 11-1/2 inches (290 mm) wide by 95-1/4 inches (2420 mm) long.
          i.Size: 23-1/2 inches (600 mm) wide by 95-1/4 inches (2420 mm) long.
          ** NOTE TO SPECIFIER ** Delete edge detail not required.
          2.Edge Detail: Reveal edge with matching wood strip to conceal pivot clip.
          ** NOTE TO SPECIFIER ** Delete reveal widths not required.
          a.Reveal Width: As indicated on Drawings.
          b.Reveal Width: 0.20 inch (5 mm) groove between planks.
          c.Reveal Width: 0.40 inch (10 mm) groove between planks.
          d.Reveal Width: 0.80 inch (20 mm) groove between planks.
          3.Edge Detail: Flush edge with butt joint with 2 mm bevel delineating panel edges.
          ** NOTE TO SPECIFIER ** Delete perforations not required.
          4.Perforations: As indicated on Drawings.
          5.Perforations: Round, as required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete hole size not required.
          a.Hole Size: As indicated on Drawings.
          b.Hole Size: 7 mm.
          c.Hole Size: 8 mm.
          d.Hole Size: 9 mm.
          ** NOTE TO SPECIFIER ** Delete hole to hole center distances not required.
          e.Hole to Hole Center: As indicated on Drawings.
          f.Hole to Hole Center: 16 mm.
          g.Hole to Hole Center: 32 mm.
          ** NOTE TO SPECIFIER ** Delete pattern types not required.
          h.Pattern: As indicated on Drawings.
          i.Pattern: Regular.
          j.Pattern: Staggered.
          ** NOTE TO SPECIFIER ** Delete if not required.
          6.Perforations: Elongated, as required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete if size shown on Drawings. Slot perforations are 8 mm wide and up to 104 mm long.
          a.Size: 8 mm wide by ______ long.
          ** NOTE TO SPECIFIER ** Delete pattern types not required.
          b.Pattern: As indicated on Drawings.
          c.Pattern: Regular.
          d.Pattern: Staggered.
          ** NOTE TO SPECIFIER ** Delete if not required.
          7.Perforations: Custom As required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete if size shown on Drawings.
          a.Size: ______.
          ** NOTE TO SPECIFIER ** Delete pattern types not required.
          b.Pattern: As indicated on Drawings.
          c.Pattern: Regular.
          d.Pattern: Staggered.
          ** NOTE TO SPECIFIER ** Delete if no acoustic textile.
          8.Acoustic Textile: Adhered to back of plank.
 
          D.Support System: Install planks with nailclip on furring no more than 24 inches (610 mm) on center.
          ** NOTE TO SPECIFIER ** Delete nailclip sizes not required.
          1.Nailclip: As indicated on Drawings.
          2.Nailclip: 5 mm.
          3.Nailclip: 10 mm.
          4.Nailclip: 20 mm.
 
          2.8VENEER AND FINISH
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Veneer: First Quality select veneer from manufacturer's standard selection of wood species.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Veneer: Special veneers with staining and lacquering to match Architect's samples.
 
          C.Veneer Species and Finish:
          ** NOTE TO SPECIFIER ** Fill in blank below as applicable or delete line as applicable. Delete species not required. Other veneers available upon request. Retain more than one veneer if required.
          1.Wood Species: Custom: ______.
          2.Wood Species: As indicated on Drawings.
          3.Wood Species: Afzelia.
          4.Wood Species: Conga Walnut.
          5.Wood Species: African Oak.
          6.Wood Species: Elm.
          7.Wood Species: American Oak.
          8.Wood Species: European Oak.
          9.Wood Species: Anigre.
          10.Wood Species: Koto.
          11.Wood Species: Ash.
          12.Wood Species: Khaya Mahogany.
          13.Wood Species: Beech Steamed.
          14.Wood Species: Maple.
          15.Wood Species: Beech Unsteamed.
          16.Wood Species: Oregon Pine.
          17.Wood Species: Birds-Eye Maple.
          18.Wood Species: Padouk.
          19.Wood Species: Black Walnut.
          20.Wood Species: Pear.
          21.Wood Species: Carolina Pine.
          22.Wood Species: Rosewood.
          23.Wood Species: Cedar.
          24.Wood Species: Sapeli Mahogany.
          25.Wood Species: Cherry.
          26.Wood Species: Teak.
          ** NOTE TO SPECIFIER ** Delete finishes not required.
          27.Veneer Finish: Custom, _____________.
          28.Veneer Finish: As indicated on Drawings.
          29.Veneer Finish: Two coats clear UV- Polyacrylate lacquer.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION