SECTION 10440
INTERIOR SIGNAGE
Copyright 2010 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** APCO Signs; interior sign systems.
.
This section is based on the products of APCO Signs, which is located at:
388 Grant St. S.E.
Atlanta, GA 30312
Fax: 404-577-3847
Based in Atlanta, GA with sales offices, representatives and dealers throughout the US and around the globe, APCO has been providing innovative sign solutions since 1966. With a solid infrastructure and a proven track record of performance, your APCO signage investment is secured with product availability and service for years to come.
Design and innovation have been at the core of APCO's business since our founding in 1966. It is our passion! With an unprecedented 10 awards for Product Design Excellence as presented by the Industrial Designer's Society of America, APCO continues to offer the broadest range of innovative sign solutions in the industry. All APCO products are built to last, easy to maintain and backed by written warranties.
Nothing happens without good people, and at APCO we have the best in the industry. We do what it takes to ensure complete customer satisfaction, standing by the APCO Golden Rule: If we were the customer, what would we expect?
** NOTE TO SPECIFIER ** Delete items below not required for project.
A.
Interior integrated modular signage system for directional, control, and informational signage.
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
A.
Section 03300 - Cast-in-Place Concrete.
B.
Section 04220 - Concrete Unit Masonry.
C.
Section 08110 - Steel Doors and Frames.
D.
Section 08210 - Wood Doors.
E.
Section 09260 - Gypsum Board Systems.
F.
Section 09510 - Acoustical Ceilings.
G.
Section 09900 - Painting.
H.
Section 09960 - Vinyl Wall Covering.
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
A.
ANSI A117.1: Providing Accessibility and Usability for Physically Handicap People, 1986 edition.
B.
Department of Justice, Office of the Attorney General, "Americans with Disabilities Act", Public Law 101-336, (ADA).
C.
Federal Register Part II, Architectural and Transportation Barriers Compliance Board, 36 CFR Part 1191: Americans with Disabilities Act (ADA) Accessibility Guidelines for Buildings and Facilities; Amendment to Final Guidelines, September 6, 1991.
D.
Federal Register Part III, Department of Justice, Office of the Attorney General, 28 CFR Part 36: Nondiscrimination on the Basis of Disability by Public Accommodations and in Commercial Facilities, Final Rule, July 26, 1991.
1.
Braille: Grade 2 Braille including 189 part-word or whole word contractions in addition to Grade 1 Braille 63 characters. Tactile is required whenever braille is required.
2.
Non-tactile: Letters and numbers on signs with width-to-height ratio between 3:5 and 1:1 and stroke width ratio between 1:5 and 1:10 using upper case "X" to calculate ratios. Use type styles with medium weight; upper and lower case lettering are permitted; serif typestyles are permitted.
3.
Symbols: Symbol itself is not required to be tactile but equivalent verbal description is required both in tactile letters and braille.
4.
Tactile: 1/32 inch (0.80 mm) raised capital letters without serifs at least 5/8 inch (16 mm) height and not more than 2 inches (51 mm) height based on upper case "X". Braille is required whenever tactile is required.
A.
Signage under this section is intended to include items for identification, direction, control, and information of building where installed as complete integrated system from a single manufacturer.
B.
ADA design requirements:
1.
Signage requiring tactile graphics:
a.
Wall mounted signs designating permanent rooms and spaces such as, room numbers and restroom, department, office, and fire exit identifications.
b.
Individually applied characters are prohibited.
2.
Signage not requiring tactile graphics but which are required to comply to other ADA requirements include signs providing direction to or information about function of space such as, directional signs (signs with arrow), informational signs (operating hours, policies, etc.), regulatory signs (no smoking, do not enter), and ceiling and projected wall mount signs.
d.
Temporary signs, include personnel signs and tenant identification; suite numbers are not considered temporary.
C.
ADA performance requirements:
1.
Tactile graphics signs mounting requirements:
a.
Single doors: Mount 60 inches (1524 mm) to sign centerline above finish floor and on wall adjacent to latch side of door.
b.
Openings: Mount 60 inches (1524 mm) to sign centerline above finish floor adjacent opening.
c.
No wall space adjacent latch side of door, opening, or double doors: Mount 60 inches (1524 mm) to sign centerline above finish floor on nearest adjacent wall.
1.
APCO supports the goal of making facilities accessible and has developed guidelines in an effort to promote voluntary compliance. APCO provides information and guidelines on the Americans with Disabilities Act (ADA) on a voluntary basis, having used extreme care and high standards to assure accuracy in interpretation of the law. However, all information, either written or verbal, is strictly an interpretation and is presented with no warranty either expressed or implied. APCO officers, staff, representatives, and/or consultants assume no legal responsibility for the accuracy of presentations, comments or other ADA information. Neither is liability assumed for the outcome of decisions, contracts, commitments or obligations made on the basis of this information. APCO guidelines are taken from the Department of Justice's final rules implementing Title III of the Americans with Disabilities Act, printed in the Federal Register, 28 CFR, Part 36, 26 July 1991. APCO recommends that anyone affected by ADA obtain a copy of The Americans with Disabilities Act and consult their legal counsel.
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Manufacturer's product literature indicating units and designs selected.
2.
Evidence of manufacturer's computerized data retrieval program for tracking of project for sign typography, message strip requirements and other pertinent data from schedule input to final computerized typography on finished product.
3.
Preparation instructions and recommendations.
4.
Storage and handling requirements and recommendations.
C.
Samples: One full size sign sample illustrating the design, construction, colors, typestyles, mounting method and other details as specified. Provide sample in small size sign.
NOTE TO SPECIFIER ** Delete provision not required.
1.
Samples will be returned for use in Project.
2.
Samples will not be returned for use in Project.
1.
Indicate materials, sizes, configurations, and applicable substrate mountings.
2.
Typography sample for message strips and headers copy.
NOTE TO SPECIFIER ** Option. Delete if not required.
3.
Artwork for special graphics.
NOTE TO SPECIFIER ** Option. Delete if not required.
4.
Artwork for special headers.
E.
Signage Schedule: Complete with location of each sign and the required copy/text.
F.
Sign Program Maintenance Plan:
1.
Manufacturer shall provide details of software and system of pre-perforated and color coated paper sign inserts allowing client to update and maintain signage graphics in-house.
2.
Manufacturer shall provide details of an Online Reordering & Maintenance Application whereby the client can submit sign reorders online and store relevant project information such as sign type drawings, message schedules and product instructions.
1.
Furnish appropriate checklist for aiding in reordering after Date of Substantial Completion. Maintain computer schedule program for five years for ordering new signage required by Owner.
2.
Maintenance data and cleaning requirements for exterior surfaces.
NOTE TO SPECIFIER ** Manufacturer has available software program for personal computers - pc, called "SignWord Pro" enabling end user to produce graphics on insert or sign face. Information in main catalog, Call manufacturer directly at listed telephone number for more info. Delete if not required.
3.
Furnish one complete SignWord Pro software package Windows 3.0 or Windows 95 or later, Windows NT 4.0 or later in Owner selected format for PC type computer.
NOTE TO SPECIFIER ** Option. Delete if not required.
A.
Manufacturer Qualifications:
1.
Work required under this section from manufacturer regularly engaged in work of this type and scope for a minimum of 5 years.
2.
Maintain computer link between schedule input and computerized typography production.
B.
Installer Qualifications: Trained and authorized by manufacturer for installations of required scope and product.
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, graphics, and installation are approved by Architect.
3.
Refinish mock-up as required to produce acceptable work.
1.8
DELIVERY, STORAGE, AND HANDLING
A.
Package signs to prevent damage during shipment, handling, storage and installation. Products are to remain in their original packaging (unless otherwise specified) until removal is necessary for installation.
B.
If installation site is not ready for signage upon delivery, store signs in a dry, air-conditioned environment.
C.
Handle signage in accordance with manufacturer's instructions.
D.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.10
SEQUENCING AND SCHEDULING
A.
Schedule system installation after room finishes and fixtures have been completed.
A.
Product Warranty: Provide manufacturer's warranty against defects in materials and workmanship for a period of one year.
A.
Acceptable Manufacturer: APCO Signs, which is located at: 388 Grant St. S.E. ; Atlanta, GA 30312; Toll Free Tel: 877-988-2726; Tel: 404-688-9000; Fax: 404-577-3847; Email: request info (cmcarthur@apcosigns.com); Web: www.apcosigns.com
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
** NOTE TO SPECIFIER ** Warning: APCO supports the goal of making facilities accessible and has developed guidelines in an effort to promote voluntary compliance. APCO provides information and guidelines on the Americans with Disabilities Act (ADA) on a voluntary basis, having used extreme care and high standards to assure accuracy in interpretation of the law. However, all information, either written or verbal, is strictly an interpretation and is presented with no warranty either expressed or implied. APCO officers, staff, representatives, and/or consultants assume no legal responsibility for the accuracy of presentations, comments or other ADA information. Neither is liability assumed for the outcome of decisions, contracts, commitments or obligations made on the basis of this information. APCO guidelines are taken from the Department of Justice's final rules implementing Title III of the Americans with Disabilities Act, printed in the Federal Register, 28 CFR, Part 36, 26 July 1991. APCO recommends that anyone affected by ADA obtain a copy of The Americans with Disabilities Act and consult their legal counsel.
A.
Arcadia Curved Face Sign System as manufactured by APCO Signs.
1.
Sign system shall feature solutions for all required sign types, including but not limited to wall mounted personnel signs, work station personnel signs, primary room identification, directories, directional, overhead signs, projection wall signs, free standing signs, restroom signs, regulatory and information signs, stair signs and changeable slide conference room signs.
2.
Signs within the system shall feature the same family of components and convey a uniform look throughout.
1.
Updatability: Signs shall allow for easy updating of message inserts without the need to replace the entire sign assembly. System shall offer a solution for easy in-house updating of laser printed sign inserts for all sign types, including personnel signs, directories and directional signs.
2.
Mounting: Signs shall accommodate installation via fully concealed mechanical fasteners.
C.
Graphics and Typography: As selected from manufacturer's standards. Reference sign drawings.
D.
Colors and Finishes: As selected from manufacturer's standards. Reference sign drawings.
E.
ADA Compliance: Sign system shall comply with all current and applicable ADA regulations, including requirements regarding which sign types require Braille/tactile features, character heights, color contrast and installation locations and mounting heights within the facility.
F.
Materials and Construction:
1.
Frames/Holders: Curved face sign frames shall be constructed of extruded aluminum, alloy 6063-T6, with minimum 3/4 inch (19 mm) wide contour edge detail. Top/bottom caps shall be aluminum. Plastic caps will not be acceptable. Aluminum extrusions shall contain a minimum of 50% post consumer recycled content and shall be extruded in the USA. Modular sign holders shall accommodate any type of flexible insert material up to .095 inch (2.4 mm) thick.
2.
Braille / Tactile Components: PETG-backed photopolymer with raised characters and Braille of minimum 1/32 inch (0.8 mm) depth/thickness. Braille/tactile plaques shall contain a minimum of 40% recycled content.
3.
Substrate for Optional Decorative Laminate Backers: Any decorative laminate backers such as Formica or Wilsonart shall be pressure adhered to SiennaCORE, a natural fiber thermoset composite backer with a minimum 50% recycled content and comprised of materials from FSC certified sources. Non-thermoset composite substrates such as PVC or acrylic will not be accepted.
4.
Fasteners: Signs shall be able to accommodate fully concealed mechanical fasteners.
NOTE TO SPECIFIER ** Arcadia is a curved-face aluminum sign system featuring unique, contour-shaped edge profiles and available in a wide range of sizes and configurations including wall signs, ceiling signs and free-standing kiosks. The Arcadia system is designed to accommodate a variety of modular sign inserts and displays, including printed paper, injection molded message strips, ADA plaques and more. Arcadia aluminum extrusions contain 50% recycled content and are 100% recyclable. Arcadia is also compatible with APCO's Elements2 range of decorative components and backer shapes.
2.4
SIGN SYSTEM COMPONENTS
NOTE TO SPECIFIER ** If Arcadia system design and specifications are generated by use of APCO's online Design Studio, use sections A-B following and delete sections C-D. If the specifications and design are custom generated, use section C-D following and delete sections A-B.
A.
Product: Curved Arcadia Signs as Designed Using APCO Online Design Studio: Reference drawings for location of colors, finishes, sizes and details.
1.
Curved aluminum Arcadia Series 1000 sign holders with a wide range of graphics inserts and displays. Reference drawings for colors, finishes, typestyles and other details. Reference sign schedule for exact messages.
2.
Curved Aluminum Frame Finish:
NOTE TO SPECIFIER ** Delete finish not required.
a.
Satin anodized aluminum finish.
b.
Painted Finish: Manufacturer's Standard.
c.
Painted Finish: Custom Color.
3.
Decorative Divider Bar:
NOTE TO SPECIFIER ** Delete options not required.
b.
Polished Acrylic Divider Bar with 1st surface applied color.
c.
Polished Acrylic Divider Bar with subsurface applied color. Colors selected from manufacturer's standards. Reference drawings.
4.
Core Sign Types: Other sign types, including ceiling and freestanding signs, may be included within the Project. See Signage Schedule and/or drawings for details.
NOTE TO SPECIFIER ** Delete sign type(s) not required. Delete quantity if not required or used.
a.
Sign Type - eAR-A, Display Area - 2-3/8 inches h by 6 inches w (60 mm by 152 mm), Description - Personnel Sign-SM, Quantity - __.
b.
Sign Type - eAR-A2, 4-3/4 inches h by 8-1/2 inches w (121 mm by 216 mm), Description - Personnel Sign-LG, Quantity - __.
c.
Sign Type - eAR-B, Display Area - 5-7/8 inches h by 8-1/2 inches w (149 mm by 216 mm), Description - Room/Dept ID, Quantity - __.
d.
Sign Type - eAR-C, Display Area - 3-1/2 inches h by 8-1/2 inches w (89 mm by 216 mm), Description - Mech/Elec/Etc. ID, Quantity - __.
e.
Sign Type - eAR-D, Display Area - 8-1/2 inches h by 8-1/2 inches w (216 mm by 165 mm), Description - Conf/Meeting Room, Quantity - __.
f.
Sign Type - eAR-E, Display Area - 8-1/2 inches h by 8-1/2 inches w (216 mm by 216), Description - Restroom Sign, Quantity - __.
g.
Sign Type - eAR-F, Display Area - 5-7/8 inches h by 5-7/8 inches w (149 mm by 149 mm), Description - Room Number/ADA-SM, Quantity - __.
h.
Sign Type - eAR-G, Display Area - 4-3/4 inches h by 8-1/2 inches w (121 mm by 216 mm), Description - In Case of Fire, Quantity - __.
i.
Sign Type - eAR-H, Display Area - 8-1/2 inches h by 8-1/2 inches w (216 mm by 216 mm), Description - Stair Sign, Quantity - __.
j.
Sign Type - eAR-J, Display Area - 8-1/2 inches h by 8-1/2 inches w (26 mm by 216 mm), Description - Regulatory Sign, Quantity - __.
k.
Sign Type - eAR-K, Display Area - 11 inches h by 11 inches w (279 mm by 279 mm), Description - Emergency Plan, Quantity - __.
l.
Sign Type - eAR-L, Display Area - 11 inches h by 8-1/2 inches w (279 mm by 216 mm), Description - Meetings/Notices Sign, Quantity - __.
m.
Sign Type - eAR-M, Display Area - 17 inches h by 11 inches w (432 mm by 279 mm), Description - Primary Directional, Quantity - __.
n.
Sign Type - eAR-M2, Display Area - 11 inches h by 17 inches w (279 mm by 432 mm), Description - Secondary Directional, Quantity - __.
o.
Sign Type - eAR-N, Display Area - 22 inches h by 17 inches w (559 mm by 432 mm), Description - Directory, Quantity - __.
NOTE TO SPECIFIER ** Delete decorative backer style(s) not required.
5.
Elements2 Decorative Backer Shape/Style:
a.
Shape/Style: Modular System Only with No Decorative Backer.
NOTE TO SPECIFIER ** Delete decorative backer finish(es) not required.
6.
Elements2 Decorative Backer Finishes/Patterns - Top Layer.
NOTE TO SPECIFIER ** (for layered backer configurations, specify top and bottom layers)
a.
(Modular System Only - No Backers).
NOTE TO SPECIFIER ** Top Layer. Delete finish(es)/pattern(s) not required.
NOTE TO SPECIFIER ** Translucents
d.
Top Layer: L04 Natural Leaves.
e.
Top Layer: L02 Coastal Grass.
f.
Top Layer: L01 Bamboo Rings.
g.
Top Layer: ACF Cool Frost.
NOTE TO SPECIFIER ** Wood Grains
i.
Top Layer: F04 Victorian Mahogany.
j.
Top Layer: F03 Cognac Maple.
k.
Top Layer: F02 Cherry Birch.
l.
Top Layer: W02 Monticello Maple.
m.
Top Layer: F01 Amber Maple.
NOTE TO SPECIFIER ** Abstract Patterns
n.
Top Layer: F18 Glass Plastique.
o.
Top Layer: F19 Skylark Boomerang.
p.
Top Layer: F17 Charcoal Bloomberg.
q.
Top Layer: F16 Beluga Beige.
r.
Top Layer: F20 Tangle Seaweed.
s.
Top Layer: F21 Tangle Wheat.
NOTE TO SPECIFIER ** Stones/Granites/Marbles
t.
Top Layer: F09 Ubatuba Granite.
u.
Top Layer: F08 Labrador Granite.
v.
Top Layer: F07 Jamocha Granite.
w.
Top Layer: W07 Mystique Night.
x.
Top Layer: F06 Colorado Slate.
y.
Top Layer: W06 Mystique Dusk.
z.
Top Layer: W04 Antique Topaz.
aa.
Top Layer: W08 Sandy Topaz.
ab.
Top Layer: W05 Greystone.
ac.
Top Layer: W03 Amber Fusion.
ad.
Top Layer: F05 Carrara Envision.
NOTE TO SPECIFIER ** Natural Patterns & Fibers
ae.
Top Layer: W11 Saffron Tigris.
af.
Top Layer: W10 Natural Tigris.
ag.
Top Layer: W09 Green Tigris.
ah.
Top Layer: F14 Seagrass Strand.
ai.
Top Layer: F15 Wheat Strand.
aj.
Top Layer: F10 Bamboo Cane.
ak.
Top Layer: F12 Cotton Paper.
al.
Top Layer: F13 Fallen Leaves.
am.
Top Layer: F11 Burnished Glaze.
NOTE TO SPECIFIER ** Solid Colors (from manufacturer's standards)
an.
Top Layer: Solid Color #1:
NOTE TO SPECIFIER ** Solid Colors (from manufacturer's standards)
ao.
Top Layer: Solid Color #2:
NOTE TO SPECIFIER ** Bottom Layer: Delete finishes/patterns not required.
NOTE TO SPECIFIER ** Translucents
7.
Elements2 Decorative Backer Finishes/Patterns - Bottom Layer.
a.
Bottom layer: L05 Zito.
b.
Bottom layer: L03 Ginkgo.
c.
Bottom layer: L04 Natural Leaves.
d.
Bottom layer: L02 Coastal Grass.
e.
Bottom layer: L01 Bamboo Rings.
f.
Bottom layer: ACF Cool Frost.
NOTE TO SPECIFIER ** Wood Grains
g.
Bottom layer: W01 Walnut.
h.
Bottom layer: F04 Victorian Mahogany.
i.
Bottom layer: F03 Cognac Maple.
j.
Bottom layer: F02 Cherry Birch.
k.
Bottom layer: W02 Monticello Maple.
l.
Bottom layer: F01 Amber Maple.
NOTE TO SPECIFIER ** Abstract Patterns
m.
Bottom layer: F18 Glass Plastique.
n.
Bottom layer: F19 Skylark Boomerang.
o.
Bottom layer: F17 Charcoal Bloomberg.
p.
Bottom layer: F16 Beluga Beige.
q.
Bottom layer: F20 Tangle Seaweed.
r.
Bottom layer: F21 Tangle Wheat.
NOTE TO SPECIFIER ** Stones/Granites/Marbles
s.
Bottom layer: F09 Ubatuba Granite.
t.
Bottom layer: F08 Labrador Granite.
u.
Bottom layer: F07 Jamocha Granite.
v.
Bottom layer: W07 Mystique Night.
w.
Bottom layer: F06 Colorado Slate.
x.
Bottom layer: W06 Mystique Dusk.
y.
Bottom layer: W04 Antique Topaz.
z.
Bottom layer: W08 Sandy Topaz.
aa.
Bottom layer: W05 Greystone.
ab.
Bottom layer: W03 Amber Fusion.
ac.
Bottom layer: F05 Carrara Envision.
NOTE TO SPECIFIER ** Natural Patterns & Fibers
ad.
Bottom layer: W11 Saffron Tigris.
ae.
Bottom layer: W10 Natural Tigris.
af.
Bottom layer: W09 Green Tigris.
ag.
Bottom layer: F14 Seagrass Strand.
ah.
Bottom layer: F15 Wheat Strand.
ai.
Bottom layer: F10 Bamboo Cane.
aj.
Bottom layer: F12 Cotton Paper.
ak.
Bottom layer: F13 Fallen Leaves.
al.
Bottom layer: F11 Burnished Glaze.
NOTE TO SPECIFIER ** Solid Colors (from manufacturer's standards)
am.
Bottom layer: Solid Color #1:
NOTE TO SPECIFIER ** Solid Colors (from manufacturer's standards)
an.
Bottom layer: Solid Color #2:
1.
Type Sizes: Selected from manufacturer's standard sizes indicated in SCHEDULE for particular units; meet ADA requirements for letter proportions and sizes.
2.
Typography: Reference signage schedule and drawings for details. Font(s) selected from manufacturer's standards unless otherwise specified. All text and graphics shall be a true representation of the typeface(s) and/or graphics specified. Letter spacing and interline spacing shall be set by the manufacturer.
NOTE TO SPECIFIER ** Delete typeface(s) not required.
e.
Typeface(s) as indicated in SCHEDULES Article and Drawings.
NOTE TO SPECIFIER ** Delete type code(s) not required.
3.
Type Code(s): Uppercase.
4.
Type Code(s): Initial caps.
5.
Type Code(s): Combination.
6.
Type Code(s): Indicated in SCHEDULES Article.
7.
Imprint Colors: Selected by Architect from manufacturer's standard 40 non-glare screening ink colors per unit and indicated in SCHEDULE; color contrast background colors in accord with ADA requirements.
8.
Copy/Message List: Indicated in SCHEDULE.
9.
Reference drawings and Signage Schedule for details.
10.
All text and graphics shall be a true representation of typeface(s) and/or graphics specified.
NOTE TO SPECIFIER ** Delete sections C-D if not required.
C.
Curved Arcadia Signs as Custom Specified and Designed: Reference drawings for location of colors, finishes, sizes and details. Reference signage schedule for sign text.
1.
Desk Signs: Arcadia Series 1000 (Contour Profiles at Left/Right of Sign).
NOTE TO SPECIFIER ** Delete size not required.
a.
Holder/Frame Sizes: 4 inches (102 mm) (ARH100).
b.
Holder/Frame Sizes: 6 inches (152 mm) (ARH150).
c.
Holder/Frame Sizes: 8-1/2 inches (216 mm) (ARH215).
d.
Heights selected from Manufacturer's standards and determined by insert/display components within each holder.
NOTE TO SPECIFIER ** Delete style not required.
NOTE TO SPECIFIER ** Delete insert not required.
g.
Desk Sign Insert: Non-glare clear lens with subsurface graphics insert.
NOTE TO SPECIFIER ** Delete print method not required.
1)
Subsurface laser printed paper insert.
2)
Subsurface inkjet printed insert with protective laminate.
h.
Desk Sign Insert: Solid color insert with silkscreen printed graphics.
NOTE TO SPECIFIER ** Delete print method not required.
i.
Desk Sign Insert: Decorative wood laminate insert.
j.
Desk Sign Insert: Decorative metal insert.
NOTE TO SPECIFIER ** Delete if not required.
2.
Workstation Signs: Arcadia Series 1000 (Contour Profiles at Left/Right of Sign).
NOTE TO SPECIFIER ** Delete size not required.
a.
Holder/Frame Sizes: 4 inches (102 mm) (ARH100).
b.
Holder/Frame Sizes: 6 inches (152 mm) (ARH150).
c.
Holder/Frame Sizes: 8-1/2 inches (216 mm) (ARH215).
d.
Holder/Frame Sizes: 11 inches (279 mm) (ARH280).
e.
Heights selected from Manufacturer's standards and determined by insert/display components within each holder.
NOTE TO SPECIFIER ** Delete attachment method not required.
f.
Holder Attachment Method to Workstation: Formed aluminum clip to fit over the top of workstation.
g.
Holder Attachment Method to Workstation: Concealed PinMount for fabric panel surfaces.
NOTE TO SPECIFIER ** Delete insert not required.
h.
Workstation Sign Insert: Non-glare clear lens with subsurface graphics insert.
1)
Subsurface laser printed paper insert.
2)
Subsurface inkjet printed insert with protective laminate.
i.
Workstation Sign Insert: Solid color insert with silk screen printed graphics.
j.
Workstation Sign Insert: Solid color photopolymer Braille/tactile plaque with silk screen printed graphics.
k.
Workstation Sign Insert: Solid color photopolymer Braille/tactile band laminated to non-glare clear lens with subsurface graphics insert.
l.
Workstation Sign Insert: Clear photopolymer Braille/tactile plaque with subsurface graphics insert.
m.
Workstation Sign Insert: Decorative wood laminate insert.
n.
Workstation Sign Insert: Decorative metal insert.
NOTE TO SPECIFIER ** Delete if not required.
3.
Workstation Signs: Arcadia Series 2000 (Contour Profiles at Top/Bottom of Sign).
NOTE TO SPECIFIER ** Delete size not required.
a.
Holder/Frame Sizes: 4 inches (102 mm) (ARH100H).
b.
Holder/Frame Sizes: 6 inches (152 mm) (ARH150H).
c.
Widths selected from Manufacturer's standards and determined by insert/display components within each holder.
NOTE TO SPECIFIER ** Delete attachment method not required.
d.
Holder Attachment Method to Workstation: Formed aluminum clip to fit over the top of workstation.
e.
Holder Attachment Method to Workstation: Concealed PinMount for fabric panel surfaces.
NOTE TO SPECIFIER ** Delete insert not required.
f.
Workstation Sign Insert: Non-glare clear lens with subsurface graphics insert.
1)
Subsurface laser printed paper insert.
2)
Subsurface inkjet printed insert with protective laminate.
g.
Workstation Sign Insert: Solid color insert with silk screen printed graphics.
h.
Workstation Sign Insert: Solid color photopolymer Braille/tactile plaque with silk screen printed graphics.
i.
Workstation Sign Insert: Solid color photopolymer Braille/tactile band laminated to non-glare clear lens with subsurface graphics insert.
j.
Workstation Sign Insert: Clear photopolymer Braille/tactile plaque with subsurface graphics insert.
k.
Workstation Sign Insert: Decorative wood laminate insert.
l.
Workstation Sign Insert: Decorative metal insert.
NOTE TO SPECIFIER ** Delete if not required.
4.
Wall Mount Signs: Arcadia Series 1000 (Contour Profiles at Left/Right of Sign).
NOTE TO SPECIFIER ** Delete size not required.
a.
Holder/Frame Sizes: 4 inches (102 mm) (ARH100).
b.
Holder/Frame Sizes: 6 inches (152 mm) (ARH150).
c.
Holder/Frame Sizes: 8-1/2 inches (216 mm) (ARH215).
d.
Holder/Frame Sizes: 11 inches (279 mm) (ARH280).
e.
Holder/Frame Sizes: 17 inches (432 mm) (ARH430).
f.
Holder/Frame Sizes: 22 inches (559 mm) (ARH560).
g.
Heights selected from Manufacturer's standards and determined by insert/display components within each holder.
NOTE TO SPECIFIER ** Delete attachment not required.
h.
Holder Attachment Method to Wall Surface: Concealed mechanical fasteners.
i.
Holder Attachment Method to Wall Surface: Double-sided vinyl tape.
j.
Holder Attachment Method to Wall Surface: Double-sided vinyl tape and silicon adhesive.
NOTE TO SPECIFIER ** Delete insert not required.
k.
Wall Mount Sign Insert: Non-glare clear lens with subsurface graphics insert.
1)
Subsurface laser printed paper insert.
2)
Subsurface digitally inkjet printed insert with protective laminate.
l.
Wall Mount Sign Insert: Solid color insert with silk screen printed graphics
m.
Wall Mount Sign Insert: Solid color photopolymer Braille/tactile plaque with silk screen printed graphics.
n.
Wall Mount Sign Insert: Solid color photopolymer Braille/tactile band laminated to non-glare clear lens with subsurface graphics insert.
o.
Wall Mount Sign Insert: Clear photopolymer Braille/tactile plaque with subsurface graphics insert.
p.
Wall Mount Sign Insert: Aluminum changeable slide (slider) insert. (ARI-SL).
q.
Wall Mount Sign Insert: Injection molded message strips. (ARI-MB).
r.
Wall Mount Sign Insert: Decorative wood laminate insert.
s.
Wall Mount Sign Insert: Decorative metal insert.
NOTE TO SPECIFIER ** Delete if not required.
5.
Wall Mount Signs: Arcadia Series 2000 (Contour Profiles at Top/Bottom of Sign).
NOTE TO SPECIFIER ** Delete size not required.
a.
Holder/Frame Sizes: 4 inches (102 mm) (ARH100H).
b.
Holder/Frame Sizes: 6 inches (152 mm) (ARH150H).
c.
Holder/Frame Sizes: 8-1/2 inches (216 mm) (ARH215H).
d.
Holder/Frame Sizes: 11 inches (279 mm) (ARH280H).
e.
Holder/Frame Sizes: 17 inches (432 mm) (ARH430H).
f.
Widths selected from Manufacturer's standards and determined by insert/display components within each holder.
NOTE TO SPECIFIER ** Delete attachment not required.
g.
Holder Attachment Method to Wall Surface: Concealed mechanical fasteners.
h.
Holder Attachment Method to Wall Surface: Double-sided vinyl tape.
i.
Holder Attachment Method to Wall Surface: Double-sided vinyl tape & silicon adhesive.
NOTE TO SPECIFIER ** Delete insert not required.
j.
Wall Mount Sign Insert: Non-glare clear lens with subsurface graphics insert.
1)
Subsurface laser printed paper insert.
2)
Subsurface digitally inkjet printed insert with protective laminate.
k.
Wall Mount Sign Insert: Solid color insert with silk screen printed graphics
l.
Wall Mount Sign Insert: Solid color photopolymer Braille/tactile plaque with silk screen printed graphics.
m.
Wall Mount Sign Insert: Solid color photopolymer Braille/tactile band laminated to non-glare clear lens with subsurface graphics insert.
n.
Wall Mount Sign Insert: Clear photopolymer Braille/tactile plaque with subsurface graphics insert.
o.
Wall Mount Sign Insert: Aluminum changeable slide (slider) insert. (ARI-SL).
p.
Wall Mount Sign Insert: Injection molded message strips. (ARI-MB).
q.
Wall Mount Sign Insert: Decorative wood laminate insert.
r.
Wall Mount Sign Insert: Decorative metal insert.
NOTE TO SPECIFIER ** Delete if not required.
6.
Projection Wall Mount Signs - Double-Sided: Arcadia Series 1000 (Contour Profiles at Left/Right of Sign).
NOTE TO SPECIFIER ** Delete size not required.
a.
Holder/Frame Sizes: 4 inches (102 mm) (ARH100).
b.
Holder/Frame Sizes: 6 inches (152 mm) (ARH150).
c.
Holder/Frame Sizes: 8-1/2 inches (216 mm) (ARH215).
d.
Holder/Frame Sizes: 11 inches (279 mm) (ARH280).
e.
Holder/Frame Sizes: 17 inches (432 mm) (ARH430).
f.
Heights selected from Manufacturer's standards and determined by insert/display components within each holder.
NOTE TO SPECIFIER ** Delete insert not required.
g.
Projection Wall Mount Sign Insert: Non-glare clear lens with subsurface graphics insert.
1)
Subsurface laser printed paper insert.
2)
Subsurface inkjet printed insert with protective laminate.
h.
Projection Wall Mount Sign Insert: Solid color insert with silk screen printed graphics.
i.
Projection Wall Mount Sign Insert: Solid color photopolymer Braille/tactile plaque with silk screen printed graphics.
j.
Projection Wall Mount Sign Insert: Solid color photopolymer Braille/tactile band laminated to non-glare lens with subsurface graphics insert.
k.
Projection Wall Mount Sign Insert: Clear photopolymer Braille/tactile plaque with subsurface graphics insert.
l.
Projection Wall Mount Sign Insert: Decorative wood laminate insert.
m.
Projection Wall Mount Sign Insert: Decorative metal insert.
NOTE TO SPECIFIER ** Delete if not required.
7.
Projection Wall Mount Signs: Arcadia Series 2000 (Contour Profiles at Top/Bottom of Sign).
NOTE TO SPECIFIER ** Delete size not required.
a.
Holder/Frame Sizes: 4 inches (102 mm) (ARH100H).
b.
Holder/Frame Sizes: 6 inches (152 mm) (ARH150H).
c.
Holder/Frame Sizes: 8-1/2 inches (216 mm) (ARH215H).
d.
Holder/Frame Sizes: 11 inches (279 mm) (ARH280H).
e.
Holder/Frame Sizes: 17 inches (432 mm) (ARH430H).
f.
Widths selected from Manufacturer's standard and determined by insert/display components within each holder.
NOTE TO SPECIFIER ** Delete insert not required.
g.
Projection Wall Mount Sign Insert: Non-glare clear lens with subsurface graphics insert.
1)
Subsurface laser printed paper insert.
2)
Subsurface inkjet printed insert with protective laminate.
h.
Projection Wall Mount Sign Insert: Solid color insert with silk screen printed graphics.
i.
Projection Wall Mount Sign Insert: Solid color photopolymer Braille/tactile plaque with silk screen printed graphics.
j.
Projection Wall Mount Sign Insert: Solid color photopolymer Braille/tactile band laminated to non-glare lens with subsurface graphics insert.
k.
Projection Wall Mount Sign Insert: Clear photopolymer Braille/tactile plaque with subsurface graphics insert.
l.
Projection Wall Mount Sign Insert: Decorative wood laminate insert.
m.
Projection Wall Mount Sign Insert: Decorative metal insert.
NOTE TO SPECIFIER ** Delete if not required.
8.
Overhead Signs: Arcadia Series 2000 (Contour Profiles at Top/Bottom of Sign).
a.
Holder/Frame Sizes: 4 inches (102 mm) (ARH100H).
b.
Holder/Frame Sizes: 6 inches (152 mm) (ARH150H).
c.
Holder/Frame Sizes: 8-1/2 inches (216 mm) (ARH215H).
d.
Holder/Frame Sizes: 11 inches (279 mm) (ARH280H).
e.
Holder/Frame Sizes: 17 inches (432 mm) (ARH430H).
f.
Widths selected from Manufacturer's standards and determined by insert/display components within each holder.
NOTE TO SPECIFIER ** Delete attachment not required.
g.
Holder Attachment Method to Ceiling Surface: Flush Mount via CMTM Aluminum Bracket.
h.
Holder Attachment Method to Ceiling Surface: Suspended via Wire.
i.
Holder Attachment Method to Ceiling Surface: Wall Mount (Single-Sided).
NOTE TO SPECIFIER ** Delete insert not required.
j.
Ceiling Sign Insert: Non-glare clear lens with subsurface graphics insert.
1)
Subsurface inkjet printed insert with protective laminate.
k.
Ceiling Sign Insert: Solid color insert with silkscreen printed graphics.
l.
Ceiling Sign Insert: Decorative wood laminate insert.
m.
Ceiling Sign Insert: Decorative metal insert.
NOTE TO SPECIFIER ** Delete if not required.
9.
Kiosks: Arcadia 2-Sided Kiosk - Series 3200.
NOTE TO SPECIFIER ** Delete size and corresponding height not required.
a.
Aluminum Holder/Kiosk Size(s) - 11 inches (279 mm) (ARFS280-3200):
1)
48 inches (1219 mm) Height.
2)
60 inches (1524 mm) Height.
b.
Aluminum Holder/Kiosk Size(s) - 17 inches (432 mm) (ARFS430-3200):
1)
60 inches (1524 mm) Height.
2)
66 inches (1676 mm) Height.
3)
72 inches (1829 mm) Height.
c.
Aluminum Holder/Kiosk Size(s) - 22 inches (559 mm) (ARFS560-3200):
1)
66 inches (1676 mm) Height.
2)
72 inches (1829 mm) Height (recommended anchor mounting to floor surface).
3)
84 inches (2134 mm) Height (recommended anchor mounting to floor surface).
NOTE TO SPECIFIER ** Delete if not required.
10.
Kiosks: Arcadia 3-Sided Kiosk - Series 3300.
a.
Header: Illuminated Header.
b.
Header: Non-illuminated Header.
c.
Aluminum Holder/Kiosk Size(s) - 17 inches (432 mm) (ARFS430-3300): (nominal display width).
1)
66 inches (1676 mm) Height (anchor bolt mounting).
2)
72 inches (1829 mm) Height (anchor bolt mounting).
3)
84 inches (2134 mm) Height (anchor bolt mounting).
d.
Aluminum Holder/Kiosk Size(s) - 22 inches (559 mm) (ARFS560-3300): (nominal display width).
1)
72 inches (1829 mm) Height (anchor bolt mounting).
2)
84 inches (2134 mm) Height (anchor bolt mounting).
NOTE TO SPECIFIER ** Select one or more as appropriate. Delete items not required.
e.
Kiosk Sign Insert: Non-glare clear lens with subsurface graphics insert.
1)
Subsurface laser printed paper insert.
2)
Subsurface inkjet printed insert with protective laminate.
f.
Kiosk Sign Insert: Solid color insert with silk screen printed graphics.
g.
Kiosk Sign Insert: Injection molded message strips. (ARI-MB).
h.
Kiosk Sign Insert: Literature Holder(s) (ARI-LH).
i.
Kiosk Sign Insert: Optional decorative wood laminate insert.
j.
Kiosk Sign Insert: Optional decorative metal insert.
k.
Kiosk Sign Insert: Digital LCD Display.
1)
Interactive (Touch screen).
NOTE TO SPECIFIER ** Delete if not required.
11.
Curved Aluminum Holder Finish:
a.
Satin anodized aluminum.
1)
Manufacturer's Standard: Refer to drawings and schedule.
2)
Custom Color: Refer to drawings and schedule.
NOTE TO SPECIFIER ** Delete if not required.
12.
Decorative Divider Bar:
NOTE TO SPECIFIER ** Delete divider bar not required.
b.
Polished Acrylic Divider Bar with 1st surface applied color.
c.
Polished Acrylic Divider Bar with subsurface applied color.
d.
Colors selected from manufacturer's standards. Reference drawings.
NOTE TO SPECIFIER ** Delete decorative backer style(s) not required.
13.
Elements2 Decorative Backer Shape/Style:
a.
Shape/Style: Modular System Only with No Decorative Backer.
NOTE TO SPECIFIER ** Delete decorative backer finish(es) not required.
14.
Elements2 Decorative Backer Finishes/Patterns - Top Layer:
NOTE TO SPECIFIER ** (for layered backer configurations, specify top and bottom layers)
a.
(Modular System Only - No Backers).
NOTE TO SPECIFIER ** Top Layer. Delete finish(es)/pattern(s) not required.
NOTE TO SPECIFIER ** Translucents
d.
Top Layer: L04 Natural Leaves.
e.
Top Layer: L02 Coastal Grass.
f.
Top Layer: L01 Bamboo Rings.
g.
Top Layer: ACF Cool Frost.
NOTE TO SPECIFIER ** Wood Grains
i.
Top Layer: F04 Victorian Mahogany.
j.
Top Layer: F03 Cognac Maple.
k.
Top Layer: F02 Cherry Birch.
l.
Top Layer: W02 Monticello Maple.
m.
Top Layer: F01 Amber Maple.
NOTE TO SPECIFIER ** Abstract Patterns
n.
Top Layer: F18 Glass Plastique.
o.
Top Layer: F19 Skylark Boomerang.
p.
Top Layer: F17 Charcoal Bloomberg.
q.
Top Layer: F16 Beluga Beige.
r.
Top Layer: F20 Tangle Seaweed.
s.
Top Layer: F21 Tangle Wheat.
NOTE TO SPECIFIER ** Stones/Granites/Marbles
t.
Top Layer: F09 Ubatuba Granite.
u.
Top Layer: F08 Labrador Granite.
v.
Top Layer: F07 Jamocha Granite.
w.
Top Layer: W07 Mystique Night.
x.
Top Layer: F06 Colorado Slate.
y.
Top Layer: W06 Mystique Dusk.
z.
Top Layer: W04 Antique Topaz.
aa.
Top Layer: W08 Sandy Topaz.
ab.
Top Layer: W05 Greystone.
ac.
Top Layer: W03 Amber Fusion.
ad.
Top Layer: F05 Carrara Envision.
NOTE TO SPECIFIER ** Natural Patterns & Fibers
ae.
Top Layer: W11 Saffron Tigris.
af.
Top Layer: W10 Natural Tigris.
ag.
Top Layer: W09 Green Tigris.
ah.
Top Layer: F14 Seagrass Strand.
ai.
Top Layer: F15 Wheat Strand.
aj.
Top Layer: F10 Bamboo Cane.
ak.
Top Layer: F12 Cotton Paper.
al.
Top Layer: F13 Fallen Leaves.
am.
Top Layer: F11 Burnished Glaze.
NOTE TO SPECIFIER ** Solid Colors (from manufacturer's standards)
an.
Top Layer: Solid Color #1:
NOTE TO SPECIFIER ** Solid Colors (from manufacturer's standards)
ao.
Top Layer: Solid Color #2:
NOTE TO SPECIFIER ** Bottom Layer: Delete finishes/patterns not required.
NOTE TO SPECIFIER ** Translucents
15.
Elements2 Decorative Backer Finishes/Patterns - Bottom Layer.
a.
Bottom layer: L05 Zito.
b.
Bottom layer: L03 Ginkgo.
c.
Bottom layer: L04 Natural Leaves.
d.
Bottom layer: L02 Coastal Grass.
e.
Bottom layer: L01 Bamboo Rings.
f.
Bottom layer: ACF Cool Frost.
NOTE TO SPECIFIER ** Wood Grains
g.
Bottom layer: W01 Walnut.
h.
Bottom layer: F04 Victorian Mahogany.
i.
Bottom layer: F03 Cognac Maple.
j.
Bottom layer: F02 Cherry Birch.
k.
Bottom layer: W02 Monticello Maple.
l.
Bottom layer: F01 Amber Maple.
NOTE TO SPECIFIER ** Abstract Patterns
m.
Bottom layer: F18 Glass Plastique.
n.
Bottom layer: F19 Skylark Boomerang.
o.
Bottom layer: F17 Charcoal Bloomberg.
p.
Bottom layer: F16 Beluga Beige.
q.
Bottom layer: F20 Tangle Seaweed.
r.
Bottom layer: F21 Tangle Wheat.
NOTE TO SPECIFIER ** Stones/Granites/Marbles
s.
Bottom layer: F09 Ubatuba Granite.
t.
Bottom layer: F08 Labrador Granite.
u.
Bottom layer: F07 Jamocha Granite.
v.
Bottom layer: W07 Mystique Night.
w.
Bottom layer: F06 Colorado Slate.
x.
Bottom layer: W06 Mystique Dusk.
y.
Bottom layer: W04 Antique Topaz.
z.
Bottom layer: W08 Sandy Topaz.
aa.
Bottom layer: W05 Greystone.
ab.
Bottom layer: W03 Amber Fusion.
ac.
Bottom layer: F05 Carrara Envision.
NOTE TO SPECIFIER ** Natural Patterns & Fibers
ad.
Bottom layer: W11 Saffron Tigris.
ae.
Bottom layer: W10 Natural Tigris.
af.
Bottom layer: W09 Green Tigris.
ag.
Bottom layer: F14 Seagrass Strand.
ah.
Bottom layer: F15 Wheat Strand.
ai.
Bottom layer: F10 Bamboo Cane.
aj.
Bottom layer: F12 Cotton Paper.
ak.
Bottom layer: F13 Fallen Leaves.
al.
Bottom layer: F11 Burnished Glaze.
NOTE TO SPECIFIER ** Solid Colors (from manufacturer's standards).
am.
Bottom layer: Solid Color #1:
NOTE TO SPECIFIER ** Solid Colors (from manufacturer's standards).
an.
Bottom layer: Solid Color #2:
1.
Type Sizes: Selected from manufacturer's standard sizes indicated in SCHEDULE for particular units; meet ADA requirements for letter proportions and sizes.
2.
Typography: Reference signage schedule and drawings for details. Font(s) selected from manufacturer's standards unless otherwise specified. All text and graphics shall be a true representation of the typeface(s) and/or graphics specified. Letter spacing and interline spacing shall be set by the manufacturer.
NOTE TO SPECIFIER ** Delete typeface(s) not required.
a.
Helvetica Regular (HR).
e.
Typeface(s) as indicated in SCHEDULES Article and Drawings.
NOTE TO SPECIFIER ** Delete type code(s) not required.
3.
Type Code(s): Uppercase.
4.
Type Code(s): Initial caps.
5.
Type Code(s): Combination.
6.
Type Code(s): Indicated in SCHEDULES Article.
7.
Imprint Colors: Selected by Architect from manufacturer's standard 40 non-glare screening ink colors per unit and indicated in SCHEDULE; color contrast background colors in accord with ADA requirements.
8.
Copy/Message List: Indicated in SCHEDULE.
9.
Reference drawings and Signage Schedule for details.
10.
All text and graphics shall be a true representation of typeface(s) and/or graphics specified.
1.
Fabricate units to configurations indicated on reviewed shop drawings.
2.
Provide copy on inserts, and covers required on reviewed shop drawings and in accord with ADA requirements.
3.
Provide additional blank paper as specified.
4.
Include instruction sheets for removal and replacement inserts and installation.
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
A.
Install products in accordance with manufacturer's instructions, in locations and with mounting methods as specified in sign and location drawings.
B.
Square, plumb and level all installed products.
C.
Install all signage in accordance with the Americans with Disabilities Act Accessibility Guidelines (ADAAG) and any applicable local regulations and/or codes.
D.
Upon completion of the work, sign installer shall remove any unused products, materials, packaging and debris from the installation site.
A.
Clean all exposed surface not more than 48 hours prior to Date of Substantial Completion in accordance with manufacturer's written cleaning instructions.
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
A.
Refer to Signage Schedule and Drawings for sizes, locations, sign types, layouts, typestyle specifications, sign text/copy and sign graphics.
END OF SECTION