MasterFormat: 95
Download this Loading Dock Equipment Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Advance Lifts, Inc. Loading Dock Equipment
 
         
SECTION 11160
 
         
LOADING DOCK EQUIPMENT
 
         
 
         
Copyright 2011 - 2020 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Advance Lifts, Inc.; loading dock equipment, scissor lifts, material handling and dock accessories.
This Section is based on the products of Advance Lifts, Inc., which is located at:
701 Kirk Rd.
St. Charles, IL 60174
Toll Free: 800-843-3625
Phone: 630-584-9881
Fax: 630-584-9405
Web Site: www.advancelifts.com
E-mail: sales@advancelifts.com
click Herefor additional information.
Advance Lifts was founded in 1974 and quickly became the leading dock lift manufacturer in the country. We have maintained that position through innovative design, quick deliveries and superior service. Over the years our product lines expanded to include production lift tables, tilters, turntables, dumpers and stretch wrappers, all of the same high quality as our dock lifts. Our modern 120,000 sq. ft. facility in St. Charles Illinois houses state of the art equipment and is manned by a well-trained group of employees who are dedicated to providing our customers outstanding products. Our goal is to make the entire process of buying, installing, using and servicing of our products as easy and trouble free as possible for each and every one of our customers.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete products below not required for project.
 
          A.Loading dock equipment of the following types:
          1.Top-of-ground dock lifts.
          2.Disappearing dock lifts.
          3.Truck levelers.
          4.Rail transfer bridges.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any Sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast In Place Concrete; concrete docks and pits as indicated.
 
          B.Section 05500 - Metal Fabrications; Perimeter guard rails and inserts, edge angles.
 
          C.Division 16 - Electrical; electrical connections to dock equipment.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited Section.
 
          A.American National Standards Institute (ANSI), Material Handling Institute (MHI): ANSI MH29.1 Industrial Scissor Lifts.
 
          1.4SUBMITTALS
 
          A.Section 01330 - Submittals Procedures: Procedures for submittals.
 
          B.Product data: For each product specified, submit product data for the dock equipment.
 
          C.Shop Drawings: Submit drawings indicating fabrication, erection of dock equipment including required opening dimensions, tolerances of opening dimensions, placement dimensions, wiring diagrams, and perimeter conditions of construction, plans, elevations and large scale details.
 
          D.Maintenance Data: Submit manufacturer's maintenance and service data, including address and telephone number of nearest authorized service representative.
 
          E.Operating Manuals: Furnish operating and maintenance manuals and advise Owner on use and maintenance of equipment.
 
          F.Warranty: Manufacturer's standard form indicating extent and duration of warranty.
 
          1.5QUALITY ASSURANCE
 
          A.Dock lift Standard: Comply with applicable requirements of ANSI, MH29.1, ("Safety Standard for Industrial Scissor Lifts") for construction and operation of dock lifts.
 
          B.Electrical: All electrical components and the entire controller assembly shall be Underwriters Laboratory listed.
 
          C.Structural Rigidity: The scissor leg assembly shall be of structural tube construction for maximum rigidity.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.Warranty: Provide manufacturer's standard warranty to repair or replace lift components that fail in materials or workmanship within specified warranty period.
          1.Warranty for the Structural Assembly: 10 years from date of shipment from the manufacturer.
          2.Warranty for the Hydraulic Assembly: 2 years from the date of shipment from the manufacturer.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Advance Lifts, Inc., which is located at: 701 Kirk Rd.; St. Charles, IL 60174; Toll Free Tel: 800-843-3625; Tel: 630-584-9881; Fax: 630-584-9405; Email: request info; Web: http://advancelifts.com
          ** NOTE TO SPECIFIER ** Coordinate with requirements of Division 1 Section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          2.2HYDRAULIC DOCK LIFTS, GENERAL
 
          A.Hydraulic Dock Lifts: Provide manufacturer's hydraulic dock lifts of capacity, size, configuration and construction indicated, consisting of a safety tread steel platform, lifetime lubricated bearings and a hydraulic operating system with controls, safety devices and accessories. Fabricate lift from structural steel shapes rigidly welded and reinforced for maximum strength, safety and stability. Design assembly to withstand deformation during both operating and stored phases of service. Provide mounting brackets.
          ** NOTE TO SPECIFIER ** Option below, for unit without toe guards is only applicable to top of ground units. Delete option for toe guards not required.
          1.Toe Guards: None, 3 inch (76 mm) vertical toe clearance between platform and the floor on top of ground units,
          2.Toe Guards: Bevel toe guards on all four sides
          3.Platform: Fabricate platform from heavy steel plate to comply with MH29.1
          a.Platform Surface: Nonskid, safety tread deck plate
          4.Cylinders: Machine grade cylinders with mechanical internal stops and return lines from breather vents to the reservoir. Cylinder rods are chrome plated and polished. Cylinders equipped with flow controls to prevent free fall in compliance with MH29.1.
          5.Bearings: Rollers and pivot points equipped with lifetime teflon self-lubricating bearings.
          6.Hydraulic Power Unit: Manufacturer's standard self-contained remotely located assembly consisting of a steel reservoir, UL listed motor, high pressure gear pump and valve manifold with pressure compensated flow control, down solenoid, check valve and relief valve.
          7.Electrical Controls: NEMA 12 UL listed control box with magnetic motor starter with 3 pole adjustable overloads, 24 Volt 4 amp fused secondary control transformer and the entire control box assembly, not just components, shall be labeled as UL listed.
          8.Safety Devices: Provide Manufacturer's standard safety support in compliance with MH29.1 and devices as follows:
          ** NOTE TO SPECIFIER ** Delete if not required.
          a.Removable handrails constructed 42 inch (1067 mm) high with midrail and 4 inch (102 mm) kick plate.
          ** NOTE TO SPECIFIER ** Delete if not required.
          b.Pit mounted units shall be equipped with 8 inch (203 mm) bevel toe guards and have a minimum 2 inch (51 mm) black and yellow marking along the lower edge of the toe guards.
          ** NOTE TO SPECIFIER ** Delete if not required.
          c.Top of ground units shall have a minimum of 3 (76 mm) vertical toe clearance between the platform and the floor when fully lowered.
          9.Paint Finish: Manufacturer shall fully prime the entire unit, apply enamel paint and bake cure the final finish, blue color.
          10.Axles and Shafts: Chrome plated.
          ** NOTE TO SPECIFIER ** These are Instant Docks that simply require positioning and plugging into a power receptacle and they are ready to go to work. They were designed for use with light equipment such as hand carts, 4 wheeled carts and pallet jacks. Delete if not required.
 
          2.3TOP-OF-GROUND DOCK LIFTS
          ** NOTE TO SPECIFIER ** Delete model if not required.
 
          A.Semi-Portable Instant Dock Lifts: Series 1000 as manufactured by Advance Lifts, Inc.
          1.Equipped with a hinged bridge with lifting chains.
          2.Combination approach ramp, wheel chock.
          3.Controllers assembled in manufacturer's UL approved panel shop.
          4.Units washed with phosphoric acid, fully primed and then finished with baked enamel.
          5.Cylinders are machine grade with clear plastic return lines and internal mechanical stops.
          6.Pressure hoses are double wire braid with JIC fittings.
          7.Reservoirs are mild steel.
          ** NOTE TO SPECIFIER ** Delete model if not required.
          8.Model: 1045.
          a.Capacity: 4,000 lbs (1814 kg).
          b.Axle Capacity Bridge End: 2,000 lbs (907 kg).
          c.Axle Capacity Ramp End: 2,000 lbs (907 kg).
          d.Platform Size: 6 ft (1829 mm) x 6 ft (1829 mm x 1829 mm).
          e.Overall Size: 76 inches x 92 inches (1930 mm x 2337 mm).
          f.Lowered Height: 5.25 inches (133 mm).
          g.Bridge Size: 18 inches x 60 inches (457 mm x 1524 mm).
          h.Chock/Ramp Size: 30 inches x 60 inches (1524 mm x 762 mm).
          i.Motor: 2 HP.
          j.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          k.Vertical Travel Distance: 53 inches (1346 mm).
          9.Model: 1055.
          a.Capacity: 5,000 lbs (2268 kg).
          b.Axle Capacity Bridge End: 2,000 lbs( 907 kg).
          c.Axle Capacity Ramp End: 2,000 lbs (907 kg).
          d.Platform Size: 6 ft (1829 mm) x 6 ft (1829 mm x 1829 mm).
          e.Overall Size: 76 inches x 92 inches (1930 mm x 2337 mm).
          f.Lowered Height: 5.25 inches (133 mm).
          g.Bridge Size: 18 inches x 60 inches (457 mm x 1524 mm).
          h.Chock/Ramp Size: 30 inches x 60 inches (1524 mm x 762 mm).
          i.Motor: 2 HP.
          j.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          k.Vertical Travel Distance: 53 inches (1346 mm).
          ** NOTE TO SPECIFIER ** These are Instant Docks that simply require lagging into position and plugging into a power receptacle and they are ready to go to work. No pit work is required. Delete if not required.
 
          B.Top of Ground Instant Dock Lifts: Series 6000 as manufactured by Advance Lifts, Inc.
          1.Equipped with a hinged bridge with lifting chains.
          2.Approach ramp, standard.
          3.Controllers assembled in manufacturer's UL approved panel shop.
          4.Units washed with phosphoric acid, fully primed and then finished with baked enamel.
          5.Cylinders are machine grade with clear plastic return lines and internal mechanical stops.
          6.Pressure hoses are double wire braid with JIC fittings.
          7.Reservoirs are mild steel.
          8.Motor: 5 HP.
          ** NOTE TO SPECIFIER ** Delete models if not required.
          9.Model: 6200.
          a.Capacity: 8,000 lbs (3629 kg).
          b.Axle Capacity Ends: 6,500 lbs (2948 kg).
          c.Platform Size: 6 ft (1829 mm) x 10 ft (3048 mm).
          d.Overall Size w/Ramp: 7.5 ft (2286 mm) x 14 ft (4267 mm).
          e.Bridge Size: 18 inches (457 mm) x 66 inches (1676 mm).
          f.Ramp Size: 48 inches (1219 mm) x 72 inches (1829 mm).
          g.Lowered Height: 6 inches (152 mm).
          h.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          i.Vertical Travel Distance: 54 inches (1372 mm).
          10.Model: 6300.
          a.Capacity: 12,000 lbs (5443 kg).
          b.Axle Capacity Ends: 9,600 lbs (4354 kg).
          c.Platform Size: 6 ft (1629 mm) x 12 ft (3658 mm).
          d.Overall Size w/Ramp: 7.5 ft (2286 mm) x 17 ft (5182 mm).
          e.Bridge Size: 18 inches (457 mm) x 66 inches (1676 mm).
          f.Ramp Size: 60 inches (1524 mm) x 72 inches (1829 mm).
          g.Lowered Height: 6 inches (152 mm).
          h.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          i.Vertical Travel Distance: 52 inches (1321 mm).
          11.Model: 6568.
          a.Capacity: 5,500 lbs (2495 kg).
          b.Axle Capacity Ends: 2,750 lbs (1247 kg).
          c.Platform Size: 6 ft (1829 mm) x 8 ft (2438 mm).
          d.Overall Size w/Ramp: 80 inches (2032 mm) x 144 inches (3658 mm).
          e.Lowered Height: 5 inches (127 mm).
          f.Vertical Lift Speed: Approximately 13 FPM (0.066 m/s).
          g.Vertical Travel Distance: 53 inches (1346 mm).
          h.Bridge Size: 18 inches (457 mm) x 66 inches (1676 mm).
          i.Chock/Ramp Size: 30 inches x 60 inches (1524 mm x 762 mm).
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.4DISAPPEARING DOCK LIFTS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Pit Mounted Disappearing Dock Lifts: T Series as manufactured by Advance Lifts, Inc.
          1.Equipped with a hinged bridge with a pull back cinches.
          2.Controllers assembled in manufacturer's UL approved panel shop.
          3.Units washed with phosphoric acid, fully primed and then finished with baked enamel.
          4.Cylinders are machine grade with clear plastic return lines and internal mechanical stops.
          5.Pressure hoses are double wire braid with JIC fittings.
          6.Reservoirs are mild steel.
          7.Motor: 5 HP.
          8.Lowered Height: 8 inches (203 mm).
          ** NOTE TO SPECIFIER ** Delete models if not required.
          9.Model: T-50608.
          a.Capacity: 5,000 lbs (2268 kg).
          b.Axle Capacity Ends: 2,500 lbs (1134 kg).
          c.Axle Capacity Sides: 2,500 lbs (1134 kg).
          d.Platform Size: 6 ft (1829 mm) x 8 ft (1829 mm x 2438 mm).
          e.Vertical Lift Speed: Approximately 12 FPM (0.06 m/s).
          f.Vertical Travel Distance: 58 inches (1473 mm).
          10.Model: T-50710
          a.Capacity: 5,000 lbs (2268 kg).
          b.Axle Capacity Ends: 2,500 lbs (1134 kg).
          c.Axle Capacity Sides: 2,500 lbs (1134 kg).
          d.Platform Size: 7 ft x 10 ft (1829 mm x 3048 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          f.Vertical Travel Distance: 58 inches (1473 mm).
          11.Model: T-50808
          a.Capacity: 5,000 lbs (2268 kg).
          b.Axle Capacity Ends: 2,500 lbs (1134 kg).
          c.Axle Capacity Sides: 2,500 lbs (1134 kg).
          d.Platform Size: 8 ft x 8 ft (2438 mm x 2438 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          f.Vertical Travel Distance: 58 inches (1473 mm).
          12.Model: T-50809
          a.Capacity: 5,000 lbs (2268 kg).
          b.Axle Capacity Ends: 2,500 lbs (1134 kg).
          c.Axle Capacity Sides: 2,500 lbs (1134 kg).
          d.Platform Size: 8 ft x 9 ft (2438 mm x 2743 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          f.Vertical Travel Distance: 58 inches (1473 mm).
          13.Model: T-50810
          a.Capacity: 5,000 lbs (2268 kg).
          b.Axle Capacity Ends: 2,500 lbs (1134 kg).
          c.Axle Capacity Sides: 2,500 lbs (1134 kg).
          d.Platform Size: 8 ft x 10 ft (2438 mm x 3048 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          f.Vertical Travel Distance: 58 inches (1473 mm).
          14.Model: T-55609
          a.Capacity: 5,500 lbs (2495 kg).
          b.Axle Capacity Ends: 2,700 lbs (1225 kg).
          c.Axle Capacity Sides: 3,000 lbs (1361 kg).
          d.Platform Size: 6 ft (1829 mm) x 9 ft (1829 mm x 2743 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          f.Vertical Travel Distance: 58 inches (1473 mm).
          15.Model: T-55610
          a.Capacity: 5,500 lbs (2495 kg).
          b.Axle Capacity Ends: 2,500 lbs (1134 kg).
          c.Axle Capacity Sides: 3,000 lbs (1361 kg).
          d.Platform Size: 6 ft (1829 mm) x 10 ft (1829 mm x 3048 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          f.Vertical Travel Distance: 58 inches (1473 mm).
          16.Model: T-55708
          a.Capacity: 5,500 lbs (2495 kg).
          b.Axle Capacity Ends: 2,700 lbs (1225 kg).
          c.Axle Capacity Sides: 2,700 lbs (1225 kg).
          d.Platform Size: 7 ft x 8 ft (2134 mm x 2438 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          f.Vertical Travel Distance: 58 inches (1473 mm).
          17.Model: T-55709
          a.Capacity: 5,500 lbs (2495 kg).
          b.Axle Capacity Ends: 2,700 lbs (1225 kg).
          c.Axle Capacity Sides: 2,700 lbs (1225 kg).
          d.Platform Size: 7 ft x 9 ft (2134 mm x 2743 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          f.Vertical Travel Distance: 58 inches (1473 mm).
          18.Model: T-60608
          a.Capacity: 6,000 lbs (2722 kg).
          b.Axle Capacity Ends: 3,000 lbs (1361 kg).
          c.Axle Capacity Sides: 3,000 lbs (1361 kg).
          d.Platform Size: 6 ft (1829 mm) x 8 ft (1829 mm x 2438 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          f.Vertical Travel Distance: 58 inches (1473 mm).
          ** NOTE TO SPECIFIER ** These are by far the most popular size Disappearing Dock lifts sold. They are sized to handle pallet jacks, four-wheeled carts or dolly trucks. They are also used for dock to ground access. Delete if not required.
 
          B.Pit Mounted Disappearing Dock Lifts: Series 2000 as manufactured by Advance Lifts, Inc.
          1.Equipped with a hinged bridge with lifting chains.
          2.Controllers assembled in manufacturer's UL approved panel shop.
          3.Units washed with phosphoric acid, fully primed and then finished with baked enamel.
          4.Cylinders are machine grade with clear plastic return lines and internal mechanical stops.
          5.Pressure hoses are double wire braid with JIC fittings.
          6.Reservoirs are mild steel.
          7.Motor: 5 HP.
          ** NOTE TO SPECIFIER ** Delete models if not required.
          8.Model: 2010K.
          a.Capacity: 6,000 lbs (2722 kg).
          b.Axle Capacity Ends: 3,000 lbs (1361 kg).
          c.Axle Capacity Sides: 3,000 lbs (1361 kg).
          d.Platform Size: 6 ft (1829 mm) x 8 ft (1829 mm x 2438 mm).
          e.Lowered Height: 10 inches (254 mm).
          f.Vertical Lift Speed: Approximately 12 FPM (0.06 m/s).
          g.Vertical Travel Distance: 58 inches (1473 mm).
          9.Model: 2400.
          a.Capacity: 5,000 lbs (2268 kg).
          b.Axle Capacity Ends: 2,500 lbs (1134 kg).
          c.Axle Capacity Sides: 2,500 lbs (1134 kg).
          d.Platform Size: 6 ft (1829 mm) x 7 ft 2 inches (1829 mm x 2184 mm).
          e.Lowered Height: 10 inches (254 mm).
          f.Vertical Lift Speed: Approximately 12 FPM (0.06 m/s).
          g.Vertical Travel Distance: 40 inches (1016 mm).
          10.Model: 2500K.
          a.Capacity: 5,000 lbs (2268 kg).
          b.Axle Capacity Ends: 2,500 lbs (1134 kg).
          c.Axle Capacity Sides: 2,500 lbs (1134 kg).
          d.Platform Size: 6 ft (1829 mm) x 8 ft (1829 mm x 2438 mm).
          e.Lowered Height: 10 inches (254 mm).
          f.Vertical Lift Speed: Approximately 12 FPM (0.06 m/s).
          g.Vertical Travel Distance: 58 inches (1473 mm).
          ** NOTE TO SPECIFIER ** These are our medium sized Disappearing Dock lifts. They are sized to handle pallet jacks, powered pallet jacks, straddle stackers and small fork trucks. They are also used for dock to ground access. Delete if not required.
 
          C.Pit Mounted Disappearing Dock Lifts: Series 3000 as manufactured by Advance Lifts, Inc.
          1.Equipped with a hinged bridge with lifting chains.
          2.Controllers assembled in manufacturer's UL approved panel shop.
          3.Units washed with phosphoric acid, fully primed and then finished with baked enamel.
          4.Cylinders are machine grade with clear plastic return lines and internal mechanical stops.
          5.Pressure hoses are double wire braid with JIC fittings.
          6.Reservoirs are mild steel.
          7.Lowered Height: 15 inches (381 mm).
          8.Motor: 5 HP.
          9.Vertical Travel Distance: 58 inches (1473 mm).
          ** NOTE TO SPECIFIER ** Delete model if not required.
          10.Model: 3200.
          a.Capacity: 8,000 lbs (3629 kg)
          b.Axle Capacity Ends: 6,500 lbs (2948 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 6 ft (1829 mm) x 8 ft (2438 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          11.Model: 3210.
          a.Capacity: 8,000 lbs (3629 kg)
          b.Axle Capacity Ends: 6,500 lbs (2948 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 6 ft (1829 mm) x 9 ft (2743 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          12.Model: 3220.
          a.Capacity: 8,000 lbs (3629 kg)
          b.Axle Capacity Ends: 6,500 lbs (2948 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 6 ft (1829 mm) x 10 ft (3048 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          13.Model: 3230.
          a.Capacity: 8,000 lbs (3629 kg)
          b.Axle Capacity Ends: 6,500 lbs (2948 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 7 ft (2134 mm) x 8 ft (2438 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          14.Model: 3240.
          a.Capacity: 8,000 lbs (3629 kg)
          b.Axle Capacity Ends: 6,500 lbs (2948 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 7 ft (2134 mm) x 9 ft (2743 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          15.Model: 3250.
          a.Capacity: 8,000 lbs (3629 kg)
          b.Axle Capacity Ends: 6,500 lbs (2948 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 7 ft (2134 mm) x 10 ft (3048 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          16.Model: 3260.
          a.Capacity: 8,000 lbs (3629 kg)
          b.Axle Capacity Ends: 6,500 lbs (2948 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 8 ft (2438 mm) x 8 ft (2438 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          17.Model: 3270.
          a.Capacity: 8,000 lbs (3629 kg)
          b.Axle Capacity Ends: 6,500 lbs (2948 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 8 ft (2438 mm) x 9 ft (2743 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          18.Model: 3280.
          a.Capacity: 8,000 lbs (3629 kg)
          b.Axle Capacity Ends: 6,500 lbs (2948 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 8 ft (2438 mm) x 10 ft (3048 mm).
          e.Vertical Lift Speed: Approximately 10 FPM (0.05 m/s).
          19.Model: 3300.
          a.Capacity: 10,000 lbs (4536 kg).
          b.Axle Capacity Ends: 7,500 lbs (3402 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 6 ft (1829 mm) x 8 ft (2438 mm).
          e.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          20.Model: 3310.
          a.Capacity: 10,000 lbs (4536 kg).
          b.Axle Capacity Ends: 7,500 lbs (3402 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 6 ft (1829 mm) x 9 ft (2743 mm).
          e.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          21.Model: 3320.
          a.Capacity: 10,000 lbs (4536 kg).
          b.Axle Capacity Ends: 7,500 lbs (3402 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 6 ft (1829 mm) x 10 ft (3048 mm).
          e.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          22.Model: 3330.
          a.Capacity: 10,000 lbs (4536 kg).
          b.Axle Capacity Ends: 7,500 lbs (3402 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 7 ft (2134 mm) x 8 ft (2438 mm).
          e.Lowered Height: 15 inches (381 mm).
          f.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          23.Model: 3340.
          a.Capacity: 10,000 lbs (4536 kg).
          b.Axle Capacity Ends: 7,500 lbs (3402 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 7 ft (2134 mm) x 9 ft (2743 mm).
          e.Lowered Height: 15 inches (381 mm).
          f.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          24.Model: 3350.
          a.Capacity: 10,000 lbs (4536 kg).
          b.Axle Capacity Ends: 7,500 lbs (3402 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 7 ft (2134 mm) x 10 ft (3048 mm).
          e.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          25.Model: 3360.
          a.Capacity: 10,000 lbs (4536 kg).
          b.Axle Capacity Ends: 7,500 lbs (3402 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 8 ft (2438 mm) x 8 ft (2438 mm).
          e.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          26.Model: 3370.
          a.Capacity: 10,000 lbs (4536 kg).
          b.Axle Capacity Ends: 7,500 lbs (3402 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 8 ft (2438 mm) x 9 ft (2743 mm).
          e.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          27.Model: 3380.
          a.Capacity: 10,000 lbs (4536 kg).
          b.Axle Capacity Ends: 7,500 lbs (3402 kg).
          c.Axle Capacity Sides: 5,000 lbs (2268 kg).
          d.Platform Size: 8 ft (2438 mm) x 10 ft (3048 mm).
          e.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          ** NOTE TO SPECIFIER ** These are our largest sized Disappearing Dock lifts. They are sized to handle any mobile material handling equipment you may have including fork lifts (size to total weight of fork lift and load). They also provide dock to ground access. Delete if not required.
 
          D.Pit Mounted Disappearing Dock Lifts: Series 4000 as manufactured by Advance Lifts, Inc.
          1.Equipped with a hinged bridge with lifting chains.
          2.Controllers assembled in manufacturer's UL approved panel shop.
          3.Units washed with phosphoric acid, fully primed and then finished with baked enamel.
          4.Cylinders are machine grade with clear plastic return lines and internal mechanical stops.
          5.Pressure hoses are double wire braid with JIC fittings.
          6.Reservoirs are mild steel.
          7.Vertical Travel Distance: 58 inches (1473 mm).
          ** NOTE TO SPECIFIER ** Delete models if not required.
          8.Model: 4100.
          a.Capacity: 12,000 lbs (5443 kg).
          b.Axle Capacity Ends: 9,600 lbs (4354 kg).
          c.Axle Capacity Sides: 8,400 lbs (3810 kg).
          d.Platform Size: 6 ft (1829 mm) x 10 ft (3048 mm).
          e.Lowered Height: 16.5 inches (419 mm).
          f.Motor: 5 HP.
          g.Vertical Lift Speed: Approximately 7 FPM (0.035 m/s).
          9.Model: 4110.
          a.Capacity: 12,000 lbs (5443 kg).
          b.Axle Capacity Ends: 9,600 lbs (4354 kg).
          c.Axle Capacity Sides: 8,400 lbs (3810 kg).
          d.Platform Size: 6 ft (1829 mm) x 11 ft (3353 mm).
          e.Lowered Height: 16.5 inches (419 mm).
          f.Motor: 5 HP.
          g.Vertical Lift Speed: Approximately 7 FPM (0.035 m/s).
          10.Model: 4120.
          a.Capacity: 12,000 lbs (5443 kg).
          b.Axle Capacity Ends: 9,600 lbs (4354 kg).
          c.Axle Capacity Sides: 8,400 lbs (3810 kg).
          d.Platform Size: 6 ft (1829 mm) x 12 ft (3658 mm).
          e.Lowered Height: 16.5 inches (419 mm).
          f.Motor: 5 HP.
          g.Vertical Lift Speed: Approximately 7 FPM (0.035 m/s).
          11.Model: 4130.
          a.Capacity: 12,000 lbs (5443 kg).
          b.Axle Capacity Ends: 9,600 lbs (4354 kg).
          c.Axle Capacity Sides: 8,400 lbs (3810 kg).
          d.Platform Size: 7 ft (2133 mm) x 10 ft (3048 mm).
          e.Lowered Height: 16.5 inches (419 mm).
          f.Motor: 5 HP.
          g.Vertical Lift Speed: Approximately 7 FPM (0.035 m/s).
          12.Model: 4140.
          a.Capacity: 12,000 lbs (5443 kg).
          b.Axle Capacity Ends: 9,600 lbs (4354 kg).
          c.Axle Capacity Sides: 8,400 lbs (3810 kg).
          d.Platform Size: 7 ft (2133 mm) x 11 ft (3353 mm).
          e.Lowered Height: 16.5 inches (419 mm).
          f.Motor: 5 HP.
          g.Vertical Lift Speed: Approximately 7 FPM (0.035 m/s).
          13.Model: 4150.
          a.Capacity: 12,000 lbs (5443 kg).
          b.Axle Capacity Ends: 9,600 lbs (4354 kg).
          c.Axle Capacity Sides: 8,400 lbs (3810 kg).
          d.Platform Size: 7 ft (2133 mm) x 12 ft (3658 mm).
          e.Lowered Height: 16.5 inches (419 mm).
          f.Motor: 5 HP.
          g.Vertical Lift Speed: Approximately 7 FPM (0.035 m/s).
          14.Model: 4160.
          a.Capacity: 12,000 lbs (5443 kg).
          b.Axle Capacity Ends: 9,600 lbs (4354 kg).
          c.Axle Capacity Sides: 8,400 lbs (3810 kg).
          d.Platform Size: 8 ft (2438 mm) x 10 ft (3048 mm).
          e.Lowered Height: 16.5 inches (419 mm).
          f.Motor: 5 HP.
          g.Vertical Lift Speed: Approximately 7 FPM (0.035 m/s).
          15.Model: 4170.
          a.Capacity: 12,000 lbs (5443 kg).
          b.Axle Capacity Ends: 9,600 lbs (4354 kg).
          c.Axle Capacity Sides: 8,400 lbs (3810 kg).
          d.Platform Size: 8 ft (2438 mm) x 11 ft (3353 mm).
          e.Lowered Height: 16.5 inches.
          f.Motor: 5 HP.
          g.Vertical Lift Speed: Approximately 7 FPM (0.035 m/s).
          16.Model: 4180.
          a.Capacity: 12,000 lbs (5443 kg).
          b.Axle Capacity Ends: 9,600 lbs (4354 kg).
          c.Axle Capacity Sides: 8,400 lbs (3810 kg).
          d.Platform Size: 8 ft (2438 mm) x 12 ft (3658 mm).
          e.Lowered Height: 16.5 inches (419 mm).
          f.Motor: 5 HP.
          g.Vertical Lift Speed: Approximately 7 FPM (0.035 m/s).
          17.Model: 4200.
          a.Capacity: 15,000 lbs (6804 kg).
          b.Axle Capacity Ends: 12,000 lbs (5443 kg).
          c.Axle Capacity Sides: 10,500 lbs (4763 kg).
          d.Platform Size: 6 ft (1829 mm) x 10 ft (3048 mm).
          e.Lowered Height: 16.5 inches (419 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          18.Model: 4210.
          a.Capacity: 15,000 lbs (6804 kg).
          b.Axle Capacity Ends: 12,000 lbs (5443 kg).
          c.Axle Capacity Sides: 10,500 lbs (4763 kg).
          d.Platform Size: 6 ft (1829 mm) x 11 ft (3353 mm).
          e.Lowered Height: 16.5 inches (419 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          19.Model: 4220.
          a.Capacity: 15,000 lbs (6804 kg).
          b.Axle Capacity Ends: 12,000 lbs (5443 kg).
          c.Axle Capacity Sides: 10,500 lbs (4763 kg).
          d.Platform Size: 6 ft (1829 mm) x 12 ft (3658 mm).
          e.Lowered Height: 16.5 inches (419 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          20.Model: 4230.
          a.Capacity: 15,000 lbs (6804 kg).
          b.Axle Capacity Ends: 12,000 lbs (5443 kg).
          c.Axle Capacity Sides: 10,500 lbs (4763 kg).
          d.Platform Size: 7 ft (2133 mm) x 10 ft (3048 mm).
          e.Lowered Height: 16.5 inches (419 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          21.Model: 4240.
          a.Capacity: 15,000 lbs (6804 kg).
          b.Axle Capacity Ends: 12,000 lbs (5443 kg).
          c.Axle Capacity Sides: 10,500 lbs (4763 kg).
          d.Platform Size: 7 ft (2133 mm) x 11 ft (3353 mm).
          e.Lowered Height: 16.5 inches (419 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          22.Model: 4250.
          a.Capacity: 15,000 lbs
          b.Axle Capacity Ends: 12,000 lbs.
          c.Axle Capacity Sides: 10,500 lbs.
          d.Platform Size: 7 ft (2133 mm) x 12 ft (3658 mm).
          e.Lowered Height: 16.5 inches (419 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          23.Model: 4260.
          a.Capacity: 15,000 lbs (6804 kg).
          b.Axle Capacity Ends: 12,000 lbs (5443 kg).
          c.Axle Capacity Sides: 10,500 lbs (4763 kg).
          d.Platform Size: 8 ft (2438 mm) x 10 ft (3048 mm).
          e.Lowered Height: 16.5 inches (419 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          24.Model: 4270.
          a.Capacity: 15,000 lbs
          b.Axle Capacity Ends: 12,000 lbs.
          c.Axle Capacity Sides: 10,500 lbs.
          d.Platform Size: 8 ft (2438 mm) x 11 ft (3353 mm).
          e.Lowered Height: 16.5 inches (419 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          25.Model: 4280.
          a.Capacity: 15,000 lbs (6804 kg).
          b.Axle Capacity Ends: 12,000 lbs (5443 kg).
          c.Axle Capacity Sides: 10,500 lbs (4763 kg).
          d.Platform Size: 8 ft (2438 mm) x 12 ft (3658 mm).
          e.Lowered Height: 16.5 inches (419 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          26.Model: 4300.
          a.Capacity: 18,000 lbs (8165 kg).
          b.Axle Capacity Ends: 14,400 lbs (6532 kg).
          c.Axle Capacity Sides: 12,600 lbs (5715 kg).
          d.Platform Size: 6 ft (1829 mm) x 10 ft (3048 mm).
          e.Lowered Height: 18 inches (457 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          27.Model: 4310.
          a.Capacity: 18,000 lbs (8165 kg).
          b.Axle Capacity Ends: 14,400 lbs (6532 kg).
          c.Axle Capacity Sides: 12,600 lbs (5715 kg).
          d.Platform Size: 6 ft (1829 mm) x 11 ft (3353 mm).
          e.Lowered Height: 18 inches (457 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          28.Model: 4320.
          a.Capacity: 18,000 lbs (8165 kg).
          b.Axle Capacity Ends: 14,400 lbs (6532 kg).
          c.Axle Capacity Sides: 12,600 lbs (5715 kg).
          d.Platform Size: 6 ft (1829 mm) x 12 ft (3658 mm).
          e.Lowered Height: 18 inches.
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          29.Model: 4330.
          a.Capacity: 18,000 lbs (8165 kg).
          b.Axle Capacity Ends: 14,400 lbs (6532 kg).
          c.Axle Capacity Sides: 12,600 lbs (5715 kg).
          d.Platform Size: 7 ft (2133 mm) x 10 ft (3048 mm).
          e.Lowered Height: 18 inches (457 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          30.Model: 4340.
          a.Capacity: 18,000 lbs (8165 kg).
          b.Axle Capacity Ends: 14,400 lbs (6532 kg).
          c.Axle Capacity Sides: 12,600 lbs (5715 kg).
          d.Platform Size: 7 ft (2133 mm) x 11 ft (3353 mm).
          e.Lowered Height: 18 inches (457 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          31.Model: 4350.
          a.Capacity: 18,000 lbs (8165 kg).
          b.Axle Capacity Ends: 14,400 lbs (6532 kg).
          c.Axle Capacity Sides: 12,600 lbs (5715 kg).
          d.Platform Size: 7 ft (2133 mm) x 12 ft (3658 mm).
          e.Lowered Height: 18 inches.
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          32.Model: 4360.
          a.Capacity: 18,000 lbs (8165 kg).
          b.Axle Capacity Ends: 14,400 lbs (6532 kg).
          c.Axle Capacity Sides: 12,600 lbs (5715 kg).
          d.Platform Size: 8 ft (2438 mm) x 10 ft (3048 mm).
          e.Lowered Height: 18 inches (457 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          33.Model: 4370.
          a.Capacity: 18,000 lbs (8165 kg).
          b.Axle Capacity Ends: 14,400 lbs (6532 kg).
          c.Axle Capacity Sides: 12,600 lbs (5715 kg).
          d.Platform Size: 8 ft (2438 mm) x 11 ft (3353 mm).
          e.Lowered Height: 18 inches (457 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          34.Model: 4380.
          a.Capacity: 18,000 lbs (8165 kg).
          b.Axle Capacity Ends: 14,400 lbs (6532 kg).
          c.Axle Capacity Sides: 12,600 lbs (5715 kg).
          d.Platform Size: 8 ft (2438 mm) x 12 ft (3658 mm).
          e.Lowered Height: 18 inches (457 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          35.Model: 4400.
          a.Capacity: 20,000 lbs (9072 kg).
          b.Axle Capacity Ends: 16,000 lbs (7257 kg).
          c.Axle Capacity Sides: 14,000 lbs (6350 kg).
          d.Platform Size: 6 ft (1829 mm) x 10 ft (3048 mm).
          e.Lowered Height: 20 inches (508 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          36.Model: 4410.
          a.Capacity: 20,000 lbs (9072 kg).
          b.Axle Capacity Ends: 16,000 lbs (7257 kg).
          c.Axle Capacity Sides: 14,000 lbs (6350 kg).
          d.Platform Size: 6 ft (1829 mm) x 11 ft (3353 mm).
          e.Lowered Height: 20 inches (508 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          37.Model: 4420.
          a.Capacity: 20,000 lbs (9072 kg).
          b.Axle Capacity Ends: 16,000 lbs (7257 kg).
          c.Axle Capacity Sides: 14,000 lbs (6350 kg).
          d.Platform Size: 6 ft (1829 mm) x 12 ft (3658 mm).
          e.Lowered Height: 20 inches (508 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          38.Model: 4430.
          a.Capacity: 20,000 lbs (9072 kg).
          b.Axle Capacity Ends: 16,000 lbs (7257 kg).
          c.Axle Capacity Sides: 14,000 lbs (6350 kg).
          d.Platform Size: 7 ft (2133 mm) x 10 ft (3048 mm).
          e.Lowered Height: 20 inches (508 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          39.Model: 4440.
          a.Capacity: 20,000 lbs (9072 kg).
          b.Axle Capacity Ends: 16,000 lbs (7257 kg).
          c.Axle Capacity Sides: 14,000 lbs (6350 kg).
          d.Platform Size: 7 ft (2133 mm) x 11 ft (3353 mm).
          e.Lowered Height: 20 inches (508 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          40.Model: 4450.
          a.Capacity: 20,000 lbs (9072 kg).
          b.Axle Capacity Ends: 16,000 lbs (7257 kg).
          c.Axle Capacity Sides: 14,000 lbs (6350 kg).
          d.Platform Size: 7 ft (2133 mm) x 12 ft (3658 mm).
          e.Lowered Height: 20 inches (508 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          41.Model: 4460.
          a.Capacity: 20,000 lbs (9072 kg).
          b.Axle Capacity Ends: 16,000 lbs (7257 kg).
          c.Axle Capacity Sides: 14,000 lbs (6350 kg).
          d.Platform Size: 8 ft (2438 mm) x 10 ft (3048 mm).
          e.Lowered Height: 20 inches (508 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          42.Model: 4470.
          a.Capacity: 20,000 lbs (9072 kg).
          b.Axle Capacity Ends: 16,000 lbs (7257 kg).
          c.Axle Capacity Sides: 14,000 lbs (6350 kg).
          d.Platform Size: 8 ft (2438 mm) x 11 ft (3353 mm).
          e.Lowered Height: 20 inches (508 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          43.Model: 4480.
          a.Capacity: 20,000 lbs (9072 kg).
          b.Axle Capacity Ends: 16,000 lbs (7257 kg).
          c.Axle Capacity Sides: 14,000 lbs (6350 kg).
          d.Platform Size: 8 ft (2438 mm) x 12 ft (3658 mm).
          e.Lowered Height: 20 inches (508 mm).
          f.Motor: 7.5 HP.
          g.Vertical Lift Speed: Approximately 8 FPM (0.04 m/s).
          ** NOTE TO SPECIFIER ** If loading and unloading very long cargo is a requirement on your dock, these Pit Mounted Double Long Dock Lifts are specifically designed to meet these needs. Extra heavy-duty construction ensures years of reliable service. Delete model if not required.
 
          E.Pit Mounted Disappearing Dock Lifts: T-DL Series as manufactured by Advance Lifts, Inc.
          1.Equipped with a hinged bridge with a pull back cinches.
          2.Controllers assembled in manufacturer's UL approved panel shop.
          3.Units washed with phosphoric acid, fully primed and then finished with baked enamel.
          4.Cylinders are machine grade with clear plastic return lines and internal mechanical stops.
          5.Pressure hoses are double wire braid with JIC fittings.
          6.Reservoirs are mild steel.
          7.Capacity: 7,500 lbs (3402 kg).
          8.Axle Capacity Ends: 3,000 lbs (1361 kg).
          9.Axle Capacity Sides: 2,500 lbs (1134 kg).
          10.Motor: 5 HP.
          11.Vertical Lift Speed: Approximately 6 FPM (0.03 m/s).
          12.Vertical Travel Distance: 58 inches (1473 mm).
          ** NOTE TO SPECIFIER ** Delete model not required.
          13.Model: T-75616DL.
          a.Platform Size: 6 ft (1829 mm) x 16 ft (4877 mm).
          b.Lowered Height: 10 inches (254 mm).
          14.Model: T-75618DL.
          a.Platform Size: 6 ft (1829 mm) x 18 ft (5486 mm).
          b.Lowered Height: 10 inches (254 mm).
          15.Model: T-75620DL.
          a.Platform Size: 6 ft (1829 mm) x 20 ft (6096 mm).
          b.Lowered Height: 10 inches (254 mm).
          16.Model: T-75816DL.
          a.Platform Size: 8 ft (2438 mm) x 16 ft (4877 mm).
          b.Lowered Height: 8 inches (203 mm).
          17.Model: T-75818DL.
          a.Platform Size: 8 ft (2438 mm) x 18 ft (5486 mm).
          b.Lowered Height: 8 inches (203 mm).
          18.Model: T-75820DL.
          a.Platform Size: 8 ft (2438 mm) x 20 ft (6096 mm).
          b.Lowered Height: 10 inches (254 mm).
          ** NOTE TO SPECIFIER ** If loading and unloading very long cargo is a requirement on your dock, these Pit Mounted Double Long Dock Lifts are specifically designed to meet these needs. Extra heavy-duty construction ensures years of reliable service. Delete model if not required.
 
          F.Pit Mounted Disappearing Dock Lifts: Series 3000DL as manufactured by Advance Lifts, Inc.
          1.Equipped with a hinged bridge with a pull back cinches.
          2.Controllers assembled in manufacturer's UL approved panel shop.
          3.Units washed with phosphoric acid, fully primed and then finished with baked enamel.
          4.Cylinders are machine grade with clear plastic return lines and internal mechanical stops.
          5.Pressure hoses are double wire braid with JIC fittings.
          6.Reservoirs are mild steel.
          7.Capacity: 15,000 lbs (6804 kg).
          8.Axle Capacity Ends: 7,500 lbs (3402 kg).
          9.Axle Capacity Sides: 5,000 lbs (2268 kg).
          10.Lowered Height: 15 inches (381 mm).
          11.Motor: 5 HP Motor.
          12.Vertical Lift Speed: Approximately 4 FPM (0.02 m/s).
          13.Vertical Travel Distance: 58 inches (1473 mm).
          ** NOTE TO SPECIFIER ** Delete model not required.
          14.Model: 3300DL.
          a.Platform Size: 6 ft (1829 mm) x 16 ft (4877 mm).
          15.Model: 3310DL.
          a.Platform Size: 6 ft (1829 mm) x 18 ft (5486 mm).
          16.Model: 3320DL.
          a.Platform Size: 6 ft (1829 mm) x 20 ft (6096 mm).
          17.Model: 3360DL.
          a.Platform Size: 8 ft (2438 mm) x 16 ft (4877 mm).
          18.Model: 3370DL.
          a.Platform Size: 8 ft (2438 mm) x 18 ft (5486 mm).
          19.Model: 3380DL.
          a.Platform Size: 8 ft (2438 mm) x 20 ft (6096 mm).
          ** NOTE TO SPECIFIER ** If loading and unloading very long and heavy cargo is a requirement on your dock, these Pit Mounted Double Long Dock Lifts are specifically designed to meet these needs. Extra heavy-duty construction ensures years of reliable service. Delete model if not required.
 
          G.Pit Mounted Disappearing Dock Lifts: Series 4000DL as manufactured by Advance Lifts, Inc.
          1.Equipped with a hinged bridge with a pull back cinches.
          2.Controllers assembled in manufacturer's UL approved panel shop.
          3.Units washed with phosphoric acid, fully primed and then finished with baked enamel.
          4.Cylinders are machine grade with clear plastic return lines and internal mechanical stops.
          5.Pressure hoses are double wire braid with JIC fittings.
          6.Reservoirs are mild steel.
          ** NOTE TO SPECIFIER ** Revise as required.
          7.Capacity: 20,000 lbs (9072 kg).
          8.Capacity: _________.
          ** NOTE TO SPECIFIER ** Revise as required.
          9.Axle Capacity Ends: 16,000 lbs (7257 kg).
          10.Axle Capacity Ends: _________.
          ** NOTE TO SPECIFIER ** Revise as required.
          11.Axle Capacity Sides: 12,000 lbs (5443 kg).
          12.Axle Capacity Sides: _________.
          ** NOTE TO SPECIFIER ** Revise as required.
          13.Lowered Height: 16.5 in (419 mm).
          14.Lowered Height: _________.
          15.Motor: 7.5 HP.
          16.Vertical Lift Speed: Approximately 4 FPM (0.02 m/s).
          17.Vertical Travel Distance: 58 inches (1473 mm).
          ** NOTE TO SPECIFIER ** Delete model not required.
          18.Model: 4200DL.
          a.Platform Size: 8 ft (2438 mm) x 20 ft (6096 mm).
          19.Model: 4210DL.
          a.Platform Size: 6 ft (1829 mm) x 22 ft (6706 mm).
          20.Model: 4220DL.
          a.Platform Size: 6 ft (1829 mm) x 24 ft (7316 mm).
          21.Model: 4260DL.
          a.Platform Size: 8 ft (2438 mm) x 20 ft (6096 mm).
          22.Model: 4270DL.
          a.Platform Size: 8 ft (2438 mm) x 22 ft (6706 mm).
          23.Model: 4280DL.
          a.Platform Size: 8 ft (2438 mm) x 24 ft (7316 mm).
          24.Model: 4400DL.
          a.Platform Size: 6 ft (1829 mm) x 20 ft (6096 mm).
          25.Model: 4410DL.
          a.Platform Size: 6 ft (1829 mm) x 22 ft (6706 mm).
          26.Model: 4420DL.
          a.Platform Size: 6 ft (1829 mm) x 22 ft (6706 mm).
          27.Model: 4460DL.
          a.Platform Size: 8 ft (2438 mm) x 20 ft (6096 mm).
          28.Model: 4470DL.
          a.Platform Size: 8 ft (2438 mm) x 22 ft (6706 mm).
          29.Model: 4480DL.
          a.Platform Size: 8 ft (2438 mm) x 24 ft (7316 mm).
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.5TRUCK LEVELERS
          ** NOTE TO SPECIFIER ** These truck levelers have the cylinders mounted completely out of the way beneath the platform. The travel on these units is typically divided with 18 inches (457 mm) up travel and 18 inches (457 mm) down travel, but the pit profile can be changed to provide other travel combinations. Delete if not required.
 
          A.Pit Mounted Truck Levelers: As manufactured by Advance Lifts, Inc.
          1.Controllers assembled in manufacturer's UL approved panel shop.
          2.Units washed with phosphoric acid, fully primed and then finished with baked enamel.
          3.Cylinders are machine grade with clear plastic return lines and internal mechanical stops.
          4.Pressure hoses are double wire braid with JIC fittings.
          5.Reservoirs are mild steel.
          6.Capacity: 60,000 lbs (27216 kg).
          7.Motor: 5 HP.
          8.Vertical Lift Speed: Approximately 3 FPM (0.015 m/s).
          9.Vertical Travel Distance: 36 inches (914 mm).
          ** NOTE TO SPECIFIER ** Delete model if not required.
          10.Model: TL-415.
          a.Overall Width: 10 ft 2 inches (3099 mm)
          b.Overall Length: 15 ft 8.75 inches (4794 mm).
          c.Platform Size: 10 ft (3048 mm) x 15 ft (4572 mm).
          11.Model: TL-420.
          a.Overall Width: 10 ft 2 inches (3099 mm).
          b.Overall Length: 20 ft 8.75 inches (6318 mm)
          c.Platform Size: 10 ft (3048 mm) x 20 ft (6096 mm).
          ** NOTE TO SPECIFIER ** These truck levelers have the cylinders straddling the platform. The units sit on top of the ground or in very shallow pits so they do not offer any down travel. In order to achieve the equivalent of down travel, some applications create a down slope from the hinge point of the leveler to the dock face, so that a truck bed lowers as it approaches the dock face when the truck leveler is fully lowered. These units are also mounted on perfectly level driveways. Delete if not required. For Top of Ground truck levelers that are recessed in shallow pits, add an "R" to the model number and the approach ramp will not be included in package or price. Delete if not required.
 
          B.Top of Ground Truck Levelers: As manufactured by Advance Lifts, Inc.
          1.Controllers assembled in manufacturer's UL approved panel shop.
          2.Units washed with phosphoric acid, fully primed and then finished with baked enamel.
          3.Cylinders are machine grade with clear plastic return lines and internal mechanical stops.
          4.Pressure hoses are double wire braid with JIC fittings.
          5.Reservoirs are mild steel.
          6.Capacity: 60,000 lbs (27216 kg).
          7.Motor: 5 HP.
          8.Vertical Lift Speed: Approximately 3 FPM (0.015 m/s).
          9.Vertical Travel Distance: 36 inches (914 mm).
          ** NOTE TO SPECIFIER ** Delete models if not required.
          10.Model: TL-515.
          a.Overall Width: 11 ft 8 inches (3556 mm).
          b.Overall Length: 17 ft 10 inches (5436 mm).
          c.Platform Size: 10 ft (3048 mm) x 15 ft (4572 mm).
          11.Model: TL-515-1P.
          a.Overall Width: 11 ft 5.5 inches (3493mm).
          b.Overall Length: 17 ft 10 inches (5436 mm).
          c.Platform Size: 10 ft (3048 mm) x 15 ft (4572 mm).
          12.Model: TL-520.
          a.Overall Width: 11 ft 8 inches (3556 mm).
          b.Overall Length: 17 ft 10 inches (5436 mm).
          c.Platform Size: 10 ft (3048 mm) x 20 ft (6096 mm).
          13.Model: TL-520-1P.
          a.Overall Width: 11 ft 5.5 inches (mm).
          b.Overall Length: 17 ft 10 inches (mm).
          c.Platform Size: 10 ft (3048 mm) x 20 ft (6096 mm).
          ** NOTE TO SPECIFIER ** Reduce travel time in your plant with a Rail Transfer Bridge that connects docks that are separated by a rail spur. Raise the bridge for train traffic and lower it for fork truck traffic. These bridges can pay for themselves in no time. They are available in single spans or double spans for double rail tracks. Delete if not required.
 
          2.6RAIL TRANSFER BRIDGES
 
          A.Rail Transfer Bridges: As manufactured by Advance Lifts, Inc.
          ** NOTE TO SPECIFIER ** Delete bridge capacity, width not required.
          1.Bridge Capacity, Width: 10,000 lb (4536 kg), 6 ft (1829 mm).
          ** NOTE TO SPECIFIER ** Delete dock clear span, model not required.
          a.Dock Clear Span: 14 ft (4267 mm) - Model 14-101.
          b.Dock Clear Span: 15 ft (4572 mm) - Model 14-102.
          c.Dock Clear Span: 16 ft (4877 mm) - Model 14-103.
          d.Dock Clear Span: 17 ft (5182 mm) - Model 14-104.
          e.Dock Clear Span: 18 ft (5486 mm) - Model 14-105.
          2.Bridge Capacity, Width: 10,000 lb (4536 kg), 7 ft (2134 mm).
          ** NOTE TO SPECIFIER ** Delete dock clear span, model not required.
          a.Dock Clear Span: 14 ft (4267 mm) - Model 14-201.
          b.Dock Clear Span: 15 ft (4572 mm) - Model 14-202.
          c.Dock Clear Span: 16 ft (4877 mm) - Model 14-203.
          d.Dock Clear Span: 17 ft (5182 mm) - Model 14-204.
          e.Dock Clear Span: 18 ft (5486 mm) - Model 14-205.
          3.Bridge Capacity, Width: 10,000 lb (4536 kg), 8 ft (2438 mm).
          ** NOTE TO SPECIFIER ** Delete dock clear span, model not required.
          a.Dock Clear Span: 14 ft (4267 mm) - Model 14-301.
          b.Dock Clear Span: 15 ft (4572 mm) - Model 14-302.
          c.Dock Clear Span: 16 ft (4877 mm) - Model 14-303.
          d.Dock Clear Span: 17 ft (5182 mm) - Model 14-304.
          e.Dock Clear Span: 18 ft (5486 mm) - Model 14-305.
          4.Bridge Capacity, Width: 15,000 lb (6804 kg), 6 ft (1829 mm).
          ** NOTE TO SPECIFIER ** Delete dock clear span, model not required.
          a.Dock Clear Span: 14 ft (4267 mm) - Model 14-106.
          b.Dock Clear Span: 15 ft (4572 mm) - Model 14-107.
          c.Dock Clear Span: 16 ft (4877 mm) - Model 14-108.
          d.Dock Clear Span: 17 ft (5182 mm) - Model 14-109.
          e.Dock Clear Span: 18 ft (5486 mm) - Model 14-110.
          5.Bridge Capacity, Width: 15,000 lb (6804 kg), 7 ft (2134 mm).
          ** NOTE TO SPECIFIER ** Delete dock clear span, model not required.
          a.Dock Clear Span: 14 ft (4267 mm) - Model 14-206.
          b.Dock Clear Span: 15 ft (4572 mm) - Model 14-207.
          c.Dock Clear Span: 16 ft (4877 mm) - Model 14-208.
          d.Dock Clear Span: 17 ft (5182 mm) - Model 14-209.
          e.Dock Clear Span: 18 ft (5486 mm) - Model 14-210.
          6.Bridge Capacity, Width: 15,000 lb (6804 kg), 8 ft (2438 mm).
          ** NOTE TO SPECIFIER ** Delete dock clear span, model not required.
          a.Dock Clear Span: 14 ft (4267 mm) - Model 14-306.
          b.Dock Clear Span: 15 ft (4572 mm) - Model 14-307.
          c.Dock Clear Span: 16 ft (4877 mm) - Model 14-308.
          d.Dock Clear Span: 17 ft (5182 mm) - Model 14-309.
          e.Dock Clear Span: 18 ft (5486 mm) - Model 14-310.
          7.Bridge Capacity, Width: 20,000 lb (9072 kg), 6 ft (1829 mm).
          ** NOTE TO SPECIFIER ** Delete dock clear span, model not required.
          a.Dock Clear Span: 14 ft (4267 mm) - Model 14-111.
          b.Dock Clear Span: 15 ft (4572 mm) - Model 14-112.
          c.Dock Clear Span: 16 ft (4877 mm) - Model 14-113.
          d.Dock Clear Span: 17 ft (5182 mm) - Model 14-114.
          e.Dock Clear Span: 18 ft (5486 mm) - Model 14-115.
          8.Bridge Capacity, Width: 20,000 lb (9072 kg), 7 ft (2134 mm).
          ** NOTE TO SPECIFIER ** Delete dock clear span, model not required.
          a.Dock Clear Span: 14 ft (4267 mm) - Model 14-211.
          b.Dock Clear Span: 15 ft (4572 mm) - Model 14-212.
          c.Dock Clear Span: 16 ft (4877 mm) - Model 14-213.
          d.Dock Clear Span: 17 ft (5182 mm) - Model 14-214.
          e.Dock Clear Span: 18 ft (5486 mm) - Model 14-215.
          9.Bridge Capacity, Width: 20,000 lb (9072 kg), 8 ft (2438 mm).
          ** NOTE TO SPECIFIER ** Delete dock clear span, model not required.
          a.Dock Clear Span: 14 ft (4267 mm) - Model 14-311.
          b.Dock Clear Span: 15 ft (4572 mm) - Model 14-312.
          c.Dock Clear Span: 16 ft (4877 mm) - Model 14-313.
          d.Dock Clear Span: 17 ft (5182 mm) - Model 14-314.
          e.Dock Clear Span: 18 ft (5486 mm) - Model 14-315.
          10.Bridge Capacity, Width: 25,000 lb (9072 kg), 6 ft (1829 mm).
          ** NOTE TO SPECIFIER ** Delete dock clear span, model not required.
          a.Dock Clear Span: 14 ft (4267 mm) - Model 14-116.
          b.Dock Clear Span: 15 ft (4572 mm) - Model 14-117.
          c.Dock Clear Span: 16 ft (4877 mm) - Model 14-118.
          d.Dock Clear Span: 17 ft (5182 mm) - Model 14-119.
          e.Dock Clear Span: 18 ft (5486 mm) - Model 14-120.
          11.Bridge Capacity, Width: 25,000 lb (9072 kg), 7 ft (2134 mm).
          ** NOTE TO SPECIFIER ** Delete dock clear span, model not required.
          a.Dock Clear Span: 14 ft (4267 mm) - Model 14-216.
          b.Dock Clear Span: 15 ft (4572 mm) - Model 14-217.
          c.Dock Clear Span: 16 ft (4877 mm) - Model 14-218.
          d.Dock Clear Span: 17 ft (5182 mm) - Model 14-219.
          e.Dock Clear Span: 18 ft (5486 mm) - Model 14-220.
          12.Bridge Capacity, Width: 25,000 lb (9072 kg), 8 ft (2438 mm).
          ** NOTE TO SPECIFIER ** Delete dock clear span, model not required.
          a.Dock Clear Span: 14 ft (4267 mm) - Model 14-316.
          b.Dock Clear Span: 15 ft (4572 mm) - Model 14-317.
          c.Dock Clear Span: 16 ft (4877 mm) - Model 14-318.
          d.Dock Clear Span: 17 ft (5182 mm) - Model 14-319.
          e.Dock Clear Span: 18 ft (5486 mm) - Model 14-320.
          13.Bridge Capacity, Width: 30,000 lb (13608 kg), 6 ft (1829 mm).
          ** NOTE TO SPECIFIER ** Delete dock clear span, model not required.
          a.Dock Clear Span: 14 ft (4267 mm) - Model 14-121.
          b.Dock Clear Span: 15 ft (4572 mm) - Model 14-122.
          c.Dock Clear Span: 16 ft (4877 mm) - Model 14-123.
          d.Dock Clear Span: 17 ft (5182 mm) - Model 14-124.
          e.Dock Clear Span: 18 ft (5486 mm) - Model 14-125.
          14.Bridge Capacity, Width: 30,000 lb (13608 kg), 7 ft (2134 mm).
          ** NOTE TO SPECIFIER ** Delete dock clear span, model not required.
          a.Dock Clear Span: 14 ft (4267 mm) - Model 14-221.
          b.Dock Clear Span: 15 ft (4572 mm) - Model 14-222.
          c.Dock Clear Span: 16 ft (4877 mm) - Model 14-223.
          d.Dock Clear Span: 17 ft (5182 mm) - Model 14-224.
          e.Dock Clear Span: 18 ft (5486 mm) - Model 14-225.
          15.Bridge Capacity, Width: 30,000 lb (13608 kg), 8 ft (2438 mm).
          ** NOTE TO SPECIFIER ** Delete dock clear span, model not required.
          a.Dock Clear Span: 14 ft (4267 mm) - Model 14-321.
          b.Dock Clear Span: 15 ft (4572 mm) - Model 14-322.
          c.Dock Clear Span: 16 ft (4877 mm) - Model 14-323.
          d.Dock Clear Span: 17 ft (5182 mm) - Model 14-324.
          e.Dock Clear Span: 18 ft (5486 mm) - Model 14-325.
          ** NOTE TO SPECIFIER ** Some accessories are included in standard pricing from manufacturer. Consult with manufacturer for details. Modify and or delete the following article if not required.
 
          2.7ACCESSORIES
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Hinged Steel Bridges: One standard bridge included in lift price.
          1.Bridge Material: Nonskid, safety tread plate.
          ** NOTE TO SPECIFIER ** Delete bridge type not required.
          2.Bridge Type: Split bridge.
          3.Bridge Type: 180 degree bridge.
          4.Bridge for Model 1045: Standard, 18 inches x 60 inches.
          5.Bridge for Series T, K: Steel, 12 inches x 72 inches.
          6.Bridge for Series T, K: Steel, ___inches x ___ inches.
          7.Bridge for Series T, K: Aluminum __ inches x __ inches.
          8.Bridge for Series 3000: Steel, 12 inches x 72 inches.
          9.Bridge for Series 3000: Steel, ___inches x ___ inches.
          10.Bridge for Series 3000: Aluminum __ inches x __ inches.
          11.Bridge for Series 4000: Steel, 12 inches x 72 inches.
          12.Bridge for Series 4000: Steel, ___inches x ___ inches.
          13.Bridge for Series 4000: Aluminum __ inches x __ inches.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Approach Ramps:
          ** NOTE TO SPECIFIER ** Delete if not required.
          1.T Series: 5 ft x 6 ft (1829 mm) x 8 inches.
          2.K Series: 5 ft x 6 ft (1829 mm) x 10 inches.
 
          C.Handrails and Safety Chains:
          ** NOTE TO SPECIFIER ** Delete if not required.
          1.Standard handrails and chains included in base price.
          ** NOTE TO SPECIFIER ** For Series K, T, 3000, 4000. Delete if not required.
          2.Night Locks In Lieu Of Handrails.
          ** NOTE TO SPECIFIER ** Fill in blanks below. Delete if not required.
          3.Extra Aluminum Handrail: _____ linear feet.
          4.Extra Steel Handrail: ______ linear feet.
          5.Extra Safety Chain: ______ linear foot.
          ** NOTE TO SPECIFIER ** Delete if not required.
          6.Removable Stanchion: 42 inch (1067 mm) high removable steel pipe stanchion.
 
          D.Automatic Bridge Activator:
          ** NOTE TO SPECIFIER ** For top of ground lifts that are lagged in place. Delete if not required.
          1.ABA-GS3.
          ** NOTE TO SPECIFIER ** For 30 inch high docks with surface mounted lifts. Delete if not required.
          2.ABA-DS1.
          ** NOTE TO SPECIFIER ** For 30 inch high docks with pit mounted lifts. Delete if not required.
          3.ABA-DR2.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Automatic Mechanical Wheel Chock: For Series T, 2,000, 3000, 4000.
 
          F.Electric Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          1.NEMA 4X weatherproof pendent push button.
          2.NEMA 1 wall mounted push button.
          3.UP-DOWN selector switch/key operated.
          4.UP-DOWN push button with key lockout.
          5.Electric limit switch mounted or loose.
          6.Warning Light: Guarded warning light for 1045 and 1055.
          7.Two second warning bell.
          8.Quick disconnect push button (plug and receptacle mounted in box).
          9.5 HP-230v/60hz/single phase power unit add-on (Series T, 2000, 3000, 6000).
          10.Power Unit Covers: For Series T and 2000, floor mounted without immersion heater.
          11.Oil Immersion Heater.
          12.Electric Toe Guards.
 
          G.Hydraulic Accessories:
          ** NOTE TO SPECIFIER ** Delete options not required.
          1.Hydraulic velocity fuses.
          2.Manual down valve for remote power unit.
          3.Oil:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.5 gallons for series K, T
          b.10 gallons for series 3000
          c.15 gallons for series 4000
          4.1/2 inch (13 mm) Hydraulic Hose: ______ linear foot
          5.3/4 inch (19 mm) Hydraulic Hose: ______ linear foot.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Additional Accessories:
          ** NOTE TO SPECIFIER ** Delete options not required.
          1.One pint spray can of touch up paint per unit specified.
          2.One extra equipment manual per unit specified.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examination: Verify field measurements and that surfaces, substrates and conditions are suitable and ready to receive Work. Pit dimension tolerances are plus 0.25 inch (6 mm), minus 0 inches (0 mm).
 
          B.Preparation:
          1.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
          2.If preparation is the responsibility of another installer, notify Architect of deviations from manufacturer's recommended installation tolerances and conditions.
          3.Do not proceed with installation until substrates have been prepared and deviations from manufacturer's recommended tolerances are corrected.
          4.Commencement of installation constitutes acceptance of conditions.
 
          3.2INSTALLATION
 
          A.Coordinate with concrete formwork for recessed pit for dock lift to ensure that all dimensions conform to the requirements for the specified size and model dock lift.
 
          B.Attach the dock lift securely according to manufacturer's written instructions.
 
          3.3ADJUSTING AND CLEANING
 
          A.Adjust installed products for safe, smooth, balanced, efficient operation of the loading dock equipment and accessories.
 
          B.After installation, touch up and restore all marred or abraded surfaces to original condition.
 
         
END OF SECTION