MasterFormat: 95
SpecWizard: customize this spec    Download this Motorized Roller Shades Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
MechoShade Systems, Inc. Motorized Roller Shades
 
         
SECTION 12496
 
         
MOTORIZED ROLLER SHADES
 
         
 
         
Copyright 2010 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** MechoShade Systems, Inc.; interior manually-operated and electrically-operated roller shades and control systems.
.
This section is based on the products of MechoShade Systems, Inc., which is located at:
42-03 35th Street
Long Island City, NY 11101
Tel: (718) 729-2020
Fax: (718) 729-2941
Email : request info
www.mechoshade.com
Energy-conserving MechoShade's and ElectroShade's work in harmony with the dynamic use of glass to improve interior environments with optimum solar protection, greater use of natural light, energy savings and those vitally important outdoor views so beneficial to human personal well-being and productivity.
MechoShade Systems offers an integrated system of visually transparent and room darkening roller shades that provide optimum solar protection with the functionality and design esthetics architects and designers worldwide desire. Whether you need a manual chain-driven shade for a typical window, a motorized mid-window alignment system for a curtain wall, a multi-zone shading control system for a entire office, or a computerized solar tracking system for the entire building, MechoShade is the shade of choice for windows, skylights, greenhouses and atriums.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete any types below not required for project. Select fabric and features in Part 2 of this Section..
 
          A.Provide electrically operated roller shades. Include local, group and master motor control systems for shade operation with data input from sun tracking monitoring device.
          ** NOTE TO SPECIFIER ** Turn-key single-source responsibility for shades and wiring is recommended but not required. Delete if not required.
          1.Turn-Key Single-Source Responsibility for Motorized Interior Roller Shades: To control the responsibility for performance of motorized roller shade systems, assign the design, engineering, and installation of motorized roller shade systems, motors, controls, and low voltage electrical control wiring specified in this Section to a single manufacturer and their authorized installer/dealer. Refer to additional requirements specified in this Section.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Wood blocking and grounds for mounting roller shades and accessories.
 
          B.Section 09260 - Gypsum Board Assemblies: Coordination with gypsum board assemblies for installation of shade pockets, closures and related accessories.
 
          C.Section 09510 - Acoustical Ceilings: Coordination with acoustical ceiling systems for installation of shade pockets, closures and related accessories.
 
          D.Division 16 - Electrical: Electric service for motors, motor controls, internal communication, low voltage wiring and data transfer, and connection to Internet.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM G 21 - Standard Practice for Determining Resistance of Synthetic Polymeric Materials to Fungi.
 
          B.NFPA 70 - National Electrical Code.
 
          C.NFPA 701 - Fire Tests for Flame-Resistant Textiles and Films.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Styles, material descriptions, dimensions of individual components, profiles, features, finishes and operating instructions.
          3.Storage and handling requirements and recommendations.
          4.Mounting details and installation methods.
          5.Typical wiring diagrams including integration of motor controllers with building management system, audiovisual, lighting control and solar and sky monitoring systems as applicable.
          ** NOTE TO SPECIFIER ** Delete paragraph below for projects without complex requirements for window treatment and rely on submission of window treatment schedule specified following.
 
          C.Shop Drawings: Plans, elevations, sections, product details, installation details, operational clearances, wiring diagrams and relationship to adjacent work.
          ** NOTE TO SPECIFIER ** Manufacturer recommends retaining paragraph below to reduce preparation time for shop drawings.
          1.Prepare shop drawings on Autocad or Microstation format using base sheets provided electronically by the Architect.
          2.Prepare control wiring diagrams based on zones, switching and operational requirements provided by the Architect in electronic format.
 
          D.Window Treatment Schedule: For all roller shades. Use same room designations as indicated on the Drawings and include opening sizes and key to typical mounting details.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors and shadecloth have already been selected.
 
          E.Selection Samples: For each finish product specified, one set of shade cloth options and aluminum finish color samples representing manufacturer's full range of available colors and patterns.
 
          F.Verification Samples: For each finish product specified, one complete set of shade components, unassembled, demonstrating compliance with specified requirements. Shadecloth sample and aluminum finish sample as selected. Mark face of material to indicate interior faces.
 
          G.Maintenance Data: Methods for maintaining roller shades, precautions regarding cleaning materials and methods, instructions for operating hardware and controls.
 
          H.Solar and Sky Monitoring Systems: Functionality of the solar monitoring and sky monitoring systems. Provide non-proprietary detailed description of the science and logic employed in the automated solar ray tracking control system and a schedule of the solar data provided.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Obtain roller shades system through one source from a single manufacturer with a minimum of ten years experience and minimum of five projects of similar scope and size in manufacturing products comparable to those specified in this section.
 
          B.Installer for Roller Shade System - Qualifications: Installer trained and certified by the manufacturer with a minimum of ten years experience in installing products comparable to those specified in this section.
 
          C.Fire-Test-Response Characteristics: Passes NFPA 701 small and large-scale vertical burn. Materials tested shall be identical to products proposed for use.
 
          D.Electrical Components: NFPA Article 100 listed and labeled by either UL or ETL or other testing agency acceptable to authorities having jurisdiction, marked for intended use, and tested as a system. Individual testing of components will not be acceptable in lieu of system testing.
 
          E.ShadeCloth Anti-Microbial Characteristics: 'No Growth' per ASTM G 21 results for fungi ATCC9642, ATCC 9644, ATCC9645.
          ** NOTE TO SPECIFIER ** Delete if EcoVeil not required.
 
          F.Environmental Certification: Submit written certification from the manufacturer, including third party evaluation, recycling characteristics, and perpetual use certification as specified. Initial submittals, which do not include the Environmental Certification will be rejected. Materials that are simply 'PVC free' without identifying their inputs shall not qualify as meeting the intent of this specification and shall be rejected.
 
          G.Third Party Evaluation: Provide documentation stating the shade cloth has undergone third party evaluation for all chemical inputs, down to a scale of 100 parts per million, that have been evaluated for human and environmental safety. Identify any and all inputs, which are known to be carcinogenic, mutagenic, teratogenic, reproductively toxic, or endocrine disrupting. Also identify items that are toxic to aquatic systems, contain heavy metals, or organohalogens. The material shall contain no inputs that are known problems to human or environmental health per the above major criteria, except for an input that is required to meet local fire codes.
 
          H.Recycling Characteristics: Provide documentation that the shade cloth can, and is part of a closed loop of perpetual use and not be required to be down cycled, incinerated or otherwise thrown away. Scrap material can be sent back to the mill for reprocessing and recycling into the same quality yarn and woven into new material, without down cycling. Certify that this process is currently underway and will be utilized for this project.
 
          I.Perpetual Use Certification: Certify that at the end of the useful life of the shade cloth, that the material can be sent back to the manufacturer for recapture as part of a closed loop of perpetual use and that the material can and will be reconstituted into new yarn, for weaving into new shade cloth. Provide information on each shade band indicating that the shade band can be sent back to the manufacturer for this purpose.
 
          J.Requirements for Roller Shade Installer/Contractor:
          1.Roller Shade Hardware, shade fabric, motor, and all related controls shall be furnished and installed as a complete two-way communicating system and assembly.
          2.Roller Shade Installer/Contractor shall list all components and systems included in their bid, including but not limited to, the prime manufacturer of the motor control and automated equipment and shall be financially responsible for any change orders and/or back charges required by the BMS, AV, or Lighting Control Systems contractors to interface with the automatic solar tracking system and the motorized roller shade system.
          ** NOTE TO SPECIFIER ** Turn-key single-source responsibility for shades and wiring is recommended but not required. Delete if not required.
 
          K.Turn-Key Single-Source Responsibility for Wiring Motorized Interior Roller Shades: To control the responsibility for performance of motorized roller shade systems, assign the design, engineering, and installation of motorized roller shade systems, motors, controls, and low voltage electrical control wiring specified in this Section to a single manufacturer and their authorized installer/dealer. The Architect will not produce a set of electrical drawings for the installation of control wiring for the motors, or motor controllers of the motorized roller shades. Power wiring (line voltage), shall be provided by the roller shade installer/dealer, in accordance with the requirements provided by the manufacturer. Coordinate the following with the roller shade installer/dealer:
          1.Contractor shall provide power panels and circuits of sufficient size to accommodate roller shade manufacturer's requirements, as indicated on the mechanical and electrical drawings.
          2.Contractor shall coordinate with requirements of roller shade installer/dealer, before inaccessible areas are constructed.
          3.Roller shade installer/dealer shall run line voltage as dedicated home runs (of sufficient quantity, in sufficient capacity as required) terminating in junction boxes in locations designated by roller shade dealer.
          4.Roller shade installer/dealer shall provide and run all line voltage (from the terminating points) to the motor controllers, wire all roller shade motors to the motor controllers, and provide and run low voltage control wiring from motor controllers to switch/ control locations designated by the Architect. All above-ceiling and concealed wiring shall be plenum-rated, or installed in conduit, as required by the electrical code having jurisdiction.
          5.Contractor shall provide conduit with pull wire in all areas, which might not be accessible to roller shade contractor due to building design, equipment location or schedule.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          L.Mock-Up: Provide a mock-up of one roller shade assembly for evaluation of mounting, appearance and accessories.
          1.Locate mock-up in window designated by Architect.
          2.Do not proceed with remaining work until, mock-up is accepted by Architect.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver shades in factory-labeled packages, marked with manufacturer and product name, fire-test-response characteristics, and location of installation using same room designations indicated on Drawings and in the Window Treatment Schedule.
 
          1.7PROJECT CONDITIONS
 
          A.Environmental Limitations: Install roller shades after finish work including painting is complete and ambient temperature and humidity conditions are maintained at the levels indicated for Project when occupied for its intended use.
 
          B.Power and control wiring shall be complete and certified, fully operational with uninterrupted communication on the lines and minimal noise certified by a commissioning agent specified in other sections.
          1.485, ICON, Lonmark and Dry Contract Network: Noise on the line not to exceed shade manufacturer's limits.
 
          1.8WARRANTY
 
          A.Roller Shade Hardware and Chain Warranty: Manufacturer's standard non-depreciating twenty-five year limited warranty.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs unless both fabric types are required.
 
          B.Standard Shadecloth: Manufacturer's standard twenty-five year warranty.
 
          C.Ecoveil Shadecloth: Manufacturer's standard ten year warranty.
 
          D.Roller Shade Motors and Motor Control Systems: Manufacturer's standard non-depreciating five year warranty.
 
          E.Roller Shade Installation: One year from date of Substantial Completion, not including scaffolding, lifts or other means to reach inaccessible areas, which are deemed owners responsibility.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: MechoShade Systems, Inc., which is located at: 42-03 35th St. ; Long Island City, NY 11101; Tel: 718-729-2020; Email: request info; Web: www.mechoshade.com
 
          B.Information Required with Submittal of Bid: In order to evaluate proposals for motorized roller shade control systems, the Architect requires the following information be submitted prior to the award of the roller shade system.
          1.Bid proposal shall be accompanied with a document that notes all deviations from these specifications on a line-by-line basis.
          2.Bid shall include separate line items listing the control/interface components required for building automation systems and building management systems (BAS/BMS), daylighting, audiovisual, and/or central integration systems. Roller shade controls manufacturer shall list all components included in their bid and shall include a letter stating that they shall be financially responsible for any change orders and/or back charges required by the BAS/BMS, audiovisual, or lighting control systems contractors to interface with the motorized roller shade system.
          ** NOTE TO SPECIFIER ** Delete two of the following three paragraphs; coordinate with requirements of Division 1 section on product options and substitutions. If products with plastic components or products with lesser performance are acceptable, also consider specifying light-commercial grade MechoShade Suburban/2 line and reduce warranty provisions.
 
          C.Substitutions: Not permitted.
 
          D.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          E.Alternates: The following products and manufacturers may be bid as an alternate product in accordance with Section 01030. Any pricing for alternate products shall be listed separately from the base bid specified product. Any alternate pricing must include line-by-line compliance or non-compliance with the specifications. If the alternate product is acceptable to the Architect, the specified manufacturer will be given the opportunity to provide an equivalent proposal.
          1.Suburban/2 Shade System by MechoShade Systems, Inc.
          2.((List other manufacturer or product here.))
 
          2.2ROLLER SHADE TYPES
          ** NOTE TO SPECIFIER ** Delete shade types not required. Retain both if both types required.
 
          A.Roller Shade Schedule: Refer to the Drawings for locations.
          1.Shade Type WT-1: Motorized interior solar roller shades in all exterior / interior windows of rooms and spaces as shown on referenced Drawings, and related motor control requirements systems. Include the following as scheduled and as indicated on the Drawings:
          a.Shade pockets.
          b.Fascias.
          2.Shade Type WT-2: Motorized interior independently operated solar and blackout double shades in all exterior windows of rooms and spaces shown on Drawings, and related motor control systems. WT-2 type shades shall have capability of being controlled by AV or Lighting System via RS-232, RS-485 or dry contact closures. Include the following as scheduled and as indicated on the Drawings:
          a.Shade pockets.
          b.Fascias.
          c.Room darkening side and sill channels.
 
          2.3INTELLIGENT ENCODED SHADE MOTOR DRIVE SYSTEM
 
          A.Shade Motors:
          1.Quiet [44 to 46 db] Intelligent Encoded Motor and Control System: Tubular, asynchronous (non-synchronous) motors, with built-in reversible capacitor operating at 110v AC (60hz), (230v/50 hz AC) single phase, temperature Class A, thermally protected, totally enclosed, maintenance free with line voltage power supply equipped with locking disconnect plug assembly furnished with each motor.
          2.Conceal motors inside shade roller tube.
          3.Maximum current draw for each shade motor of 2.3 amps @ 110 V (.9 amps @230 V AC).
          4.Use motors rated at the same nominal speed for all shades in the same room.
 
          B.Total hanging weight of shade band shall not exceed 80 percent of the rated lifting capacity of the shade motor and tube assembly. Spring assisted lift systems shall not be accepted.
 
          C.Quiet Intelligent Encoded Motor System (software, two-way communication): Specifications and design are based on the Intelligent Motor Control System / WhisperShade-IQ(TM) Motor System) as manufactured by MechoShade Systems, Inc. Other systems may be acceptable providing all of the following performance capabilities are provided. Motor control systems not in complete compliance with these performance criteria shall not be accepted as equal systems.
          1.Quiet operation of up to 46dBa within 3 feet (1 m), open air.
          2.Upper and lower stopping points (operating limits) of shade bands shall be programmed into motors via a hand held removable program module / configurator.
          3.Intermediate stopping positions for shades shall allow for up to three repeatable and precise aligned positions.
          4.Up to 103 available alignment points including 3-user programmable predefined intermediate positions, for a total of 5-defined and aligned positions. All shades on the same switch circuit with the same opening height shall align at each intermediate stopping position.
          5.Two inherent methods of control:
          a.Cost effective, low voltage, hardwired dry-contact for local switch or 3rd party control operation.
          b.Expandable to 2-way communication network with IQ/485-NI to support whole building low-voltage control and integration.
          ** NOTE TO SPECIFIER ** Alternate: Delete if not required.
          6.Mecho-RF(TM) via Zigby(TM) wireless mesh, network communication available to reduce low voltage wiring and field labor associated costs.
          7.Uniform or Regular Modes of Operation:
          a.Uniform mode shall allow for shades to only move to intermediate stop positions.
          b.Regular mode shall allow for shades to move to both intermediate stop positions, plus any position desired between the upper and lower limits as set by the installer.
          8.Wall Switches:
          a.IQ-Switch: in 5 or 10 button, single gang, low voltage.
          9.Expandable IQ-485-NI: Available when addressability of each motor or group of motors are required to be on a two-way addressable communication network for whole building or overlapping multi-level control. System Features include:
          a.5 @ IQ, Local or Master ports.
          b.1 @ Photocell input for automated control of shades.
          c.1 @ IR Eye Input for wireless remote control of shades.
          d.Software Addressable IQ Ports support Multi-Level control with 8 addresses per port.
          e.IQ-485 MS Bus, 485 shall allow up to 65000 addresses controlling up to 500,000 motors per network.
          f.Shall allow for variety of switch and other user interface options including RF and Ethernet (IP).
          g.Shall support 3rd party control integration via RS232 and Ethernet (IP).
          10.Provide Wall Switches:
          a.Conference Center: Shades shall be operated by a 4 and 8 button low voltage standard switches or programmable intelligent switches [IS]. Standard switch shall be wired to a bus interface and the bus interface will be programmed to transmit an address for the local switch.
          b.Intelligent switches may be installed anywhere on the busline. Each IS shall be capable of storing one control level address to be broadcast along the busline.
          c.An address that is transmitted by either a switch or central controller shall be responded to by those motors with the same address in their control table.
          d.IS shall provide for interface with other low voltage input devices via a set of dry contact terminals located on the switch.
          e.Standard switch or IS may control an individual, sub-group or group of motors in accordance with the address in each motor.
 
          2.4SHADE CLOTH
          ** NOTE TO SPECIFIER ** Delete choices below not included in selections made in paragraphs above. Yarns are opaque. Visible light transmission through the interstices of the fabric shall be in the 2-5 percent VL transmission range, which varies with color and is used as the guide for fabric selection. Non-opaque yarns in the 3 - 5 percent openness factor range generally have a 20 - 30 percent visible light transmission; this provides very high surface brightness shade bands. In that event the visible light transmission of the glazing plus the VLT of fabric shall be evaluated. Openness factor, the traditional means for matching shadecloth to glazing, is not appropriate for fabrics with non-opaque yarns and high visible light transmission regardless of openness factor. Visible light transmission, and ultimate surface brightness are the most accurate determinant of fabric selection.
 
          A.Visually Transparent Single-Fabric Shadecloth: MechoShade Systems, Inc., ThermoVeil group, single thickness, opaque non-raveling 0.030-inch (0.762 mm) thick vinyl fabric, woven from 0.018-inch (0.457 mm) diameter extruded vinyl yarn comprising of 21 percent polyester and 79 percent reinforced vinyl, in colors selected from manufacturer's available range.
          1.Open Linear Weave: "1800 series", 15 percent open, linear-weave pattern.
          2.Dense Linear Weave: "1000 series", 3 percent open, dense linear-weave pattern.
          3.Extra - Dense Linear Weave "0900 series", 0-1 percent visually translucent linear weave pattern.
          4.Open Basket Weave: "2100 series", 8 percent open, 2 by 2 open basket-weave pattern.
          5.Dense Basket Weave: "1300 series", 5 percent open, 2 by 2 dense basket-weave pattern.
          6.Dense "3000 Satin Texture", "3200 Diamond Pastel", and "3300 Diamond Earthtone series" visually translucent, twill-weave pattern all at 2 percent open.
          7.Color: Selected from manufacturer's standard colors.
 
          B.Visually Transparent Single-Fabric Shadecloth: MechoShade Systems, Inc., EuroVeil "5300" or EuroTwill "6000" Series: 0.010 diameter (0.254 mm), Opaque, non-raveling vinyl/polyester yarn, fabric thickness 0.025 inches (0.635 mm).
          1.Dense Basket Weave "5300 series, 5 percent open VLT.
          2.Extra Dense Twill Weave "6000" series, 2-3 percent open. VLT.
          3.Color: Selected from Manufacturers standard colors.
 
          C.Vinyl Room Darkening Shadecloth (Single-Fabric): MechoShade Systems, Inc., "0700 series", blackout material, washable and colorfast laminated and embossed vinyl coated fabric, 0.012 inches thick (0.30 mm) blackout material and weighing 0.81 lbs. per square yard, with a minimum of 62 threads per square inch in colors selected from manufacturer's available range.
          1.Color: Selected from manufacturer's standard colors.
 
          D.Room Darkening (PVC Free) Shadecloth with Opaque Acrylic Backing: MechoShade Systems, Inc., "Equinox 0100 series", .008 inches thick (.19 mm) blackout material and weighing .94 lbs. per square yard, comprising of 53% fiberglass, 45% acrylic, 2% poly finish.
          1.Color: Selected from manufacturer's standard colors.
 
          E.Environmentally Certified Shadecloth: MechoShade Systems, Inc., EcoVeil group, 1350 Series, fabricated from TPO for both core yarn and jacket, single thickness,0.018 opaque coated reinforced yarn, non-raveling 0.030 inch (0.762 mm) thick fabric.
          1.Weave: 5 percent open 2x2 basket weave.
          2.Color: Selected from manufacturer's standard colors.
          3.Warranty: 10-Year Limited.
 
          2.5SHADE BAND
 
          A.Shade Bands: Construction of shade band includes the fabric, the enclosed hem weight, shade roller tube, and the attachment of the shade band to the roller tube. Sewn hems and open hem pockets shall not be acceptable.
          1.Concealed Hembar: Shall be continuous extruded aluminum for entire width of shade band and with the following characteristics:
          a.Hembar shall be heat sealed on all sides.
          b.Open ends shall not be accepted.
          2.Shade band and Shade Roller Attachment:
          a.Use extruded aluminum shade roller tube of a diameter and wall thickness required to support shade fabric without excessive deflection.
          b.Provide for positive mechanical attachment of shade band to roller tube; shade band shall be made removable / replaceable with a "snap-on" snap-off" Spline mounting, without having to remove shade roller from shade brackets.
          c.Mounting Spline shall not require use of adhesives, adhesive tapes, staples, and/or rivets.
          d.Any method of attaching shade band to roller tube that requires the use of: adhesive, adhesive tapes, staples, and/or rivets, does not meet the performance requirements of this specification and shall not be accepted.
 
          2.6SHADE FABRICATION
 
          A.Fabricate units to completely fill existing openings from head to sill and jamb-to-jamb, unless specifically indicated otherwise.
 
          B.Fabricate shadecloth to hang flat without buckling or distortion. Fabricate with heat-sealed trimmed edges to hang straight without curling or raveling. Fabricate unguided shadecloth to roll true and straight without shifting sideways more than 1/8 inch (3.18 mm) in either direction per 8 feet (2438 mm) of shade height due to warp distortion or weave design. Fabricate hem as follows:
          1.Bottom hem weights.
          2.Concealed hemtube.
          3.Exposed hemtube with side and back guide cable capability; hembar may be attached and demounted from the cable with out removing or loosening the cables.
          4.Exposed blackout hembar with light seal.
          5.Exposed blackout hembar with polybond seal.
          ** NOTE TO SPECIFIER ** Manufacturer states that batten design and its use is similar to requirements from the sailing industry. Other manufacturers may indicate that they do not require the batten design, when in fact they do in order to provide a product that will last to meet the minimum warranty requirements in this Section.
 
          C.Provide battens in standard shades as required to assure proper tracking and uniform rolling of the shadebands. Contractor shall be responsible for assuring the width-to-height (W:H) ratios shall not exceed manufacturer's standards or, in absence of such standards, shall be responsible for establishing appropriate standards to assure proper tracking and rolling of the shadecloth within specified standards. Battens shall be roll-formed stainless steel or tempered steel, as required.
 
          D.For railroaded shadebands, provide seams in railroaded multi-width shadebands as required to meet size requirements and in accordance with seam alignment as acceptable to Architect. Seams shall be properly located. Furnish battens in place of plain seams when the width, height, or weight of the shade exceeds manufacturer's standards. In absence of such standards, assure proper use of seams or battens as required to, and assure the proper tracking of the railroaded multi-width shadebands.
 
          E.Provide battens for railroaded shades when width-to-height (W:H) ratios meet or exceed manufacturer's standards. In absence of manufacturer's standards, be responsible for proper use and placement of battens to assure proper tracking and roll of shadebands.
 
          F.Blackout shadebands, when used in side channels, shall have horizontally mounted, roll-formed stainless steel or tempered-steel battens not more than 3 feet (115 mm) on center extending fully into the side channels. Battens shall be concealed in a integrally-colored fabric to match the inside and outside colors of the shadeband, in accordance with manufacturer's published standards for spacing and requirements.
          1.Battens shall be roll formed of stainless steel or tempered steel and concave to match the contour of the roller tube.
          2.Batten pockets shall be self-colored fabric front and back RF welded into the shadecloth. A self-color opaque liner shall be provided front and back to eliminate any see through of the batten pocket that shall not exceed 1-1/2 inches (38.1 mm) high and be totally opaque. A see-through moire effect, which occurs with multiple layers of transparent fabrics, shall not be acceptable.
 
          2.7COMPONENTS
 
          A.Access and Material Requirements:
          1.Provide shade hardware allowing for the removal of shade roller tube from brackets without removing hardware from opening and without requiring end or center supports to be removed.
          2.Provide shade hardware that allows for removal and re-mounting of the shade bands without having to remove the shade tube, drive or operating support brackets.
          3.Use only Delrin engineered plastics by DuPont for all plastic components of shade hardware. Styrene based plastics, and /or polyester, or reinforced polyester will not be acceptable.
 
          B.Motorized Shade Hardware and Shade Brackets:
          1.Provide shade hardware constructed of minimum 1/8-inch (3.18 mm) thick plated steel, or heavier, thicker, as required to support 150 percent of the full weight of each shade.
          2.Provide shade hardware system that allows for field adjustment of motor or replacement of any operable hardware component without requiring removal of brackets, regardless of mounting position (inside, or outside mount).
          3.Provide shade hardware system that allows for operation of multiple shade bands offset by a maximum of 8-45 degrees from the motor axis between shade bands (4-22.5 degrees) on each side of the radial line, by a single shade motor (multi-banded shade, subject to manufacturer's design criteria).
 
          2.8ACCESSORIES
          ** NOTE TO SPECIFIER ** Delete below if not required.
 
          A.Roller Shade Pocket: For recessed mounting in acoustical tile, or drywall ceilings as indicated on the Drawings.
          1.Provide either extruded aluminum and or formed steel shade pocket, sized to accommodate roller shades, with exposed extruded aluminum closure mount, tile support and removable closure panel to provide access to shades.
          ** NOTE TO SPECIFIER ** Delete below if not required. Retain the vented pocket if thermal stress on the glass or if evacuation of heat gain between the shade and the window wall into the plenum is of concern.
          a.Provide "Vented Pocket" such that there will be a minimum of four 1 inch (25.4 mm) diameter holes per foot allowing the solar gain to flow above the ceiling line.
          ** NOTE TO SPECIFIER ** Delete below if not required.
 
          B.Pocket Accessories: As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete below if not required.
 
          C.Fascia:
          1.Continuous removable extruded aluminum fascia that attaches to shade mounting brackets without the use of adhesives, magnetic strips, or exposed fasteners.
          2.Fascia shall be able to be installed across two or more shade bands in one piece.
          3.Fascia shall fully conceal brackets, shade roller and fabric on the tube.
          4.Provide bracket / fascia end caps where mounting conditions expose outside of roller shade brackets.
          ** NOTE TO SPECIFIER ** Delete below if not required.
 
          D.Room Darkening Channels:
          ** NOTE TO SPECIFIER ** Delete type below if not required.
          1.Side Channels, MechoShade: Extruded aluminum with polybond edge seals and SnapLoc-mounting brackets and with concealed fastening. Exposed fastening is not acceptable. Units 1-15/16 inches (49.2 mm) wide by 1-3/16 inches (30.1 mm) deep, two-band center channels, 2-5/8 inches (66.6 mm) wide by 1-3/16 inches (30.1 mm) deep. The 2-5/8-inch (66.6 mm) double-center channels may be installed at center-support positions of multi-band-shade ElectroShades. MechoShade side channels 2-5/8 inch (66.6 mm) may be used as center supports for ElectroShades; shadebands up to 8 high. For shadebands over 8 feet (2438 mm), provide ElectroShade side channels.
          ** NOTE TO SPECIFIER ** Delete below if sill channels are used.
          a.Blackout Lightseal Hembar: Channels shall accept one-piece exposed blackout hembar with vinyl seal to assure light control.
          2.Side Channels, ElectroShade: Extruded aluminum with polybond edge seals and SnapLoc-mounting brackets and with concealed fastening. Exposed fastening is not acceptable. Units 2-1/2 inches (63.5 mm) wide by 1-3/16 inches (30.1 mm) deep; two-band center channels 5 inches (127 mm) wide by 1-3/16 inches (30.1 mm) deep. The 2-5/8-inch (66.6 mm) double-center channels may be installed at center-support positions of multi-band-shade ElectroShades. MechoShade side channels 2-5/8 inches (66.6 mm) may be used as center supports for ElectroShades.
          ** NOTE TO SPECIFIER ** Delete below if sill channels are used.
          a.Blackout Lightseal Hembar: Channels shall accept one-piece exposed blackout hembar with vinyl seal to assure light control.
          ** NOTE TO SPECIFIER ** Delete below if not required. Sill channel may be used with either type of side channel above, or without side channels. Blackout lightseal hembar is not required if sill channels are used.
          3.Sill Channels: Extruded aluminum with polybond edge seals and SnapLoc-mounting brackets and with concealed fastening. Exposed fastening is not acceptable.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs. Side and sill channels would not be different colors.
          4.Channel Color: Selected from manufacturer's standard colors.
          5.Channel Color: Custom color.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install roller shades level, plumb, square, and true according to manufacturer's written instructions, and located so shade band is not closer than 2 inches (50 mm) to interior face of glass. Allow proper clearances for window operation hardware.
          ** NOTE TO SPECIFIER ** Turn-key single-source responsibility for shades and wiring is recommended but not required. Delete if not required.
 
          B.Turn-Key Single-Source Responsibility for Motorized Interior Roller Shades: To control the responsibility for performance of motorized roller shade systems, assign the design, engineering, and installation of motorized roller shade systems, motors, controls, and low voltage electrical control wiring specified in this Section to a single manufacturer and their authorized installer/dealer. The Architect will not produce a set of electrical drawings for the installation of control wiring for the motors, or motor controllers of the motorized roller shades. Power wiring (line voltage), shall be provided by the roller shade installer/dealer, in accordance with the requirements provided by the manufacturer. Coordinate the following with the roller shade installer/dealer:
          1.Contractor shall provide power panels and circuits of sufficient size to accommodate roller shade manufacturer's requirements, as indicated on the mechanical and electrical drawings.
          2.Contractor shall coordinate with requirements of roller shade installer/dealer, before inaccessible areas are constructed.
          3.Roller shade installer/dealer shall run line voltage as dedicated home runs (of sufficient quantity, in sufficient capacity as required) terminating in junction boxes in locations designated by roller shade dealer.
          4.Roller shade installer/dealer shall provide and run all line voltage (from the terminating points) to the motor controllers, wire all roller shade motors to the motor controllers, and provide and run low voltage control wiring from motor controllers to switch/ control locations designated by the Architect. All above-ceiling and concealed wiring shall be plenum-rated, or installed in conduit, as required by the electrical code having jurisdiction.
          5.Contractor shall provide conduit with pull wire in all areas, which might not be accessible to roller shade contractor due to building design, equipment location or schedule.
 
          C.Adjust and balance roller shades to operate smoothly, easily, safely, and free from binding or malfunction throughout entire operational range.
 
          D.Clean roller shade surfaces after installation, according to manufacturer's written instructions.
 
          E.Test electrically operated shades for proper operation. Repair or replace units, which do not perform correctly.
 
          F.Test automated tracking control system for proper operation. Repair or replace units, which do not perform correctly.
 
          G.Engage Installer to train Owner's maintenance personnel to adjust, operate and maintain roller shade systems.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION