MasterFormat: 95
SpecWizard: customize this spec    Download this Masonry Mortar Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
SPEC MIX®, Inc. Masonry Mortar
 
         
SECTION 04060
 
         
MASONRY MORTAR
 
         
          ** NOTE TO SPECIFIER ** SPEC MIX ® mortars, grouts and silo systems.

This Section is based on the products of SPEC MIX ®, Inc., which is located at:
SPEC MIX, Inc.
2025 Centre Pointe Blvd.
Mendota Heights, MN 55120
Tel: 888-SPEC-MIX
Tel: 651-405-3463
Fax: 888-329-7732
E-Mail: info@specmix.com
Web: www.specmix.com

[ Click Here ] for additional information.

OVERVIEW
SPEC MIX is your national source for high quality, factory produced cementitious products for the construction industry. With 57 licensed manufacturers located in major markets across the U.S., and Canada, the SPEC MIX team utilizes computerized batching equipment and the finest materials to ensure total quality control throughout your project. We also offer various patented silo systems to maximize a contractor's proficiency and safety rating. Our purpose is to keep the construction crew going, moving and working.

Through our highly trained market representatives located in every territory, SPEC MIX provides you with expert technical support throughout the U.S., and Canada. Enjoy browsing the SPEC MIX web site and please call us at 888-SPECMIX for any additional information.

COLOR MATCHING
When working with colored mortar, uniform color requires consistent material proportioning. With SPEC MIX this isn't a problem. SPEC MIX colored mortar consists of preblended Portland cement or mortar cement, lime and sand to produce uniformity from batch to batch. No field measuring is required. The pigments are specially blended to ensure maximum color effect and proper dispersion throughout the batch.
Containing only finely milled synthetic iron oxides, the strongest and most stable colors available, SPEC MIX colors are lime-proof, sunfast and inert. The product is environmentally safe and, in every application, SPEC MIX meets or exceeds the criteria of ASTM C 270. SPEC MIX preblended colors cover the full range of the color spectrum: brown, buff, tan, black, yellow, orange, red and white. To achieve just the right masonry look, custom colors are available upon request. Your special color is perfectly matched every time, allowing complete control of your projects.
All SPEC MIX colors are available in appropriate strengths and proper mix designs.

ENGINEERING SERVICES
SPEC MIX, Inc., engineers and scientists can provide full-service project consultation from start to finish. The SPEC MIX Engineering Services team is proficient at troubleshooting and providing quick response to our customers' project concerns and needs. Our fully equipped laboratory has the capacity for forensic concrete and mortar analysis, including petrographic, chemical, and x-ray diffraction analyses, as well as physical testing of concrete, aggregate and mortar. These capabilities ensure that the products going into SPEC MIX bags meet our quality standards.
AIA CONTINUING EDUCATION: "Factory Preblended Mortar for Masonry Construction" is certified for 1.0 LU hours that qualify for Health, Safety and Welfare credit. For more information, contact SPEC MIX at 888-773-2649 or e-mail us at info@specmix.com.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required by the text of the edited Section.
 
          A.Mortar and colored mortar for masonry specified in other Sections.
 
          B.Integral Water-repellent (IWR) mortar mixes.
 
          C.Masonry grout for masonry cores.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any Sections below not relevant to this project; add others as required.
 
          A.Section 04070 - Masonry Grout.
 
          B.Section 04200 - Masonry Units.
 
          C.Section 04210 - Clay Masonry Units.
 
          D.Section 04220 - Concrete Masonry Units.
 
          E.Section 04400 - Stone.
 
          F.Section 04810 - Unit Masonry Assemblies.
 
          G.Section 04820 - Reinforced Unit Masonry Assemblies.
 
          H.Section 04830 - Non-Reinforced Unit Masonry Assemblies.
 
          I.Section 04850 - Stone Assemblies.
 
          J.Section 04900 - Masonry Restoration and Cleaning.
 
          K.Section 04910 - Unit Masonry Restoration.
 
          L.Section 04920 - Stone Restoration.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited Section.
 
          A.American Concrete Institute (ACI):
          1.ACI 530.1-02 - Specification for Masonry Structures.
 
          B.ASTM International (ASTM):
          1.ASTM C 91 - Standard Specification for Masonry Cement.
          2.ASTM C 143 - Standard Test Method for Slump of Hydraulic Cement Concrete.
          3.ASTM C 144 - Standard Specification for Aggregate for Masonry Mortar.
          4.ASTM C 150 - Standard Specification for Portland Cement.
          5.ASTM C 207 - Standard Specification for Hydrated Lime for Masonry Purposes.
          6.ASTM C 260 - Standard Specification for Air-Entraining Admixtures for Concrete.
          7.ASTM C 270 - Standard Specification for Mortar for Unit Masonry.
          8.ASTM C 404 - Standard Specification for Aggregates for Masonry Grout.
          9.ASTM C 476 - Standard Specification for Grout for Masonry.
          10.ASTM C 595 - Standard Specification for Blended Hydraulic Cements.
          11.ASTM C 618 - Standard Specification for Coal Fly Ash and Raw or Calcined Natural Pozzolan for Use as a Mineral Admixture in Concrete.
          12.ASTM C 780 - Standard Test Method for Preconstruction and Construction Evaluation of Mortars for Plain and Reinforced Masonry.
          13.ASTM C 897 - Standard Specification for Aggregate for Job-Mixed Portland Cement Based Plaster.
          14.ASTM C 926 - Standard Specification for Application of Portland Cement Based Plaster.
          15.ASTM C 979 - Standard Specification for Pigments for Integrally Colored Concrete.
          16.ASTM C 989 - Standard Specification for Ground Granulated Blast-Furnace Slag for Use in Concrete and Mortars.
          17.ASTM C 1019 - Standard Test Method for Sampling and Testing Grout.
          18.ASTM C 1072 - Standard Test Method for Measurement of Masonry Flexural Bond Strength.
          19.ASTM C 1093 - Standard Practice for Accreditation of Testing Agencies for Unit Masonry.
          20.ASTM C 1157 - Standard Performance Specification for Hydraulic Cement.
          21.ASTM C 1314 - Standard Test Method for Compressive Strength of Masonry Prisms.
          22.ASTM C 1329 - Standard Specification for Mortar Cement.
          23.ASTM C 1384 - Standard Specification for Admixtures for Masonry Mortars.
          24.ASTM E 329 - Specification for Minimum Requirements for Agencies Engaged in the Testing and/or Inspection of Materials used in Construction.
          25.ASTM E 514 - Standard Test Method for Water Penetration and Leakage Through Masonry.
 
          C.International Masonry Industry All-Weather Council (IMIAC):
          1.IMIAC - International Masonry Industry All-Weather Council (IMIAC): Recommended Practices and Guide Specifications for Cold Weather Masonry Construction.
          2.IMIAC - International Masonry Industry All-Weather Council (IMIAC): Recommended Practices and Guide Specifications for Hot Weather Masonry Construction.
 
          D.National Concrete Masonry Association (NCMA):
          1.NCMA TEK Bulletin #8-2A - Removal of Stains from Concrete Masonry.
          2.NCMA TEK Bulletin #8-3A - Control and Removal of Efflorescence.
 
          1.4SYSTEM DESCRIPTION
 
          A.Design and Performance Requirements: Provide mortar mixes that have been selected, manufactured, mixed and installed to comply with the following:
          1.ASTM C 270.
          2.ASTM C780.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Submit manufacturer's product data.
 
          C.Samples: Submit selection and verification samples of colored mortar.
 
          D.Quality Assurance/Control Submittals:
          1.Submit manufacturer's certificates that products meet or exceed specified requirements.
          2.Submit test results prepared by a qualified independent testing laboratory.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if water-repellent mortar is not required for the Project.
 
          E.Installer shall warrant that only mortar containing integral water-repellent mortar admixture at the manufacturer's recommended addition rate has been placed in exterior walls.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Firm specializing in manufacture of masonry installation materials, including mortars, with minimum 10 years experience.
 
          B.Quality Assurance/Control Testing: Test Reports prepared by a qualified independent laboratory indicating compliance with the following performance requirements:
          ** NOTE TO SPECIFIER ** Usually delete one of the following two paragraphs. Test method ASTM C 780 is acceptable for pre-construction and construction evaluation of mortars for plain and reinforced unit masonry. There is no ASTM method for determining the conformance or nonconformance of a field prepared mortar to the Property Specification of ASTM C 270. Compressive strength values resulting from field tested mortars do not represent the compressive strength of mortar as tested in the laboratory nor that of the mortar in the wall. Physical properties of field sample mortars should not be used to determine compliance with ASTM C 270 intended as criteria to determine the acceptance or rejection of the mortar.
Consult with manufacturer for more information on retaining or deleting the following paragraphs.
          1.Testing Standard: Mortar samples tested in accordance with ASTM C 270.
          2.Testing Standard: Mortar samples tested in accordance with ASTM C 780.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if no Integral Water-repellent mortar.
          3.Water-Repellent Testing Standard: Mortar samples with integral water-repellent tested in accordance with the following:
          a.ASTM E 514, extended to 72 hours.
          b.ASTM C 1314.
          c.ASTM C 1384.
 
          C.Mock-Up: Provide a mock-up of each type of masonry installation, using masonry specified elsewhere and mortar materials specified in this Section; include at least one example of each type of accessory material, for approval of mortar color and quality of workmanship.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          1.Size: 36 by 36 inches (915 by 915 mm), minimum.
          2.Size: _________, maximum.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          3.Location: As directed by Architect.
          4.Location: As indicated on drawings.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          5.Approved mock-ups may remain in the finished work.
          6.When directed by Architect, dismantle and remove mock-ups from Project site.
 
          D.Pre-Installation Meeting: At least three weeks prior to commencing masonry work conduct a meeting at the project site to discuss contract requirements and job conditions; require the attendance of masonry contractor, and installers of related materials; notify Architect in advance of meeting.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not required by the text of the edited Section.
 
          E.Pre-Installation Conference: A representative of the water-repellent manufacturer shall be present prior to and at the beginning of wall construction to review the work with the Architect and the Contractor.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Storage and Protection: Cementitious materials shall be stored off the ground, under cover and shall be kept dry.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions and protect work during and after installation to comply with referenced standards and manufacturer's printed recommendations.
          1.Cold Weather Requirements: In accordance with "Recommended Practices and Guide Specifications for Cold Weather Masonry Construction" by IMIAC.
          2.Hot Weather Requirements: "Recommended Practices and Guide Specifications for Hot Weather Masonry Construction" by IMIAC.
 
          B.Do not build or apply mortar products on frozen substrates.
          1.Remove and replace unit masonry damaged by frost or by freezing conditions.
 
          C.Vent temporary heaters to exterior to prevent damage to masonry work from carbon dioxide build-up.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: SPEC MIX®, Inc., which is located at: 2025 Centre Pointe Blvd. Suite 260 ; Mendota Heights, MN 55120; Toll Free Tel: 888-SPEC-MIX (773-2649) ; Tel: 651-688-8966 ; Fax: 888-329-7732; Email: request info; Web: www.specmix.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 Section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          D.Obtain products from a single manufacturer.
 
          2.2MORTAR
          ** NOTE TO SPECIFIER ** Delete mortar products not required for the Project.
 
          A.Portland Cement, Lime Mortar: SPEC MIX Portland Cement Lime & Sand Masonry Mortar is a dry preblended mortar mix containing Portland cement, hydrated lime and dried masonry sand formulated for superior bond, water retention and board life.
          ** NOTE TO SPECIFIER ** Delete mortar types not required. More than one type may be required. Coordinate with Structural Engineer.
          1.Mortar Type: M.
          2.Mortar Type: S.
          3.Mortar Type: N.
          4.Applicable Standards: ASTM C 91, ASTM C 144, ASTM C 150, ASTM C 207, ASTM C 270, ASTM C 387, ASTM C 476, ASTM C 595, ASTM C 780, ASTM C 1329, ACI 530.1, IMIAC.
 
          B.Colored Portland Cement Lime Mortar: SPEC MIX Portland Cement Lime & Sand Color Masonry Mortar is a dry preblended mortar mix containing Portland cement, hydrated lime, dried masonry sand and color pigment formulated for superior bond, workability and board life.
          ** NOTE TO SPECIFIER ** Delete mortar types not required. More than one type may be required. Coordinate with Structural Engineer.
          1.Mortar Type: M.
          2.Mortar Type: S.
          3.Mortar Type: N.
          4.Pigments:
          a.Natural and synthetic, milled, blended iron oxides.
          b.Carbon added for darker colors shall not exceed 4 percent.
          c.Produce uniform and consistent color.
          d.Inert, stable to atmospheric conditions, sunfast, weather resistant, alkali resistant, water insoluble, lime proof and nonbleeding.
          e.Free of deleterious fillers and extenders.
          ** NOTE TO SPECIFIER ** Specifiy standard color below, or delete first paragraph and retain "Custom color."
          5.Color: Standard color as selected from manufacturer's full line.
          6.Color: Custom color.
          7.Applicable Standards: ASTM C 91, ASTM C 144, ASTM C 150, ASTM C 207, ASTM C 270, ASTM C 387, ASTM C 476, ASTM C 595, ASTM C 780, ASTM C 979, ASTM C 1329, ACI 530.1, IMIAC.
 
          C.Masonry Cement and Sand Mortar: SPEC MIX Masonry Cement & Sand Mortar is a dry, preblended mortar mix containing either masonry cement or mortar cement and dried masonry sand formulated for superior bond and workability while meeting ASTM C 270 requirements.
          ** NOTE TO SPECIFIER ** Delete mortar types not required. More than one type may be required. Coordinate with Structural Engineer.
          1.Mortar Type: M.
          2.Mortar Type: S.
          3.Mortar Type: N.
          4.Applicable Standards: ASTM C 91, ASTM C 144, ASTM C 150, ASTM C 270, ASTM C 387, ASTM C 595, ASTM C 780, ASTM C 979, ASTM C 1093, ASTM C 1157, ASTM C 1329, ACI 530.1, IMIAC.
 
          D.Masonry Cement and Sand Colored Mortar: SPEC MIX Masonry Cement Sand Color Mortar is a dry, preblended mortar mix containing either masonry cement or mortar cement, dried masonry sand and pigment formulated for superior bond and workability.
          ** NOTE TO SPECIFIER ** Delete mortar types not required. More than one type may be required. Coordinate with Structural Engineer.
          1.Mortar Type: M.
          2.Mortar Type: S.
          3.Mortar Type: N.
          4.Pigments:
          a.Natural and synthetic, milled, blended iron oxides.
          b.Carbon added for darker colors shall not exceed 4 percent.
          c.Produce uniform and consistent color.
          d.Inert, stable to atmospheric conditions, sunfast, weather resistant, alkali resistant, water insoluble, lime proof and nonbleeding.
          e.Free of deleterious fillers and extenders.
          ** NOTE TO SPECIFIER ** Specifiy standard color below, or delete first paragraph and retain "Custom color."
          5.Color: Standard color as selected from manufacturer's full line.
          6.Color: Custom color.
          7.Applicable Standards: ASTM C 144, ASTM C 150, ASTM C 270, ASTM C 387, ASTM C 595, ASTM C 780, ASTM C 979, ASTM C 1093, ASTM C 1157, ASTM C 1314, ACI 530.1, IMIAC.
          ** NOTE TO SPECIFIER ** For concrete unit masonry walls to achieve optimal water resistance, it is essential that integral water-repellent admixtures be incorporated into concrete units ("Dry Block") and mortar during the manufacturing process. Delete paragraph if water-repellent masonry units and mortar are not required.
 
          E.Integral Water-Repellent Masonry Mortar: SPEC MIX Integral Water-Repellent (IWR) Masonry Mortar is a dry, preblended mortar mixture containing Portland cement and hydrated lime or masonry or mortar cement, dried masonry sand and dry SPEC MIX Integral Water-Repellent Mortar Admixture.
          ** NOTE TO SPECIFIER ** Delete mortar types not required. More than one type may be required. Coordinate with Structural Engineer.
          1.Mortar Type: M.
          2.Mortar Type: S.
          3.Mortar Type: N.
          ** NOTE TO SPECIFIER ** Delete paragraph below if no colored mortar.
          4.Pigments:
          a.Natural and synthetic, milled, blended iron oxides.
          b.Carbon added for darker colors shall not exceed 4 percent.
          c.Produce uniform and consistent color.
          d.Inert, stable to atmospheric conditions, sunfast, weather resistant, alkali resistant, water insoluble, lime proof and nonbleeding.
          e.Free of deleterious fillers and extenders.
          ** NOTE TO SPECIFIER ** Specifiy standard color below, or delete first paragraph and retain "Custom color." Delete both paragraphs if no colored mortar.
          5.Color: Standard color as selected from manufacturer's full line.
          6.Color: Custom color.
          7.Applicable Standards: ASTM C 91, ASTM C 144, ASTM C 150, ASTM C 207, ASTM C 270, ASTM C 476, ASTM C 595, ASTM C 780, ASTM C 979, ASTM C 1072, ASTM C 1329, ASTM C 1384, ASTM E 514, ACI 530.1, IMIAC.
 
          F.Stone Veneer Mortar: SPEC MIX Stone Veneer Mortar is a blend of Portland cement and lime, masonry cement or mortar cement, admixtures and dried masonry sand specifically designed to bond precast or lightweight masonry veneer units to interior or exterior concrete, masonry, metal studs or wood and lath substrates.
          ** NOTE TO SPECIFIER ** Delete mortar types not required. More than one type may be required. Coordinate with Structural Engineer.
          1.Mortar Type: M.
          2.Mortar Type: S.
          3.Mortar Type: N.
          ** NOTE TO SPECIFIER ** Delete paragraph below if no colored mortar.
          4.Pigments:
          a.Natural and synthetic, milled, blended iron oxides.
          b.Carbon added for darker colors shall not exceed 4 percent.
          c.Produce uniform and consistent color.
          d.Inert, stable to atmospheric conditions, sunfast, weather resistant, alkali resistant, water insoluble, lime proof and nonbleeding.
          e.Free of deleterious fillers and extenders.
          ** NOTE TO SPECIFIER ** Delete two of the three paragraphs below.
          5.Color: Natural gray.
          6.Color: Standard color as selected from manufacturer's full line.
          7.Color: Custom color.
          8.Applicable Standards: ASTM C 91, ASTM C 109, ASTM C 144, ASTM C 150, ASTM C 207, ASTM C 270, ASTM C 595, ASTM C 897, ASTM C 926, ASTM C 979, ASTM C 1329.
 
          G.Tuckpoint Mortar: SPEC MIX Tuckpoint Mortar is a specialized blend of Portland cement, masonry or mortar cement, hydrated lime and dried masonry sand specifically formulated for superior bond and tooling characteristics when applied in tuckpointing applications.
          1.Pigments:
          a.Natural and synthetic, milled, blended iron oxides.
          b.Carbon added for darker colors shall not exceed 4 percent.
          c.Produce uniform and consistent color.
          d.Inert, stable to atmospheric conditions, sunfast, weather resistant, alkali resistant, water insoluble, lime proof and nonbleeding.
          e.Free of deleterious fillers and extenders.
          2.Color: Custom color.
          ** NOTE TO SPECIFIER ** Delete admixtures not required.
          3.Admixtures:
          a.Integral water-repellent.
          b.Bond enhancer.
          c.Air entraining admixture.
          4.Applicable Standards: ASTM C 91, ASTM C 144, ASTM C 150, ASTM C 207, ASTM C 270 for tuckpointing mortar, ASTM C 476, ASTM C 595, ASTM C 780, ASTM C 897, ASTM C 979, ASTM C 1329, ACI 530.1, IMIAC.
 
          H.Dry Pack Mortar: SPEC MIX Dry Pack is a dry, preblended setting mortar that contains cement and aggregates designed for placing stone, concrete pavers, granite, marble and other solid units on horizontal surfaces. When mixed to the desired consistency, Dry Pack provides good working times and high strengths.
 
          I.Underground Utility Mortar: SPEC MIX Underground Utility Mortar is a blend of Portland cement, hydrated lime and dried masonry sand to meet performance requirements indicated by project Engineer.
 
          2.3GROUT
          ** NOTE TO SPECIFIER ** Delete grout products not required for the Project.
 
          A.Core Fill Grout: SPEC MIX Core Fill Grout is a dry, preblended mix containing Portland cement, pozzolans and dried aggregates formulated for superior flow to fill masonry voids while meeting ASTM C 476 requirements for reinforced masonry construction.
          1.Applicable Standards: ASTM C 143, ASTM C 150, ASTM C 260, ASTM C 404, ASTM C 476, ASTM C 595, ASTM C 618, ASTM C 989, ASTM C 1019, ASTM C 1093, ASTM C 1157, ASTM C 1314, ACI 530.1.
 
          B.Core Fill - Fine Grout: SPEC MIX Fine Grout is a dry, preblended mix containing Portland cement, pozzolans and fine aggregate and is designed to fill masonry voids two inches or less.
          1.Applicable Standards: ASTM C 143, ASTM C 150, ASTM C 260, ASTM C 404, ASTM C 476, ASTM C 595, ASTM C 618, ASTM C 989, ASTM C 1019, ASTM C 1093, ASTM C 1157, ASTM C 1314, ACI 530.1.
 
          C.Core Fill - Coarse Grout: SPEC MIX Coarse Grout is a dry, preblended mix containing cementitious materials and coarse aggregate designed to fill masonry voids greater than two inches.
          1.Applicable Standards: ASTM C 143, ASTM C 150, ASTM C 260, ASTM C 404, ASTM C 476, ASTM C 595, ASTM C 618, ASTM C 989, ASTM C 1019, ASTM C 1093, ASTM C 1157, ASTM C 1314, ACI 530.1.
 
          D.Core Fill – Self Consolidating Grout (SCG): SPEC MIX Self Consolidating Grout is a dry, preblended grout specifically designed to be highly fluid without segregation of the constituents. SPEC MIX SCG fills cores and bond beams completely, even around heavy steel reinforcement, without the need for mechanical consolidation and re-consolidation.
          1.Applicable Standards: ASTM C 33, ASTM C 143, ASTM C 150, ASTM C 260, ASTM C 404, ASTM C 476, ASTM C 595, ASTM C 618, ASTM C 989, ASTM C 1019, ASTM C 1093, ASTM C 1157, ASTM C 1314, ASTM C 1611, ACI 530.1-02.
 
          2.4ACCESSORY MATERIALS
 
          A.Water: Clean and free from deleterious acids, alkalis, and organic matter.
 
          B.Admixtures: Complying with ASTM 1384.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examine surfaces to receive masonry work and conditions under which masonry will be installed.
 
          B.Do not proceed with masonry work until surfaces and conditions comply with requirements indicated in referenced masonry installation standard and manufacturer's printed instructions.
 
          3.2INSTALLATION
 
          A.Mixing: As recommended by manufacturer.
          ** NOTE TO SPECIFIER ** Retempering mortar will alter the water - cement ratio which may affect compressive strength and color consistency.
 
          B.Retempering:
          1.Retemper mortar by adding additional mixing water only to replace water lost due to evaporation.
          2.Do not retemper colored mortars.
          3.Discard mortar 2.5 hours after initial mixing.
 
          C.Installation of mortar and grout shall be as specified under each of the following Sections and in accordance with ACI/ASCE-530.1:
          ** NOTE TO SPECIFIER ** Delete any Sections below not relevant to this project; add others as required.
          1.Section 04070 - Masonry Grout.
          2.Section 04200 - Masonry Units.
          3.Section 04210 - Clay Masonry Units.
          4.Section 04220 - Concrete Masonry Units.
          5.Section 04400 - Stone.
          6.Section 04810 - Unit Masonry Assemblies.
          7.Section 04820 - Reinforced Unit Masonry Assemblies.
          8.Section 04830 - Non-Reinforced Unit Masonry Assemblies.
          9.Section 04850 - Stone Assemblies.
          10.Section 04900 - Masonry Restoration and Cleaning.
 
          D.Colored Mortar: Consistency of appearance shall be maintained throughout the project.
 
          E.Protection: Cover the top of unfinished masonry work to protect it from the weather and to prevent accumulation of water in the cores of the masonry units.
 
          3.3CLEANING
 
          A.Comply with cleaning procedures and recommendations of the manufacturers of both the cleaning solution and the unit masonry.
          1.Utilize the same approved cleaning procedure as used on the sample panel or mock-up.
 
          B.Remove efflorescence from masonry wall exposed in the finished work in accordance with manufacturer's recommendation and NCMA TEK Bulletin #8-3A.
 
          C.Remove dirt or stains from masonry walls exposed in the finished work in accordance with the manufacturer's recommendations and NCMA TEK Bulletin #8-2A/
          ** NOTE TO SPECIFIER ** Delete the following paragraph if no Integral Water-repellent Mortar.
 
          D.Promptly remove excess wet mortar containing integral water-repellent mortar admixture from the face of the masonry as work progresses.
 
          E.Comply with applicable environmental laws and restrictions.
 
          3.4PROTECTION
 
          A.Protect installed work from damage due to subsequent construction activity on the site.
          ** NOTE TO SPECIFIER ** Delete the following paragraphs if Field Quality Control is specified in another masonry section.
 
          3.5FIELD QUALITY CONTROL
 
          A.Tests:
          1.Frequency: As determined by the Architect based upon total time for construction of masonry with not less than two tests per each level of masonry construction, foundation to roof or floors.
          2.Testing Laboratory: Independent of the Owner, Architect and Contractor; the testing laboratory, in addition to meeting requirements of ASTM E-329, and must be an approved laboratory competent to perform cement physical testing. All tests must be performed in strict accordance with the applicable ASTM standard.
          3.Distribution of Results of Tests: Within 24 hours of results of tests, copies of the results shall be submitted to the Architect, Contractor, masonry contractor, and the grout supplier if applicable.
 
          B.Mortar Testing:
          1.Testing per ASTM C 780 when the property specification is specified.
          2.When the proportion specification is specified, field quality control shall be performed by inspection only.
          3.For determining hardened mortar properties, prepare three test specimens for each test age and property. A strength test shall be the average of the strengths of the specimens at the age specified.
          4.Specimens shall be tested at 7 and 28 days.
          5.In case of dispute, the mortar proportions must be tested in accordance with the property specification of ASTM C 270.
 
          C.Grout Testing:
          1.Testing per ASTM C 1019.
          2.Three test specimens shall constitute one sample. A strength test shall be the average of the strengths of the specimen tested at the age specified.
          3.Specimens shall be tested at 7 and 28 days.
          4.The compression strength will be considered satisfactory if the average of three consecutive tests of the grout is equal to or greater than the specified strength and no individual strength test falls below the specified strength by more than 500 psi.
 
         
END OF SECTION