| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Redwood Lumber and Timbers | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Humboldt Sawmill, which is located at: 169 Main St. Scotia, CA 95565 Tel: 707-764-4472 Fax: 707-764-4444 Email: request info Web: http://www.getredwood.com [ Click Here ] for additional information. Humboldt Sawmill is the leading supplier of Forest Stewardship Council (FSC® C013133) certified redwood and Douglas-fir lumber products; logs are sourced from 440,000 acres of company-owned timberlands in California. An additional 400,000 acres are available under a long-term log purchase agreement. Products manufactured at company-owned mills include redwood decking, timbers, and uppers, as well as Douglas-fir joists and planks, posts and beams. All products available FSC certified at dealers and distributors throughout the Western U.S. and beyond. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Redwood products including the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Timbers. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Lumber. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Redwood Inspection Service (RIS) Standard Specifications for Grades of California Redwood Lumber 2019 Edition. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | PS 20 - American Softwood Lumber Standard - US Department of Commerce, National Institute of Standards and Technology. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | ASTM E84: Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | California Building Code Chapter 7A: Materials and Construction Methods for Exterior Wildfire Exposure. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Forest Stewardship Council (FSC) Certification: Humboldt Sawmill. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | FSC 100 percent; FSC Mix, FSC Controlled Wood | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Certificate Code: SCS-COC-000180 Trademark License Code: FSC C013133 | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Well Managed Multiple Natural Forest Management Units Certification | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Certificate Code: SCS-FM/COC-00120N Trademark License Code: FSC C031337 | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Redwood Lumber Patterns No. 17. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01300 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | LEED v4 Submittals: Provide documentation of how the requirements shall be met for the following credits: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Building product disclosure and optimization - sourcing of raw materials | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Option 2. Leadership extraction practices (1 point). Wood products. Wood products must be certified by the Forest Stewardship Council (FSC) or USGBC-approved equivalent. Products meeting wood products criteria are valued at 100 percent of their cost for the purposes of credit achievement calculation. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | SITES v2 Submittals: Provide documentation of how the requirements shall be met for the following credits: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Credit 5.7: Support responsible extraction of raw materials | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Option 3. Support raw material suppliers and/or manufacturers that meet or exceed standards for raw material extraction (5 points). New wood products: be certified by the Forest Stewardship Council (FSC) (or local equivalent for products outside the United States). | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | FSC Submittals: Provide documentation indicating manufacturer is FSC Chain-of-Custody certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Handle materials to avoid damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Store on a level surface with blocking to keep boards off the ground and provide uniform and adequate support. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Redwood timbers contain water soluble extractives (tannins) which can stain concrete or other masonry. If stored over concrete, cover the concrete with a tarp to prevent staining in the event of rain. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Humboldt Sawmill, which is located at: 169 Main St.; Scotia, CA 95565; Tel: 707-764-4472 ; Fax: 707-764-4444; Email: request info; Web: http://www.getredwood.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01600 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | TIMBERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Material: Redwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Posts and Timbers: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: No. 2 Structural. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Grade: Heart B. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Grade: Construction Heart. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Rough green. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Surfaced four sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Posts: 4 x 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | NOTE TO SPECIFIER ** Select post size required. Posts are typically 4 x 4 or larger (standard nominal sizes). Larger sizes are special order. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Posts: 6 x 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Posts: 8 x 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Posts: 10 x 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Posts: 12 x 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Beams: 4 x 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Beams: 4 x 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Beams: 4 x 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Beams: 4 x 12 | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Beams: 6 x 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Beams: 6 x 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Beams: 6 x 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Beams: 8 x 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Beams: 8 x 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Beams: 10 x 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Length: 8 feet minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Length: 24 feet maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | DECKING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Material: Redwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Flame Spread per ASTM E84: Class B. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | California Building Code Chapter 7A: Materials and Construction Methods for Exterior Wildfire Exposure. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Wood Decking: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: Heart B. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Grade: Construction Heart. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Grade: B Grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Grade: Construction Common. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Grade: Heart Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Grade: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Size: 2 x 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: 2 x 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Length: 6 feet minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Length: 20 feet maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Support Spacing, Decking Perpendicular to Supports: 24 inches (2x6). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Support Spacing, Decking Perpendicular to Supports: 16 inches (2x4). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Support Spacing, Decking Diagonal to Supports: 16 inches (2x6). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Support Spacing, Decking Diagonal to Supports: 12 inches (2x4). | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | SIDING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Material: Redwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Grade: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Heart Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Heart B. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | B Grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Texture: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Surfaced. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Saw-textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Thickness: 1 inch, nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 4 inch, nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 6 inch, nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 8 inch, nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | 10 inch, nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Length: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Length: 6 feet, minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Length: 20 feet, maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Siding Patterns: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Board and Batten. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Rabbeted Bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Shiplap. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Tongue and Groove. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Pattern Number: Refer to Reference document, "Redwood Lumber Patterns No. 17". | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | LUMBER | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Material: Redwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Grade: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Construction Heart. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Heart B. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Heart Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Construction Common. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | B Grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Surface: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Rough. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Surfaced Four Sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Surfaced One Side, Two Edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 1 x 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 1 x 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 1 x 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | 1 x 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | 1 x 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | 1 x 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | 2 x 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | 2 x 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | 2 x 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | 2 x 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | 2 x 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | 2 x 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Lengths: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Length: 6 feet, minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Length: 20 feet, maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | FASTENERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Material: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Material: Hot-dip galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Finish products in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Use only corrosion resistant fasteners. Acceptable are stainless steel or hot-dipped galvanized nails. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Joints shall fall over framing lumber and shall be double nailed. Do not nail any less than 1/2 inch from any edge and fasten at a minimum of every 24 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Drive nails perpendicular to the framing lumber and the wood product; drive nails flush with the product's surface. Nails shall penetrate at least 1-1/4 inches into the structural framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||