CONTACT INFO
CONTENT
COMPANY OVERVIEW
Humboldt Redwood was formed in 2008 and is working to cultivate a lasting legacy of environmentally responsible forestry and sourcing, manufacturing, and distribution of top-quality Redwood and Douglas-fir lumber products. The company offers a unique mix of dimensional lumber, timbers, and uppers in a range of grades, in both Redwood and Douglas-fir species.
Humboldt Redwood's forestry operations include approximately 327 square miles (209,300 acres) of coast Redwood and Douglas-fir timberlands in Humboldt County, California. Redwood and Douglas-fir logs are manufactured into solid sawn lumber at the company's sawmill in Scotia, California. These lumber products are then transported to the company's distribution centers in California, Colorado, Oregon, and Washington, where customer orders are processed and shipped throughout the Western U.S. and beyond.
Humboldt Redwood maintains Forest Stewardship Council® (FSC® C013133) certification for its distribution centers, sawmill, and timberlands. FSC is the leading certification standard for healthy, well-managed forests worldwide. Redwood and Douglas-fir dimensional lumber,timbers, and uppers from Humboldt Redwood is eligible for LEED project credit. Please visit our Green Reports page for additional information.
ALL PRODUCTS
{{this.show}} {{this.hide}} Redwood
Redwood Timbers
The use of Redwood Timbers for timber framing and exposed beam construction can produce dramatic results and lend the natural beauty and strength of wood to building projects. Redwood Timbers, including beams and posts, are also a great choice for landscapes, gardens, and shade structures. Typical uses include barns, headers, rafters, soffits, pergolas, arbors, gazebos and much more.
Humboldt Redwood offers 4" Redwood Timbers in 4" x 6" through 4" x 12" in lengths from 8-20'.
Humboldt Redwood offers 6" Redwood Timbers in 6" x 6" through 6"x 12" as well as 8" x 8" in lengths from 8-20'.
Construction Heart grade in either Rough or Surfaced Four Sides (S4S) finishing.
{{this.show}} {{this.hide}} Pergolas and Shade Structures
Pergola Designer Tool
The Humboldt Redwood Pergola Designer Tool is a great way to experiment with customizing a shade structure for your clients. Custom options include:
|
After settling on the perfect design, the Humboldt Redwood Pergola Designer Tool allows you to download a printable PDF with an illustration of the project, to-scale, as well as:
|
Napa Pergola Kit
The Humboldt Redwood Napa Pergola Kit features a beautiful, high-end design with multiple rafter levels and finished on top with 2"x2" stringers to provide shade underneath. Built from Construction Heart timbers and dimension and available in a complete kit containing galvanized hardware and pre-drilled holes for easy installation.
|
The Napa Redwood Pergola features 8'x8' post spacing with a 1' overhang on each side for a total footprint of approximately 10'x10'. The wood surface is resawn and smooth to the touch and can be easily painted or stained.
Durango Pergola Kit
The Humboldt Redwood Durango Pergola Kit features an airy, garden design with a single rafter level allowing for a mix of sun and shade. Built from Construction Heart timbers and dimension and available in a complete kit containing galvanized hardware and pre-drilled holes for easy installation.
|
The Durango Redwood Pergola features 8'x8' post spacing with a 1' overhang on each side for a total footprint of approximately 10'x10'. The wood surface is resawn and smooth to the touch and can be easily painted or stained.
Two-Post Arbor Kit
The Humboldt Redwood Two-Post Arbor Kit features two, 6"x6"x10' posts. Resting atop the posts are two, 3"x8"x9' headers which in turn support ten, 3"x6"x54" rafters. This is an extremely sturdy Arbor meant to stand the test of time.
Built from Construction Heart timbers and dimension and available in a complete kit containing galvanized hardware and pre-drilled holes for easy installation, the Two-Post Redwood Arbor Kit is easy to assemble in an afternoon.
{{this.show}} {{this.hide}} Redwood Decking
Deck Designer Tool
The Humboldt Redwood Deck Designer Tool is a great way to experiment with customizing a deck for your clients. Custom options include:
|
After settling on the perfect design, the Humboldt Redwood Deck Designer Tool allows you to download a printable PDF with an illustration of the project, to-scale, as well as:
|
Redwood Decking
Humboldt Redwood Decking is one of nature's finest and strongest building materials with shear strength up to five times greater than plastic composite deck boards. All this strength and durability comes packaged in a lightweight wood that's easy to work with, which helps to keep construction costs low. And, the beauty of Humboldt Redwood is legendary; it's rich, warm color and grain pattern look great even as it ages.
Available grades may include:
- Superior Heart
- Superior Common
- Selected Heart/Construction Heart
- Clear
- B Grade
- Heart B
- Heart Clear
Humboldt Redwood Decking is available Surfaced Four Sides (S4S), partially air dried (PAD) in 2" x 4", 2" x 6", and 2" x 8", in lengths from 6-20'. Premium lengths are 16' and 20'. Non-premium lengths, namely 8', 10', and 14', can be more economical, resulting in a beautiful, unique deck at a more affordable cost per square foot.
{{this.show}} {{this.hide}} Redwood Dimensional Lumber
Redwood Dimensional Lumber
Humboldt Redwood Dimensional Lumber has long been the preferred building material for any number of unique projects both indoors and out.
Humboldt Redwood 1" dimension is available in 1" x 2" through 1" x 12" in lengths from 6-20'.
Humboldt Redwood 2" dimension is available in 2" x 2" through 2" x 8" in lengths from 6-20'.
In addition, 2" x 12" is available in lengths from 6-20'.Available grades may include:
- Construction Heart
- Heart B
- Heart Clear
- Construction Common
- B Grade
- Clear
Available finish characteristics may include:
- Rough
- Surfaced Four Sides (S4S)
- Surfaced One Side, Two Edges (S1S2E)
{{this.show}} {{this.hide}} Redwood Fencing
Redwood Fencing
Humboldt Redwood fencing is the backbone of a beautiful outdoor living space. Hard working and long lasting, cheaper alternative products do not offer the same value as a durable Humboldt Redwood fence.
Humboldt Redwood fence boards are available in 1" x 4" through 1" x 12" in Construction Common, Construction Heart, and Clear Ridge & Valley.
Humboldt Redwood fence panels are available in 6' x 8' lattice top and 3' x 6' lattice top gate styles.
{{this.show}} {{this.hide}} Clear Redwood Fingerjoint Primed Shiplap and Trim
Clear Redwood Fingerjoint Primed Shiplap and Trim
Humboldt Redwood offers Clear Redwood Fingerjoint Primed Shiplap and Trim for remodeling and renovation projects, as well as new construction. Shiplap may be used to match an existing pattern (exterior or interior) or achieve shiplap feature walls (interior). Trim may be used in both exterior or interior applications where the natural durability of Humboldt Redwood is desired.
- Shiplap stocking patterns are 793 and 794
- Available trim dimensions include 1" x 4" through 1" x 12" and 2" x 4" through 2" x 12" in 16'and 20' lengths
- Boards are surfaced one side, two edges (S1S2E)
- Factory pre-primed
- Redwood accepts and holds paints and other finishes extremely well
- Redwood is naturally resistant to decay and termites
- Redwood performs well under fire exposure with a Class B flame spread rating
- Humboldt Redwood offers a consistent, high-quality supply source from 440,000 acres of Forest Stewardship Council (FSC C013133) certified timberlands in Northern California
{{this.show}} {{this.hide}} Redwood Landscaping
Redwood Bark and Chips
While the many benefits and beauty of Redwood have long been understood and appreciated for construction projects, Redwood Bark and Chips for landscaping applications are increasingly popular among home- and business owners interested in creating attractive, drought-tolerant surroundings. With drought conditions prevalent throughout the Western U.S., many home- and business owners are removing water intensive lawns and replacing with beautiful Redwood Bark and Chips. Benefits of choosing Redwood Bark and Chips for landscaping projects include:
- All-natural Redwood; no added colors, chemicals, or preservatives
- Excellent color retention for long-lasting beauty
- Made in the U.S.A.
- Sourced from well-managed forests certified to the standards of the Forest Stewardship Council® (FSC® C013133)
- Effective water retention for reduced water loss due to evaporation
- Stable on hill slopes and flat ground
- Effective, natural weed barrier
{{this.show}} {{this.hide}} Douglas-Fir
Green Douglas-fir, S4S
Humboldt Redwood offers Green Douglas-fir, certified to the standards of the Forest Stewardship Council® (FSC® C013133), and eligible for LEED project credit. Available Surfaced Four Sides (S4S) dimensions include 2", 3", 4", and 6" in a range of grades and lengths, including Home Center and Free of Heart Center (FOHC). Please contact us directly for additional information and ordering.
Green Douglas-fir, Rough
Humboldt Redwood offers Green Douglas-fir, certified to the standards of the Forest Stewardship Council® (FSC® C013133), and eligible for LEED project credit. Available Rough dimensions include 1", 2", 4", and 6" in a range of grades and lengths, including Free of Heart Center (FOHC). Please contact us directly for additional information and ordering.
Last Update: 2020-02-13


