| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Knauf Fiber Glass GmbH, which is located at: One Knauf Drive Shelbyville, IN 46176 Tel: (317) 398-4434 Tel: (800) 825-4434 Fax: (317) 398-3675 www.knaufinsulation.us [ Additional Product Data ] This section covers Knauf's batt and blanket, board, blowing, and specialty insulations, for thermal and acoustical applications. | ||||||||||||||||||||||||||||||||||||||||||||||||||
. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Thermal insulation in exterior walls, ceilings, and roofs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Acoustical insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07240 - Exterior Insulation and Finish Systems: Insulation that is part of the finish system assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07260 - Vapor Retarders: Vapor retarders that are separate from insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07410 - Preformed Metal Roof and Wall Panels: Insulation factory-installed in panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07510 - Built-Up Bituminous Roofing: Roof insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07530 - Elastomeric Membrane Roofing: Roof insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07550 - Modified Bituminous Membrane Roofing: Roof insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 15080 - Mechanical Insulation: Mechanical equipment, duct and plumbing insulation | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 15081 - Plumbing Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Section 15082 - HVAC Insulation: Duct Insulation: Duct liner and duct wrap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Section 15083 - Plumbing Piping Insulation : HVAC Equipment Insulation: Insulation on mechanical equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Section 15811 - Fibrous Glass Ducts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 423 - Standard Test Method for Sound Absorption and Sound Absorption Coefficients by the Reverberation Room Method; 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM C 518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus; 1998. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM C 612 - Standard Specification for Mineral Fiber Block and Board Thermal Insulation; 2000a. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM C 665 - Standard Specification for Mineral-Fiber Blanket Thermal Insulation for Light Frame Construction and Manufactured Housing; 1998. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM C 764 - Standard Specification for Mineral Fiber Loose-Fill Thermal Insulation; 1999. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM C 1136 - Standard Specification for Flexible, Low Permeance Vapor Retarders for Thermal Insulation; 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials; 2000a. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials; 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM E 136 - Standard Test Method for Behavior of Materials in a Vertical Tube Furnace At 750 Degrees C; 1999. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | NAIMA - Recommendations for Installation in Residential and Other Light-Frame Construction - Fiber Glass Building Insulation; North American Insulation Manufacturers Association; 1999. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | NAIMA - Recommendations for Installation in Residential and Other Light-Frame Construction - Fiber Glass Loose Fill Insulation; North American Insulation Manufacturers Association; 1997. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | TAPPI T 803 - Puncture Resistance of Container Board; TAPPI; 1999. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product Data for Credit: For products used in school construction, with Low VOC emission certified by GreenGuard Environmental Institute for Children and Schools. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging with labeling intact including material name, production date and product code, until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect insulation from physical damage and from becoming wet, soiled, or covered with ice or snow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Knauf Insulation, which is located at: One Knauf Dr. ; Shelbyville, IN 46176. ASD. Tel. Toll Free Tel: 800-825-4434; Fax: 317-398-3675; Email: bob.gardner@knaufinsulation.com ; Web: www.knaufinsulation.us. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | APPLICATIONS/SCOPE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Exterior Stud Walls: Batt type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | R-Value: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vapor Retarder: FSK-25 facing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vapor Retarder: Kraft facing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vapor Retarder: Separate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Exterior Concrete and Masonry Walls: Rigid board type applied to interior face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | R-Value: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vapor Retarder: FSK facing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vapor Retarder: ASJ facing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Basement Walls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | R-Value: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Extra wide batt type applied to interior face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type: Batt type applied between furring strips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Attic/Ceiling Rafters: Blown type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | R-Value: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Roof Rafters, With No Covering: Batt type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | R-Value: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vapor Retarder: FSK-25 facing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Floor Joists Over Crawl Space: Batt type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | R-Value: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vapor Retarder: FSK-25 facing, with facing up (on warm side). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vapor Retarder: Kraft facing, with facing up (on warm side). | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Cathedral Ceilings (Gypsum Board Covering): High density batt type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | R-Value: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vapor Retarder: Kraft facing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vapor Retarder: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Above Soffits: Batt type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | R-Value: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Interior Partitions Indicated with STC Rating: Batt type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Above Interior Ceilings: Batt type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Theater - On Exposed Ceilings and Walls Above 8 Feet (2440 mm) Above Floor Level: Black acoustical insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Batt type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Board type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Rigid Board Insulation: Glass fiber thermal insulation complying with ASTM C 612, Type 1A or 1B; insulation exclusive of facing non-combustible when tested in accordance with ASTM E 136; Knauf Insulation Board with ECOSE Technology sustainable bio-based binder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | R-value as indicated when tested in accordance with ASTM C 518. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 1 Inch (25 mm) Thickness: R-value of 4.3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 1-1/2 Inch (38 mm) Thickness: R-value of 6.5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 2 Inch (51 mm) Thickness: R-value of 8.7. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | 2-1/2 Inch (64 mm) Thickness: R-value of 10.9. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | 3 Inch (76 mm) Thickness: R-value of 13.0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | 3-1/2 Inch (89 mm) Thickness: R-value of 15.2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | 4 Inch (102 mm) Thickness: R-value of 17.4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Size: Maximum sizes available, to avoid jointing to greatest extent possible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Density: 2.25 lb/cu ft (36 kg/cu m) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Density: 3.0 lb/cu ft (48 kg/cu m) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Density: 4.25 lb/cu ft (68 kg/cu m) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Density: 6.0 lb/cu ft (96 kg/cu m) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Dimensional Stability: Linear shrinkage less than 0.3 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Facing: None, unfaced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Surface Burning Characteristics: Maximum flame spread of 25, maximum smoke developed of 50, when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Noise Reduction Coefficient: 1.00, when tested on 2 inch (50 mm) samples in accordance with ASTM C 423. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Facing: Foil-scrim-kraft (FSK) vapor retarder faced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Surface Burning Characteristics: Maximum flame spread of 25, maximum smoke developed of 50, when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Noise Reduction Coefficient of 3.0 pcf (48 kg/cu m) Density Product: 0.75, when tested on 2 inch (50 mm) samples in accordance with ASTM C 423. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Noise Reduction Coefficient of 6.0 pcf (96 kg/cu m) Density Product: 0.60, when tested on 2 inch (50 mm) samples in accordance with ASTM C 423. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Vapor Retarder Perm Rating: Maximum 0.02 perms (1.1 ng/(Pa s sq m)) when tested in accordance with ASTM C 1136. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Puncture Resistance: 25, when tested in accordance with TAPPI T 803. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Facing: All service jacket (ASJ) vapor retarder faced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Surface Burning Characteristics: Maximum flame spread of 25, maximum smoke developed of 50, when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Noise Reduction Coefficient of 3.0 pcf (48 kg/cu m) Density Product: 0.65, when tested on 2 inch (50 mm) samples in accordance with ASTM C 423. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Noise Reduction Coefficient of 6.0 pcf (96 kg/cu m) Density Product: 0.50, when tested on 2 inch (50 mm) samples in accordance with ASTM C 423. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Vapor Retarder Perm Rating: Maximum 0.02 perms (1.1 ng/(Pa s sq m)) when tested in accordance with ASTM C 1136. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Puncture Resistance: 50, when tested in accordance with TAPPI T 803. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Free of Formaldehyde: Insulation is manufactured with bio-based binder and no formaldehyde. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | VOC Emission: Low VOC emission certified by GreenGuard Environmental Institute for Children and Schools. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Recycled Content: Minimum of 40% "post-consumer" recycled material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Foil-Faced Batt Insulation: EcoBatt Glaswool thermal insulation complying with ASTM C 665; insulation exclusive of facing non-combustible when tested in accordance with ASTM E 136; extra wide stapling flanges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | R-value as indicated when tested in accordance with ASTM C 518. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 3-1/2 Inch (89 mm) Thickness: R-value of 11. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 3-1/2 Inch (89 mm) Thickness: R-value of 13. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 6-1/4 Inch (159 mm) Thickness: R-value of 19. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | 10 Inch (254 mm) Thickness: R-value of 30. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | 12 Inch (305 mm) Thickness: R-value of 38. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size: Maximum sizes available, to avoid jointing to greatest extent possible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Width for Metal Framing Application: Same as framing center to center dimension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Width for Wood Framing Application: Maximum of 1 inch (25 mm) less than framing center to center dimension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Facing: Foil-scrim-kraft (FSK-25) vapor retarder faced; ASTM C 665, Type III, Class A; insulation exclusive of facing non-combustible when tested in accordance with ASTM E 136. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Surface Burning Characteristics: Maximum flame spread of 25, maximum smoke developed of 50, when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Vapor Retarder Perm Rating: Maximum 0.04 perms (2.3 ng/(Pa s sq m)) when tested in accordance with ASTM C 1136. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Facing: Foil vapor retarder faced; ASTM C 665, Type III, Class B. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Vapor Retarder Perm Rating: Maximum 0.05 perms (2.9 ng/(Pa s sq m)) when tested in accordance with ASTM C 1136. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Free of Formaldehyde: Insulation is manufactured with bio-based binder and no formaldehyde. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | VOC Emission: Low VOC emission certified by GreenGuard Environmental Institute for Children and Schools. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Recycled Content: Minimum of 40% "post-consumer" recycled material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Kraft Faced Batt Insulation: EcoBatt Glasswool thermal insulation complying with ASTM C 665, Type II, Class C; insulation exclusive of facing non-combustible when tested in accordance with ASTM E 136; extra wide stapling flanges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | R-value as indicated when tested in accordance with ASTM C 518. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 3-1/2 Inch (89 mm) Thickness: R-value of 11. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 3-1/2 Inch (89 mm) Thickness: R-value of 13 (high density). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 3-1/2 Inch (89 mm) Thickness: R-value of 15 (high density). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | 5-1/2 Inch (140 mm) Thickness: R-value of 21 (high density). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | 6-1/4 Inch (159 mm) Thickness: R-value of 19. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | 6-1/2 Inch (165 mm) Thickness: R-value of 22. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | 8-1/4 Inch (210 mm) Thickness: R-value of 30 (high density). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | 9 Inch (229 mm) Thickness: R-value of 26. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | 10 Inch (254 mm) Thickness: R-value of 30. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | 10-1/4 Inch (261 mm) Thickness: R-value of 38 (high density). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | 12 Inch (305 mm) Thickness: R-value of 38. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Size: Maximum sizes available, to avoid jointing to greatest extent possible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Width for Metal Framing Application: Same as framing center to center dimension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Width for Wood Framing Application: Maximum of 1 inch (25 mm) less than framing center to center dimension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Vapor Retarder Perm Rating: Maximum 1.0 perms (57 ng/(Pa s sq m)) when tested in accordance with ASTM E 96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Free of Formaldehyde: Insulation is manufactured with bio-based binder and no formaldehyde. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | VOC Emission: Low VOC emission certified by GreenGuard Environmental Institute for Children and Schools. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Recycled Content: Minimum of 40% "post-consumer" recycled material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Unfaced Batt Insulation: EcoBatt Glasswool thermal insulation complying with ASTM C 665, Type I, Class A; non-combustible when tested in accordance with ASTM E 136. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | R-value as indicated when tested in accordance with ASTM C 518. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 3/4 Inch (19 mm) Thickness: R-value of 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 1-1/2 Inch (38 mm) Thickness: R-value of 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 3-1/2 Inch (89 mm) Thickness: R-value of 11. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | 3-1/2 Inch (89 mm) Thickness: R-value of 13 (high density). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | 3-1/2 Inch (89 mm) Thickness: R-value of 15 (high density). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | 5-1/2 Inch (140 mm) Thickness: R-value of 21 (high density). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | 6-1/4 Inch (159 mm) Thickness: R-value of 19. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | 6-1/2 Inch (165 mm) Thickness: R-value of 22. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | 8-1/4 Inch (210 mm) Thickness: R-value of 30 (high density). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | 8-1/2 Inch (216 mm) Thickness: R-value of 25. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | 9 Inch (229 mm) Thickness: R-value of 26. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | 10 Inch (254 mm) Thickness: R-value of 30. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | 10-1/4 Inch (261 mm) Thickness: R-value of 38 (high density). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | 12 Inch (305 mm) Thickness: R-value of 38. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Size: Maximum sizes available, to avoid jointing to greatest extent possible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Width for Metal Framing Application: Same as framing center to center dimension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Width for Wood Framing Application: Maximum of 1 inch (25 mm) less than framing center to center dimension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Surface Burning Characteristics: Maximum flame spread of 25, maximum smoke developed of 50, when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Free of Formaldehyde: Insulation is manufactured with bio-based binder and no formaldehyde. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | VOC Emission: Low VOC emission certified by GreenGuard Environmental Institute for Children and Schools. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Recycled Content: Minimum of 40% "post-consumer" recycled material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Acoustical Batt Insulation: EcoBatt Glasswool insulation complying with ASTM C 665; non-combustible when tested in accordance with ASTM E 136; Knauf Quiet Therm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: Maximum sizes available, to avoid jointing to greatest extent possible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Stud Walls and Rafter Spaces: Thickness to nominally fill cavity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Over Ceilings: Minimum thickness of ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Facing: None, unfaced; ASTM C 665, Type I, Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Surface Burning Characteristics: Maximum flame spread of 25, maximum smoke developed of 50, when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Noise Reduction Coefficient: 1.00, when tested on 2 inch (50 mm) samples in accordance with ASTM C 423. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Facing: Kraft paper faced; ASTM C 665, Type II, Class C; extra wide stapling flanges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Free of Formaldehyde: Insulation is manufactured with bio-based binder and no formaldehyde. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | VOC Emission: Low VOC emission certified by GreenGuard Environmental Institute for Children and Schools. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Recycled Content: Minimum of 40% "post-consumer" recycled material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Black Acoustical Insulation: Glass fiber insulation with smooth black facing; insulation exclusive of facing non-combustible when tested in accordance with ASTM E 136. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Blanket Insulation: ASTM C 665, Type I, Class A; Knauf Wall and Ceiling Liner M with ECOSE Technology. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Noise Reduction Coefficient of 1.5 pcf (24 kg/cu m) Density Product: 0.90, when tested on 2 inch (50 mm) samples in accordance with ASTM C 423. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness: 1/2 inch (13 mm), 1.5 lb/cu ft (24 kg/cu m) density. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Thickness: 1 inch (25 mm), 1.0 lb/cu ft (16 kg/cu m) density. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Thickness: 1 inch (25 mm), 1.5 lb/cu ft (24 kg/cu m) density. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Thickness: 1 inch (25 mm), 2.0 lb/cu ft (32 kg/cu m) density. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Thickness: 1-1/2 inches (38 mm), 1.0 lb/cu ft (16 kg/cu m) density. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Thickness: 1-1/2 inches (38 mm), 1.5 lb/cu ft (24 kg/cu m) density. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Thickness: 2 inches (51 mm), 1.0 lb/cu ft (16 kg/cu m) density. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Thickness: 2 inches (51 mm), 1.5 lb/cu ft (24 kg/cu m) density. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Board Insulation: ASTM C 612, Type 1A or 1B; Knauf Black Acoustical Board with ECOSE Technology. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Maximum Air Velocity In Plenums: 4000 ft/min (1219 m/min). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness: 1 inch (25 mm), 3.0 lb/cu ft (48 kg/cu m) density. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Thickness: 1-1/2 inches (38 mm), 3.0 lb/cu ft (48 kg/cu m) density. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Thickness: 2 inches (51 mm), 2.25 lb/cu ft (36 kg/cu m) density. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Thickness: 2 inches (51 mm), 3.0 lb/cu ft (48 kg/cu m) density. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Surface Burning Characteristics: Maximum flame spread of 25, maximum smoke developed of 50, when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Water Vapor Sorption: Less than 3 percent by weight when tested in accordance with ASTM C 1104. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Free of Formaldehyde: Insulation is manufactured with bio-based binder and no formaldehyde. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | VOC Emission: Low VOC emission certified by GreenGuard Environmental Institute for Children and Schools. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Recycled Content: Minimum of 40% "post-consumer" recycled material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Blown Insulation: Unbonded, virgin fibrous glass, for pneumatic placement, complying with ASTM C 764, Type I; non-combustible when tested in accordance with ASTM E 136; Knauf Jet Stream 73.3, Perimeter Plus (BIBS) Fiber Glass Blowing Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Installed Thickness in Open Applications: As required to achieve R-value of ____, based on testing in accordance with ASTM C 518. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Closed Cavity Applications: Fill entire cavity full. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Surface Burning Characteristics: Maximum flame spread of 5, maximum smoke developed of 5, when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Critical Radiant Flux: Greater than 0.12 W/sq cm, when tested in accordance with ASTM E 970. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Free of Formaldehyde: Insulation is manufactured with bio-based binder and no formaldehyde. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | VOC Emission: Low VOC emission certified by GreenGuard Environmental Institute for Children and Schools. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Recycled Content: Minimum of 40% "post-consumer" recycled material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Accessory Materials and Fasteners: Provide all materials required for complete and proper installation of insulation, whether specified or not. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Separate Vapor Retarders: As specified in Section 07260. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Examine the areas and conditions under which work of this section will be installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify that adjacent materials are dry and ready to receive insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verify mechanical and electrical services within walls have been tested and inspected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION - BATTS, BLANKETS, AND BOARDS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install in accordance with NAIMA "Recommendations for Installation in Residential and Other Light-Frame Construction - Fiber Glass Building Insulation" and manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Surface Application: Apply insulation directly to surface with appropriate spindle or prong-type anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fasten anchors to steel surfaces by welding the pin to metal or by using pre-attached heads and welded through the insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fasten anchors to other substrates with adhesive. Follow manufacturer's recommendations for surface preparation and adhesive pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Impale insulation on anchor and secure with washer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Select pin lengths to ensure tight fit. Protect pin tips where subject to human contact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | See manufacturer's diagram for impaling pin pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Surface Application: Apply insulation with adhesive. Follow adhesive manufacturer's recommendations for surface preparation and adhesive pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Between Furring Strips, Hat-Channels, and Z-Shaped Furring: Install insulation between furring members; use fastening system recommended by furring strip manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Between Metal Studs, Rafters, and Joists: Friction fit insulation between framing members after cover material has been installed on one side of the cavity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Unfaced Insulation: In applications without a cover material and where framing depth is larger than insulation thickness, use wire or metal straps to hold insulation in place. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Faced Insulation: Tape attachment flanges to face of metal framing prior to applying interior finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Wall Heights Over 8 Feet (2440 mm) and Ceilings: Provide supplementary support to hold insulation in place until finish surface is applied. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Between Wood Studs, Rafters, and Joists: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Unfaced Insulation: Friction fit insulation between framing members after cover material has been installed on one side of cavity. In applications without a cover material, use wire or metal straps to hold insulation in place. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Faced Insulation: Staple attachment flanges to face or side of framing member every 8 to 12 inches (200 to 305 mm) on verticals, every 6 to 8 inches (150 to 200 mm) on horizontals and slopes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Faced Insulation: Friction fit insulation between framing members after cover material has been installed on one side of cavity. In applications without a cover material, use wire or metal straps to hold insulation in place. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Between Open Web Bar Joists: Secure with 16 or 18 gage wire running diagonally or perpendicular to insulation, spaced at 18 to 24 inches (460 to 610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Over Suspended Ceilings: Install insulation with face contacting back of ceiling panels; butt insulation tightly together at edges to prevent thermal leaks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Maintain vapor retarder integrity by tightly abutting adjacent insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Repair punctures or tears in vapor retarder facing by taping. Follow tape manufacturer's application recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Do not leave kraft or standard foil facings exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION - BLOWN INSULATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with NAIMA "Recommendations for Installation in Residential and Other Light-Frame Construction - Fiber Glass Loose Fill Insulation" and manufacturer's instructions; follow manufacturer's coverage chart. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | In open applications, install to depth necessary to achieve specified R-value. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | In closed cavities, install to fill entire cavity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect insulation from damage and from becoming wet before, during and after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||