| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of JELD-WEN, Inc., which is located at: 2645 Silver Crescent Dr. Charlotte, NC 28273 Toll Free Tel: 800-535-3936 Tel: 541-850-2606 Fax: 541-851-4333 Email: request info Web: http://www.jeld-wen.com/en-us [ Click Here ] for additional information. As a JELD-WEN customer, you can count on us to provide reliable products and service. We are a comprehensive source for dependable wood, vinyl and aluminum windows; wood and wood composite interior doors; and wood, steel, engineered wood and fiberglass exterior doors. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Vinyl Windows: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Awning windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Casement windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Fixed, radius and geometric windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Sliding windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Single-hung tilt windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | American Architectural Manufacturer Association (AAMA): For use in non-HVHZ areas. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | AAMA/WDMA/CSA 101/I.S.2 /A440 - North American Fenestration Standard/Specification for windows, doors, and skylights (NAFS). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | AAMA 307 - Specification for Laminates Intended for use on AAMA Certified Profiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 4.2.1 Muriatic Acid Resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 4.2.1.1 Testing Methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Test per AAMA 613, Section 7.6.1.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | 4.2.1.2 Performance Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Requirements per AAMA 613, Section 7.6.1.2. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | 4.2.2 Mortar Resistance (24 Hour Pat Test). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | 4.2.2.1 Testing Methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Test per AAMA 613, Section 7.6.2.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | 4.2.1.2 Performance Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Requirements per AAMA 613, Section 7.6.2.2. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | 4.3 Detergent Resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | 4.3.1 Testing Methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Test per AAMA 613, Section 7.7.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | 4.3.2 Performance Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Requirements per AAMA 613, Section 7.7.2. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | National Fenestration Rating Council (NFRC): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | NFRC 100 - Procedure for Determining Fenestration Thermal Properties. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | NFRC 200 - Procedure for Determining Fenestration Product Solar Heat Gain Coefficient and Visible Transmittance at Normal Incidence. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Florida Building Code Test Procedures (Miami-Dade TAS) (Non-Impact HVHZ): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | TAS 202 - Criteria for testing Impact and Non-Impact Resistant Building Envelope Components using Uniform Static Air Pressure. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | ASTM International (ASTM: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM E90 - Laboratory measurement of Airborne Sound Transmission of Building Partitions and Elements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM E1332 - Standard Classification for Rating Outdoor - Indoor Sound Attenuation. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01300 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: Submit shop drawings indicating details of construction, flashings and relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Selection Samples: For each factory-finished product specified, two complete sets of color chips representing manufacturer's full range of available finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Verification Samples: For each factory-finished product specified, two samples, minimum size 6 inches (150 mm) square, representing actual finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Quality Assurance Submittals: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Design Data, Test Reports: Provide manufacturer test reports indicating product compliance with indicated requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Manufacturer Instructions: Provide manufacturer's written installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Closeout Submittals: Refer to Section 01700 Execution and Closeout Requirements Execution and Closeout Requirements Closeout Submittals. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Installer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Minimum Years installing Similar Assemblies: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Certifications: AAMA certification label indicating assemblies meet the design requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Mock-Up: Provide a mock-up for evaluation of installation techniques and workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Mock-ups shall incorporate surrounding construction, including wall assembly fasteners, flashing, and other related accessories installed in accordance with manufacturer's approved installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until workmanship is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Modify mock-up as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | At Substantial Completion, approved mockups may become part of completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Demolish mockups and remove from site. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Pre-installation Meeting: Conduct pre-installation meeting on-site two weeks prior to commencement of installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Deliver and store assembly materials and components in manufacturer's original, unopened, undamaged containers with identification labels intact. Protect from damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by Manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's Standard Warranty: Assemblies will be free from defects in materials and workmanship from the date of Manufacture for the time periods indicated below: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Basic Product Coverage - Window Unit: Owner Occupied Single-Family Residence: Lifetime. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Basic Product Coverage - Window Unit: Commercial: 10 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glazing: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Insulated Glass - Owner Occupied Single-Family Residence: Lifetime. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Insulated Glass - Commercial: 10 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Laminated Glass: 5 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Special Glazing: 5 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Colored Exterior Finish: 10 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | - PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: JELD-WEN, Inc., which is located at: 2645 Silver Crescent Dr.; Charlotte, NC 28273 ; Toll Free Tel: 800-535-3936; Tel: 541-850-2606; Fax: 541-851-4333; Email: request info; Web: http://www.jeld-wen.com/en-us | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Substitution requested will be considered in accordance with provisions of Section 01600 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | VINYL WINDOWS - GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Design Requirements: Provide assemblies capable of complying with requirements indicated, based on testing manufacturer's window that are representative of those specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Test Size: In compliance with requirements of AAMA/WDMA/CSA 101/I.S2/A440. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Structural Requirements: Provide assemblies complying with requirements indicated: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Performance Class: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Performance Class ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Performance Grade: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Performance Grade: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | NFRC Requirements: Provide assemblies capable of complying with the following total window ratings: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | U-Factor in accordance with NFRC 100: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Solar Heat Gain Coefficient (SHGC) in accordance with NFRC 200: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Visible Transmittance (VT) in accordance with NFRC 200: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Acoustic Requirements - Provide assemblies capable of complying with the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | STC: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | OITC: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installation Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Flashing: Refer to Section 07600 - Flashing and Sheet Metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Sealants: OSI Sealants (OSI QUAD Max, OSI QUAD Foam) by Henkel Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Sealants: Refer to Section 07920 - Joint Sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Sealants: Manufacturer recommended sealants to maintain watertight conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Laminate Exterior Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | AAMA 303 - Voluntary Specification for Poly (Vinyl Chloride) (PVC) Exterior Profile Extrusions. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Boil and Heat Resistance Test. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Vertical Heat Build-Up (HBU) - Less than 45 degrees F (ASTM D4803). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Pencil Hardness - "F" (ASTM D3363). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finishes for Windows: As selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Standard Finishes for Windows: White Exterior and Interior (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Standard Finishes for Windows: Desert Sand Exterior and Interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Optional Finishield Laminate Finishes for Windows: Laminated Bronze Exterior and White Interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Optional Finishield Laminate Finishes for Windows: Laminated Black Exterior and White Interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | VINYL WINDOW ASSEMBLIES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Premium Atlantic Vinyl Series window assemblies as manufactured by JELD-WEN, Incorporated. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Window Type: Awning Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Frame: Fusion Welded Corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Sash: Fusion Welded Corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Glass: Mounted with silicone glazing compound. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Window Type: Casement Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Frame: Fusion Welded Corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Sash: Fusion Welded Corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Glass: Mounted with silicone glazing compound. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Window Type: Fixed, Radius and Geometric Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Frame: Fusion Welded Corners | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Glass: Mounted with silicone glazing compound | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Window Type: Sliding Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Frame: Fusion Welded Corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Sash: Fusion Welded Corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Glass: Mounted with silicone glazing compound. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Window Type: Single-Hung Tilt Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Frame: Fusion Welded Corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Sash: Fusion Welded Corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Glass: Mounted with silicone glazing compound. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Frames: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Awning Windows Jamb Depth: 3 1/4 inch (82.55 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Casement Windows Jamb Depth: 3 1/4 inch (82.55 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Fixed, Radius and Geometric Windows Jamb Depth: 3 inch (76.2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Sliding Windows Jamb Depth: 3 inch (76.2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Single-Hung Tilt Windows Jamb Depth: 3 inch (76.2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Sashes: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Awning Windows Sash Thickness: 2.33 inch (59.18 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Casement Windows Sash Thickness: 2.33 inch (59.18 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Sliding Window Sash Thickness: 1.16 inch (29.46 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Single-Hung Tilt Windows Sash Thickness: 1.16 inch (29.46 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Exterior Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Nail Fin (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Box. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Flange: 5/8 inch (15.8 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | J-Channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Snap-In Brickmould. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Flange Extender: 2-3/8 (60.3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Frame Accessories: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Weatherstripping: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Awning Windows: 0.250 inch (6.3 mm) Fin pile combined with sweep seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Casement Windows: 0.250 inch (6.3 mm) Fin pile combined with sweep seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Fixed Windows: N/A. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Sliding Windows: 0.250 inch (6.3 mm) Fin pile. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Single-Hung Tilt Windows: 0.250 inch (6.3 mm) Fin pile. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Window Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
**NOTE TO SPECIFIER** In applications where both operable and non-operable casement or awning windows are desired, to maintain the aesthetic profile specify "stationary" awning or casement units in Part 3 Schedule Article. | ||||||||||||||||||||||||||||||||||||||||||||||||||
1. | Awning Windows | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Hinges: Standard hinge (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Hinges: Coastal hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Lock: Single actuating handle locks | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Finish: As selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Finish: White (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Desert Sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Casement Windows | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Hinges: Standard hinge (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Hinges: Coastal hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Operator: Standard (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Operator: Coastal package. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Operator: Maximum Opening Hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Lock: Multipoint lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Finish: As selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Finish: White (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Desert Sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Secondary Vent Stop: No Window Opening Control Device (Standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Secondary Vent Stop: Window Opening Control Device ASTM F2090 Compliant | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Fixed, Radius and Geometric Windows: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Sliding Windows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Sliding System: Rollers. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Lock: Cam-lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Finish: As selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Finish: White (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Desert Sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Single-Hung Windows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Balance: Spiral balance system. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Lock: Cam-lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Finish: As selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Finish: White (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Desert Sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Glazing for Windows: | |||||||||||||||||||||||||||||||||||||||||||||||||
**NOTE TO SPECIFIER** Reflective glare from glazing has been found to affect the beach nesting of turtles in coastal environments. Some governing authorities require the use of turtle glass which uses tinted glass to achieve an industry-approved, inside-to-outside visible light transmittance value of 45% or less (visible spectrum = 400 to 700 nanometers). Verify the requirements for turtle glass with local authorities in coastal environments. | ||||||||||||||||||||||||||||||||||||||||||||||||||
1. | Glazing Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Construction: Insulated glass. Two panes of glass utilizing continuous roll formed stainless steel spacer and dual seal sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Strength: Annealed glass (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Strength: Tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Overall Nominal Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Glass Coating: As selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Glass Coating: Low-E 366 (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Glass Coating: Low-E. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Glass Coating: Low-E 340. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Glass Coating: No Low-E. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Air Space: None (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Air Space: Argon. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Insect Screens: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Screen Type: Screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Material: Charcoal (standard) fiberglass screen cloth (18 by 16 mesh) set in painted roll formed or extruded aluminum frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Material: Grey fiberglass screen cloth (18 by 16 mesh) set in painted roll formed or extruded aluminum frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Material: Black BetterVue fiberglass screen cloth (18 by 18 mesh) set in painted roll formed or extruded aluminum frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Screen Type: No Screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Screen Type: Bundled Screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Material: Charcoal (standard) fiberglass screen cloth (18 by 16 mesh) set in painted roll formed or extruded aluminum frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Material: Grey fiberglass screen cloth (18 by 16 mesh) set in painted roll formed or extruded aluminum frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Material: Black BetterVue fiberglass screen cloth (18 by 18 mesh) set in painted roll formed or extruded aluminum frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Screen Options: Standard Screen Frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Screen Options: Half Screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Frame Finish: Color match interior frame color. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Grilles for Windows: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Simulated Divided Lites (SDL): | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Exterior Muntins. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Material: Extruded vinyl permanently applied to exterior and interior of insulating glass unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Profile: Contour, 7/8 inch (22 mm) profile width. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Pattern: As scheduled and indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: Match finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Grilles Between the Glass (GBG): | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Material: Made of roll formed aluminum suspended within the air cavity. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Material: Laser Grid suspended within the air cavity. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Profile: Flat, 5/8 inch (15.9 mm) profile width. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Profile: Flat, 7/8 inch (22 mm) profile width. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Profile: Contour, 5/8 inch (15.9 mm) profile width. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Profile: Contour, 1 inch (25.4 mm) profile width. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Pattern: As scheduled and indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Finish: Color match window frame extrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 7/8 inch (22.2 mm) Contour SDL (Slim) Out / 1 inch Contour: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Exterior Muntins: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Material: Extruded Mikron vinyl permanently applied to exterior of insulating glass unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Pattern: As selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Profile Width: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: Match finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | GBG: 7/8 inch (22 mm) pattern matched GBG | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | - EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install windows in accordance with manufacturer's installation guidelines and recommendations. All windows have P.E. certified anchor details and requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Inspect window prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Inspect rough opening for compliance with window manufacturer recommendations. Verify rough opening conditions are within recommended tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Prepare windows for installation in accordance with manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install products in accordance with manufacturer's instructions, approved submittals, and in proper relationship to adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Insert units into rough opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Shim side jambs straight. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Inspect unit for square, level and plumb. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Fasten unit through jamb, shim and into rough opening jamb. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Test and adjust for smooth operation of unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Ensure weep holes are clear of debris for proper drainage. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean the exterior surface and glass with mild soap and water. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.6 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed windows from damage. | |||||||||||||||||||||||||||||||||||||||||||||||||