Download SECTION 10615 DEMOUNTABLE PARTITIONS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 10615
DEMOUNTABLE PARTITIONS
 
 
Copyright 2009 - 2010 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Ultrawall, LLC.; Demountable Partitions.
.
This section is based on the products of Ultrawall, LLC., which is located at:
128 So. Main St. Suite A
P. O. 1840
Henderson, TX 75653.
Toll Free: 877-ULTRAWALL
Tel: 877-858-7292.
Fax: 877-858-7298.
Email: info@ultrawall.com.
Web: http://www.ultrawall.com.
.
The ULTRAWALL Partition System's exceptional value combines today's performance requirements with moderate costs. With the flexibility to meet your needs at a higher standard than other demountable partition systems, the ULTRAWALL Partition System continues to be the best demountable wall solution for an extensive range of applications, including: educational, corporate, healthcare, manufacturing and other controlled environments.
The pre-finished ULTRAWALL solution requires less construction than traditional drywall to save you time and money. The time to completed space is much faster than traditional drywall, as the ULTRAWALL Partition System eliminates dealing with conventional phases of construction, such as tape and float, sanding and painting.
With higher standards than competitor products, the ULTRAWALL Partition System is the clear choice.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Partition Framing System.
B.
Prefinished Gypsum Panels.
C.
Partition Glazing.
D.
Doors.
E.
Partition insulation.
F.
Frames for Doors and Glazing.
G.
Trim, Sealants, Hardware and Accessories.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 08100 - Metal Doors.
B.
Section 08200 - Wood and Plastic Laminate Clad Doors.
C.
Section 08710 - Door Hardware.
D.
Section 08800 - Glass and Glazing.
E.
Section 09250 - Gypsum Board Systems.
F.
Section 09650 - Resilient Flooring.
G.
Section 09680 - Carpet.
H.
Section 09900 - Painting.
I.
Section 09950 - Wall Coverings.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
AA - Aluminum Association.
B.
ASTM C 36 - Standard Specification for Gypsum Wallboard.
C.
ASTM C 960 - Standard Specification for Predecorated Gypsum Board.
D.
ASTM E 72 - Standard Test Methods of Conducting Strength Tests of Panels for Building Construction.
E.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
F.
ASTM E 90 - Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements.
G.
ASTM E 119 - Standard Test Methods for Fire Tests of Building Construction and Materials.
H.
ASTM E 413 - Classification for Rating Sound Insulation.
I.
Federal Test Method Standard No. 406, Method 1074.
J.
Federal Specification - FS CCC-W-408A - Wall Covering-Vinyl Coated
K.
Federal Specification - FS HH-I-521 - Insulation Blankets, Thermal (Mineral Fiber, for Ambient Temperatures).
L.
UL - Underwriters Laboratories, Inc. Fire Resistance Directory.
M.
WHI - Warnock Hersey International Certification Listings.
1.4
PERFORMANCE REQUIREMENTS
A.
Fire Resistance Rating: Test in accordance with ASTM E119.
 
** NOTE TO SPECIFIER ** Select fire rating based on system configuration. Delete one of the next two paragraphs.
 
1.
Partitions: One (1) hour-rated; UL U427.
2.
Partitions: Two (2) hour-rated; UL U416.
3.
Frames for Doors: Twenty (20) minute-rated.
B.
Sound Transmission Classification: Test in accordance with ASTM E 90 by an independent agency and classified in accordance with ASTM E 413.
 
** NOTE TO SPECIFIER ** Select required STC rating based on system configuration. Delete two of the next three paragraphs.
 
1.
STC: 42.
2.
STC: 47.
3.
STC: 50.
C.
Structural Performance: Test in accordance with ASTM E72.
1.
Partitions must be capable of withstanding a uniformly distributed load of 5 psf applied perpendicular to the partition without exceeding deflection of 1/240 of the partition height.
2.
System must be capable of withstanding five 30 ft. lb. impacts with no observable damage. Instantaneous deflection to be one inch maximum, permanent deflection set at 0.10 inch maximum. Test in vertical position.
D.
Surface Impact Resistance: Gypsum panels must not fracture or break, and no indentation greater than 1/16 inch (1.5mm) measured 24 hours after impact from an 8 oz., 1 1/2 inch (39mm) diameter steel ball dropped from a height of 18 inches (457mm) in accordance with Federal Test Method Standard No. 406, Method 1074.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Provide plan, section, elevation and perspective drawings as necessary to depict the dimensions, tolerances and installation procedures of each product specified.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two samples representing actual product, color, and patterns.
1.6
QUALITY ASSURANCE
A.
Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience.
B.
Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.9
WARRANTY
A.
At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
1.
Duration: One (1) Year from date of installation.
1.10
EXTRA MATERIALS
A.
Furnish items in original packaging clearly labeled with part number and description. Store in location designated by the Owner or Owner's representative.
B.
Provide additional partition system components to match installed materials.
 
** NOTE TO SPECIFIER ** Insert appropriate amounts in the fill-ins below. If no additional materials are to be supplied, delete the entire article,
 
1.
Wall Components: Provide sufficient components to construct _______ linear feet of two-sided partition. Provide trim for ________ inside corners, ________ outside corners, and ________ "T" intersections.
2.
Frames: _________________.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Ultrawall, LLC, which is located at: 128 S. Main St. Suite A P. O. 1840; Henderson, TX 75653; Toll Free Tel: 877-ULTRAWALL; Tel: 877-858-7292; Fax: 877-858-7298; Email: request info (worthington@ultrawall.com); Web: www.ultrawall.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
APPLICATIONS/SCOPE
A.
Provide a partition system consisting of components which can be disassembled, relocated, and substantially reused. System consists of vertical gypsum board panels, floor runner, top rail, splice, studs, trim, and accessories. Except where noted on the drawings, partitions to be 3 3/8 inches (86mm) thick and provide a 1 7/8 inch (48mm) wide cavity for distribution of utilities.
2.3
FRAMING
A.
Struts and Floor Runners: Roll-formed galvanized steel channel.
B.
Ceiling Runners: Rails with internal spacers to maintain position of panels.
 
** NOTE TO SPECIFIER ** Select runner material. Delete one of the next two paragraphs.
 
1.
Material: Steel.
2.
Material: Aluminum.
C.
Studs: Roll-formed galvanized steel; 0.021 inch (0.5mm) minimum uncoated steel thickness.
1.
"H"-Studs: Provide at all locations except where another type is required.
2.
"T"-Studs: Provide where one-sided construction or staggered gypsum panels are required.
3.
"I" Studs: Provide where steel faced panels and point accessibility are required.
2.4
PANELS
A.
Gypsum Panels: 3/4 inch (19mm) thick by 24 inches (610mm) wide by height of partition; edges beveled and kerfed for installation of studs, square cut ends; comply with ASTM C 36.
2.5
DOORS AND GLAZING
A.
Door Frames: Aluminum: SMR Delta Door Frames; self mortising and reversible.
B.
Hardware:
 
** NOTE TO SPECIFIER ** Select door hardware requirement. Where door hardware is specified in this section, insert component name and manufacturer.
 
1.
Prepare frame for hardware specified in Section 08710.
2.
Provide Model: ________________ as manufactured by _______________________.
C.
Doors:
 
** NOTE TO SPECIFIER ** Select door requirement. Where doors are specified in this section, insert component name and manufacturer. Delete two of the next three paragraphs.
 
1.
Provide metal doors as specified in Section 08100.
2.
Provide wood or plastic doors as specified in Section 08200.
3.
Provide Model: ________________ as manufactured by _______________________.
D.
Window Frames: Provide resilient glazing gaskets.
E.
Glass:
 
** NOTE TO SPECIFIER ** Select glass requirement. Where glass is specified in this section, insert the type and manufacturer. Delete one of the next two paragraphs.
 
1.
Provide glass as specified in Section 08800.
2.
Provide Type: ________________ as manufactured by _______________________.
2.6
TRIM AND ACCESSORlES
A.
Trim:
 
** NOTE TO SPECIFIER ** Select trim type. Delete two of the next three paragraphs.
 
1.
Type: PVC vinyl.
2.
Type: Matching vinyl covered trim.
3.
Type: Extruded aluminum.
B.
Insulation:
 
** NOTE TO SPECIFIER ** Select Insulation thickness. Delete two of the next three paragraphs.
 
1.
Material: 1 inch (25mm) THERMAFIBER Sound Attenuation Fire Blankets, paperless, semi-rigid mineral fiber mat, cut to fit stud spacing; FS HH-I-521F, Type I.
2.
Material: 1 1/2 inches (39mm) Fiberglass Sound Batts.
3.
Material: As required to attain performance requirements specified in this section.
C.
Acoustical Gaskets and Sealant: Compressible foam gaskets and acoustical sealant.
D.
Fasteners:
1.
Floor Runner to Floor:
 
** NOTE TO SPECIFIER ** Select fastener type. Delete two of the next three paragraphs.
 
a.
Type: As recommended by system manufacturer.
b.
Type: Screws or Anchors.
c.
Type: ________.
2.
Ceiling Runner to Ceiling:
 
** NOTE TO SPECIFIER ** Select fastener type. Delete two of the next three paragraphs.
 
a.
Type: As recommended by system manufacturer.
b.
Type: Screws or Anchors.
c.
Type: ________.
3.
Gypsum Panels to Struts and Floor Runners:
a.
Type: 1-1/4 inch type S bugle head screw.
4.
Other Conditions: Fasteners and adhesives as recommended by system manufacturer.
E.
Posts: 14 gauge steel tubing,36 inches (914mm) high.
F.
Provide other materials as required to achieve specified levels of performance and in accordance with system manufacturer's instructions.
2.7
FlNlSHES
A.
Panels:
1.
Vinyl Covered Gypsum Panels: Comply with ASTM C960.
 
** NOTE TO SPECIFIER ** Insert specified color and pattern where known. Retain either the first two paragraphs or the third paragraph.
 
a.
Color: ______________.
b.
Pattern: ________
c.
Color and Pattern: As selected from manufacturer's standard offering.
d.
Average Light Reflectance: _____ percent.
e.
Within each wall area, vinyl must be from the same product lot and pattern shall be installed in same direction to minimize variation in color or appearance.
f.
Surface Burning Characteristics: in accordance with ASTM E 84.
1)
Flame Spread: 20 maximum.
2)
Smoke Developed: 25 maximum.
2.
Fabric Covered Gypsum Panels:
 
** NOTE TO SPECIFIER ** Insert specified color and pattern where known. Retain either the first two paragraphs or the third paragraph.
 
a.
Color: ______________.
b.
Pattern: ________
c.
Color and Pattern: As selected from manufacturer's standard offering.
d.
Within each wall area, fabric shall be from the same product lot and pattern shall be installed in same direction to minimize variation in color or appearance.
B.
Unfinished Panels: Paper faced gypsum panels for field finishing.
 
** NOTE TO SPECIFIER ** Insert custom finish.
 
C.
Custom Finished Panels: ____________________________.
D.
Aluminum Surfaces:
 
** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
 
1.
Finish: Dark bronze color-anodized to AA C22-A32.
2.
Finish: Clear anodized to AA C22-A21 satin finish.
3.
Finish: Paint:
 
** NOTE TO SPECIFIER ** Insert specified paint type color where known. Retain either the first two paragraphs or the third paragraph.
 
a.
Paint Type: ________________.
b.
Paint Color: ________________.
c.
Paint Type and color selected from manufacturer's standard offerings.
E.
Steel Surfaces:
1.
Finish: Shop applied baked enamel.
 
** NOTE TO SPECIFIER ** Select finish color. Delete one of the next two paragraphs.
 
a.
Color: ______________________________.
b.
Color: As selected from manufacturer's standard offerings.
F.
Vinyl Trim Surfaces: Color as selected from manufacturer's standard offerings.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and where applicable, approved designs for performance-rated partitions.
B.
Install rigid, plumb, with horizontal lines leveled, neat in appearance, and free from defects.
C.
Extend partitions from floor to finished ceiling except where otherwise indicated.
D.
Secure partitions to floor and ceiling using fastening devices which will not excessively mar finished surfaces.
E.
Use concealed fasteners except where otherwise shown in manufacturer's product data or required by conditions.
F.
Coordinate installation of other Work placed on or within partition.
G.
Layout partition centerlines on ceiling and floor. Install ceiling runner, then floor runner. Check for plumb before fastening floor runner. Install strut studs at door openings and wall terminations.
H.
Panels: Install vertically with butt panel joints.
I.
Bracing: Provide concealed supports if required to assure lateral stability of partitions.
 
** NOTE TO SPECIFIER ** Retain the next paragraph only if sound or fire rated partitions are specified in this section.
 
J.
Partition Insulation: Install tight within spaces, around openings, behind and around electrical and mechanical items within partitions, and tight to items passing through partitions.
K.
Acoustical Gaskets and Sealant: Seal cut-outs in panels, penetrations through partitions, and intersections with adjacent construction. Use gaskets where practical; use sealant at other locations and in fire rated partitions.
 
** NOTE TO SPECIFIER ** where a vapor retarder is specified, insert the type and application requirements below.
 
L.
Vapor Retarder: ________________________.
 
** NOTE TO SPECIFIER ** Insert door section based on type of doors to be installed. Coordinate with Article 1.2 RELATED SECTIONS.
 
M.
Doors and Hardware: Install as specified in Section ________. Adjust for proper operation.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION