| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on products manufactured by SEAL-KRETE, a Division of Convenience Products, located at the following address: 306 Gandy Road Auburndale, FL 33823 1527 Tel: (800) 323-7357 Tel: (863) 967-1535 Fax: (863) 965-2326 . [click here] for additional information. . SEAL-KRETE, Inc. is a leading provider of premium concrete and masonry sealers, paints, stains and decorative coatings to the paint, construction and DIY industries. SEAL-KRETE products are environmentally-friendly; water and acrylic-based, with low VOCs. Using SEAL-KRETE products will ensure your projects maintain their original appearance for years to come. In addition to the product specified in this section, SEAL-KRETE, Inc. offers a complete line of coating products. This section includes: Seal-Krete Original Waterproofing Sealer a water-based, acrylic waterproofer for vertical concrete and masonry surfaces. Excellent for concrete block, brick, stucco, synthetic stucco, plaster, masonite, drywall, galvanized metal, aluminum siding, adobe, and stone. Seal-Krete Heavy Duty Waterproofer a 25 percent high-solid waterproofer provides maximum protection for low density concrete and masonry. Rated for both residential and commercial use, and conforms to ASTM E-514 and other tests for wind-driven rain. Paintable, long-lasting, environmentally-safe and tintable. Excellent for split-face, fluted and decorative block. Stucco-Guard(r) a premium, low luster, water-based acrylic sealer that provides a tough, flexible water-resistant film for new or aged stucco surfaces. It penetrates deeply into stucco pores, providing protection against color bleeding, premature fading, and mold and mildew growth. Ideal for hurricane/storm-prone areas as it stops wind-driven rain and helps prevent weather damage from freeze/thaw cycles when applied according to specification.. See our SpecWizard: Click Here | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Penetrating sealer for vertical surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07 14 00 - Fluid-Applied Waterproofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 09 90 00 - Painting and Coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM D 1653 - Standard Test Method for Water Vapor Transmission of Organic Coating Films: 1993 (Reapproved 1999). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM D 5590 - Standard Test Method for Determining the Resistance of Paint Films and Related Coatings to Fungal Defacement by Accelerated Four-Weekagar Plate Assay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM E 514 - Standard Test Method for Water Penetration and Leakage Through Masonry; 1990 (Reapproved 1996). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | FS SS-W-110 - Water Repellent, Colorless Silicone, Resin Base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | FS TT-P-0035 - Paint, Cementitious, Powder, White and Colors (For Interior and Exterior Use). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01 30 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Manufacturer's instructions: Printed installation instructions for each product, including product storage requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Executed Warranties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Regulatory Requirements: Products shall comply with federal, state, and local volatile organic compounds (VOC) regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mock-Ups: Provide sealer material for mock-ups specified in affected sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Pre-Installation Meeting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Convene at job site seven calendar days prior to scheduled beginning of construction activities of this section to review requirements of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Require attendance by representatives of the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sealer manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Installer of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Other entities directly affecting, or affected by, construction activities of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Notify Architect four calendar days in advance of scheduled meeting date. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products of this section in manufacturer's unopened packaging until installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Maintain storage area conditions for products of this section in accordance with manufacturer's instructions until installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not apply sealer to surfaces below 50 degrees F (10 degrees C) or above 95 degrees F (48 degrees C) unless recommended by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not apply sealer when rain is predicted within 24 hours or less than 1 day after surface has been wet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not apply sealer in high or gusty winds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide a warranty against failure due to incorrect application for a period of 5 years from the date of Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide the manufacturer's limited warranty against failure of sealer installation due to failure of sealer material for a period of 5 years from the date of Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Seal-Krete, A Division of Convenience Products, which is located at: 306 Gandy Rd.; Auburndale, FL 33823; Toll Free Tel: 800-323-7357; Tel: 863-967-1535; Fax: 863-965-2326; Email: request info; Web: www.hp.seal-krete.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Requests for substitution will be considered in accordance with provisions of Section 01 60 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Waterproof Sealer: Seal-Krete Waterproofing Sealer; a clear, non-staining, waterborne acrylic-base penetrating sealerprimer containing low quantities of VOCs (volatile organic compounds);. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Resistance to Water Penetration: Minimum rating of Excellent, when tested according to FS TT-P-0035, modified using 4 by 8 by 16 inch (100 by 200 by 400 mm) concrete block, at equivalent of 98 mph (158 km/h) wind speed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Resistance to Water Penetration: No more than 25 percent dampness appearing on back of wall specimen, when tested in accordance with ASTM E 514 for 4 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Water Vapor Transmission: 3.6 perms (207 ng/(Pa s sqm), maximum, when tested in accordance with ASTM D 1653. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Corrosion Resistance: No visible degradation of film after 48 hours, when subjected to sodium hypochlorite, hydrochloric acid, sodium chloride (salt), and chlorine. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Volume Solids: 10 percent, minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Flammability: Non-flammable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Toxicity: USDA approved for application to surfaces where there is possibility of contact with food. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Tensile Strength: 1000 psi (6890 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Freeze/Thaw Stability: 1 to 2 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Fading Resistance: Approximately 0.05 percent, maximum, after 312 hours of testing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Comply with Florida Department of Transportation Specification 926-16 for Type "O" Compounds, Florida DOT Method FM5-518. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Pigmenting Agent: Latex-based paint, specified in Section 09 90 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Pigmenting Agent: Latex-based stain, specified in Section 09 90 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Heavy Duty Commercial Grade Waterproofer: Seal-Krete Heavy Duty Commercial Grade Waterproofer; an advanced, high-solids, siliconized, acrylic blend designed to protect and strengthen bare, porous concrete and masonry, such as split-face or fluted concrete block. Provides a tough, breathable film that will not yellow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Resistance to Water Penetration: No more than 25 percent dampness appearing on back of wall specimen, when tested in accordance with ASTM E 514 for 4 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Solids Content: 25 percent minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Meets FS SS-W-110C for Water Repellency on Masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mildew Resistance: ASTM D 5590. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Flammability: Non-flammable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Toxicity: USDA approved for application to surfaces where there is possibility of contact with food. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Low Luster Waterproof Sealer: Seal-Krete Stucco-Guard, Clear, low luster, non-staining, waterborne acrylic-base penetrating sealerprimer containing low quantities of VOCs (volatile organic compounds). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Resistance to Water Penetration: Meets ASTM E 514 for wind driven rain or up to 124 mph. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | VOC Actual: Less than 100 g/L, ASTM D 3960. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solids Contents: 20 pecent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Non-yellowing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Reduces cracking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Enhances color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Binds chalky surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Reduces efflorescence. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Resists mold and mildew growth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Low odor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify that substrates to receive sealer are prepared in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect adjacent surfaces to prevent accidental application to surfaces not indicated to receive sealer; remove accidental applications from surfaces immediately, following manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Preparation of existing surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Remove loose or deteriorated materials, including, but not limited to, scale, spalling, paint, or other coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Clean with detergent-based materials, as recommended by manufacturer's instructions; cleaning with solvent-based or oil-based cleaners is prohibited. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | APPLICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Apply sealer in accordance with manufacturer's instructions for indicated project conditions; for multi-coat applications, allow specified curing time between subsequent coats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Addition of materials to sealer is prohibited, except as recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Apply non-pigmented sealer to the following surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | New foundation walls as primer for subsequent installation of waterproofing specified in Section 07 14 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Existing foundation walls as primer for subsequent installation of waterproofing specified in Section 07 14 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | New vertical cast-in-place concrete surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Existing vertical cast-in-place concrete surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | New vertical precast concrete surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Existing vertical precast concrete surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | New tilt-up concrete panel surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Existing tilt-up concrete panel surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | New concrete masonry unit surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Existing concrete masonry unit surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | New brick masonry surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Existing brick masonry surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | New stone masonry surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Existing stone masonry surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | New galvanized metal surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Existing galvanized metal surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | New vertical wood surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Existing vertical wood surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | New vinyl siding | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Existing vinyl siding | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | New stucco surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Existing stucco surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | New plaster surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Existing plaster surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | New adobe surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Existing adobe surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | New drywall surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Existing drywall surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | New ceramic tile grout joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Existing ceramic tile grout joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Substrates to receive wallcoverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Low density block. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Split-face block. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Fluted block. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Limestone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Apply sealer, mixed with specified pigmenting agent in accordance with manufacturer's instructions, to the following surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | New vertical cast-in-place concrete surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Existing vertical cast-in-place concrete surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | New vertical precast concrete surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Existing vertical precast concrete surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | New tilt-up concrete panel surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Existing tilt-up concrete panel surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | New concrete masonry unit surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Existing concrete masonry unit surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | New brick masonry surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Existing brick masonry surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | New stone masonry surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Existing stone masonry surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | New galvanized metal surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Existing galvanized metal surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | New vertical wood surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Existing vertical wood surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | New stucco surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Existing stucco surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | New plaster surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Existing plaster surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | New adobe surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Existing adobe surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | New drywall surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Existing drywall surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Substrates to receive wallcoverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Low density block. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Split-face block. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Fluted block. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Limestone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEAN-UP AND STORAGE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean adjacent surfaces with soap and water. Do not flush to sanitary sewer or waterway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Wait thirty days before rinsing or cleaning surface. Do not use abrasive cleaners, rotating tip devices or pressure-washers on surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged surfaces before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||