| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Variform, Inc., which is located at: 303 W. Major Street PO Box 559 Kearney, MO 64060-0559 Tel: (800) 800-2244 Phone: 816-903-6400 Fax: (816) 903-6942 (for samples) Email: arcat@variform.com Web: www.variform.com As a leading manufacturer of vinyl siding for nearly three decades, Variform has continuously engineered and innovated to bring you the highest quality product and the greatest possible value. Variform manufactures vinyl siding, soffits, and trim in four lines: TimberOak, Varigrain Preferred, Camden Pointe, Duragrain, Contractors Choice, and Nostalgia Series. All are Vinyl Siding Institute Certified. Please call or email for an Architectural Guide and samples. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Vinyl siding and trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Vinyl soffits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 06 10 00 - Rough Carpentry: Framing and Sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 07 21 00 - Thermal Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 07 26 00 - Vapor Retarders. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 07 71 23 - Manufactured Gutters and Downspouts. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 07 90 00 - Joint Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ASTM D 3679 - Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Siding; (1996a). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | VSI (BG-105) - Rigid Vinyl Siding Application Instructions; Vinyl Siding Institute, Society of the Plastics Industry; (1994). | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, showing compliance with requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Selection Samples: Two complete sets of color cards representing manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Manufacturer's installation instructions, showing required preparation and installation procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Copy of VSI Rigid Vinyl Siding Application Instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store products in manufacturer's unopened labeled packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Store products in a covered, ventilated area, at temperature not more than 130 degrees F (54 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Store boxes on flat surface to maximum height recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Variform, Inc., which is located at: 303 W. Major St. P. O. Box 559 ; Kearney, MO 64060; Toll Free Tel: 800-800-2244; Tel: 816-903-6400; Fax: 816-903-6942; Email: request info; Web: www.variform.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | VINYL SIDING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | PVC Material Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Flammability: Less than 4 inches (100 mm), and less than 10 seconds, when tested in accordance with ASTM D 635. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Surface Burning Characteristics: Flame spread index of 20, maximum, and smoke developed index of 275, maximum, when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Hardness: 82, Shore D. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Impact Resistance: 4 ft-lb/inch (0.075 J//m), minimum, when tested in accordance with ASTM D 256, Izod, at 74 degrees F (23 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Tensile Strength: 6,000 psi (41.4 MPa), minimum, when tested in accordance with ASTM D 638. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Modulus of Elasticity: 357,000 psi (2461 MPa), minimum, when tested in accordance with ASTM D 638. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Deflection Temperature: 166 degrees F (74.4 degrees C), maximum, at 264 psi (1.8 MPa), when tested in accordance with ASTM D 648. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Coefficient of Thermal Expansion: 0.000032 per degree F (0.000057 per degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Horizontal Siding: Variform Timber Oak Ascent; extruded PVC, complying with ASTM D 3679; woodgrain pattern finish with color throughout thickness; Vinyl Siding Institute Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Style: Double 4 standard lap, nominal 8 inches (203 mm) high. Thickness: 0.048 inch (1.22 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet 6 inch (3810 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Style: Double 5 standard lap, nominal 10 inches (254 mm) high. Thickness: 0.048 inch (1.22 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet (3657 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Style: Double 4 Dutch lap; nominal 8 inches (203 mm) high. Thickness: 0.048 inch (1.22 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). 12 feet 6 inch (3810 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Style: Double 5 Dutch lap; nominal 10 inches (254 mm) high. Thickness: 0.048 inch (1.22 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet (3657 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: As selected by Architect from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Ozark Walnut | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Catskill Maple | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Mesabi Cherry | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Adirondack Oak | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Piedmont Elm | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Berkshire Sycamore | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Appalachian Chestnut | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Sierra Mesquite | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Cumberland Ironwood | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Horizontal Siding: Varigrain Preferred; extruded PVC, complying with ASTM D 3679; deep woodgrain embossed finish with color throughout thickness; Vinyl Siding Institute Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Style: Double 4 standard lap, nominal 8 inches (203 mm) high. Thickness: 0.046 inch (1.17 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet 6 inch (3810 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Style: Double 5 standard lap, nominal 10 inches (254 mm) high. Thickness: 0.046 inch (1.17 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet (3657 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Style: Double 4 Dutch lap; nominal 8 inches (203 mm) high. Thickness: 0.046 inch (1.17 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet 6 inch (3810 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Style: Double 5 Dutch lap; nominal 10 inches (254 mm) high. Thickness: 0.046 inch (1.17 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet (3657 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: As selected by Architect from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Horizontal Siding: Camden Pointe; extruded PVC, complying with ASTM D 3679; subtle woodgrain texture finish with color throughout thickness; Vinyl Siding Institute Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Style: Double 4 standard lap, nominal 8 inches (203 mm) high. Thickness: 0.044 inch (1.12 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet 6 inch (3810 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Style: Double 4 Dutch lap; nominal 8 inches (203 mm) high. Thickness: 0.044 inch (1.12 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet 6 inch (3810 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Style: Double 5 Dutch lap; nominal 10 inches (254 mm) high. Thickness: 0.044 inch (1.12 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet (3657 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: As selected by Architect from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Canyon | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Cypress | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Granite | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | River Bend | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Willow | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Horizontal Siding: Nottingham; extruded PVC, complying with ASTM D 3679; deep woodgrain embossed finish with color throughout thickness; Vinyl Siding Institute Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Style: Double 4 standard lap, nominal 8 inches (203 mm) high. Thickness: 0.044 inch (1.12 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet 6 inch (3810 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Style: Double 4.5 Dutch lap; nominal 9 inches (229 mm) high. Thickness: 0.044 inch (1.12 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet 1 inch (3683 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Color: As selected by Architect from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Horizontal Siding: Ashton Heights extruded PVC, complying with ASTM D 3679; subtle woodgrain texture finish with color throughout thickness; Vinyl Siding Institute Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Style: Double 4 standard lap, nominal 8 inches (203 mm) high. Thickness: 0.042 inch (1.07 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet 6 inch (3810 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Style: Double 5 standard lap; nominal 10 inches (254 mm) high. Thickness: 0.042 inch (1.07 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet (3657 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Style: Double 4.5 Dutch lap; nominal 9 inches (229 mm) high. Thickness: 0.042 inch (1.07 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet 1 inch (3683 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: As selected by Architect from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Horizontal Siding: Variform Contractor's Choice; extruded PVC, complying with ASTM D 3679; woodgrain embossed finish with color throughout thickness; Vinyl Siding Institute Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Style: Double 4 standard lap, nominal 8 inches (203 mm) high. Thickness: 0.040 inch (1.02 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet 6 inch (3810 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Style: Double 5 standard lap, nominal 10 inches (254 mm) high. Thickness: 0.040 inch (1.02 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet (3657 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Style: Double 4.5 Dutch lap; nominal 9 inches (229 mm) high. Thickness: 0.040 inch (1.02 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet 1 inch (3683 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Style: Triple 3 standard lap; nominal 9 inches (229 mm) high. Thickness: 0.040 inch (1.02 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet 1 inch (3683 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: As selected by Architect from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Horizontal Siding: Variform Nostalgia Series; Victoria Harbor extruded PVC, complying with ASTM D 3679; subtle woodgrain texture finish with color throughout thickness; Vinyl Siding Institute Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Style: Single 6.5 Clapboard; nominal 6.5 inches (165 mm) high. Thickness: 0.044 inch (1.12 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm). Length: 12 feet 4 inch (3760 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Color: As selected by Architect from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Shingles: Variform Nostalgia Series; Shakes/Scallops, molded polypropylene. serrated texture finish with color throughout thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Style: Shakes Double 12 inch (305 mm) row square shakes; 15 inches (380 mm) high by 59 inches (1500 mm) wide, nominal. Thickness, 0.090 inch (2.29 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Style: Scallops Double 6 inch (152 mm) row scallops; 15 inches (380 mm) high by 59 inches (1500 mm) wide, nominal. Thickness, 0.090 inch (2.29 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Color: As selected by Architect from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | River bend | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Vertical Board & Batten: Variform Nostalgia Series; Board & Batten, extruded PVC, complying with ASTM D 3679; woodgrain texture finish with color throughout thickness; Vinyl Siding Institute Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Style: Single 7 inch (178 mm) panel width; Length 10 feet (3050 mm) nominal. Thickness, 0.048 inch (1.23 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Color: As selected by Architect from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
K. | Vinyl Soffit: Extruded PVC, complying with ASTM D 3679; with color throughout thickness; made by siding manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Style: Beaded Solid, nominal 7.085 inch (180 mm) wide, thickness: 0.040 inch (1.02 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3048 mm) minimum. Provide with matte finish, smooth pattern in following color. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Style: Beaded Vented, nominal 7.085 inch (180 mm) wide, thickness: 0.040 inch (1.02 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3048 mm) minimum. Vented with free area of 1.064 sq. inches/LF. Provide with matte finish, smooth pattern in following color. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Style: Double 5 Solid/Vertical, nominal 10 inches (254 mm) wide, thickness: 0.046 inch (1.17 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum; subtle woodgrain texture finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Style: Double 5 Solid/Vertical Vented, nominal 10 inches (254 mm) wide, thickness: 0.046 inch (1.17 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum; subtle woodgrain texture finish. Vented with free area of 5.17 sq. inches/LF. Provide in following color. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Style: Standard Double 5 Solid, nominal 10 inches (254 mm) wide, thickness: 0.040 inch (1.02 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum; subtle woodgrain texture finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Style: Standard Double 5 Vented, nominal 10 inches (254 mm) wide, thickness: 0.040 inch (1.02 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum; subtle woodgrain texture finish. Vented with free area of 5.17 sq. inches/LF. Provide in following color. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Style: Timber Oak, Double 5 Standard Vertical/Soffit, nominal 10 inches (254 mm) wide, thickness 0.048 inch (1.17 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum.; woodgrain embossed finish. Provide in following color. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Blue Spruce | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Brown Ash | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Cherrywood | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Honey Locust | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Red Oak | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Tawny Birch | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Weathered Cedar | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Southern Pine | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Style: Timber Oak, Double 5 Standard Vented Vertical/Soffit, nominal 10 inches (254 mm) wide, thickness 0.048 inch (1.17 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum, woodgrain embossed finish. Vented with free area of 5.17 sq. inches/LF. Provide in following color. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Blue Spruce | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Brown Ash | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Cherrywood | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Honey Locust | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Red Oak | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Tawny Birch | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Weathered Cedar | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Southern Pine | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Style: Classic Weave, Triple 4 Solid/Vertical, nominal 12 inches (305 mm) wide, thickness 0.040 inch (1.02 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum, smooth finish. Provide with matte finish in following color. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Musket Brown | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
r. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Style: Classic Weave, Triple 4 Centervent, nominal 12 inches (305 mm) wide, thickness 0.040 inch (1.02 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum, smooth finish. Vented with free area of 4.78 sq. inches/LF. Provide with matte finish in following color. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Musket Brown | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
r. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Style: Classic Weave, Triple 4 Full Vent, nominal 12 inches (305 mm) wide, thickness 0.040 inch (1.02 mm) plus 0.002 inch (0.051 mm), minus 0.001 inch (0.025 mm), length 12 feet (3657 mm) minimum, smooth finish. Vented with free area of 14.34 sq. inches/LF. Provide with matte finish in following color. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Musket Brown | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
r. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
L. | Beaded Soffit, Vinyl Trim Accessories: Same material and finish as siding unless otherwise indicated; made by siding manufacturer; provide the following styles: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | J-Channel Trim: 3/8 inch (9.5 mm). Provide trim minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | F-Channel Trim: 3/8 inch (9.5 mm). Provide trim minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | H-Mold Trim: 3/8 inch (9.5 mm). Provide trim minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
M. | Timber Oak Ascent, Vinyl Trim Accessories: Same material and finish as siding unless otherwise indicated; made by siding manufacturer; provide the following styles: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | J-Channel Trim: 5/8 inch (16 mm). Provide trim minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | J-Channel Trim: 3/4 inch (19 mm). Provide trim minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Undersill Trim. Provide trim minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Outside Corner Posts: 4 inches (102 mm). Provide trim minimum 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Inside Corner Posts. 1.5 inches (38 mm). Provide trim minimum 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Ozark Walnut | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Catskill Maple | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Mesabi Cherry | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Adirondack Oak | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Piedmont Elm | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Berkshire Sycamore | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Appalachian Chestnut | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Sierra Mesquite | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Cumberland Ironwood | |||||||||||||||||||||||||||||||||||||||||||||||||
N. | Universal Woodgrain, Vinyl Trim Accessories: Same material and finish as siding unless otherwise indicated; made by siding manufacturer; provide the following styles: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Outside Corner Posts: 3 inches (76 mm). Provide trim minimum 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Outside Corner Posts: 4 inches (102 mm). Provide trim minimum 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Inside Corner Posts. 1.5 inches (38 mm). Provide trim minimum 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
O. | Vinyl Trim Accessories: Same material as siding; low gloss pebble finish; made by siding manufacturer; provide the following styles: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | J-Channel Trim: Wide flange. Provide trim minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Narrow Cove Molding. Provide minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Wide Crown Molding. Provide minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | H-Molding. Provide trim minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Outside Corner Posts: 4 inches (100 mm). Provide minimum 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
r. | Canyon | |||||||||||||||||||||||||||||||||||||||||||||||||
s. | Cypress | |||||||||||||||||||||||||||||||||||||||||||||||||
t. | Granite | |||||||||||||||||||||||||||||||||||||||||||||||||
u. | River Bend | |||||||||||||||||||||||||||||||||||||||||||||||||
v. | Willow | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Undersill Trim: .75 inch (19 mm). Provide minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
r. | Canyon | |||||||||||||||||||||||||||||||||||||||||||||||||
s. | Cypress | |||||||||||||||||||||||||||||||||||||||||||||||||
t. | Granite | |||||||||||||||||||||||||||||||||||||||||||||||||
u. | River Bend | |||||||||||||||||||||||||||||||||||||||||||||||||
v. | Willow | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Dual Undersill Trim: Provide minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | J-Channel Trim: 3/4 inch (19 mm). Provide trim minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
r. | River Bend | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | J-Channel Trim: 5/8 inch (16 mm). Provide trim minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
r. | Canyon | |||||||||||||||||||||||||||||||||||||||||||||||||
s. | Cypress | |||||||||||||||||||||||||||||||||||||||||||||||||
t. | Granite | |||||||||||||||||||||||||||||||||||||||||||||||||
u. | River Bend | |||||||||||||||||||||||||||||||||||||||||||||||||
v. | Willow | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | J-Channel Trim: 1/2 inch (13 mm). Provide trim minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | F Channel Trim. Provide trim minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Inside Corner Posts. Provide minimum 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
r. | Canyon | |||||||||||||||||||||||||||||||||||||||||||||||||
s. | Cypress | |||||||||||||||||||||||||||||||||||||||||||||||||
t. | Granite | |||||||||||||||||||||||||||||||||||||||||||||||||
u. | River Bend | |||||||||||||||||||||||||||||||||||||||||||||||||
v. | Willow | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Wide Crown Molding: Provide minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Stone mountain Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Universal Back Plate: Provide minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Frieze Back Plate: White finish. Provide minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Fluted Outside Corner Posts: 6 inch x 3/4 inch (150 x 19 mm); white finish. Provide minimum 20 feet (6096 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Drip Cap. 1-3/8 inch (35 mm) White finish. Provide minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Fascia: 8 inches (203 mm) wide. Provide minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | J-Channel Trim: 1-1/8 inch (29 mm). Provide trim minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Autumn Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Classic Cream | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Delray Sand | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Desert Mesa | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Graphite Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Natural Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Prairie Sage | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Savannah Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Silver Mist | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Vineyard Stone | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Window and Door Surround: 3-1/2 inches (89 mm) wide. Provide minimum 20 feet (6096 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Window and Door Surround: 5 inches (127 mm) wide. Provide trim minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Bay Window Corner: White finish. Provide minimum 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Decorative Corner Starter: Provide minimum 20 feet (6096 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Dover White | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Georgian Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Island Pearl | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Sandy Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Stone Mountain Clay | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Flexible J-Channel: Provide minimum 12.5 feet (3810 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Same as siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected from manufacturer's full color line. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | White | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Tan | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Pewter | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Horizontal Starter Strip: 3 inch (75 mm). Provide minimum 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Vinyl Starter Strip: Provide minimum 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | New Construction Starter Strip: White finish. Provide minimum 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Recessed Starter Strip: Provide minimum 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Shake Starter Strip: 14 gauge galvanized steel. Provide minimum 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Scallop Starter Clip: 14 gauge galvanized steel. Provide minimum 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Fasteners: Galvanized nails or other corrosion-resistant fasteners, as recommended by manufacturer for specific application. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Joint Sealers: As specified in Section 07 90 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Verify that surfaces on which siding/soffit is to be installed are weathertight and ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Do not begin installation until surfaces have been properly prepared; notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install siding/soffit and accessories in strict accordance with siding/soffit manufacturer's instructions and applicable building codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Install siding/soffit level, plumb and true. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Securely attach siding/soffit using methods and materials recommended by siding/soffit manufacturer for wind load conditions at project site. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean dirt from surface of installed products, using mild soap and water. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Upon completion of installation, remove from project site excess materials and debris caused by siding/soffit installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||