| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Penetration Firestopping | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Specified Technologies Inc., which is located at: 210 Evans Way Somerville, NJ 08876 Toll Free Tel: 800-992-1180 Tel: 908-526-8000 Fax: 908-526-9623 Email: request info Web: https://www.stifirestop.com/ [ Click Here ] for additional information. STI leads the industry in developing innovative fire protection systems that help stop the spread of fire, smoke, and hot gases. For over 30 years, our team has worked hand in hand with the construction industry to create simple solutions to complex firestopping problems. Our SpecSeal and EZ Path® product lines are engineered to deliver powerful performance. Because our system designs are user-driven, they are easier to apply. The result is simply designed, outstanding fire protection systems which often result in lower installed costs. STI products and systems offer innovative firestop solutions for all types of new construction and retrofit applications. Since firestopping is our only business, we concentrate all our resources on providing the highest quality, fully tested, innovative firestopping solutions. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Intumescent polyurethane foam firestopping blocks. (SpecSeal) | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 07 84 00 - Penetration Firestopping. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Division 22 Plumbing Sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Division 23 HVAC Sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Division 26 Electrical Sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM E40 - Standard Test Method for Chemical Analysis of Slab Zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM E90 - Standard test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM E119 - Standard Test Methods for Fire Tests of Building Construction and Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM E814 - Standard Test Method for Fire Tests on Penetration Firestop Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | ASTM G21 - Standard Practice for Determining Resistance of Synthetic Polymeric Materials to Fungi. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Underwriters Laboratory of Canada (CAN/ULC): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | CAN/ULC S115 - Standard Method of Fire Tests of Firestop Systems, Interior Rated Joint Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Underwriters Laboratories (UL): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | UL 1479 - Standard for Firestop Tests of Through-Penetration Firestopping. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | International Building Code (IBC). | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | FM Global: System Approved. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Verification Samples: Two representative units of each type, size, pattern, and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum of five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | The intent of a mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | If the mock-up is not acceptable, rebuild the mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's standard limited warranty unless indicated otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Specified Technologies Inc., which is located at: 210 Evans Way; Somerville, NJ 08876; Toll Free Tel: 800-992-1180; Tel: 908-526-8000; Fax: 908-526-9623; Email: request info; Web: https://www.stifirestop.com/ | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | PRODUCT TYPES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: SpecSeal Firestop Block, SBR25; as manufactured and supplied by Specified Technologies, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Performance and Design Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Standards Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | STC Rating: ASTM E90. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Fire Resistance: ASTM E814. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Fire Resistance: ASTM E119. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Mold and Mildew Resistance: ASTM G21: 0 Rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Firestop Testing: UL 1479. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Fire Rated Joint Systems: CAN/ULC S115. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Rating: 2 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Product Form: Intumescent Polyurethane Foam. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Color: Brick Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Density: 0.35 grams per cu cm. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Dimensions, Uncompressed: 2 x 5 x 8 inch (51 x 127 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Effective Yield, Cross-Sectional Area, Compressed: 15 sq inches (96.9 sq cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Weight, Each: 1 lbs. (0.45 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | In Service Temperature: Less than 130 degrees F (54 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Storage Temperature: Less than 130 degrees F (54 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Intumescent Onset Expansion Temperature: 350 degrees F (176 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Expansion Ratio: 1:3. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Cure Time: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | LEED VOC: Less than 5 grams per liter. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Primeable and paintable. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Re-installable. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | May be cut to size. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Quantity Per Case: 24. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until the substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | May be re-installed for retrofitting. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean products in accordance with the manufacturers recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||