STI leads the industry in developing innovative fire protection systems that help stop the spread of fire, smoke and hot gases. For over 30 years, our team has worked hand in hand with the construction industry to create simple solutions to complex firestopping problems. Our SpecSeal® and EZ Path® product lines are engineered to deliver powerful performance. Because our system designs are user-driven, they are easier to apply. The result is simply designed, outstanding fire protection systems which often result in lower installed costs. STI products and systems offer innovative firestop solutions for all types of new construction and retrofit applications. Since firestopping is our only business, we concentrate all our resources on providing the highest quality, fully tested, innovative firestopping solutions.
Penetrations
The EZ Path Series 44+ Fire-Rated Pathway is designed for high cable volume conditions through fire-rated walls and floors while eliminating the burden of ongoing maintenance. The Series 44+ incorporates self-sealing intumescent pads that automatically adjust to the installed cable fill without the need for user manipulation. Under fire exposure, the intumescent pads expand and swell resisting the passage of smoke and flame.
The EZ Path Series 33 Fire-Rated Pathway is a maintenance-free pathway solution for moderate cable volumes through fire-rated walls and floors. The Series 33 incorporates built-in intumescent pads that automatically adjust to cable fills. When exposed to flame and high temperatures, the intumescent pads expand to form a dense insulative char that prevent the passage of smoke and flame.
The EZ Path Series 22 Fire-Rated Pathway is a maintenance-free pathway solution for smaller cable bundles through fire-rated wall assemblies. The device is offered as a complete kit without the need for additional accessory products for installation.
Non-compliant cable sleeves are the bane of every facilities team. EZ Path Retrofit Devices brings deficient openings back into code compliance quickly. The two-part clam shell design installs easily around cable sleeves to restore fire and smoke leakage performance. The EZ Path Retrofit Device retrofits cable sleeves of up to 100% visual fill, restoring fire performance without the need for additional firestop products.
The EZ Path Cable Tray Retrofit Device quickly and easily remediates existing cable trays of up to 100% visual fill restoring fire performance without the need for additional firestop products. Its two-part design installs around non-compliant cable tray penetrations, restoring fire and smoke leakage performance.
EZ-Firestop Grommets make sealing penetrations of individual and small bundles of cables through gypsum board walls a snap. Molded from premium plenum-plastics and incorporating a soft foam inner core, EZ-Firestop Grommets eliminate the need for sleeves, firestop putties & sealants.
SpecSeal SSS Firestop Sealant is a premium grade water-based Intumescent firestop sealant. SpecSeal SSS Sealant incorporates our proprietary two-stage intumescent technology making it the go to choice for any combustible or non-combustible penetrants. As little as a 1/2" applied depth of SSS Sealant is required to provide up to a 4 Hr Fire resistance rating when tested to ASTM E814/UL 1479.
SpecSeal LCI Firestop Sealant is a water-based intumescent sealant intended for a wide range of through-penetration and construction joint applications. SpecSeal LCI Sealant has excellent caulking properties making it easy to apply in vertical applications as well as overhead.
SpecSeal SIL300 Silicone Sealant is a high performance silicone firestop sealant tested to resist the passage of smoke, flame and water through construction joints and through-penetrations. SIL300 Sealant cures to form a flexible seal and carries a Class 1 W Rating for water resistance (Per ANSI/UL1479).
WF300 Intumescent Firestop Caulk is a latex-based firestop caulk designed for residential wood frame construction. WF300 Caulk is tested for addressing penetrations through wood/frame construction such as wood stud walls and floor/ceiling assemblies. Under fire exposure, WF300 expands to up to four times its original volume.
The SpecSeal Intumescent Sleeve is a factory manufactured device designed to protect metallic and plastic pipes penetrating through fire rated floors. Utilizing a flexible steel sleeve body and molded intumescent lining, the SpecSeal Intumescent Sleeve wraps around pipes ranging from 2 in. to 4 in. Trade size. Once installed around the penetrating pipe, the SpecSeal Intumescent sleeve slides along the wipe into the floor opening allowing for single side installation without the use of steel screws or hose clamps.
SpecSeal LC Endothermic Sealant is a latex-based gun grade firestop sealant for construction joints and non-combustible penetrations. After application, LC Sealant cures to form a flexible seal against the propagation of fire. Under fire exposure, LC absorbs heat and release water vapor resisting the progress of smoke and flame.
SpecSeal SSB Firestop Pillows easily compress and conform around any penetrant. Equally suited for new or existing conditions, SpecSeal Pillows make short work of even the most complex through-penetration firestop conditions.
SpecSeal Composite Sheet is the ideal solution for large openings where a permanent seal is required. Composite sheet consists of a thin sheet steel with intumescent embedded onto a single side. Composite sheet partners with other SpecSeal firestop products such as Firestop Collars and EZ Path Devices to size down oversized openings.
SpecSeal SSM Firestop Mortar is a light-weight cost conscious solution for oversized openings in concrete walls and floors. Once mixed with water, SpecSeal Mortar forms a light weight, low density slurry that easily applies into concrete walls and floors. SpecSeal Mortar cures quickly and will not spall or crack due to freezing or changes in temperature.
SpecSeal EP Powershield Electrical Box Inserts install within steel electrical boxes directly against the back of the box. Powershield Box inserts are equally suited for remediation as well as preinstallation before the boxes have made it to the job site. Powershield Box inserts incorporate pre-scored openings allowing for easy installation around ground lugs.
SpecSeal SSP Firestop Putty excels at sealing cabling penetrations and outlet boxes. SSP Putty is non-hardening and easily hand works around grouped cabling penetrations forming a re-enterable seal allowing for future work. When applied with outlet boxes, SSP Putty easily works into voids and seams forming a continuous seal against fire and the products of combustion.
SpecSeal FP Intumescent Firestop Plugs are easy to install, creating a robust seal against fire and smoke. Firestop Plugs make an excellent solution for temporary installation overnight as well as permanent long-term seals for blank openings and cable penetrations. Sized to fit 2" and 4" diam. openings, firestop plugs make sealing conduit stubs and sleeves a breeze.
SpecSeal Ready Sleeve are designed for new cabling penetrations where sleeves are required. Each Ready Sleeve kit includes a preformed steel sleeve with rolled edges, steel escutcheon plates with intumescent gaskets, and a dosage of our SpecSeal SSP Firestop Putty. The rolled edges of each Ready Sleeve eliminate the need for bushings while the included escutcheon plates and gaskets take the place of steel strut and strap supports.
SpecSeal Ready Split Sleeve kits easily install around existing cables. Each Ready Split Sleeve kit includes two preformed steel sleeve halves with rolled edges, steel escutcheon plates with intumescent gaskets, and a dosage of our SpecSeal SSP Firestop Putty. Ready Split Sleeve's two-piece body and plates easily capture previously installed cables while tightly fastening to the penetrated barrier.
Eliminate core-drilling and firestop after the concrete pour with SpecSeal CID Cast-In Firestop Devices. SpecSeal Cast-In Devices are a sleeve, concrete form and firestop rolled into a single device. SpecSeal Cast-In Devices are available in a range of sizes and heights to accommodate penetrant up to 6" Trade Size penetrants and concrete depths of up to 36".
SpecSeal SSC Firestop Collars are factory-manufactured firestop devices sized to plastic pipes of up to 6 in. Trade Size. SSC Collars consist of a restraining collar with a factory applied intumescent ensuring the correct amount of material is applied every time. Under fire exposure, SSC Collars quickly expand and collapse combustible piping forming a dense char, resisting the passage of smoke and flame.
SpecSeal LCC Firestop Collars are factory-manufactured firestop devices sized to plastic pipes of up to 4 in. Trade Size. LCC Collars consist of a restraining collar with a factory applied intumescent ensuring the correct amount of material is applied every time. Simplify the process of firestopping combustible piping by taking the guess work out of estimation with SpecSeal LCC Firestop Collars.
SpecSeal RTC Firestop Collars adapt to the size combustible pipe that you are working with. One collar is designed to address standard 3 in. & 4 in. plastic pipes as well as their associated couplings. RTC Firestop Collars adaptable nature make them an excellent tool to have at hand when bringing combustible penetrations up to code.
SpecSeal SSW Wrap Strips are available in a variety of sizes and types to tackle any combustible penetration. SSW Wrap Strips are available in 12 ft. rolls as well as individually pre-sized strips to minimize waste and speed up installation. When installed in conjunction with restraining steel, SSW Wrap Strips are able to collapse non-metallic piping of up to 12 in. diameter!
SpecSeal Closet Flange Firestop Gaskets are one-piece, molded rubber, intumescent pads that install beneath a 3" (76 mm) or 4" (102 mm) closet flange to effectively firestop the opening. The die cut rubber gasket is perforated to delineate removable inserts sized to accommodate various outer diameters of toilet flanges. Traditional firestopping methods require the firestop material to be applied around the pipe prior to setting the toilet flange, which can be problematic if the firestop material is not recessed a sufficient distance from the top to accommodate the throat of the flange. The alternative is to apply the firestopping from the underside of the floor, necessitating the use of ladders or lifts. SpecSeal Closet Flange Firestop Gaskets solve the problem by providing a labor-friendly method of properly firestopping the opening.
E-Wrap Endothermic Wrap is a protective wrap designed for fire protection of critical circuits and infrastructure such as fire pumps, signaling equipment, elevators, alarms, process control equipment, emergency responder communications enhancement systems (ERCES) as well as fuel oil piping. When installed around Electrical Metallic Tubing (EMT), conduits, cable trays, or pipes, E-Wrap releases chemically bound water to have a cooling effect providing up to 2 hours of protection ensuring continued operation under fire conditions.
SpecSeal Cable Spray applies quickly to grouped cables within cable trays, providing protection against cable jacketing ignition from direct fire exposure and slowing flame propagation. Cable Spray applies quickly with an airless spray rig, only requiring a minimum 1/8" wet applied thickness. Once cured, Cable Spray forms a flexible, water and weather resistance seal adhering to virtually all cable jacketing materials.
Designed for easy installation in non-rated floor, ceilings, and walls, EZ Path Series 33NEZ Smoke & Acoustical Pathway provides exceptional cable capacity with tested and approved cable capacities ranging from 0 up to 100% visual fill. A single unit installed in a wall exceeds the cable carrying capacity of a 4" (102 mm) sleeve utilizing typical putty firestop systems (35% cable loading).
Designed for easy installation in non-rated floors and walls, EZ Path Series 44NEZ Smoke & Acoustical Pathway provides exceptional leakage and acoustical performance with tested and approved cable capacities ranging from 0 up to 100% visual fill. A single unit has equivalent cable capacity to the Series 44+ Fire-Rated Pathway providing consistency of performance across the low-voltage pathway regardless of barrier type.
Construction Joints
SpecSeal SIL300 Silicone Sealant is a high performance silicone firestop sealant tested to resist the passage of smoke, flame and water through construction joints and through-penetrations. SIL300 Sealant cures to form a flexible seal and carries a Class 1 W Rating for water resistance (Per ANSI/UL1479).
SpecSeal ES Sealant is a latex-based gun grade elastomeric firestop sealant designed for construction joint applications. Once cured, ES Sealant forms a flexible shield against the passage of fire and smoke. In dynamic joint conditions, ES Sealant is tested to accommodate up to 25% compression/extension of the installed joint width.
SpecSeal LC Endothermic Sealant is a latex-based gun grade firestop sealant for construction joints and non-combustible penetrations. After application, LC Sealant cures to form a flexible seal against the propagation of fire. Under fire exposure, LC absorbs heat and release water vapor resisting the progress of smoke and flame.
SpeedFlex TTG Track Top Gasket makes short work of construction joints in gypsum board construction. TTG eliminates the need for firestop sealants or sprays by firestopping as the wall is constructed. Track Top Gasket is easily cut to length with scissors or a sharp knife, installing quick with no waste.
SpecSeal AS200 Elastomeric Spray is a latex-based elastomeric firestop spray for construction joints and perimeter fire barrier applications. AS200 cures to form a durable seal that resists the passage of the products of combustion while accommodating for high dynamic joint movement.
SpeedFlex Joint Profile combines with SpecSeal spray-applied coatings to provide unsurpassed joint movement capabilities in gypsum board construction. SpeedFlex Joint Profile replaces traditional mineral wool forming material in Head-of-Wall joints, allowing for high rate of application and increased productivity
Curtain Wall
SpecSeal Safing Spray is a latex-based firestop spray specifically formulated for perimeter fire barrier applications. Safing Spray's formulation is the perfect balance between elasticity and hardness, curing to form a durable seal that is resistant to water and damage from construction debris. Prior to cure, Safing Spray easily cleans up with water and has extremely low VOC's to meet demanding regulatory requirements.
Fast Tack Firestop Spray is the ultimate in weather resistant firestop sprays. Fast Tack's hybrid copolymer formula was developed to counter the stalling effects of weather while providing unmatched washout resistance and the industry's fastest tack free times. Fast Tack outperforms and outlasts all competing firestop coatings providing the most versatile protection on the market.
SpecSeal Window Wall Gasket is an intumescent rubber gasket embedded with glass fiber mesh designed for edge of slab firestopping in window wall construction. Window Wall Gasket installs between the floor and aluminum framing directly behind the slab closure panel. Under fire exposure, Window Wall Gasket rapidly expands (intumesces) to form a dense, highly insulative char to seal the void against the spread of flames and hot gases. Patent Pending
SpecSeal Quick Clip Field Installation System is designed to accelerate the installation of curtain wall insulation for perimeter fire barrier systems. The system's unique U-brackets clip onto the mullions without direct attachment by screws to support the curtain wall insulation. Self-locking fasteners secure the insulation panels in place. Each U-bracket has a receiving slot to lock an "L-shaped" stiffener channel in place without the need for mechanical attachment by screws.
SpecSeal Quick Clip Factory Installation System (L-Bracket) is the fastest way to install curtain wall insulation for perimeter fire barrier systems. Simply fasten the L-shaped brackets to the mullion, cut and fit the curtain wall insulation, and then secure the insulation in place with self-locking fasteners. The brackets also allow the stiffener channel to be locked into place without additional mechanical attachment. This versatile system is great for factory-insulated curtain wall panels or recladding projects where the system will be installed from the building's exterior.
Smoke & Acoustical
Designed for easy installation in non-rated floor, ceilings, and walls, EZ Path Series 33NEZ Smoke & Acoustical Pathway provides exceptional cable capacity with tested and approved cable capacities ranging from 0 up to 100% visual fill. A single unit installed in a wall exceeds the cable carrying capacity of a 4" (102 mm) sleeve utilizing typical putty firestop systems (35% cable loading).
Designed for easy installation in non-rated floors and walls, EZ Path Series 44NEZ Smoke & Acoustical Pathway provides exceptional leakage and acoustical performance with tested and approved cable capacities ranging from 0 up to 100% visual fill. A single unit has equivalent cable capacity to the Series 44+ Fire-Rated Pathway providing consistency of performance across the low-voltage pathway regardless of barrier type.
SpecSeal Smoke 'N' Sound spray is a high quality acrylic latex spray designed for static or minimally dynamic linear joints or gaps. SpecSeal Smoke 'N' Sound spray is formulated to adhere to all common construction surfaces and may be applied using airless spray equipment or with a brush (for small applications and touch ups).
SpecSeal Smoke 'N' Sound Sealant is a high quality acrylic latex sealant designed for sealing through-penetrations (such as pipes, conduits, cabling, busways, openings), membrane penetrations (such as p-traps and outlet boxes) in smoke rated walls. SpecSeal Smoke 'N' Sound may also be used in linear applications such as wall-to-wall and head-of-wall joints where joints are designed to be either static or minimally dynamic. SpecSeal Smoke 'N' Sound Sealant is available in a single grade that has excellent caulking properties as well as high build properties on vertical or overhead surfaces. This single grade may be caulked (standard cartridge or bulk loaded), knifed or troweled. In addition, SpecSeal Smoke 'N' Sound contains no PCB's nor asbestos.
Fireblocking/Draftstopping
SMOKEBLOCK Caulk is a non-combustible gun grade sealer for fireblocking and draftstopping in wood frame walls and floors. SMOKEBLOCK is designed for filling annular spaces around penetrants and along seams throughout the building envelope and is suitable for use in one or two family dwellings. Not Suitable for Use in Fire-Rated Construction.
SMOKEBLOCK Fireblocking Foam installs in seconds filling voids and annular spaces around penetrants preventing the spread of smoke and hot gasses. SMOKEBLOCK Fireblocking Foam can be applied in both vertical and horizontal applications and is suitable to use in one and two family dwellings. Not Suitable for Use in Fire-Rated Construction.
Protective Wraps
E-Wrap Endothermic Wrap is a protective wrap designed for fire protection of critical circuits and infrastructure such as fire pumps, signaling equipment, elevators, alarms, process control equipment, emergency responder communications enhancement systems (ERCES) as well as fuel oil piping. When installed around Electrical Metallic Tubing (EMT), conduits, cable trays, or pipes, E-Wrap releases chemically bound water to have a cooling effect providing up to 2 hours of protection ensuring continued operation under fire conditions.
Sustainability
STI is committed to minimizing environmental impact concerning our products and services by:
- Producing products using environmentally friendly processes
- Using reclaimed/recycled ingredients wherever possible
- Using non-hazardous ingredients
- Examining environmental issues when developing products
- Preventing pollution, reduce waste and minimize consumption of resources
- Respect wider global impact of our activates including shipping and warehousing
- Educating and motivatng employees to carry out work in an environmentally friendly manner
- Encouraging environmental protection among suppliers and subcontractors
- Using sensors and energy efficient lighting systems and components at all facilities
- Encouraging water conservation practices and use fixtures and equipment that conserve water in all facilities
