| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Coat Rack Systems | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of HangSafe Hooks, which is located at: 165 E. State Hwy. CC Nixa, MO 65714 Toll Free: 888-803-7403 Phone: 417-725-8900 Email: sales@hangsafehooks.com Web: www.hangsafehooks.com [ Click Here ] for additional information. We provide flat-profile, virtually unbreakable coat hooks and fully-assembled, wall mounted coat racks for interior or exterior use. Specifying HangSafe Hooks for your project is simple. In addition to the resources below, contact us for custom design assistance. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | HangSafe Vibrant Rack System: Coat and Backpack Hooks mounted on high density recycled polyethene mounting boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | HangSafe Rack System: Coat and Backpack Hooks mounted on solid wood mounting boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 04 20 00 - Unit Masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 09 28 13 - Cementitious Backing Boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: For each section. Include spacing of mounting holes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Warranty: All products are covered under manufacturer's lifetime warranty. Replacements provided free of charge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: HangSafe Hooks, which is located at: 165 E. Hwy. CC; Nixa, MO 65714; Toll Free Tel: 888-803-7403; Tel: 417-725-8900; Fax: 417-725-8901; Email: request info (sales@hangsafehooks.com); Web: https://www.hangsafehooks.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | HANGSAFE VIBRANT RACK SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coat and Backpack HangSafe Hooks Pre-Assembled on Vibrant Recycled High-Density Polyethylene Rack. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Indoor or outdoor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | HangSafe Hooks: Polycarbonate plastic with polished rounded ends and eased edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | HangSafe Hook Spacing: 5-1/3 inches (135 mm) O.C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | HangSafe Hook Spacing: 6.4 inches (162 mm) O.C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | HangSafe Hook Spacing: 8 inches (203 mm) O.C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | HangSafe Hook Spacing: 10-2/3 inches (270 mm) O.C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Custom HangSafe Hook Spacing: ___ inches (___mm) O.C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | HangSafe Hooks Pre-Assembled to HangSafe Vibrant Rack by: No. 14 by 2 inch (51 mm) stainless steel Philips oval head screws and finishing washers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Vibrant Rack: High-density recycled polyethylene with solid color throughout and UV inhibitors, approximately 1-9/16 x 3-1/2 inches (40 x 89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Vibrant Rack Color: Antique Mahogany. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Vibrant Rack Color: Aqua Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Vibrant Rack Color: Birchwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Vibrant Rack Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Vibrant Rack Color: Cardinal Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Vibrant Rack Color: Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Vibrant Rack Color: Driftwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Vibrant Rack Color: Dark Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Vibrant Rack Color: Dark Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Vibrant Rack Color: Ivory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Vibrant Rack Color: Light Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Vibrant Rack Color: Light Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Vibrant Rack Color: Lime Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Vibrant Rack Color: Maroon. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Vibrant Rack Color: Orange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Vibrant Rack Color: Patriot Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Vibrant Rack Color: Purple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Vibrant Rack Color: Royal Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Vibrant Rack Color: Slat Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Vibrant Rack Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Vibrant Rack Color: Yellow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Individual Hook Numbering: Required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | HANGSAFE RACK SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coat and Backpack HangSafe Hooks Pre-Assembled to Solid Wood Rack. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Indoor only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | HangSafe Hooks: Polycarbonate plastic with polished rounded ends and eased edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | HangSafe Hook Spacing: 5-1/3 inches (135 mm) O.C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | HangSafe Hook Spacing: 6.4 inches (162 mm) O.C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | HangSafe Hook Spacing: 8 inches (203 mm) O.C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | HangSafe Hook Spacing: 10-2/3 inches (270 mm) O.C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Custom HangSafe Hook Spacing: ___ inches (___mm) O.C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | HangSafe Hooks Pre-Assembled to Solid Wood Rack by: No. 14 by 2 inch (51 mm) stainless steel Philips oval head screws and finishing washers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | HangSafe Solid Wood Racks: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Hard Maple HangSafe Rack: Approximately 1-9/16 x 3-1/2 inches (40 x 89 mm) made from two layers of 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Finish: Stain: Two protective coats of polyurethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Rack Color: Clear natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Finish: Paint: Two coats of commercial-grade abrasion-resistant paint in satin sheen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Rack Color: Paint to match. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Solid Oak HangSafe Rack: Approximately 1-9/16 x 3-1/2 inches (40 x 89 mm) made from two layers of 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Finish: Stain: Two protective coats of polyurethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Rack Color: Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Rack Color: Classic Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c) | Rack Color: Dark Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d) | Rack Color: Ebony. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e) | Rack Color: English Chestnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f) | Rack Color: Golden Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g) | Rack Color: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h) | Rack Color: Pickled Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i) | Rack Color: Red Mahogany. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Finish: Paint: Two coats of commercial-grade abrasion-resistant paint in satin sheen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Rack Color: Paint to match. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Individual Hook Numbering: Required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's written instructions, approved submittals and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tighten attachments to eliminate all movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | For HangSafe Solid Wood Racks: Place the finishing button in the mounting pocket with provided wood glue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | For HangSafe Vibrant Racks: Place the finishing button in the mounting pocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean and protect products in accordance with the manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||