Customize this spec with SpecWizard
Download SECTION 11 67 23 - Shooting Range Equipment for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 11 67 23 - Shooting Range Equipment
 
 
SHOOTING RANGE EQUIPMENT
Copyright 2010 - 2013 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** RANGE SYSTEMS ; turn-key services for shooting facilities design, construction, ballistic products and consulting.
.
This section is based on the products of RANGE SYSTEMS , which is located at:
5121 Winnetka Ave. N.
New Hope, MN 55428
Toll Free Tel: 888-999-1217
Tel: 763-533-9200
Fax: 763-537-6657
Email: request info (tkruse@range-systems.com)
Web: www.range-systems.com
[ Click Here ] for additional information.
Range Systems, Inc. has been designing and installing live fire training systems and equipment for nearly two decades. Our specialty is working with architects, engineers, and range planners on a variety of firing range projects, crime labs, single and multi-level shoot houses and a broad spectrum of custom made live fire training facilities. Our line of products includes everything required to equip a firearms training facility and our extensive experience makes us exceptionally suited to assist you in planning, designing, and equipping your range.
.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Commercial, law enforcement and military range equipment.
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
B.
Turn-key design and construction services for the following:
1.
Bullet Traps.
2.
Baffles.
3.
Safety Ceiling.
4.
Ballistic Wall System.
5.
Acoustical Treatment.
6.
Fully Contained Range.
7.
Live Fire Shoot House.
8.
Portable Bullet Traps.
9.
Ballistic Rubber.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 31 20 00 - Earth Moving.
B.
Section 03 15 00 - Concrete Accessories
C.
Section 03 30 00 - Cast-in-Place Concrete.
D.
Section 05 10 00 - Structural Metal Framing.
E.
Section 05 50 00 - Metal Fabrications.
F.
Division 16 - Electrical.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM E 84 - Test method for the Surface Burning Characteristics of Building Materials.
B.
American Welding Society (AWS) D1.1 - Structural Welding Code - Steel.
C.
ASTM A514/A514M - Standard Specification for High-Yield-Strength, Quenched and Tempered Alloy Steel Plate, Suitable for Welding.
D.
ASTM C76 - Standard Specification for Reinforced Concrete Culvert, Storm Drain, and Sewer Pipe.
E.
ASTM C136 - Standard Test Method for Sieve Analysis of Fine and Coarse Aggregates.
F.
Illuminating Engineering Society of North America (IESNA) Lighting Handbook.
G.
National Rifle Association (NRA) of America - The NRA Range Source Book.
H.
Environmental Protection Agency (EPA) - Best Management Practices for Lead at Outdoor Shooting Ranges.
I.
Public Law: Title 29 Code of Federal Regulations (CFR) - 1910.1025, Lead.
J.
Test Report: Ballistic Standards by Product, dated December 31, 2008 by Range Systems.
K.
ASTM E90 - Laboratory Sound Transmission Class
L.
CEHNC 1110-1-23, USACE Design Manual for Ranges - http://www.hnd.usace.army.mil/rdg/InterTemplate.aspx.
M.
TC 25-8, Army Training Ranges, 05 April 2004 - https://atiam.train.army.mil/soldierPortal/atia/adlsc/view/public/7465-1/TC/258/TOC.HTM.
N.
US Army Study (Picatinny Arsenal) ballistic rubber capabilities and performance testing. Acceptable penetration and stopping power with specific use of 7.62 mm (M80 Ball) and 5.56 mm (M855 Ball). Field-test shows minimal ricochet at limited incidence of angle with specific use of 7.62 mm (M80 Ball), 5.56 mm (M855 Ball and M193 Ball) from M14 rifle, M16A2, M16A1, and the M4A1 carbine.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Submit shop drawings prepared by the manufacturer showing plans, sections, elevations, layouts, profiles, and product component locations, including anchorage, bracing, fasteners, accessories, and finishes.
D.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
E.
Closeout Submittals: Provide manufacturer's maintenance and operation instructions that include recommendations for periodic checking and adjustment of systems and maintenance of all components. One year warranty on manufacturing defects.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Manufacturer shall have a minimum of 5 years manufacturing similar equipment, and be a certified contract holder for the General Services Administration (GSA) with a current license.
 
** NOTE TO SPECIFIER ** Add installer qualification and certifications. Delete if not required.
 
B.
Installer Qualifications: Minimum 2 years experience installing similar equipment and acceptable to the equipment manufacturer.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
C.
Store materials protected from exposure to rain, snow or other harmful weather conditions
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: RANGE SYSTEMS , which is located at: 5121 Winnetka Ave. N.; New Hope, MN 55428; Toll Free Tel: 888-999-1217; Tel: 763-533-9200; Fax: 763-537-6657; Email: request info (tkruse@range-systems.com); Web: www.range-systems.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Include article below for design and construction services provided by Range Systems either under contract to a Contractor or directly to the Owner. Modify as required. Delete if not required.
 
2.2
SYSTEM DESIGN AND INSTALLATION SERVICES
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Provide the following services in connection with the delivery of ballistic range systems:
1.
Sales and Customer Support: Provide knowledgeable customer service and sales staff familiar with the requirements of live fire shooting environments.
2.
Design: Provide design staff experienced in designing live fire environments, and the products used in those environments.
a.
Design/Engineering/Architectural Services.
b.
Environmental Control (HVAC Systems).
3.
Technical Support: Technical personnel shall have the experience and knowledge to provide equipment installation, on-site technical support, new equipment training, and operations and maintenance guidance.
a.
Installation.
b.
On-site Technical Support.
c.
Maintenance Programs.
4.
Equipment shall be assembled entirely by mechanical fasteners. No on the job cutting or welding is permitted.
 
** NOTE TO SPECIFIER ** Include article below for design and construction services provided by Range Systems either under contract to a Contractor or directly to the Owner. Modify as required. Delete if not required.
 
2.3
RANGE DESIGN CRITERIA:
A.
Bullet Traps:
1.
Pistol and Rifle Rated: Dimensions shall be as indicated on the drawings.
2.
Encapsulator Bloc Trap as manufactured by Range Systems for capturing jacketed, semi-jacketed and non-jacketed, shot and slug projectiles with minimum muzzle velocities of 600 feet per second (FPS) (183 meters per second) to .308/7.62 mm grade, certified up to 3700 ft-lbs (5017 joules) of impact. Encapsulator(TM) Bloc Trap captures projectiles fired from oblique angles and point-blank range without back-splatter or ricochet. Tracer or incendiary rounds are NOT permitted.
a.
Trap assembly includes 3/8 inch (9.5 mm) thick AR 500 steel back plate clad with 2 inch thick (51 mm) Dura-Panel anti-ricochet rubber tile. A series of Dura-Bloc(TM) ballistic rubber are positioned relative to the direction of incoming rounds and secured in place by a proprietary compression system installed on top of the trap assembly and protected with a ballistic faceplate.
b.
The self-healing properties of Dura-Bloc ballistic rubber close up the bullet's path after the round has penetrated the surface so each bullet is encapsulated inside the Dura-Bloc(TM) ballistic rubber material.
c.
Encapsulates standard handgun and frangible rounds and will defeat armor piercing and non-armor piercing, with appropriate steel armor plate backing. Dura-Panel ballistic rubber surface is self-healing to 2,500 rounds distributed uniformly over the panel surface area without eroding, deteriorating, or significantly distorting the surface. Dura-Bloc(TM) ballistic rubber surface is self-healing to 5,000 rounds distributed uniformly over the bloc.
d.
Trap assembly is modular in design to allow installation to a wall structure or as a free-standing assembly.
e.
Full trap assembly provides a footprint depth of 20 inches (508 mm).
f.
Formulated rubber ballistic material will be a mixture of modified high density composite rubber based particles and bonding agents, cold molded under high pressure to form dimensionally stable ballistic panels and blocks.
3.
Encapsulator Grantrap as manufactured by Range Systems for capturing jacketed, semi-jacketed and non-jacketed, shot and slug projectiles with velocities 600 feet per second (FPS) (183 meters) to .308/7.62 mm grade, certified up to 3600 foot-pounds (4881 joules) of impact. Encapsulator(TM) Grantrap captures projectiles fired from oblique angles and point-blank range without back-splatter or ricochet. Tracer or incendiary rounds are NOT permitted.
a.
Trap Assembly includes a support frame inclined relative to the direction of incoming projectiles.
b.
Support frame includes an inclined support surface fabricated from 10 gauge steel and supported by a steel truss structure arranged and configured to properly support the granular rubber media.
c.
Rubber granulate material fills the area within the support frame.
d.
Dura-Bloc ballistic rubber forms the front edge of the trap assembly to contain the rubber granulate fill and capture, rather than redirect, errant rounds.
e.
A hopper located above the target region of the trap provides a supplemental volume of rubber granulate to maintain a constant depth of material. The front facing of the hopper is constructed of AR 500 steel and covered with 2 inch (51 mm) thick Dura-Panel rubber to provide ballistic protection and capture errant shots. To accommodate lower ceiling height, trap assembly will be complete without hopper components.
f.
An optional self-healing rubber membrane cover reduces migration of rubber granulate material.
 
** NOTE TO SPECIFIER ** Baffles are provided so that misdirected shots are interrupted before striking any part of the structure and other equipment as may be required. Baffles are used in conjunction with ceiling baffles and bullet traps and consist of a series of downrange baffles located as required. Select the baffle types required and delete those not required.
 
B.
Baffles: Placement as indicated on Drawings.
1.
Handgun Rated Baffles:
a.
Baffles shall be put in place to protect structural and mechanical equipment from being impacted from errant rounds and contain rounds inside the shooting range. Errant rounds that strike baffle surfaces shall either be directed downrange or encapsulated and stay within the baffle itself.
1)
Sheltered area shall extend from sidewall-to-sidewall with no gap.
 
** NOTE TO SPECIFIER ** Baffles also available in 4 foot by 8 foot (1.2M x 2.4M) panels sizes.
 
2)
Baffles pre-fabricated in units of 2 feet x 4 feet (610 mm x 1220 mm) modular section that can be bolted together on all sides. Dimensions may be altered to suit the requirements of the facility. Baffles shall be bolt together design with no field welding required. The baffles shall be built with overlapping seams to prevent round or fragments from escaping. Panels furnished complete with all suspension hardware.
a)
OSB baffle panels will be constructed of steel backer with 1/4 inch (6 mm) bent plate welded to back side. 2x4 lumber glued to front side with OSB fastened to 2x4 with coarse thread screws providing a 1-3/4 inches (44 mm) air gap for containment of rounds.
b)
Rubber faced baffle panels will be constructed of steel backer with 1/4 inch (6 mm) bent plate welded to back side. They will have Dura-Panel ballistic rubber adhered to the front side with no air gap for bullet encapsulation without fragments.
c)
Suspended baffles will be hung with cable and gripple fastener to allow for adjustability.
d)
Bridged baffles to be attached to 4x4 tube steel with tube steel inserts to allow for adjustment to width of room. These will be anchored into side walls with 1/2 inch (13 mm) concrete anchors.
3)
10 ga with OSB and air gap at 30 degree angle will deflect and contain standard handgun rounds such as 9mm 124 grain FMJ and .44 Magnum 240 grain JSP. Armor piercing or incendiary ammunition shall not be used.
4)
10 ga with 1 inch (25 mm) Dura-Panel ballistic rubber at 30 degree angle will deflect and contain standard handgun rounds such as 9mm 124 grain FMJ and .44 Magnum 240 grain JSP. Armor piercing or incendiary ammunition shall not be used.
5)
1/4 inch (6 mm) AR500 with OSB and air gap at 30 degree angle will deflect and contain standard handgun rounds such as 9 mm 124 grain FMJ and .44 Magnum 240 grain JSP and standard rifle rounds such as 30-06 150 grain FMJ, 7.62 x 51 NATO M80 147 grain FMJ, and 5.56 x45mm NATO M103 55 grain FMJ. Armor piercing or incendiary ammunition shall not be used.
2.
Heavy Duty Handgun Rated Baffles:
a.
Baffles shall be put in place to protect structural and mechanical equipment from being impacted from errant rounds and contain rounds inside the shooting range. Errant rounds that strike baffle surfaces shall either be directed downrange or encapsulated and stay within the baffle itself.
1)
Sheltered area shall extend from sidewall-to-sidewall with no gap.
 
** NOTE TO SPECIFIER ** Baffles also available in 4 foot by 8 foot (1.2M x 2.4M) panels sizes.
 
2)
Baffles pre-fabricated in units of 2 feet x 4 feet (610 mm x 1220 mm) modular section that can be bolted together on all sides. Dimensions may be altered to suit the requirements of the facility. Baffles shall be bolt together design so no field welding required. The baffles shall be built with overlapping seams to prevent round or fragments from escaping. Panels furnished complete with all suspension hardware.
a)
OSB baffle panels will be constructed of steel backer with 1/4 inch (6 mm) bent plate welded to back side. 2x4 lumber glued to front side with OSB fastened to 2x4 with coarse thread screws providing a 1-3/4 inch (44 mm) air gap for containment of rounds.
b)
Rubber faced baffle panels will be constructed of steel backer with 1/4 inch (6 mm) bent plate welded to back side. They will have Dura-Panel ballistic rubber adhered to the front side with no air gap for bullet encapsulation without fragments.
c)
Suspended baffles will be hung with chain or cable and gripple fastener to allow for adjustability.
d)
Bridged baffles to be attached to 4x4 tube steel with tube steel inserts to allow for adjustment to width of room. These will be anchored into side walls with 1/2 inch (25 mm) concrete anchors.
 
** NOTE TO SPECIFIER ** Select from the following two paragraphs for system required and delete items below not required for project.
 
3)
1/4 inch AR500 with 1 inch (25 mm) Dura-Panel ballistic rubber at 30 degree angle will deflect and contain standard handgun rounds such as 9mm 124 grain FMJ and .44 Magnum 240 grain JSP and standard rifle rounds such as 30-06 150 grain FMJ, 7.62 x 51 NATO M80 147 grain FMJ, and 5.56 x45mm NATO M103 55 grain FMJ. Armor piercing or incendiary ammunition shall not be used.
4)
1/4 inch (6 mm) AR500 with 2 inches (51 mm) Dura-Panel ballistic rubber at 30 degree angle will defeat and encapsulate standard handgun rounds such as 9mm 124 grain FMJ and .44 Magnum 240 grain JSP and standard rifle rounds such as 30-06 150 grain FMJ, 7.62 x 51 NATO M80 147 grain FMJ, and 5.56 x45mm NATO M103 55 grain FMJ. Armor piercing or incendiary ammunition shall not be used.
3.
Rifle Rated Baffles:
a.
Baffles shall be put in place to protect structural and mechanical equipment from being impacted from errant rounds and contain rounds inside the shooting range. Errant rounds that strike baffle surfaces shall either be directed downrange or encapsulated and stay within the baffle itself.
1)
Sheltered area shall extend from sidewall-to-sidewall with no gap.
 
** NOTE TO SPECIFIER ** Baffles also available in 4 foot by 8 foot (1.2M x 2.4M) panels sizes.
 
2)
Baffles pre-fabricated in units of 2 feet x 4 feet (610 mm x 1220 mm) modular section that can be bolted together on all sides. Dimensions may be altered to suit the requirements of the facility. Baffles shall be bolt together design so no field welding required. The baffles shall be built with overlapping seams to prevent round or fragments from escaping. Panels furnished complete with all suspension hardware.
a)
OSB baffle panels will be constructed of steel backer with 1/4 inch (6 mm) bent plate welded to back side. 2x4 lumber glued to front side with OSB fastened to 2x4 with coarse thread screws providing a 1-3/4 inch (44 mm) air gap for containment of rounds.
b)
Rubber faced baffle panels will be constructed of steel backer with 1/4 inch (6 mm) bent plate welded to back side. They will have Dura-Panel ballistic rubber adhered to the front side with no air gap for bullet encapsulation without fragments.
c)
Suspended baffles will be hung with chain or cable and gripple fastener to allow for adjustability.
d)
Bridged baffles to be attached to 4x4 tube steel with tube steel inserts to allow for adjustment to width of room. These will be anchored into side walls with 1/2 inch (25 mm) concrete anchors.
 
** NOTE TO SPECIFIER ** Select from the following FOUR paragraphs for system required and delete items not required for project.
 
3)
3/8 inch (9.5 mm) AR500 with OSB and air gap at 30 degree angle will deflect and contain multiple standard handgun rounds such as 9mm 124 grain FMJ and .44 Magnum 240 grain JSP and standard rifle rounds such as 30-06 150 grain FMJ, 7.62 x 51 NATO M80 147 grain FMJ, and 5.56 x45mm NATO M103 55 grain FMJ. Armor piercing or incendiary ammunition shall not be used.
4)
3/8 inch (9.5 mm) AR500 with 1 inch (25 mm) Dura-Panel at 30 degree angle will defeat and encapsulate multiple standard handgun rounds such as 9mm 124 grain FMJ and .44 Magnum 240 grain JSP. Also will defeat and contain standard rifle rounds such as 30-06 150 grain FMJ, 7.62 x 51 NATO M80 147 grain FMJ, and 5.56 x45mm NATO M103 55 grain FMJ. Armor piercing or incendiary ammunition shall not be used.
5)
3/8 inch (9.5 mm) AR500 with 2 inches (51 mm) Dura-Panel ballistic rubber at 30 degree angle will deflect and contain multiple standard handgun rounds such as 9mm 124 grain FMJ and .44 Magnum 240 grain JSP. Also will defeat and contain multiple standard rifle rounds such as 30-06 150 grain FMJ, 7.62 x 51 NATO M80 147 grain FMJ, and 5.56 x45mm NATO M103 55 grain FMJ. Armor piercing or incendiary ammunition shall not be used.
6)
3/8 inch (9.5 mm) AR500 with 2 inches (51 mm) Dura-Panel ballistic rubber installed at 90 degree angle perpendicular to the floor will deflect and contain multiple standard handgun rounds such as 9mm 124 grain FMJ and .44 Magnum 240 grain JSP. Also will defeat and contain standard rifle rounds such as 30-06 150 grain FMJ, 7.62 x 51 NATO M80 147 grain FMJ, and 5.56 x45mm NATO M103 55 grain FMJ. Armor piercing or incendiary ammunition shall not be used.
C.
Safety Ceiling: Placement as indicated on Drawings.
1.
Rifle Rated: Ballistic safety ceiling as manufactured by Range Systems to provide ballistic protection from rounds up to 7.62 mm grade, certified up to 3,700 foot-pounds (5017 joules) of impact.
a.
Ceiling system shall shelter gallery ceiling from the firing line to a distance downrange determined by range layout and activity.
b.
Ceiling system will provide anti-ricochet protection and capture and contain errant rounds.
c.
Ballistic safety ceiling system shall be constructed of 3/8 inch (9.5 mm) thick AR 500 steel plate backer and finished with a front covering of 2 inch thick (51 mm) Dura-Panel ballistic rubber. Safety ceiling will be modular in construction.
d.
Ceiling panels can be bridged from wall-to-wall or suspended from ceiling structure. Provide appropriate attachment hardware with system.
e.
Formulated rubber ballistic material will be a mixture of modified high density composite rubber based particles and bonding agents, cold molded under high pressure to form dimensionally stable ballistic panels.
2.
Pistol Rated: Ballistic safety ceiling as manufactured by Range Systems to provide ballistic protection from rounds up to 7.62 mm grade, certified up to 3,700 foot-pounds (5017 joules) of impact.
a.
Ceiling system shall shelter gallery ceiling from the firing line to a distance downrange determined by range layout and activity.
b.
Ceiling system will provide anti-ricochet protection and capture and contain errant rounds.
c.
Ballistic safety ceiling system shall be constructed of 1/4 inch (6.35 mm) thick AR 500 steel plate backer and finished with a front covering of 2 inch thick (51 mm) Dura-Panel ballistic rubber. Safety ceiling will be modular in construction.
d.
Ceiling panels can be bridged from wall-to-wall or suspended from ceiling structure. Provide appropriate attachment hardware with system.
e.
Formulated rubber ballistic material will be a mixture of modified high density composite rubber based particles and bonding agents, cold molded under high pressure to form dimensionally stable ballistic panels.
D.
Ballistic Wall System: As shown on Drawings.
1.
Rifle rated ballistic tactical wall system as manufactured by Range Systems is modular to facilitate ease of installation.
a.
Ballistic tactical wall system is constructed of 3/8 inch (9.5 mm) thick AR 500 steel plate backer and finished with a front covering of 2 inch thick (51 mm) Dura-Panel ballistic rubber. Each ballistic rubber wall panel measures 2 feet by 2 feet by 2 inches (610 mm by 610 mm by 51 mm) and encapsulates up to 2,500 rounds per panel. Manufacturer's dimensional tolerance +/- 1/4 inch length and width.
2.
Pistol rated ballistic tactical wall system as manufactured by Range Systems is modular to facilitate ease of installation.
a.
Ballistic tactical wall system is constructed of 1/4 inch (6.35 mm) thick AR 500 steel plate backer and finished with a front covering of 2 inch thick (51 mm) Dura-Panel ballistic rubber. Each ballistic rubber wall panel measures 2 feet by 2 feet by 2 inches (610 mm by 610 mm by 51 mm) and encapsulates up to 2,500 rounds per panel. Manufacturer's dimensional tolerance +/- 1/4 inch length and width.
E.
Acoustical Treatment: As shown on Drawings.
1.
Acoustic Dura-Panel as manufactured by Range Systems
a.
Acoustic Dura-Panel has a 0.65 Noise Reduction Coefficient (NRC) rating to reduce noise in range. Applied to surfaces in the range, the channeled finish of Acoustic Dura-Panel(TM) disrupts and dissipates sound wave patterns, minimizing gunfire noise.
b.
Each Acoustic Dura-Panel measures 2 feet by 2 feet by X inches (610 mm by 610 mm by X mm).
c.
When directly applied to AR 500 steel, Acoustic Dura-Panel captures bullets intact and encapsulates up to 2,000 rifle rounds per panel.
d.
Acoustic Dura-Panel has a Sound Transmission Class (STC) rating of 29 as determined in accordance with ASTM E-413-04 "Classification for Rating Sound Insulation
 
** NOTE TO SPECIFIER ** Range Systems custom shoot houses offer turnkey solutions for realistic and dynamic training environments that replicate the challenges and situations law enforcement officers and soldiers face. Our shoot house designs offer scenarios for urban operations training that include tactical movement, target engagement, breaching, and target discrimination in an environment that replicates real-time and real-distance. Delete if not required.
 
2.4
LIVE-FIRE SHOOT HOUSE: LAW ENFORCEMENT
A.
System: Standardized parts, Modular design, Armored protection, Shoot House (SMASH) System as manufactured by Range Systems. SMASH components are interchangeable and reconfigurable.
1.
Provide a 360 degree live fire environment in a fully modular, reconfigurable shoot house system as indicated or required by the drawings.
2.
Shoot house walls shall be designed to eliminate any possibility of shoot-through during live fire exercises and shall eliminate ricochet and splatter.
3.
Interior shoot house ballistic walls will consist of 3/8 inch (9.5 mm) AR 500 ballistic plate steel, steel support tubing, steel support angle, connection bolts and anchors, and 2 inch (50 mm) thick *Dura-Panel anti-ricochet ballistic rubber adhered directly to steel surface with "no air gap" between the rubber and steel wall. No air gap significantly reduces airborne lead particulates and increases durability by eliminating the need for wood backing.
 
** NOTE TO SPECIFIER ** Dura-Panel EXP(TM) can be specified in place of Dura-Panel(TM). Dura-Panel EXP(TM) has the same ballistic capabilities as Dura-Panel(TM) and also provides protection from isolated exposure to accidental tracer discharge.
 
4.
Standard room layouts shall utilize 2 foot (610 mm) dimensional increments AR 500 steel and Dura-Panel Walls. Custom room dimensions can be provided.
5.
Connections between panels shall be mechanical (not welded) and include a dual external wall seam plate system to provide continuous ballistic protection.
6.
Shoot house shall be designed to be quickly assembled and disassembled using patented and ballistic tested fasteners.
7.
Catwalk system shall be modular and non-permanent attachment with bolts. Catwalk shall be galvanized steel and designed and constructed to carry a working load of 100psf and shall have railings installed on all sides.
8.
Shoot house shall include entry points such as breach and standard pre-hung doors. All doors shall be framed to allow installation of 36" wide x 80" high doors.
9.
Breach doors shall be capable of supporting mechanical, explosive, and shotgun breaches. Breach doors shall lead in and out of the shoot house, shall swing inwardly, and withstand all operational and environmental requirements as specified.
10.
Components: Refer to drawings for scope and configurations. Construction may include, but is not limited to, the following elements:
 
** NOTE TO SPECIFIER ** Delete element not required.
 
a.
Multi-story designs.
b.
Ballistic ceilings/roof.
c.
Ballistic stairwells and stairways.
d.
Ballistic breaching doors/windows.
e.
Ballistic sliding doors/windows/wells.
f.
Ballistic pivot walls.
g.
Exterior ballistic protection.
h.
Lighting.
i.
Target systems.
j.
Closed circuit camera system.
k.
NIOSH compliant HVAC system.
l.
Concrete slab.
 
** NOTE TO SPECIFIER ** SMASH(TM) is a modular and expandable shoot house that meets the demand for deployable, non-permanent live-fire training structures. Utilizing standard parts and modular components, SMASH(TM) offers a ballistically secure shooting facility that is rapidly deployed, requires virtually no maintenance, and is adaptable to training requirements and locations. SMASH(TM) components are interchangeable and reconfigurable to provide multiple floor plans for realistic and changing urban operations training scenarios without the need for heavy material handling equipment such as cranes or forklifts. Delete if not required.
 
2.5
LIVE-FIRE SHOOT HOUSE: MILITARY
A.
System: Standardized parts, Modular design, Armored protection, Shoot House (SMASH) System as manufactured by Range Systems. SMASH components are interchangeable to provide a 360 degree live fire shooting environment in a fully modular, deployable, reconfigurable shoot house system as indicated or required by the drawings.
1.
Performance: Live fire shoot house shall be ballistically capable to accommodate the use of 7.62mm NATO and 5.56mm NATO, .45 cal, 9 mm NATO, .12 GA shotgun slugs, 00 buck and sabot rounds.
2.
Shoot house walls shall be designed to eliminate any possibility of shoot-through during live fire exercises and shall eliminate ricochet and splatter.
3.
Interior shoot house ballistic walls will consist of AR 500 ballistic plate steel, 3/8 inch (9.5 mm) typical, 1/2 inch (13 mm) where noted or required for ballistic rating, steel support tubing, steel support angle, connection bolts and anchors, and 50 mm thick (2 inch) *Dura-Panel anti-ricochet ballistic rubber adhered directly to steel surface with "no air gap" between the rubber and steel wall. No air gap significantly reduces airborne lead particulates and increases durability by eliminating the need for wood backing.
 
** NOTE TO SPECIFIER ** Dura-Panel EXP(TM) can be specified in place of Dura-Panel(TM). Dura-Panel EXP(TM) has the same ballistic capabilities as Dura-Panel(TM) and also provides protection from isolated exposure to accidental tracer discharge.
 
4.
Encapsulating ballistic rubber Dura-Bloc Hotwalls placement in high impact or target areas shall maintain the ballistic integrity of the live fire shoot house.
 
** NOTE TO SPECIFIER ** Dura-Bloc EXP(TM) can be specified in place of Dura-Bloc. Dura-Bloc EXP(TM) has the same ballistic capabilities as Dura-Bloc(TM) and also provides protection from isolated exposure to accidental tracer discharge.
 
5.
Standard room layouts shall utilize 2 foot (610 mm) dimensional increments AR 500 steel and Dura-Panel Walls. Custom room dimensions can be provided.
6.
Connections between panels shall be mechanical (not welded) and include a dual external wall seam plate system to provide continuous ballistic protection.
7.
Shoot house shall be designed to be quickly assembled and disassembled using patented and proprietary connectors.
8.
Depending on ballistic capability levels, shoot house shall maximize the use of portable bullet traps or Dura-Bloc Hotwall placement in high impact or target areas to maintain the integrity of the facility and ensure a safe training environment.
a.
Shoot house shall be equipped with portable bullet traps.
1)
Each bullet trap shall be capable of being moved by two soldiers and shall have the ability to be moved to various wall positions.
2)
The size of each portable bullet trap shall be determined by manufacturer.
3)
Bullet traps shall be made to encapsulate all acceptable rounds and shall not present ricochet and splatter hazards. Test data is required for the absorption and non-ricochet of live-fire rounds tested randomly from 15 degrees to 90 degrees of baseline defined as any internal protected structural surface.
4)
Encapsulates standard handgun and frangible rounds and will defeat armor piercing and non-armor piercing. Ballistic rubber surface of bullet trap is self-healing to 2,500 rounds distributed uniformly over the trap surface area without eroding, deteriorating, or significantly distorting the surface.
b.
Shoot house shall be equipped with Dura-Bloc Hotwalls in high impact or target areas.
9.
Catwalk system shall be modular and non-permanent attachment with bolts. Catwalk shall be galvanized steel and designed and constructed to carry a working load of 100 psf and shall have railings installed on all sides.
10.
Shoot house shall include entry points such as breach and standard pre-hung doors. All doors shall be framed to allow installation of 36 inches wide by 80 inches high (914 mm by 2032 mm) doors.
11.
Breach doors shall be capable of supporting mechanical, explosive, and shotgun breaches. Breach doors shall lead in and out of the shoot house, shall swing inwardly, and withstand all operational and environmental requirements as specified.
12.
Components: Refer to drawings for scope and configurations. Construction may include, but is not limited to the following elements:
 
** NOTE TO SPECIFIER ** Delete element not required.
 
a.
Multi-story designs.
b.
Ballistic ceilings/roof.
c.
Ballistic stairwells and stairways.
d.
Ballistic breaching doors/windows.
e.
Ballistic sliding doors/windows/wells.
f.
Ballistic pivot walls.
g.
Exterior ballistic protection.
h.
Lighting.
i.
Target systems.
j.
Closed circuit camera system.
k.
NIOSH compliant HVAC system.
l.
Concrete slab.
2.6
PORTABLE BULLET TRAPS
A.
Product: Portable Encapsulator Trap as manufactured by Range Systems.
1.
Constructed of patented formula composite rubber and backed by 3/8 inches (9.5 mm) AR500 ballistic steel edges and backplate. Bullet stopping power up to standard 7.62mm and 5.56mm green tip. The rubber bullet encapsulation system virtually eliminates ricochet and splatter. Rubber block compression system included. This unit disassembles to its component parts for easy transport. Heavy duty casters with brakes and tubular steel construction. 82 inches H by 25 inches W by 21 inches D (2083 mm by 635 mm by 533 mm). Weight 655 lb (297 kg).
B.
Product: Portable Tactical Trap on Stand as manufactured by Range Systems.
1.
Constructed of patented rubber composite and 3/8 inch (9.5 mm) AR500 ballistic steel back plate with 2 inches (51 mm) ballistic steel edges. Accommodates up to standard 7.62mm. ammunition. Shooting surface is 24 inches by 36 inches (610 mm by 914 mm) and bottom edge of trap is 36 inches (914 mm) off the floor. Overall unit height is 60 inches (1524 mm). Weight 216 lb (98 kg).
2.
Portable Tactical Trap mounting system allows the trap to be stand or wall mounted. Specify H stand or Corner stand. Hardware provided.
C.
Product: 2.5D Portable Encapsulator Trap as manufactured by Range Systems.
1.
Constructed of patented formula composite rubber and backed by 3/8 inches (9.5 mm) AR500 ballistic steel edges and backplate. Bullet stopping power up to standard 7.62 mm and 5.56 mm green tip. The rubber bullet encapsulation system virtually eliminates ricochet and splatter. Rubber block compression system included. This unit disassembles to its component parts for easy transport.
2.
2Shooting surface area is 24 inches by 44 inches (610 mm by 1118 mm). Unit dimensions are 79 inches H by 28 inches wide by 26 inches deep (2007 mm by 711 mm by 660 mm). Weight is 700 lb (318 kg).
2.7
BALLISTIC RUBBER PROTECTION MATERIAL
 
** NOTE TO SPECIFIER ** Range Systems Dura-Panel(TM) and Dura-Bloc(TM) do not stop live rounds or bullets. As part of a ballistic system they encapsulate rounds and prevent ricochet from trajectory angles as shallow as 12 degrees from the rubber surface. When used in a proper system, Dura-Panel and Dura-Bloc will absorb bullets and fragments and preclude ricochets from being directed back towards the shooter. The ballistic rubber alone does not stop or defeat the round.
 
A.
Product: Dura-Panel as manufactured by Range Systems. NSN: 9320-01-565-6156. Provides anti-ricochet protection at indoor and outdoor ranges when used as part of the Encapsulator system. Made of patented rubber composite. Each panel measures 24 inches by 24 inches by 2 inches (610 mm by 610 mm by 51 mm) and weighs 34 lb (15.4 kg). Dura-Panel is designed to prevent ricochet and splatter of standard pistol and rifle rounds up to .308 / 7.62 mm. Dura-Panel can be applied directly to steel, concrete or plywood using an industrial adhesive. Each panel will take approximately 2200 rounds before replacement is required depending on bullet type and distribution of wear.
B.
Product: Super Dura-Panel as manufactured by Range Systems. 48 inches by 24 inches by 2 inches (1220 mm by 610 mm by 51 mm) 70 lb (31.7 kg).
C.
Product: Dura-Panel EXP as manufactured by Range Systems. Same properties as the Dura-Panel with added low volume tracer extinguishing properties.
D.
Product: Acoustic Dura-Panel as manufactured by Range Systems. Acoustic Dura-Panel(TM) is an effective noise control measure for indoor firing ranges. The channeled exterior finish disrupts sound wave patterns so they quickly dissipate resulting in a reduction of reverberation and its rubber composition assists with noise abatement by absorbing airborne sounds. Total weight: 34 lb (15.4 kg). 24 inches by 24 inches by 2 inches (610 mm by 610 mm by 51 mm) To be used with the Encapsulator(TM) system. NRC rated. The NRC for the Acoustic Dura-Panel is .65 eliminating 65 percent of all noise it comes in contact with. Acoustic Dura-Panels can be applied directly to steel, concrete or plywood using an industrial adhesive. Each panel will take approximately 2200 rounds before replacement is required depending on bullet type and distribution of wear.
E.
Product: Acoustic Dura-Panel EXP as manufactured by Range Systems. Same properties as the Acoustic Dura-Panel with added low volume tracer extinguishing properties
 
** NOTE TO SPECIFIER ** It is important to note that Dura-Blocs are not bullet proof and require a ballistic backdrop (or sufficient clearance zone) to ensure any rounds that penetrate the bloc are contained. Dura-Blocs can take 3000 to over 10,000 rounds per bloc depending on bullet type and distribution of wear. Delete product not required by design.
 
F.
Product: Dura-Bloc as manufactured by Range Systems. NSN: 9320-01-565-6471. Made of patented rubber composite. Designed to encapsulate ammunition up to 7.62 caliber. Reduces airborne lead. Total weight: 74 lb (33.5 kg) per block. 24 inches L by 12 inches W by 9 inches H (610 mm by 305 mm by 229 mm).
G.
Product: Super Dura-Bloc as manufactured by Range Systems. NSN: 9320-01-565-6464. Measuring 24 inches by 8.5 inches by 48 inches (610 mm by 216 mm by 1219 mm). Designed to encapsulate standard ammo up to 7.62mm. 275 lb (124 kg).
H.
Product: Three Foot Dura-Bloc as manufactured by Range Systems. NSN: 9320-01-565-6480. 36 inches by 12 inches by 9 inches (914 mm by 305 mm by 229 mm).
I.
Product: Dura-Bloc EXP as manufactured by Range Systems. Same properties as the Dura-Bloc with added low volume tracer extinguishing properties.
J.
Product: Three foot Dura-Bloc EXP as manufactured by Range Systems. Same properties as the Three foot Dura-Bloc with added low volume tracer extinguishing properties.
K.
Product: Corner-Bloc as manufactured by Range Systems. NSN: 9320-01-565-6480. 34 lb (15.4 kg). 16 inches L by 8 inches W by 8 inches H (406 mm by 302 mm by 302 mm).
L.
Product: Corner-Bloc EXP as manufactured by Range Systems. Same properties as the Corner-Bloc with added low volume tracer extinguishing properties
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until exterior locations, structure and installing surfaces have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION