MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 05705
 
         
METAL ARCHITECTURAL MESH
 
         
Copyright 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Cambridge Architectural; woven stainless steel mesh products.
          This section is based on architectural metal mesh products manufactured by Cambridge, Inc., which is located at:
105-B Goodwill Rd.
          Cambridge, MD 21613 USA
          Tel: (866) 806-2385
Fax: (410) 901-4979
          E-mail: sales@architecturalmesh.com
          www.architecturalmesh.com
[ Click Here ] for additional information.
          Complex woven metal fabrics have been crafted by Cambridge Architectural since our founding in 1917. As architects and designers have increasingly sought out our products, we have responded with an exquisite collection backed by the technical resources for their installation.
          Translucency, opacity, reflectivity and materiality are among the qualities of our diverse woven metal fabric constructions and textures that are available in stainless steel and other alloys. These features are particularly applicable to the facade of the building envelope: assisting in climate control as an exterior or interior sunscreen; installed as a compositional element that provides translucency and reflectivity; and, in the case of rehabilitation, as a cost-effective, unifying "skin" for older buildings.
          Cambridge Architectural has developed proprietary systems for installing flexible meshes in tension on building facades and interiors. With a full inventory of woven metal products, a full line manufacturing facility and fabrication shop, and a team of product specialists, we look forward to working with you to provide products and installation systems that meet all of your project requirements, from aesthetics to engineering.
          Please visit www.architecturalmesh.com for more information about Cambridge and woven metals and to view our complete product line and project portfolio.
          .
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project. Add others as required.
 
          A.Exterior Facade Panels.
 
          B.Security Screens.
 
          C.Sunscreens.
 
          D.Canopy Panels.
 
          E.Window Treatments.
 
          F.Space Dividers.
 
          G.Tension Screens.
 
          H.Light Diffusers.
 
          I.Wall, Floor and Ceiling Panels.
 
          J.Door Panels.
 
          K.Elevator Cabs
 
          L.Infill Panels.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-in-Place Concrete: Installation of anchors.
 
          B.Section 04080 - Masonry Anchorage and Reinforcement: Installation of anchors.
 
          C.Section 05400 - Cold-Formed Metal Framing.
 
          D.Section 05500 - Metal Fabrications: Frames and supports.
 
          E.Section 05700 - Ornamental Metal: Frames and supports.
 
          F.Section 05520 - Handrails and Railings: Inserts.
 
          G.Section 06400 - Architectural Woodwork.
 
          H.Section 06410 - Custom Cabinets: Panel inserts.
 
          I.Section 08110 - Steel Doors and Frames.
 
          J.Section 14200 - Elevators: Interior walls and doors.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Submit drawings indicating the following:
          1.Mesh series and pattern name.
          2.Panel sizes.
          3.Panel thickness.
          4.Installation details.
          5.Provisions for reinforcement and anchoring.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.4DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store products wrapped or otherwise protected and under clean and dry storage conditions until required for installation.
 
          1.5COORDINATION
 
          A.Coordinate fabrication of metal mesh with fabrication of work on or in which the panels will be installed.
 
          B.Providing final size measurements to manufacturer in time to avoid delay in the construction schedule.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Cambridge Architectural, Cambridge Inc; 105-B Goodwill Rd., Cambridge, MD 21613 USA. ASD. Te1: (866)806-2385. Fax: (410) 901-4979. Email: sales@architecturalmesh.com. www.architecturalmesh.com.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Cambridge Architectural Mesh is available in four different category types, VEIL, DRAPE, FILL, and PANEL. Each Type is geared toward different applications from large scale, exterior applications such as facades and parking garages to more decorative interior applications such as flexible space dividers or rigid mesh paneling.
 
          2.2MATERIALS
          ** NOTE TO SPECIFIER ** Cambridge Architectural Mesh Veil Series is typically used as screening and sun-shade structures on building facades such as parking garages, pavilions, etc. Select Mesh Type and Pattern(s) required from the following paragraphs and delete those not required. If more that one type is required indicate the location of each on the Drawings.
 
          A.Architectural Mesh Type A: Cambridge Architectural Mesh Veil Series, large-scale, flexible open weaves.
          1.Pattern Name: Cubist.
          a.Material: White or Stainless Steel.
          b.Maximum Width: 120 inches.
          c.Weight: 2.21 lbs/sq ft.
          d.Open Area: 74 percent.
          e.Mesh Type: Flexible.
          2.Pattern Name: Balance.
          a.Material: Stainless Steel.
          b.Maximum Width: 240 inches.
          c.Weight: 2.32 lbs/sq. ft.
          d.Open area: 55 percent.
          e.Mesh Type: Flexible.
          3.Pattern Name: Scale.
          a.Material: Stainless Steel.
          b.Maximum Width: 240 inches.
          c.Weight: 2.34 lbs/sq. ft.
          d.Open area: 59 percent.
          e.Mesh Type: Flexible.
          4.Pattern Name: Stripe.
          a.Material: Stainless Steel.
          b.Maximum Width: 120 inches.
          c.Weight: 2.72 lbs/sq. ft.
          d.Open area: 52 percent.
          e.Mesh Type: Flexible.
          5.Pattern Name: Braid.
          a.Material: Stainless Steel.
          b.Maximum Width: 240 inches.
          c.Weight: 1.8 lbs/sq. ft.
          d.Open area: 65 percent.
          e.Mesh Type: Flexible.
          6.Pattern Name: Plait.
          a.Material: Stainless Steel.
          b.Maximum Width: 96 inches.
          c.Weight: 2.03 lbs/sq. ft.
          d.Open area: 64 percent.
          e.Mesh Type: Rigid.
          7.Pattern Name: Strand.
          a.Material: Stainless Steel.
          b.Maximum Width: 120 inches.
          c.Weight: 0.75 lbs/sq. ft.
          d.Open area: 76 percent.
          e.Mesh Type: Flexible.
          ** NOTE TO SPECIFIER ** Cambridge Architectural Mesh Drape Series is typically used as window treatments and virtual space dividers that can be installed as a stationery or an operable design elements with track hardware. Select Mesh Type and Pattern(s) required from the following paragraphs and delete those not required. If more that one type is required indicate the location of each on the Drawings.
 
          B.Architectural Mesh Type B: Cambridge Architectural Mesh Drape series, flexible, open weaves that resemble chain mail.
          1.Pattern Name: Knight.
          a.Material: Stainless Steel.
          b.Maximum Width: 48 inches.
          c.Weight: 1.93 lbs/sq. ft.
          d.Open area: 5 percent.
          e.Mesh Type: Flexible.
          2.Pattern Name: Tailor.
          a.Material: Stainless Steel.
          b.Maximum Width: 48 inches.
          c.Weight: 3.32 lbs/sq. ft.
          d.Open area: 5 percent.
          e.Mesh Type: Flexible.
          3.Pattern Name: Ritz.
          a.Material: Stainless Steel.
          b.Maximum Width: 120 inches.
          c.Weight: 4.65 lbs/sq. ft.
          d.Open area: 5 percent.
          e.Mesh Type: Flexible.
          4.Pattern Name: Slink.
          a.Material: Stainless Steel.
          b.Maximum Width: 120 inches.
          c.Weight: 1.52 lbs/sq. ft.
          d.Open area: 37 percent.
          e.Mesh Type: Flexible.
          5.Pattern Name: Microbalance.
          a.Material: Stainless Steel.
          b.Maximum Width: 120 inches.
          c.Weight: .67 lbs/sq. ft.
          d.Open area: 67 percent.
          e.Mesh Type: Flexible.
          6.Pattern Name: Ribknit.
          a.Material: Stainless Steel.
          b.Maximum Width: 120 inches.
          c.Weight: .78 lbs/sq. ft.
          d.Open area: 73 percent.
          e.Mesh Type: Flexible.
          7.Pattern Name: Chain.
          a.Material: Stainless Steel.
          b.Maximum Width: 120 inches.
          c.Weight: 2.42 lbs/sq. ft.
          d.Open area: 53 percent.
          e.Mesh Type: Flexible.
          8.Pattern Name: Corduroy.
          a.Material: Stainless Steel.
          b.Maximum Width: 120 inches.
          c.Weight: .55 lbs/sq. ft.
          d.Open area: 73 percent.
          e.Mesh Type: Flexible.
          ** NOTE TO SPECIFIER ** Cambridge Architectural Mesh Fill Series are rigid open weaves that are often used in stair rail systems and grillwork.. Select Mesh Type and Pattern(s) required from the following paragraphs and delete those not required. If more that one type is required indicate the location of each on the Drawings.
 
          C.Architectural Mesh C: Cambridge Architectural Mesh Fill Series, rigid open weaves.
          1.Pattern Name: Stitch.
          a.Material: Stainless Steel.
          b.Maximum Width: 72 inches.
          c.Thickness: 0.058 inches.
          d.Weight: .87 lbs/sq. ft.
          e.Open area: 33 percent.
          f.Mesh Type: Rigid.
          2.Pattern Name: Bead.
          a.Material: Stainless Steel and Brass.
          b.Maximum Width: Height 72 inches.
          c.Thickness: 0.102 inches.
          d.Weight: 2.17 lbs/sq. ft.
          e.Open area: 32 percent.
          f.Mesh Type: Rigid.
          3.Pattern Name: Ridge.
          a.Material: Stainless Steel.
          b.Maximum Width: 50 inches.
          c.Thickness: 0.13 inches.
          d.Weight: 1.48 lbs/sq. ft.
          e.Open area: 40 percent.
          f.Mesh Type: Rigid.
          4.Pattern Name: Grid.
          a.Material: Stainless Steel.
          b.Maximum Width: 50 inches.
          c.Thickness: 0.225 inches.
          d.Weight: 2.0 lbs/sq. ft.
          e.Open area: 58 percent.
          f.Mesh Type: Rigid.
          5.Pattern Name: Graph.
          a.Material: Stainless Steel.
          b.Maximum Width: 108 inches.
          c.Thickness: 0.156 inches.
          d.Weight: 2.5 lbs/sq. ft.
          e.Open area: 25 percent.
          f.Mesh Type: Rigid.
          6.Pattern Name: Tile.
          a.Material: Stainless Steel
          b.Maximum Width: 50 inches.
          c.Thickness: 0.125 inches.
          d.Weight: 3.9 lbs/sq. ft
          e.Open area: 10%
          f.Mesh Type: Rigid.
          ** NOTE TO SPECIFIER ** Cambridge Architectural Mesh Panel Series are closed weaves that are affixed to substrates and installed as elevator, wall, floor, ceiling, and facade panels. Select Mesh Type and Pattern(s) required from the following paragraphs and delete those not required. If more that one type is required indicate the location of each on the Drawings.
 
          D.Cambridge Architectural Mesh D: Cambridge Architectural Mesh Panel Series; Rigid, closed weaves.
          1.Pattern Name: Stipple.
          a.Material: Stainless Steel.
          b.Weight: 3.57 lbs/sq. ft.
          c.Maximum Width: 50 inches.
          d.Thickness: 0.13 inches.
          e.Open area: 0 percent.
          f.Mesh Type: Rigid.
          2.Pattern Name: Villa.
          a.Material: Stainless Steel.
          b.Weight: 2.1 lbs/sq. ft.
          c.Maximum Width: 72 inches.
          d.Thickness: 0.155 inches.
          e.Open area: 0 percent.
          f.Mesh Type: Rigid.
          3.Pattern Name: Tidal.
          a.Material: Stainless Steel.
          b.Weight: 3.38 lbs/sq. ft.
          c.Maximum Width: 50 inches.
          d.Thickness: 0.193 inches.
          e.Open area: 0 percent.
          f.Mesh Type: Rigid.
          4.Pattern Name: Circuit.
          a.Material: Stainless Steel and Brass.
          b.Weight: 3.78 lbs/sq. ft.
          c.Maximum Width: 50 inches.
          d.Thickness: 0.196 inches.
          e.Open area: 0 percent.
          f.Mesh Type: Rigid.
          5.Pattern Name: Channel.
          a.Material: Stainless Steel.
          b.Weight: 4.41 lbs/sq. ft.
          c.Maximum Width: 108 inches.
          d.Thickness: 0.21 inches.
          e.Open area: 0 percent.
          f.Mesh Type: Rigid.
          6.Pattern Name: Plaza.
          a.Material: Stainless Steel, White.
          b.Weight: 4.05 lbs/sq. ft.
          c.Maximum Width: 50 inches.
          d.Thickness: 0.225 inches.
          e.Open area: 0 percent.
          f.Mesh Type: Rigid.
          ** NOTE TO SPECIFIER ** Cambridge Architectural Mesh manufacturers a full range of attachment systems for installing architectural mesh. Each system can be tailored by our engineering department to suit the needs of your project and fabricated in-house at Cambridge. Please consult with the manufacturer to view detail drawings of each system.
 
          2.3ATTACHMENT SYSTEMS
          ** NOTE TO SPECIFIER ** The Eclipse Attachment System is compatible with the Patterns listed under Architectural Mesh Type A - Vail; Type B - Slink, Microbalance, Ribknit, Chain, Eclipse system is appropriate for lengths of mesh held in tension up to 100 feet. Select if required and delete if not required.
 
          A.Eclipse System: Eclipse system provides tailored "edges" for expanses of flexible mesh in tension. Custom cut apertures receive the mesh ends in tubing that is integrated into a bracket and structural support design.
          ** NOTE TO SPECIFIER ** Scroll Attachment System is compatible with the Patterns listed under Architectural Mesh Type A - Vail; Type B - Slink, Microbalance, Ribknit, Chain, Scroll system is appropriate for lengths of mesh held in tension up to 100 feet. Select if required and delete if not required.
 
          B.Scroll System: Scroll is a tension system with a concealed mesh attachment. The system conceals the support by quarter-wrapping the bracket that attaches to the structural support. The system uniquely grips the mesh and holds it in tension.
          ** NOTE TO SPECIFIER ** J-Hook Attachment System is compatible with the Patterns listed under Architectural Mesh Type A - Vail; Type B - Microbalance, Ribknit, Chain, J-Hook Attachment system is appropriate for lengths of mesh held in tension up to 15 - 20 feet. Select if required and delete if not required.
 
          C.J-Hook System: This tension system is a simple attachment of flexible mesh to structural support via J-hooks. The articulated connection requires a rod that is threaded through the mesh at top and bottom edges.
          ** NOTE TO SPECIFIER ** Talon Attachment System is compatible with the Patterns listed under Architectural Mesh Type A - Braid. Select if required and delete if not required.
 
          D.Talon System: For use with cable rod products. System grips a reinforced rod at top and bottom edges. Intermediate brackets at required intervals maintain stability and alignment of the mesh. The Talon system is appropriate for lengths of mesh held in tension up to 100 feet.
          ** NOTE TO SPECIFIER ** Brace Attachment System is compatible with the Patterns listed under Architectural Mesh Type A - Strand; Type B - Corduroy, Select if required and delete if not required. Select if required and delete if not required.
 
          E.Brace System: For use with flexible hinged meshes that require the Brace system for a tension installation. Brackets at top and bottom edges hook the mesh via custom folds and easily attach to structural supports.
          ** NOTE TO SPECIFIER ** Curtain Attachment System is compatible with the Patterns listed under Architectural Mesh Type B - Knight, Tailor, Ritz, Slink, Microbalance, Ribknit, Chain, Corduroy, Select if required and delete if not required.
 
          F.Curtain System: Custom track hardware conceals hooks to flexible mesh and permits it to travel along the track length as a window treatment or draping space divider. Flexible mesh is hung sideways to maximize a draping effect.
          ** NOTE TO SPECIFIER ** Frame Attachment System is compatible with the Patterns listed under Architectural Mesh Type A - Plait; Type B - Knight, Taylor, Ritz; Type C - Stitch, Bead, Ridge, Grid, Graph, Tile. Select if required and delete if not required.
 
          G.Frame System: Angle bar frames expanses of mesh with a combination of welded and mechanical connections.
          ** NOTE TO SPECIFIER ** U Frame Attachment System is compatible with the Patterns listed under Architectural Mesh Type B - Knight, Taylor, Ritz; Type C - Stitch, Bead, Ridge, Grid, Graph, Tile. Select if required and delete if not required.
 
          H.U Frame System: Mesh is tack welded to u-binding and mitered corners are welded and ground smooth for a polished finish.
          ** NOTE TO SPECIFIER ** Tableau Attachment System is compatible with the Patterns listed under Architectural Mesh Type C - Stitch, Bead, Ridge, Grid, Graph, Tile. Select if required and delete if not required.
 
          I.Tableau System: An elegant wrap for rigid open weaves, mesh folds around the corner of an angle frame for a concealed attachment.
          ** NOTE TO SPECIFIER ** Panel Attachment System is compatible with the Patterns listed under Architectural Mesh Type D - Stipple, Villa, Tidal, Circiut, Channel, Plaza. Select if required and delete if not required.
 
          J.Panel System: For facade and wall panels, mesh is first attached to a substrate such as MDF. Z-clips join the panels to the substructure.
          ** NOTE TO SPECIFIER ** Custom attachment systems are available for your project. Contact manufacturer for additional information. If custom system is required show detail on the Drawings and include the following paragraph. Delete if not required.
 
          K.Attachment System: Custom system as indicated on the Drawing.
 
          2.4FABRICATION
 
          A.Make architectural mesh panels square in accordance with approved shop drawings.
 
          B.Fabricate compatible attachment system.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until openings and substrates have been properly prepared to receive the products of this section.
 
          B.Verify dimensions, tolerances, and method of attachment with other work on-site.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Provide suitable means of anchorage acceptable to manufacturer such as dowels, anchor clips, bar anchors, expansion bolts and shields, and toggles.
 
          C.Anchor supports securely with allowance for necessary thermal movement and structural support.
 
          D.Erect metalwork square, plumb, straight, and true, accurately fitted, with tight joints and intersections.
 
          E.Do not install component parts that are observed to be defective, including warped, bowed, dented, abraded and broken members.
 
          F.Do not cut, trim, weld or braze component parts during erection in manner that would damage finish, decrease strength, or result in visual imperfection or failure in performance. Return component parts that require alteration to shop for refabrication, if possible, or for replacement with new parts.
 
          G.Separate dissimilar metals and use gasketed fasteners, isolation shim, or isolation tape where needed to eliminate possibility of corrosive or electrolytic action between metals.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.5SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below to suit project requirements. Reference a drawing schedule or include a schedule as an attachment that include each mesh type, finish and indicates where to locate products.
 
          A.Schedule:
 
         
END OF SECTION