X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Laufen International
bathroom fixtures
CONTACT INFO
7610 N.E. 4th Ct. Suite 104
Miami
, FL
33138
Toll Free:
866-696-2493
Phone:
305-357-6130
www.us.laufen.com
Would you like to see hosted content from Laufen International?
EMAIL
Request for information
Laufen International
Contact Us / RFI
Products similar to Laufen International
Freedom Walk in Transfer Tub 30" x 60" with Hydro Jets, Left drain
Accessibility Professionals Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Freedom XXXL Walk in Bathtub, 36" x 55" Transfer Tub with Hydro Jets, Left drain
Accessibility Professionals Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Freedom Walk in Transfer Tub 30" x 60" with Hydro Jets, Right drain
Accessibility Professionals Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Freedom XXXL Walk in Bathtub, 36" x 55" Transfer Tub with Hydro Jets, Right drain
Accessibility Professionals Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Freedom Walk in Tub 30" x 52" with Hydro Jets, U shaped door, Left drain
Accessibility Professionals Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Freedom Walk in Tub 30" x 52" with Hydro Jets, U shaped door, Right drain
Accessibility Professionals Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Freedom Walk in Tub 26" x 45" with Hydro Therapy Jets, U Shaped Door, Right drain
Accessibility Professionals Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Freedom Walk in Transfer Tub 30" x 52" with Hydro Jets, Right drain
Accessibility Professionals Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Freedom Walk in Tub 32" x 52" with Hydro Jets, U shaped door, Right drain
Accessibility Professionals Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Freedom Walk in Transfer Tub 30" x 52" with Hydro Jets, Left drain
Accessibility Professionals Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Freedom Walk in Tub 32" x 52" with Hydro Jets, U shaped door, Left drain
Accessibility Professionals Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Freedom Walk in Transfer Tub 26" x 52" with Hydro Jets, Left drain
Accessibility Professionals Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Freedom Walk in Tub 26" x 45" with Hydro Therapy Jets, U Shaped Door, Left drain
Accessibility Professionals Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Freedom Walk in Transfer Tub 26" x 52" with Hydro Jets, Right drain
Accessibility Professionals Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Freedom Transfer Walk in Tub 32" x 52" with Hydro Jets, Left drain
Accessibility Professionals Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to bathroom fixtures
[08] Openings
08 83 00 Mirrors
[10] Specialties
10 28 00 Toilet, Bath, and Laundry Accessories
10 28 13 Toilet Accessories
10 28 13.13 Commercial Toilet Accessories
10 28 13.19 Healthcare Toilet Accessories
10 28 16 Bath Accessories
[12] Furnishings
12 50 00 Furniture
12 58 00 Residential Furniture
[22] Plumbing
22 40 00 Plumbing Fixtures
22 41 00 Residential Plumbing Fixtures
22 41 13 Residential Water Closets, Urinals and Bidets
22 41 13.16 Residential Urinals
22 41 13.19 Residential Bidets
22 41 19 Residential Bathtubs
22 41 39 Residential Faucets, Supplies, and Trim
22 42 00 Commercial Plumbing Fixtures
22 42 13 Commercial Water Closets, Urinals and Basins
22 42 13.16 Commercial Urinals
22 42 19 Commercial Bathtubs
22 42 39 Commercial Faucets
22 43 00 Healthcare Plumbing Fixtures
22 43 39 Healthcare Faucets
[26] Electrical
26 50 00 Lighting
26 50 12 Lighting Accessories*
26 51 00 Interior Lighting
Building manufacturing products related to Laufen International
All data & files
Solatube International, Inc.
Closed Ceiling: 330 DS-C Square Fixture
Rated
5
based on
1
product reviews
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
All data & files
Legrand: Wattstopper
Power Packs and Load Controllers
Rated
5
based on
1
product reviews
SPECS
SPECWIZARDS
VIDEOS
All data & files
Accessibility Professionals Inc.
60" x 32¼" ADA Tub Shower, 1-piece, Right Drain
- Model: APTXSS6092TSADAR
Rated
5
based on
1
product reviews
CAD
SPECS
CATALOGS
VIDEOS
All data & files
Renin
Mirror: Vienna 30" x 42"
Rated
5
based on
1
product reviews
CATALOGS
All data & files
Excel Dryer Inc.
XLERATOR® Hand Dryer
- Model XL-SP
Rated
5
based on
1
product reviews
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
All data & files
Hollaender Mfg. Co.
Illuminated Aluminum Railing System
- Interna-Light™
Rated
5
based on
1
product reviews
All data & files
T. Clear/FinPan
PreFormed® Niches
Rated
5
based on
1
product reviews
BIM
CATALOGS
VIDEOS
All data & files
Monarch Glass Studio
Residential Lighting
Rated
5
based on
1
product reviews