Cool Products
Fits 6" X 6"
18 1/2" x 18 1/2" x 3/32" (sold in boxes of 24)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
One piece weatherproof saddle flashing for: Decks, porches, entrance roofs, etc.
Cut to fit 4"X 4", 6", 8", 10" or 12" dimensional Joist
13 1/2 " x 6 5/8" x 2"
Benefits:
Reduces liability
Sheds water away from intersection
Helps to prevent air leakage
Economical — saves time and labor
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Lightning Flash XL Corners are a heavy duty & LARGER flashing corner design.
They are designed for any type of recessed wall condition or transitional flashing application.
Can also be used with inside corner for pot shelfs and recessed windows!
4" X 4" X 4"
Benefits:
Reduces liability
Economical — saves time and labor
Non-corrosive — non-conductive
Easy to integrate with building envelope
Lightning Flash XL Corners are a heavy duty & LARGER flashing corner design.
They are designed for any type of recessed wall condition or transitional flashing application.
Can also be used with outside corner for pot shelfs and recessed windows.
4" X 4" X 4"
Benefits:
Reduces liability
Economical — saves time and labor
Non-corrosive — non-conductive
Easy to integrate with building envelope
One piece weatherproof Flashing Corners for builders that need cost effective window pans under their windows. These corners have been designed with vinyl and aluminum windows in mind.
Benefits:
Reduces liability
Economical — saves time and labor
Non-corrosive — non-conductive
Easy to integrate with building envelope
For installing Flashing Tape, and Seam Tapes
4" blade with a Straight edge for running along window and door edges
Round corner for inside corner details
Better than a J-Roller
Benefits:
Allows installer to place necessary pressure on tapes
Rounded corner for inside corners
Straight edge to run along window frame
Economical — saves time and labor
Fits in tool pouch or back pocket
Non-corrosive and non-conductive
Electrical Products
Fits Low Voltage rounded wire, Coaxial Cable
NOTE: also used with electrical pipes through brick and stone veneers
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Fits on Arlington InBox
IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Used on 1-Coat Stucco & EIFS Systems. Fits Allied Moulded 3" Round Electrical Boxes (part #'s 9335-HNK,9335-HNGK ONLY)
IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Used on 3-Coat Stucco & Lap Siding with Rain Screen or Furring Strip Applications. Fits Carlon Adjustable Dual Gang Box Part #B234ADJ Only
IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 only)
Used on 3-Coat Stucco & Lap Siding with Rain Screen or Furring Strip Applications. Fits Allied Moulded Electrical Single Gang Box (part # 9327-N ONLY)
IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Used on 1-Coat Stucco & EIFS Systems.
Fits Carlon Adjustable Dual Gang Box Part #B234ADJ Only
IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 only)
Used on 1-Coat Stucco & EIFS Systems.
Fits Allied Moulded Electrical Single Gang Box (part # 9327-N ONLY)
IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Used on 1-Coat Stucco & EIFS Systems.
Fits Allied Moulded Electrical Single Gang Box (part # 9327-N ONLY)
IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Used on 3-Coat Stucco & Lap Siding with Rain Screen or Furring Strip Applications. Fits Carlon Adjustable Electrical Single Gang Box (part # B121ADJ ONLY)
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Used on 3-Coat Stucco & Lap Siding with Rain Screen or Furring Strip Applications. Fits Allied Moulded Electrical Single Gang Boxes (part #'s 9335-HNK,9335-HNGK ONLY)
IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Used on 5/8" Depth 3-Coat Stucco and Lap Siding. Fits Specified Electrical Single Gang Plastic Boxes Only.
IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Used on 5/8" Depth 3-Coat Stucco and Lap Siding. Fits Carlon Adjustable Electrical Single Gang Box (part # B121ADJ ONLY)
IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Used on 5/8" Depth 3-Coat Stucco and Lap Siding. Fits Specified Electrical 3/0 Plastic Boxes Only
IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Used on 5/8" Depth 3-Coat Stucco and Lap Siding. Fits Specified Electrical 4/0 Plastic Boxes Only
IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Used on 3-Coat Stucco and Lap Siding. Fits Specified Electrical Pancake 3/0 Metal Boxes Only
IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Used on 3-Coat Stucco and Lap Siding. Fits Specified Electrical Pancake 4/0 Metal Boxes Only
IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Used on 1-Coat Stucco & EIFS Systems. Fits Specified Electrical 4/0 Metal Boxes Only
IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Used on 3-Coat Stucco and Lap Siding. For Plastic "P" or "Mud" rings. Fits Specified Electrical Single Gang Plastic Boxes Only
IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
HVAC Products
Fits Line Sets with 1 1/2" - 2 3/4 " Insulation Tubing
(sold in boxes of 1 or 4 only)
RubberSeal Inside
Benefits:
Reduces liability
Aids in controlling air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Fits 2" or 3" PVC for Horizontal Vent Termination Kits
18 1/2" x 18 1/2" x 3/32" (sold in boxes of 24)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Fits Line Sets with1 1/2" to 3 1/2" -" Insulation Tubing
(sold in boxes of 2 or 4 only)
Tear-out Rubber Seal Inside
Benefits:
Reduces liability
Aids in controlling air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Fits 2" to 2 1/2" sized pipes - copper, rigid, PVC and ABS. Also fits 3" Single Wall Sheet Metal Duct for HVAC applications.
NOTE: also used with electrical pipes through brick and stone veneers
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Fits 3" Copper, rigid , PVC and ABS sized pipe and 4" Single Wall Sheet Metal Duct
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Fits 4" ABS sized pipe and 5" Single Wall Sheet Metal Duct
12 1/2" x 12 1/2" x 3/32" (sold in boxes of 12 and 24)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Plumbing Products
Fits 1/2" to 3/4" sized pipes - with 2 holes spaced 4" on center for tankless water heater, copper, rigid, PEX, and PVC
NOTE: also used with electrical pipes through brick and stone veneers
12 1/2" x 12 1/2" x 3/32" (sold in boxes of 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Fits 1/8" to 3/8" sized pipes - copper, rigid, and PVC
NOTE: also used with low voltage electrical
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Fits 1" to 1-1/4" sized pipes - copper, rigid, and PVC
NOTE: also used with electrical pipes through brick and stone veneers
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Fits 1 1/2" to 1 3/4" sized pipes - copper, rigid, PVC and ABS
NOTE: also used with electrical pipes through brick and stone veneers
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Fits 2" to 2 1/2" sized pipes - copper, rigid, PVC and ABS. Also fits 3" Single Wall Sheet Metal Duct for HVAC applications.
NOTE: also used with electrical pipes through brick and stone veneers
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Fits 3" Copper, rigid , PVC and ABS sized pipe and 4" Single Wall Sheet Metal Duct
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Fits 4" Copper, rigid , PVC and ABS sized pipe and 5" Single Wall Sheet Metal Duct
12 1/2" x 12 1/2" x 3/32" (sold in boxes of 12 and 24)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
Two piece system. Used on copper pipes with exterior T's sweated on. Cut out center to fit around 1/2" to 2" sized copper pipes.
IMPORTANT: Caulking is Required to Make Seal at Pipe to Panel
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 only)
Benefits:
Reduces liability
Stops air leakage
Helps to prevent water intrusion
Economical — saves time and labor
Eliminates the need for sealants
Non-corrosive — non-conductive
Only flashing that is specifically designed for wall penetrations
Self sealing around fasteners
Easy to integrate with building envelope and works with all cladding systems
PLUS A 10 YEAR LIMITED WARRANTY!!!
