CONTACT INFO
CONTENT
COMPANY OVERVIEW
Since 1973, Super Stud Building Products, Inc. has been a proud manufacturer of the industries most diverse offering of steel framing components and accessories for use in the construction of commercial, institutional and residential structures.
With its roots in the New York Tri-State area, Super Stud has successfully met the needs of some of the most demanding design professionals and contractors the building industry has be offer. Our commitment to quality products and prompt service has allowed us to expand to markets including the entire East Coast and beyond.
Our team of professionals in sales, customer service and production are committed to furnishing competitive pricing and timely deliveries for the full term of a project.
Our manufacturing facility has the latest equipment in shearing, roll forming, slitting, stamping and brake forming equipment enabling us to satisfy the most demanding production schedules without compromising quality.
Super Stud plays an active roll in the steel framing industry. We are involved with the American Iron and Steel Institute (AISI), the Association of Walls and Ceilings International (AWCI) and the American Society for Testing and Materials (ASTM), (SFA).
ALL PRODUCTS
{{this.show}} {{this.hide}} Drywall Systems
Drywall Systems
Steel Framing System - The EDGE™
The EDGE™ Steel Framing System features lightweight and high-strength steel combined with an innovative design that incorporates a closed triangular lip. This (US Patents: US D606211 S1, US 8,056,303 B2 Additional patents pending) system provides the framer with the safest installation environment in the industry. The EDGE™ also delivers increased wall heights, while still meeting ASTM standards for screw retention and penetration. Combine those features with industry leading STC ratings and The EDGE™ is hard to equal.
{{this.show}} {{this.hide}} Load Bearing Systems
Load Bearing Systems
Super Stud Building Products offers a full line of structural framing members and accessories available in 20, 18, 16, 14, 12, and 10 gauges. This complete line of stud, joist and track systems are ASTM, ICC and UL compliant. Super Stud utilizes the latest technologies, engineering and light gauge manufacturing to insure that our products meet industry standards for performance, strength, safety and overall functionality.
{{this.show}} {{this.hide}} Curtainwall Systems
Curtainwall Systems
Curtainwall framing is designed to extend out from a building through connection clips and/or welded connections. While curtainwall studs do not typically carry vertical loads from the structure itself, they are considered load-bearing as they must be engineered to carry the load of the exterior finish of a structure combined with whatever wind load specified by the designer or that pertains to a given region.
{{this.show}} {{this.hide}} Deflection Clips
Deflection Clips
Limiting deflection of a curtainwall is critical to the performance of the finished system, sealants and components anchored to the framing system. Super Stud's Curtainwall Deflection Solutions provide lateral support for curtainwall systems. They are one of the highest-tested load capacities available, and supply direct attachments to web and support. Most clips are reversible and compatible to both welding and mechanical connections.
{{this.show}} {{this.hide}} New F-Track and T-Track
New F-Track
Super Stud F-Track is an economical option for horizontal corners such as soffits, drop-ceilings, box-outs, and other drywall features that require a smooth, straight, corner intersection at 90 degrees. The single-piece F configuration allows for both horizontal and vertical framing attachment: without having to build up double tracks or track and angle members. The double thickness in the vertical inner flange provides rigidity and strength, which helps with both installation and long-term system stability and resiliency. The hemmed edges on the inner and outer flanges give added strength and safety, and complement our line of EDGE'' stud and track framing products. And, like all Super Stud steel products, F-Track is Made in the USA, with zinc-coated steel: minimum 25% recycled content, and 100% recyclable.
Other applications:
|
{{this.show}} {{this.hide}} DragonBoard® High-Performance Sheathing & Structural Subflooring
High-Performance Sheathing & Structural Subflooring - DragonBoard®
DragonBoard® is the only UL Classified magnesium oxide construction board in the world. Use it wherever a fireproof, mold-free, fungus-free, high impact surface is needed. DragonBoard® handles and finishes like drywall, and is the ideal surface for residential and commercial exteriors, interiors, shaftwalls and flooring. Its high performance characteristics can offer value and cost-effectiveness to a project.
{{this.show}} {{this.hide}} energex® EIFS
energex® EIFS
energex® Exterior Wall Systems have been applied to more than 100 million square feet of structures since 1978. energex® is an exceptional exterior insulation and finishing system. The energex® System is comprised of four major components which provide permanent insulation, shape and textures that form a unique exterior wall.
{{this.show}} {{this.hide}} FroMar Steel Panels
Steel Panels - FroMar
The FroMar™ Steel Panel System is an innovative patented product, using galvanized sheet steel combined with a patented design to achieve unprecedented structural strength in a 33 mil panel. Testing has shown the galvanized finish will last in excess of 150 years. The system is mold, mildew, termite and fire resistant. Each wall section can be produced to accommodate the designer's residential or commercial plans, and any number of standard or custom exterior finishes can be applied to it such as brick, vinyl, stucco and various cementitious siding systems.
{{this.show}} {{this.hide}} Galaxy Hollow Metal Door & Frames
Galaxy Hollow Metal Door & Frames
Galaxy Metal Products, LLC is a quality manufacturer of hollow metal doors and frames. Galaxy products are available from stock, knockdown frames to economical honeycomb insulated doors. Custom hollow metal doors and frames are manufactured to architectural specifications and designed to meet complex hardware requirements.
{{this.show}} {{this.hide}} Sustainable Construction
Sustainable Construction
All steel materials from Super Stud Building Products, Inc. have as a minimum the following recycled content:
|
For LEED: post-consumer plus half pre-consumer = 27.0%
Many products have higher values; check with Super Stud Technical Services for additional recycling information. All Super Stud steel products are 100% recyclable.
Last Update: 2020-01-13


