Delta Controls is at the forefront of building automation systems. Through our network of Partners in over 80 countries, our solutions span the globe. Our focus on innovation and sustainability has made us industry leaders for over 30 years. Delta Controls manufactures all of our products just outside of Vancouver, Canada, and offers dependable and user-friendly control solutions for buildings in the commercial, healthcare, hospitality, education, and leisure markets.
As part of Delta Electronics, we are committed to leading building automation into a sustainable future.
Software
EnteliWEB is a web-based application that connects all your facilities and centralizes building management operations, site engineering, and energy analytics. View your building your way by creating your own personal dashboards. Whether you are an executive, an energy manager, or a building operator, the user experience in enteliWEB can be tailored to meet your exact needs.
Features
Energy Analytics
Make smart energy management decisions through the intuitive user interface including customizable menus and widgets.Engineering Tools
All the tools you need to administrate your building network, with personalized dashboards for every person.Centralized Energy Management
Take control of your stand-alone building or multi-site network using a consistent, powerful system. With power integration capabilities, alarms, and audit logs, you're never in the dark.
enteliWEB Catalog Sheet
enteliVAULT is a server-based archiving solution that is available as a license add-on for enteliCLOUD and enteliWEB On-Premise.
enteliVAULT is powerful, secure, and easy to set up and use, with no hardware or software to install or firewalls to manage.
Features
Up to 100,000 trend logs supported. Allows a large amount of data to be stored in a central location that is easy to manage.
Improved workflows. Easy to set up and use, with no hardware or software to install or firewalls to manage. Detects and archives all on-site trend logs automatically.
Energy Management integration. Shows energy reports and archived meter data when the Energy Management add-on is enabled.
Access archived data via API. Get data via API to integrate into other applications.
Archive to a drive of your choice. By default, enteliVAULT archives to the same drive that enteliWEB is installed on. You can change the archived location to any other available drive
enteliVIZ HTML5 Designer is a web-based tool for creating intelligent visualizations and equipment graphics in enteliWEB. The graphics can be used in dashboards alongside other widgets or displayed as full-page standalone graphics. Graphics are created by drawing or dragging widgets from the palettes, then binding data and object properties to the graphics. You can switch between Edit and Preview modes to see how your graphics look and behave.
**enteliVIZ is available for purchase as an enteliWEB license add-on.
Description: enteliCLOUD is a web-based SaaS (software as a service) engineering and management tool that connects all your equipment and facilities, and gives facility managers
and engineers convenient access to building management operations and energy analytics through a web browser. As a hosted cloud site, enteliCLOUD offers the same features as an on- premises solution at a lower overhead cost and with easier deployment and upgrades. With enteliCLOUD, you can focus on your business and enhance the services offered to your customers.
Features
Remote Access Control
Monitor and control buildings from home, the office or on the go without requiring onsite staff.Renewable Energy Management
Manage renewable energy sources in conjunction with energy consumptionOptimize Business Tactics
Make better business decisions based on up to date building performance data.Reduce Costs
You can reduce costly emergency technician visits by pre-diagnosing problems and fixing them remotely.
Be proud of your building's efficiency. Use the Earthright Energy Dashboard to communicate your real-time and year-to-year energy conservation results with your occupants. Get people involved with your energy conservation efforts using an interactive dashboard in your building's lobby or other public areas. Promote conservation, gain LEED points, and make your impact known.
Features
Single Installation. Multiple Viewing Platforms.
Interactive kiosks.
Lobby displays.
Web browsers.Custom Setup.
Show off the green initiatives that are important for your facility. Display conventional utilities such as electricity, water, and gas, or customize the display to show utilities such as steam.
The Delta Facility Scheduler is an enteliWEB add-on module that synchronizes Event Management Systems (EMS) and Building Automation Systems (BAS). Events booked through the EMS are automatically sent to BACnet schedules in the BAS to control HVAC, lighting, access control and other systems in each room. The DFS saves energy by setting schedules to run HVAC and lighting equipment only when a space is occupied. The DFS reduces labor costs, complexity and potential errors that may result when schedule information is manually entered from a booking system.
Features
Tie Building Automation to Occupancy
The Facility Scheduler allows you to sync HVAC, access, and lighting to occupancy.Create Savings in Your Building
Save money by leveraging on-demand control. Give your smart building more intelligence by telling it when spaces aren't occupied.Advanced Scheduling
Take advantage of the built-in calendar for more scheduling options.
The Seymour Connect mobile app is the standard touchless occupant interface. It provides a simple way for occupants to monitor and control their environments and interact with their devices.
As an occupant using the Seymour Connect mobile app, you'll be able to monitor several room parameters based on the configuration and the available systems and sensors in the space. These could include temperature, humidity, light level, occupancy, and more!
As a building owner or facility manager, Seymour Connect is easy to configure and setup using the cloud-based Seymour Connect Portal.
Download the Seymour Connect mobile app today!
Proviso™ is Delta Controls' provisioning tool for setting up and configuring O3 Sense, O3 Edge, and Red5 devices. Using Bluetooth (wireless communication) or NFC (tap to read, tap to write), users can adjust network settings, view sensor data, calibrate sensors, load databases, and initiate firmware updates.
Proviso replaces the O3 Setup App. See the product page or Release Notes for migration details.
Note: This app is not compatible with first-generation O3HUB sensor hubs or enteliZONE products. For eZNS, eZNT, and other enteliZONE products, see the NetBuilder, Stat Configurator, and Chameleon apps
System Requirements:
Android:
OS Version: Android 9.0 or later
Screen Size: 5″ to 7″ screen
Rendering: Font size 150% or less
iOS:
OS Version: iOS 11 or later
Screen Size: 5″ to 7″ screen
Rendering: Font size 150% or less
The JACE 8000 is a compact, embedded IoT (Internet of Things) controller and server platform for connecting multiple and diverse devices and sub-systems. With Internet connectivity and Webserving capability, the JACE 8000 controller provides integrated control, supervision, data logging, alarming, scheduling and network management.
JACE8000 Catalog Sheet
The JACE 9000 is a compact, embedded IoT (Internet of Things) controller and server platform for connecting multiple and diverse devices and sub-systems.
Building Controllers-
The enteliBUS control system features a powerful, fully programmable BACnet controller and modular expandable I/O, making it extremely flexible.
Comprised of an automation engine, backplane expanders, and I/O modules, an enteliBUS control system can be configured for any application, from low I/O density to very high I/O density applications.
In addition to being a powerful and flexible I/O controller, an enteliBUS control system is also a BACnet router that is capable of joining multiple BACnet network segments into one large network.
A UL864 UUKL Smoke Control System version of the product is available.
enteliBUS Catalog Sheet
Common Features of all automation engines
Native BACnet building controller
Fully programmable with GCL+
BACnet/IP, BACnet over Ethernet, BACnet MS/TP, and Delta LINKnet communications
Integrates with non-BACnet systems such as EnOcean, M-Bus, Somfy, and Modbus
Supports access control as an alternative to the ASM-24E
SD card memory expansion and USB port(s)
**Only UL 864 models are still available for sale. All other eBCON models have been replaced with the second generation eBCON-2.
The eBCON is a fully programmable native BACnet building controller. It supports multiple communications methods including, as standard, BACnet/IP, BACnet over Ethernet, and BACnet MS/TP.
The eBCON includes the eBX control logic for up to 8 enteliBUS backplanes and associated expander and I/O modules.
Quick view: eBCON-2** enteliBUS controller w/ 4-slot controller backplane
eBCON-2 functions as the automation engine of the enteliBUS control system and contains the primary CPU processing power, memory, storage, and external communication ports. It is a fully programmable native BACnet building controller and supports multiple communications methods, including BACnet/IP, BACnet over Ethernet, and BACnet MS/TP.
The eBCON-2 includes the eBX control logic for up to 8 enteliBUS backplanes and associated expander and I/O modules.
There is a newer generation version of this product available: eBMGR-2. eBMGR-2 is recommended unless UL 864 is required, as currently only the first generation eBMGR has UL 864 listing.
The enteliBUS Manager (eBMGR) module is the automation engine of the enteliBUS Control System. The eBMGR contains the primary CPU processing power, memory storage, and external communication ports.
The eBMGR is a fully programmable native BACnet building controller. It supports multiple communications methods including, as standard, BACnet/IP, BACnet over Ethernet, and BACnet MS/TP.
The eBMGR-TCH includes an integrated LCD touchscreen for local interface capabilities. An operator can view, modify and configure local I/O, variables, alarms, alarm logs and schedules.
Features/Specs
fully programmable,
Native BACnet controller
additional communications ports compared to the eBCON:
Integrated 3 port 10/100 Ethernet Switch supporting BACnet Ethernet, and BACnet IP
2 RS-485 ports for MS/TP, LINKnet or MODBUS. (additional gateway protocols such as EnOcean available with addition of media converter modules)
The enteliBUS Manager Touch has all the capabilities of the eBMGR, as well as a color touchscreen user interface:
View/edit local controller I/O and variable objects
Configure controller network settings
User based login allowing different levels of access for different users
Customize the display using a programmable menu structure
Quick view: eBMGR-2** enteliBUS manager—CPU/Comm. module eBMGR-TCH-2** enteliBUS manager—CPU/Comm. module with touchscreen LCD
A fully programmable native BACnet building controller. It supports multiple communications methods, including BACnet/IP, BACnet over Ethernet, BACnet MS/TP, and Delta LINKnet. The manager is the automation engine of the enteliBUS control system. It contains the primary CPU, memory storage, and external communication ports. The manager also provides the control logic for enteliBUS I/O expansion backplanes. An optional integrated LCD touchscreen provides local interface capabilities for viewing, modifying and configuring local I/O, variables, alarms, alarm logs, and schedules.
Features
Native BACnet firmware
Fully programmable
BACnet Ethernet, BACnet/IP, and BACnet MS/TP communication ports
Integrated LCD touchscreen interface(optional)
Modular, expandable I/O
Advanced fault detection and diagnostics
Firmware upgrade and database load/ save over the network
LED status indications of power, CPU scan, and Ethernet ports
Small footprint, DIN rail mountable
Modular design provides flexibility, ease of service, reduced cost for future upgrades
quick view part number: eBX-04 enteliBUS expander—I/O expander with 4-slot expander backplane eBX-08 enteliBUS expander—I/O expander with 8-slot expander backplane eBX-04- UL864-340 eBX-04 with UL 864 listing eBX-08-UL864-340 eBX-08 with UL 864 listing
The enteliBUS expander (eBX) is used for I/O expansion. Each expander supports up to 4 or 8 I/O modules (eBM-xxx). The eBX comes bundled with an expander backplane. One expander module is required for each backplane. Connectors on the ends of each backplane allow up to 8 backplanes to be connected together and controlled from a single enteliBUS automation engine (eBMGR-2 or eBCON-2).
Features
expandable I/O Up to 8 expanders/backplanes to a single automation engine (eBMGR-2 or eBCON-2) Auto-detecting and hot-swappable I/O modules LED status indications of power,
module status, and communication bus activity Snap fit —
no tools required to add or remove modules Small footprint
DIN rail mountable Modular design provides flexibility, ease of service, and reduced cost for future upgrades and expansions
I/O modules support the following capabilities:
Up to eight points per I/O module
Inputs: 0–5 VDC, 0–10 VDC, 4–20 mA, 10 kΩ thermistor, 1 kΩ RTD and dry contact
Outputs: 0–10 VDC, 0–20 mA, 24 VAC TRIAC and relay
Optional monitored overrides: 3-position HAO switches and analog 0–100%
quick view part number: eBX-04 enteliBUS expander—I/O expander with 4-slot expander backplane eBX-08 enteliBUS expander—I/O expander with 8-slot expander backplane eBX-04- UL864-340 eBX-04 with UL 864 listing eBX-08-UL864-340 eBX-08 with UL 864 listing
The enteliBUS expander (eBX) is used for I/O expansion. Each expander supports up to 4 or 8 I/O modules (eBM-xxx). The eBX comes bundled with an expander backplane. One expander module is required for each backplane. Connectors on the ends of each backplane allow up to 8 backplanes to be connected together and controlled from a single enteliBUS automation engine (eBMGR-2 or eBCON-2).
Features
expandable I/O Up to 8 expanders/backplanes to a single automation engine (eBMGR-2 or eBCON-2) Auto-detecting and hot-swappable I/O modules LED status indications of power,
module status, and communication bus activity Snap fit —
no tools required to add or remove modules Small footprint
DIN rail mountable Modular design provides flexibility, ease of service, and reduced cost for future upgrades and expansions
I/O modules support the following capabilities:
Up to eight points per I/O module
Inputs: 0–5 VDC, 0–10 VDC, 4–20 mA, 10 kΩ thermistor, 1 kΩ RTD and dry contact
Outputs: 0–10 VDC, 0–20 mA, 24 VAC TRIAC and relay
Optional monitored overrides: 3-position HAO switches and analog 0–100%
Application Controller
The Red5-PLUS-ROOM is a fully programmable native BACnet building controller. As the primary integration engine of the Red5 system, the Red5-PLUS-ROOM contains memory storage and external communication ports, as well as control logic for the expansion modules. The Red5-PLUS-ROOM can support up to 12 I/O or gateway modules and up to 24 access modules, as long as the total number of modules does not exceed 24. The Red5-PLUS-ROOM supports multiple communication methods, including BACnet/IP, BACnet over Ethernet, BACnet MS/TP and Delta LINKnet.
Quick View: Base unit: 3 network ports, 2 Ethernet ports, 3 power outputs, Modbus RTU
Features
Fully programmable
BACnet/IP, BACnet over Ethernet and BACnet MS/TP communication ports
Dual Ethernet ports
Modular, expandable I/O. Modular design provides flexibility, ease of service and reduces cost of future upgrades.
Advanced fault detection and diagnostics
Firmware upgrade and database load/ save over the network
LED indicators for device status, NET and Ethernet ports
USB expansion ports
DIN rail mountable (EN 50022-35x7.5)o3
.
Delta Controls' award-winning O3® Sense standalone multisensor uses industry leading sensor fusion technology to deliver the most accurate view of an interior space available on the market. Integrating temperature, humidity, motion, sound, light, and occupant sensing in a single device, the O3 uses machine learning to provide fast, accurate feedback on the monitored space. The O3 is easy to install and can be configured out of the box with just a smartphone.
331758 O3-SENSE-00-B – this model includes Bluetooth*
Features
Composite temperature, humidity, PIR motion, sound, light, and occupant sensors combined in a single device
User feedback via speaker and fullcolor LED ring with customizable audio tones and colors
Dual Ethernet connection for daisychaining in large spaces; provides pass-through communication even during power outages
Configuration via Proviso mobile app
Support for the Seymour Connect occupant app
BLE GATT API for developing custom apps
Delta Controls' award-winning O3® Edge standalone multisensor uses industryleading sensor fusion technology to deliver the most accurate view of an interior space available on the market. Integrating temperature, humidity, motion, sound, light and occupant sensing in a single device, the fully programmable O3 uses machine learning to provide fast, accurate feedback on the monitored space. The O3 is easy to install and can be configured out of the box with just a smartphone.
Features
Fully programmable using GCL+ or Node-RED flows
Two universal IO
Composite temperature, humidity, PIR motion, sound, light and occupant sensors combined in a single device
User feedback via speaker and full color LED ring with customizable audio tones and colors
Supports up to 32 EnOcean wireless devices*
Dual Ethernet connection for daisy-chaining in large spaces; provides pass-through communication even during power outages
Configuration via Proviso mobile app
Support for the Seymour Connect occupant app
BLE GATT API for developing custom apps
The Red5-EDGE-ROOM is a fully integrated single room controller designed for cost-sensitive applications. It combines HVAC, access control, and lighting control within a modular system. The Red5 system enhances room control, minimizes duplicate devices, and provides a satisfying occupant experience while optimizing energy usage.
Features
Fully programmable
BACnet/IP, BACnet over Ethernet, and BACnet MS/TP communication ports
Dual Ethernet ports
Modular, expandable I/O design for flexibility and ease of service
Fault detection and diagnostics
Firmware upgrade and database load/save over the network
LED indicators for device status, NET, and Ethernet ports
USB expansion ports
DIN rail mountable (EN 50022-35x7.5)123.
Get faster processing speed, increased memory, and secure, scalable IoT connectivity with our new line of Red5 controllers. As a fully programmable BACnet application controller, the Red5-EDGE-606 supports a wide range of applications, from system-level control to unitary control, with onboard and modular I/O options providing added flexibility over previous generations.
Quick view- Base unit: 3 networks ports, 2 Ethernet ports, 2 USB ports, 6 inputs, 7 outputs
Get faster processing speed, increased memory, and secure, scalable IoT connectivity with our new line of Red5 controllers. As a fully programmable IoT system controller, the Red5-PLUS-634 supports a wide range of applications, from system-level control to unitary control, with onboard and modular I/O options providing added flexibility over previous generations. Using the Proviso app, you can adjust network settings, view sensor data, and calibrate sensors via NFC or Bluetooth. In addition, the Red5 allows for custom IoT applications, opening up new possibilities for the smart buildings of tomorrow.
Quick View: Base unit: 3 networks ports, 2 Ethernet ports, 2 USB ports, 11 inputs, 10 outputs
Quick view: Base unit: 3 networks ports, 2 Ethernet ports, 2 USB ports, 11 inputs, 8 outputs
Get faster processing speed, increased memory, and secure, scalable IoT connectivity with our new line of Red5 controllers. As a fully programmable BACnet application controller, the Red5-EDGE-1180 supports a wide range of applications with onboard and modular I/O options providing added flexibility over previous generations. Using the Proviso app, you can adjust network settings, view sensor data, and calibrate sensors via NFC or Bluetooth. In addition, the Red5 allows for custom IoT applications, opening up new possibilities for the smart buildings of tomorrow.
Quick view: Delta Application Controller: 11 universal inputs, 4 outputs, 6 binary TRIAC outputs, MS/TP
Quick view Delta Application Controller: 11 universal inputs, 8 analog outputs, MS/TP
Get faster processing speed and increased memory with our new line of Red5 controllers. The Red5-FIELD-1180 is a native BACnet Advanced Application controller that communicates over RS-485 using the BACnet MS/TP protocol. As the controller is completely programmable, GCL+ programs and BACnet objects can be tailored the specific application. The Red5-FIELD-1180 also supports provisioning and configuration using the Proviso app.
Delta Controls VAV Controllers are the smart choice for any VAV project. With integrated Belimo actuators and multiple I/O options, DVCs are the fully programmable solution for any VAV configuration. Use DVC PoE models to simplify your network, reduce wiring costs and get more data from your system.
The Zone Control Unit (ZCU) is a high quality bundled solution with factory-installed piping and Delta Controls VAV controller from either eZVP or DVC family, providing seamless integration to any BACnet system. It is a plug-and-play product, factory pressure tested, and made-to-order. This solution dramatically reduces costs and mitigates risks of field installation.
Quick view: Power over Ethernet module
The Red5-MODULE-PoE module adds new Power over Ethernet (PoE) capabilities to the Red5 system. Using PoE switches, you can supply both data and power to the system over a single CAT5e or CAT6 cable, removing the need for line voltage power.
Quick view: Power injector for Red5 expansion supporting up to 4 modules
NOTE: The Red5-EXPAND-04 power injector is not supported for the Red5-EDGE-ROOM model
The Red5-EXPAND-04 power injector increases the number of Red5 modules on an Red5 system by providing power to a maximum of 4 Red5 I/O or gateway modules. These power injector expansions can be located up to 70 m (230 ft) away and still be directly controlled by the Red5-PLUS-ROOM room controller. Using power injectors, HVAC, access and lighting control can be centralized on single controller. The Red5 system's modular nature also has the flexibility to grow to meet future needs of the site without additional wiring costs
The Red5-MODULE-SMI provides connectivity between your BACnet building automation system and Standard Motor Interface (SMI) motors installed on the same system. The SMI digital interface protocol is designed to automate roller shutters and sun protection systems. SMI commands, queries and status feedback are transmitted and received as telegrams between controller and motors. The Red5-MODULE-SMI module works with both SMI mains voltage and SMI low voltage motors, but mains voltage and low voltage motors must not be mixed on a single SMI network.
Get faster processing speed, increased memory, and secure, scalable IoT connectivity with our new line of Red5 controllers. As a fully programmable IoT system controller, the Red5-PLUS-606 supports a wide range of applications, from system-level control to unitary control, with onboard and modular I/O options providing added flexibility over previous generations. Using the Proviso app, you can adjust network settings, view sensor data, and calibrate sensors via NFC or Bluetooth. In addition, the Red5 allows for custom IoT applications, opening up new possibilities for the smart buildings of tomorrow.
Get faster processing speed, increased memory, and secure, scalable IoT connectivity with our new line of Red5 controllers. As a fully programmable IoT system controller, the Red5-PLUS-634 supports a wide range of applications, from system-level control to unitary control, with onboard and modular I/O options providing added flexibility over previous generations. Using the Proviso app, you can adjust network settings, view sensor data, and calibrate sensors via NFC or Bluetooth. In addition, the Red5 allows for custom IoT applications, opening up new possibilities for the smart buildings of tomorrow.
Get faster processing speed, increased memory, and secure, scalable IoT connectivity with our new line of Red5 controllers.
As a fully programmable IoT system controller, the Red5-PLUS-1180 supports a wide range of applications, from system-level control to unitary control, with onboard and modular I/O options providing added flexibility over previous generations
Thermostats
The eZNT is a fully programmable BACnet thermostat equipped with onboard I/O. Featuring a standard temperature sensor with humidity, CO 2 and motion options, the eZNT also offers a choice of backlit colors that provide additional user feedback and esthetic appeal. The eZNT NFC technology enables installers to use NFC-enabled mobile devices to configure the thermostat.
Features
BACnet over MS/TP connectivity
GCL+ programmable
RGB backlight with large LCD screen allows choice of colors to indicate conditions, alarms and night mode
Capacitive touch zones allow custom button sizes
Slider to quickly adjust setpoint or tap for precise changes
USB Service port, software enabled or disabled. Service tool not required.
Smartphone and tablet integration and setup using NFC technology
Fits most electrical boxes worldwide
2-piece design with tamper set screw lock
The eZNT-Wi is a fully programmable wireless BACnet thermostat equipped with onboard Wi-Fi. Featuring a standard temperature sensor with humidity, CO 2 , and motion options, the eZNTW also comes with an intuitive touch interface and an assortment of backlit colors that provide additional user feedback and aesthetic appeal. NFC technology enables installers to use NFC-enabled mobile devices to configure the thermostat.
Features
Wi-Fi wireless BACnet over IP connectivity
GCL+ programmable button layout, display, backlit colors
RGB backlight with large LCD screen allows choice of colors to indicate conditions, alarms, and night mode
Capacitive touch zones allow custom button sizes
Slider to quickly adjust setpoint or tap for precise changes
Fits most electrical boxes worldwide
2-piece design with tamper set screw lock
**The eZNT-Wi-T100 is a Wi-Fi network sensor that offers building occupants an intuitive LCD touch-
interface to adjust individual comfort levels. Featuring a universal input **
The eZNT-Wi-T304 Wi-Fi network thermostat combines built-in room sensors in a fully programmable controller with 3 universal inputs and 4 binary outputs. The intuitive LCD touch-interface is available with a variety of backlit colors that provide additional user feedback and esthetic appeal
The eZNTW is a fully programmable wireless BACnet thermostat equipped with onboard EnOcean wireless connectivity and optional Wi-Fi. Featuring a standard temperature sensor with humidity, CO 2 , and motion options, the eZNTW also comes with an intuitive touch interface and an assortment of backlit colors that provide additional user feedback and aesthetic appeal. NFC technology enables installers to use NFC-enabled mobile devices to configure the thermostat.
*** NOTE: The eZNTW is not a wireless eZNS that can be used with an eZONE or DVC/DAC controller.
Features:
Wi-Fi wireless BACnet over IP connectivity
EnOcean wireless control for HVAC and room peripherals, including door contacts, motion sensors, lighting, and blinds control
GCL+ programmable button layout, display, backlit colors
RGB backlight with large LCD screen allows choice of colors to indicate conditions, alarms and night mode
Capacitive touch zones allow custom button sizes
Slider to quickly adjust setpoint or tap for precise changes
USB service port, software enabled or disabled. Service tool not required.
Smartphone and tablet integration and setup using NFC technology
Fits most electrical boxes worldwide
2-piece design with tamper set screw lock
The eZNT-Wi-T331 Wi-Fi network thermostat combines built-in room sensors in a fully programmable controller with 3 universal inputs, 3 analog outputs, and 1 binary output.
Sensors
With fully customizable faceplates and button layout, the eZNS provides you with the flexibility to manage the unique requirements of your building. Notify your users of alerts with configurable colors and customize the interface layout to streamline your occupant experience.
Features
Fast Configuration
Save time with NFC set-up. Configure your eZNS in the box before stepping foot onsite.Advanced Control Strategies
Pair the eZNS with an application controller to save energy and money by enabling advanced control strategies such as demand control ventilation.
The eZNT-T304 network thermostat combines local room sensors with a fully programmable controller with 3 universal inputs and 4 binary outputs. The eZNT-T304 also offers a choice of backlit colors that provide additional user feedback and esthetic appeal. The eZNT NFC technology enables installers to use NFC-enabled mobile devices to configure the thermostat on the wall or in its shipped box.
The eZNT-T331 network thermostat combines local room sensors with a fully programmable controller with 3 universal inputs, 3 analog outputs and 1 binary output. The eZNT-T331 also offers a choice of backlit colors that provide additional user feedback and esthetic appeal. The eZNT NFC technology enables installers to use NFC-enabled mobile devices to configure the thermostat on the wall or in its shipped box
The ceiling-mounted O3® Hub multisensor is part of the Red5 room control system designed for the modern smart building. The sensor hub replaces multiple room sensors with a one-per-room competitive cost solution when installed together with a Red5 room controller.
Features
humidity, composite temperature, passive infrared motion, and light sensors in a single device
Up to 8 sensor hubs per Red5-PLUSROOM controller; up to 2 sensor hubs per Red5-EDGE-ROOM controller
Supports up to 32 EnOcean wireless input devices
Bluetooth beacon broadcasts identifiers to Bluetooth-enabled smartphones with the O3 ap installed
Full-color LED ring provides silent indications to room occupant
Audio tones provide user feedback
The UNOnext Indoor Air Quality Monitor can continuously monitor real-time data for seven types of harmful indoor air factors. The detection range includes Carbon Monoxide (CO), Carbon Dioxide (CO2), Fine Suspended Particulates (PM2.5), and Suspended Particulates ( PM10), Formaldehyde (HCHO), Ozone (O3), Total Volatile Organic Compounds (TVOC) and Temperature, Humidity, Illuminance, etc.
UNOnext not only has a detection function, but it can also independently link ventilation equipment or integrate with central air conditioning. When indoor air quality turns poor, UNOnext immediately sets off an alarm and introduces fresh air to eliminate the bad indoor air. The innovative design of UNOnext also earns extra points for LEED green building standards and WELL healthy building standards.
UNOnext Datasheet
The RCT wireless CO 2 , temperature, and relative humidity sensor is designed for commercial facilities where indoor environmental quality is of concern and potential savings from utilizing CO 2 -based demand controlled ventilation are desired.
The sensor is equipped with a solar panel that harvests light energy from natural or artificial light sources.
Features
Features Solar-powered EnOcean CO₂, temperature and relative humidity sensor
Easily calibrated in ambient air Integrated self-calibration feature eliminates maintenance
Built-in absolute pressure sensor corrects CO₂ reading for altitude Integrated solar harvesting light level LED indication
Reliable radio reception range of 24 m (80 ft) for commercial office spaces (typical), up to 100 m (330 ft) line of sight
Current CO₂ level can be displayed at sensor via LED indication Coin cell battery included for low-light conditions
Operates in light conditions as low as 50 lx (5 fc)
The eZTS is a hardwired 10 kΩ non-communicating temperature sensor. The precision temperature sensor is placed in the same plastic enclosure used by the eZNx product line, and provides a consistent aesthetic across the enteliZONE sensor family.
Features
10 kΩ Type 3 thermistor
Identical styling as existing eZNS/ eZNT/eZNTW products
Tamper-resistant enclosure
Surface mounted on drywall or any standard North American or European electrical box
The RTS wireless temperature and relative humidity sensors are designed to provide a reliable and simple method to monitor interior spaces for energy savings. These sensors are accurate to 0.3°C and 3% relative humidity, and are suitable for Variable Volume Temperature (VVT) or Variable Air Volume (VAV) forced air systems.
The DNS-24L is a LINKnet-only network sensor with a temperature sensor, a customizable LCD display and 4 push buttons for user control. Both the LCD display and the push buttons are fully programmable via GCL+ over the LINKnet network.
Features
Features Built-in digital temperature sensor
Optional built-in humidity sensor
LINKnet communications Programmable 3-value, 96 segment,
LCD display (via GCL+ over LINKnet) with optional backlighting 4 programmable buttons (via GCL+ over LINKnet)
Optional buttons for fan speed control when used with Delta Fan Coil Controllers (DFC)
Optional service port
Optional terminal block for wiring a remote thermistor to the temperature input
The RTS-20-xx sensors are stylized, wall mountable devices used to provide remote room temperature sensing as part of the Delta Controls system. The RTS-20 comes with a precision temperature sensor and uses the durable and attractive plastic housing of Delta's BACstat® II.
Features
Built-in 10 kΩ temperature sensor
Optional 20 kΩ setpoint adjust dial
Optional service port for direct service tool connection to the BACnet® MS/TP or LINKnet network
Optional occupancy override push button
Stylized, tamper-resistant housing
Easily mounted on drywall or any electrical box without adapters
Lighting Control
Adding to the versatility of our Red5 MODULE, the Red5-MODULE-DALI allows your system to integrate with the DALI devices in your space. Increase your flexibility and decrease your system's complexity with full integration at all levels of your network.
Features
Seamless Integration
The Red5-MODULE-DALI provides seamless integration between your DALI devices and your BACNet system.Versatile Lighting System
With access to DALI, you're provided with a versatile lighting system integrated directly into your BACnet system.
The Red5-MODULE-4F4xP module is a flexible I/O module that is designed to control a variety of loads. The module's FET outputs can drive high-current relay coils and can switch either AC or DC power. In a lighting controller application, a single Red5-MODULE-4F4xP module can drive 2 bi-stable relays, power 0–10 V dimming ballasts, and provide input points for sensors or switches.
Quick View: I/O module: 8 universal I/O
The Red5-MODULE-8xP is an I/O module for the Red5 system. Its 8 universal points can be configured to create the exact combination of inputs and/or outputs for a given application. When expansion is needed in the future, it's as easy as adding more modules to an existing system.
Access Control
An integral part of Delta Controls' V4 access control system, the Red5-MODULE1DOOR works with Red5-PLUS-ROOM and Red5-EDGE-ROOM controllers to provide remote, fully programmable access control over BACnet. The access module also provides expanded I/O capabilities, supporting a combination of universal and door-specific points
When combined with other health surveillance tools and procedures, InVid Tech's thermal screening solutions play a crucial role in preventing the spread of infection in your business.
Their thermal temperature monitoring solutions promote health and safety through non-contact temperature measurements with optional face mask detection. The thermal camera detects skin temperature and constructs images from the minute differences in temperature levels while also recognizing if a face mask is worn. This helps to detect elevated temperatures while limiting direct interaction between people.
For large crowd scenarios, they offer the dual spectrum thermal temperature option that can evaluate up to 16 people at a time with a .3C accuracy and 30ms response time. Potential integration options include the Delta O3 access control, strobe lights, NVR and facial recognition.
Secure Series Body Temperature Camera
Legacy
The Delta Application Controller PoE is a powerful, fully programmable BACNet controller featuring Power over Ethernet (PoE). PoE provides high-speed communication and power with a single Ethernet cable. Eliminating the need for additional wiring, the DAC PoE reduces the complexity of your system by leveraging your existing IT infrastructure.
Other Services
Delta Controls is taking the risk out of product integration. We're serving the OEM, OBM and ODM markets. We partner with you to find the solution you need. We continue that partnership for the life of your product with unparalleled support and flexible service.
A Secure Data Communication Protocol for Building Automation and Control Networks
BACnet Secure Connect (BACnet/SC) is an addendum to the existing BACnet specification and utilizes the TLS protocol to authenticate devices on your building automation network and encrypt their communication.
Authentication: Every device on the BACnet/SC network has their identity verified prior to being granted access to communicate on the network. Without being authenticated, unverified devices cannot join the network, and cannot communicate with other verified devices.
Encryption: All of the information going through the BACnet/SC network is end-to-end encrypted, preventing bad actors from intercepting and decoding traffic. This prevents hackers from altering system performance and operation.
Integrity: Information sent through a BACnet/SC connection is verified to be authentic, unaltered data from the original source.
Introduction to BACnet Secure Presentation
