Performance Shingles
IKO® Dynasty® high-performance laminated shingles provide peace of mind to the weather-conscious homeowner. With True Square Advantage shingle sizing, a wider ArmourZone® nailing surface, and a Class 3 impact resistance rating against hail, Dynasty shingles are made to stand up to inclement weather. Plus, they come in a wide range of enhanced color blends to enhance curb appeal and may even boost home value.
If you're looking for a best-in-class shingle, you've found it. Nordic™ shingles are IKO's highest performing line with extra large True Square Advantage exposure, a wider ArmourZone® nailing surface than standard architectural shingles, and the highest level of impact resistance* available. That's because they're reinforced with polymer-modified asphalt for exceptional flexibility and tear-resistance. Nordic shingles are also engineered for superior wind protection, carrying a limited high-wind warranty¹ for winds up to 130 mph (210 km/h). Plus, they win in curb appeal, too, with the vibrant, textured look of real stone or wood shakes — without the expense or upkeep.
IKO's line of solar-reflective shingles now comes with top-tier performance. Introducing Dynasty® Cool Colors™ Plus shingles, featuring solar reflectivity to comply with California's Title 24, Part 6 — in the impact-resistant*, heavy-duty laminated Performance shingles you love. Made with embedded infrared-reflective pigments, Dynasty Cool Colors Plus shingles boast a solar reflectance index (SRI) of 20 or greater and increase a roof's reflectivity by 25% over the requirement. This creates a cooler roof and attic that can help homeowners save energy, possibly increase property values, and potentially reduce a home's carbon footprint depending on the location, HVAC system, utility rates, and other factors. Plus, they come in a number of stunning color blends to match your home.
Note: Dynasty Cool Colors shingles are only available in certain regions of the U.S.
Architectural Shingles
IKO® Cambridge® shingles provide all the beauty of natural textured materials — without the upkeep. Instead, Cambridge offers the strength of high-quality asphalt construction in True Square Advantage sizing, providing larger shingles than most competitors' comparable products. Whether for new construction or economical reroofing, Cambridge shingles are built to last with a Class 3 impact resistance rating against hail, fiberglass core strength, exceptional bonding, and built-in blue-green algae resistance — all in a full range of color blends.
Staying cool never looked so elegant. Cambridge® Cool ColorsTM shingles give homeowners with roofing reflectance requirements more options in complying with California's Title 24, Part 6. These shingles offer a solar reflectance index (SRI) of 20 or greater thanks to embedded infrared-reflective pigments, boosting the roof's reflectivity by 25% over the requirement. That means a cooler roof and attic that potentially saves energy depending on your location, HVAC system, utility rates, and other factors. Even cooler? They come in a wide array of stunning color blends to match your home's style.
Note: Cambridge Cool Colors shingles are only available in certain regions of the U.S.
Performance Designer Shingles
Finally, a shingle that meets all your expectations. IKO® ArmourshakeTM shingles offer exceptional design with dimensional thickness, and heavyweight construction. Right from the edge, our specially designed starter shingle, Armour StarterTM, helps bring out Armourshake's luxurious profile. But deeper than their elegant look, these shingles also boast ultimate performance with a Class 3* impact resistance rating, helping protect against wind, water, and extreme temperatures. Or, opt for a Class 4* impact rating (in Shadow Black only) thanks to polymer modified asphalt. Either impact rating could possibly reduce your home's insurance premium.
Luxurious looks meet quality in Crowne Slate™ shingles. That's because they mimic the high-end appeal of natural slate tiles while offering 10" exposure and premium asphalt for ultimate protection. Heavy-duty construction cushions the impact of hail and other extreme weather, giving Crowne Slate shingles their Class 4* impact resistance rating — the highest available. Need even more features? Crowne Slate shingles come in four elegant color blends.
Random-cut contours and deep shadow bands give Royal EstateTM shingles a unique, yet bold look that's perfect for your home's architectural style. What truly sets these shingles apart though? Their unique combination of premium design and superior performance. Royal Estate shingles offer ultimate durability thanks to heavy-duty construction and added asphalt, awarding them a Class 3* impact resistance rating.
Traditional 3 Tab Shingles
IKO® Marathon™ Plus AR is our time-tested, traditional 3-tab shingle for affordable looks that fit your roof or out-building. Constructed with a durable fiberglass mat, Marathon Plus shingles are weather-resistant to shield your structure against the forces of nature. Plus, embedded algae-resistant granules help control black streaks caused by blue-green algae so any color you choose stays looking great for years to come.
Low Slope
When low-slope roof areas create installation and protection challenges, Roof-Fast™ Base steps in with a durable, reinforcing mat of non-woven glass fibers. This self-adhesive product can be easily cold-applied on low slopes with a removable silicone film back.
Some low-sloping roof areas are not suitable for shingles. That's where IKO® Roof-FastТМ Cap sheets come in, providing a self-adhering, easy-to-apply rolled roofing membrane. Their attractive, durable, granule finish comes in a variety of colors to match a home's distinctive design needs and can be used alone or in combination with Roof-Fast Base sheets.
Accessories
When rain and snow hit, StormShield® ice and water protector acts as a secondary barrier to help protect against wind-driven rain and unwanted moisture that can penetrate the shingle layer, causing leaks or ice dams. Made of non-woven glass fiber mat, this modified bitumen roll is easy to install with self-adhesive backing for watertight sealing in critical areas. You can also use it as flashing membrane around dormers, vent stacks, skylights, or even doors and windows.
GoldShieldTM is every IKO roof's secret weapon, providing our highest level of protection against ice and water infiltration. This self-adhesive membrane provides top-tier waterproofing in potential ice dam areas, as well as vent stacks, dormers, and other vulnerable spots. Enjoy easy installation with GoldShield's advanced flexibility and silicone-treated release sheet.
IKO GoldSeam™ roof sealing tape has you covered — in all the places a roof is most vulnerable. GoldSeam deck protection tape provides superior protection against leaks that can lead to ice damming, water infiltration, and rot. Plus, its self-sealing properties and extreme flexibility allow for quick and easy installation with a slip-resistant surface for safer, surer footing on steep slopes.
An added layer of critical protection means greater confidence in leakage prevention. Stormtite's synthetic, non-breathable material effectively sheds water and acts as a vapor retarder — while being flexible enough to install around vents, dormers, and skylights without curling. Stronger than traditional felt, this synthetic underlayment is designed to be resistant to slips, tears, and shredding from foot traffic. Plus, it's coated top and bottom with tough polyolefin for superior weather resistance. Thanks to built-in UV stabilizers, it can even be exposed up to 30 days and still perform.
Start strong with Leading Edge Plus™ roof starter shingles, creating a tight seal that helps protect shingles at the roof's perimeter against wind damage and blow-off. Plus, get even more from this superior starter that provides two tear-off strips for every Leading Edge Plus “shingle" eliminating wasted time cutting regular shingles to size.
A roof's most vulnerable areas require added protection to help prevent wind uplift and blow-off along eaves and rakes. That's where EdgeSeal® roof starter comes in, bonding the drip edge, ice and water membrane, and first course of shingles to help create a secure, unified barrier. No special tools, no nail gun, no additional training needed. EdgeSeal is a roll starter that's cut to length. Just peel the no-stick release film and adhere to your ice and water protector or drip edge for easy installation.
Some roofers spend time cutting up shingles to create caps¹. IKO® Hip and Ridge 12™/Hip and Ridge Class 4** cap shingles offer a better-looking alternative in less time. You get three pieces in one shingle to quickly, yet professionally cover vulnerable hip and ridge areas. Plus, they offer a Class 4* impact resistance rating.
1. IKO Hip and Ridge 12/Hip and Ridge Class 4 cap shingles or an equivalent IKO-approved product are required for warranty coverage.
Just when you thought an IKO roof couldn't be more stunning, IKO UltraHP®/UltraHP® IR ridge cap shingles add even more depth and beauty. These high profile (HP) ridge cap shingles provide a textured, dimensional alternative¹ to cut up shingles. No cutting or folding required.
1. IKO UltraHP/UltraHP IR cap shingles or an equivalent IKO-approved product are required for warranty coverage.
ROOFViewer® – Visualizer
You'll have a fresh and vibrant selection of colors to choose from for your new roof. We consult with roofing design specialists in emerging color trends every year to ensure our colors reflect the styles of today and tomorrow. Boost your curb appeal, be the envy of the block and take pride in your home.
Color Gallery
What colors best suit your home? Choose from a spectrum of IKO® colors.
Take the Shingle Quiz
Home Gallery
What could your home look like with an IKO® roof? Our gallery features IKO shingles in different colors and designs for homes in various regions and climates. See how the beauty and versatility of IKO shingles works with every exposure angle, location, or aesthetic in our extensive gallery.
