Comunello Gate Product Experts
Duragates Cantilever Gate System
Duragates cantilever hardware is a specialized gate system designed for smooth, reliable operation of sliding gates without the need for a ground track. Ideal for both residential and industrial applications, the cantilever design keeps the gate suspended above the ground, making it perfect for uneven terrain, snow, or debris-prone areas. The hardware includes high-quality carriages, tracks, and guides that ensure long-lasting performance with minimal maintenance. Duragates offers a range of sizes and load capacities to suit everything from light residential gates to heavy-duty industrial installations.
OPENING & WEIGHT RANGE: 8 FT. UP TO 660 LBS. / 13 FT. UP TO 330 LBS.
An economical cantilever gate hardware kit for lightweight gates.
OPENING & WEIGHT RANGE: 8 FT. UP TO 900 LBS. / 14 FT. UP TO 500 LBS.
This mini galvanized track model, can still handle a 1000lb gate and is a perfect option for not only residential properties, but also for many light duty commercial sliding gate applications. Can also be used where ever a sliding barrier or privacy is desired such as decks, trash enclosures, loading docks, ramps, etc. A versatile and economical system.
OPENING & WEIGHT RANGE: 8 FT. UP TO 1300 LBS. / 19 FT. UP TO 800 LBS.
This model can accommodate light to medium weight gates and is commonly used for a wide variety of commercial and residential installations.
OPENING & WEIGHT RANGE: 10 FT. UP TO 1700 LBS. / 26 FT. UP TO 1000 LBS.
Recommended for medium size industrial or commercial rolling gates. This is the perfect model to accommodate the larger, more decorative wrought iron estate gates.
OPENING & WEIGHT RANGE: 16 FT. UP TO 4000 LBS. / 60 FT. UP TO 1800 LBS.
This cantilever gate hardware model is specifically designed to handle the larger, heavy duty industrial/commercial sliding gate, especially in high traffic applications.
OPENING & WEIGHT RANGE: 30 FT. UP TO 7700 LBS. / 65 FT. UP TO 4400 LBS.
This model offers a cantilever sliding gate solution for large heavy duty gates.
OPENING & WEIGHT RANGE: 30 FT. UP TO 20,000 LBS. / 65 FT. UP TO 17,000 LBS.
This model offers a cantilever sliding gate for heavy duty high security gate applications such as Data Centers, Power Stations, Military, and other secure industrial facilities.
Opening & Weight Range: 8 ft. up to 440 lbs. / 13 ft. up to 220 lbs
An economical cantilever gate hardware kit for lightweight gates.
OPENING & WEIGHT RANGE: 10 FT. UP TO 550 LBS. / 16 FT. UP TO 300 LBS.
Our light duty aluminum hardware is used for residential and commercial sliding gates, especially where the application calls for an aluminum gate.
OPENING & WEIGHT RANGE: 20 FT. UP TO 700 LBS. / 30 FT. UP TO 400 LBS.
This rolling gate model is recommended for commercial or residential applications. The heavy duty track extrusion is perfectly weldable for aluminum gates.
OPENING & WEIGHT RANGE: 13 FT. UP TO 700 LBS. / 26 FT. UP TO 400 LBS.
This stainless steel cantilevered gate system is corrosion resistant and suitable for commercial and residential applications.
Internal Drive Cantilever System
OPENING & WEIGHT RANGE: 10 FT. UP TO 840 LBS. / 24 FT. UP TO 830 LBS.
Small Carriage set with integrated drive system connects directly to the gate operator and hides the mechanics within the track for a safe, protected installation. 8 wheels with noiseless shielded bearings protect against dust and increase service life. This Small model is a preferred solution for many residential properties and light duty commercial applications. Automation Ready!
OPENING & WEIGHT RANGE: 12 FT. UP TO 1400 LBS. / 35 FT. UP TO 1300 LBS.
Large Carriage set with integrated drive system connects directly to the gate operator and hides the mechanics within the track for a safe, protected installation. 8 wheels with noiseless shielded bearings protect against dust and increase service life. The Large model is a good solution for large residential gates, most commercial applications, and light weight industrial applications. Automation Ready!
OPENING & WEIGHT RANGE: 16 FT. UP TO 2700 LBS. / 52 FT. UP TO 2350 LBS.
Grande Carriage set with integrated drive system connects directly to the gate operator and hides the mechanics within the track for a safe, protected installation. 8 wheels with noiseless shielded bearings protect against dust and increase service life. The Grande model is the solution for heavy ornate residential gates, heavy or wide commercial applications, and heavy duty, high cycle industrial gates. Automation Ready!
Telescoping Gate System
GATE OPENING: up to 40FT with only 15FT of space to slide into.
The Ranger telescoping system uses an innovative ground mounted rack track to drive a second leaf from the first. This track transmits movement using a system of hidden pinions that connect to the side gear rack, driving the next leaf. The simplicity of the Ranger system ensures that it is easy to install, performs reliably, and requires little maintenance. No cables are used so there is no stretching and no regular adjustments are needed. The rack track is brushed clean on every opening by the two cleaning brushes installed on the front and back of each gate leaf.
Ranger 2-Leaf Installation Instructions
Ranger 3-Leaf Installation Instructions
Configurator
Bi-Folding Gate System
Albatros is a bi-folding gate system for confined spaces.
With its patented revolutionary geared hinge, the Albatros system offers a stable smooth opening for large bi-folding gates. This high quality system remains totally suspended and therefore trackless, allowing a clean obstacle free entrance and using half the space of a single leaf swing gate. The Albatros power transmission arm is mounted on the hinge post and is connected to the geared hinge between the panels achieving a smooth and reliable opening system.
Albatros Installation Instructions
Configurator
Rolling Gate Systems
Recessed and surface mounted track for v-groove rolling gates are available but the best choice will depend on the specific application and requirements.
Recessed track offers a clean, flush appearance as the track is installed into a concrete foundation.
Surface mounted track is installed on top of the driveway and is generally easier and less expensive to install.
V-groove wheels that are internally mounted, recessed and surface mounted are available in both galvanized and stainless steel. Size options range from 2" lightweight wheels to 8" heavy duty wheels.
V-groove track options are available that allow for the track to be cemented in place or bolted in place. Connection pins are offered to help align multiple sections of track. The track is offered in galvanized steel or stainless steel. The V-groove wheels offered range in size from 2" to 8" with weight loads from 154 lbs. per wheel to 2205 lbs. per wheel. Some of the wheels are available in stainless steel.
These heavy duty Y-groove wheels come in either 4" or 6" and offer substantial weight loads per wheel. These loads range from 2200 lbs. up to 7500 lbs. Wheel support boxes are also available for these and any wheels that are under 45mm wide. Currently there is no track available but 1" or larger angle iron that is stitch welded to 4" or wider flat bar will work.
V-groove track options are available that allow for the track to be cemented in place or bolted in place. Connection pins are offered to help align multiple sections of track. The 4" surface mounted wheels are available with 1 or 2 bearings. The 1 bearing wheel weight capacity is 485 lbs. per wheel while the 2 bearing wheel is 890 lbs. per wheel.
V-groove track options are available that allow for the track to be cemented in place or bolted in place. Connection pins are offered to help align multiple sections of track. The track is offered in galvanized steel or stainless steel. These recessed mounted wheels are available in 4" and 6" and with 1 or 2 bearings. The wheel load varies from 440 lbs. to 1410 lbs. A couple of the 4" wheels are available in stainless steel.
V-groove track options are available that allow for the track to be cemented in place or bolted in place. Connection pins are offered to help align multiple sections of track. These heavy duty wheels are available in 4" and 6" and have 2 bearings. The wheel load varies from 2654 lbs. to 4230 lbs.
Improved rolling performance over time
The weight of the gate does not ride on the top of a "V", but across the top of the round surface
Rolls easier
Lasts longer
Round ground track options are available that allow for the track to be cemented in place or bolted in place. A recessed track guide is also offered which allows for the track to be mounted at floor level. Connection pins are offered to help align multiple sections of track. The track is offered in galvanized steel or stainless steel. The round profile wheels offered range in size from 2" to 8" with weight loads from 154 lbs. per wheel to 2205 lbs. per wheel. Some of the wheels are available in stainless steel.
Round ground track options are available that allow for the track to be cemented in place or bolted in place. A recessed track guide is also offered which allows for the track to be mounted at floor level. Connection pins are offered to help align multiple sections of track. The 4" surface mounted wheel has 2 bearings and will carry a load of 880 lbs.
Round ground track options are available that allow for the track to be cemented in place or bolted in place. A recessed track guide is also offered which allows for the track to be mounted at floor level. Connection pins are offered to help align multiple sections of track. The track is offered in galvanized steel or stainless steel. These recessed mounted wheels are available in 4" and 6" and with 1 or 2 bearings. The wheel load varies from 440 lbs. to 1410 lbs. A couple of the 4" wheels are available in stainless steel.
Choose from a variety of V-Groove accessories to complement the functionality of your rolling driveway gates. Guiding plates, support rollers, nylon rollers, and connection pins are just some of the V-Groove track accessories for rolling gates provided by Architectural Iron Designs, Inc.
Uphill Hinge System
Rising hinge system for swing gates opening on an incline. Rising hinges is an innovative bolt-on gate hinge solution with 4 adjustable leaf inclination settings to match a slope of 4.5° up to 10°.
Industrial Sliding Door
ECO KIT 24-M, ECO KIT 4C-M, 354-185, 355-S and more hardware
Hardware for light weight sliding doors. Maximum door weight 450 lbs.
24-Medio, 4C, 2C, 22-Medio, 23-Medio and more Hardware
Hardware for medium weight sliding doors. Weight capacity range of trolleys is up to 617 lbs.
398 Track, 375G, 352G, 355G, 354-185 and more Hardware
Hardware for heavy duty sliding doors. Weight capacity range of trolleys is up to 1764 lbs.
Industrial Folding Door
Industrial folding door hardware from Comunello is available with a variety of configurations. Track, trolley and hinge options cover the full range of lightweight to heavy duty industrial doors. Folding door hinge options allow for doors to swing open to either 90° side-folding, or 180° fully open.
2 Folding Doors that Meet in the CenterI
1 folding door on the left, 1 pull door on the right
2 180° folding doors that meet in the center
2 folding doors that meet in the center - heavy duty
2 180° folding doors that meet in the center - heavy duty
Swing Gate Hinges
These steel hinge combinations are perfect for heavy duty swing gates due to the sealed bearing in the upper hinge and the thrust bearing in the lower hinge. These hinges offer low friction operation, longer lifespan and reliable performance under heavy usage.
These hinge combinations offer both weld-on and bolt-on options and will consistantly open gates ranging in weight from 440 lbs. to 8800 lbs.
Wing hinges with mounting brackets are a type of hinge that are commonly used on swing gates. The hinge bracket is attached to a post while the wing portion of the hinge is welded to the gate frame.
Wing hinges typically allow for a wide range of motion, making it easy to open and close the gate.
These hinges will accommodate gates ranging in weight from 440 lbs. to 660 lbs.
U-bracket hinges operate on a simple pivot mechanism. They consist of two metal plates, shaped like a "U," with a central knuckle that allows the plates to swing open and closed. One plate is attached to the gate post, while the other is fixed to the frame.
The hinges below will handle gate weights from 220 lbs. per pair to 660 lbs. per pair.
Adjustable bolt hinges are designed with a unique feature that allows for gate adjustments to be made after the gate has been installed. This adjustability is achieved through a bolt that can be tightened or loosened to change the position of the gate that the hinge is attached to. This feature is useful in situations where the gate may sag over time due to wear and tear or changes in the surrounding structure.
The bolts below offer weld on applications as well as a hinge with a screw on bracket. These hinges can carry weight from 165 lbs. per pair up to 485 lbs. per pair.
Adjustable clamp hinges, as per below, come with a bolt that can be adjusted, as needed, for alignment and gate sag. The pivot part of the hinge is welded into the gate frame acting as part of the frame itself. The pivot moves inside of the clamp when the gate is open and closed.
These hinges are welded in place and will carry weights from 220 lbs. per pair up to 570 lbs. per pair.
These hinges have flat, wings and/or protruding plates on either side of the barrel. The wings/protruding plates allow for a larger surface area for attachment which makes the hinge stronger and more stable. They're commonly used for doors and gates with metal frames.
These hinges are welded in place and will carry weights from 165 lbs. per pair up to 1760 lbs. per pair.