X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Dolan Designs
lighting fixtures
CONTACT INFO
2730 N.W. Front Ave.
Portland
, OR
97210
Toll Free:
800-929-4325
Phone:
503-220-0799
www.dolandesigns.com
Would you like to see hosted content from Dolan Designs?
EMAIL
Request for information
Dolan Designs
Contact Us / RFI
Products similar to Dolan Designs
X Series 6 Foot Mounting Channel (10 Pack)
Haven Lighting
SPECS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
X Series Mounting Stop - 20 Pack
Haven Lighting
SPECS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
HazRay Multi-Head Light, 5 Lamp Heads
KH Industries
CAD
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
HazRay Multi-Head Light, 5 Lamp Heads
KH Industries
CAD
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
HazRay Multi-Head Light, 5 Lamp Heads
KH Industries
CAD
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
ArcLamp
ETC, Inc.
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
Integrated Lighting:
Sundance Outdoor Living
CAD
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
ECLIPSE Retrofit Nightlight 4" & 6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
R34 CCT Adjustable 4" & 6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Smart - Edge-Lit Wafer RGBW 4" & 6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Retrofit & Gimbal CCT Adjustable 4" & 5/6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Smart - Recessed Retrofit RGBW 4" & 6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Smart - Recessed Retrofit Natural Spectrum 4" & 6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Recessed Retrofit Dedicated CCT 4" & 5/6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
WFRETRO Wafer Retrofit 4" & 6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to lighting fixtures
[12] Furnishings
12 43 13.16 Table Lamps
12 43 13.19 Floor Lamps
[26] Electrical
26 50 00 Lighting
26 50 12 Lighting Accessories*
26 51 00 Interior Lighting
26 51 13 Interior Lighting Fixtures, Lamps, And Ballasts
26 55 22 Led Lighting*
26 56 00 Exterior Lighting
Building manufacturing products related to Dolan Designs
All data & files
Superior Outdoor Products
LED Lighting
Rated
5
based on
1
product reviews
All data & files
Legrand: Wattstopper
Power Packs and Load Controllers
Rated
5
based on
1
product reviews
SPECS
SPECWIZARDS
VIDEOS
All data & files
Blue Giant Equipment Corporation
Safety and Lighting Products
Rated
5
based on
1
product reviews
BIM
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
All data & files
ETC, Inc.
ArcLamp
Rated
5
based on
1
product reviews
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
All data & files
DaVinci Custom Fireplaces - a division of Travis Industries
Tempest Torch™
Rated
5
based on
1
product reviews
CAD
BIM
CATALOGS
VIDEOS
All data & files
Hollaender Mfg. Co.
Illuminated Aluminum Railing System
- Interna-Light™
Rated
5
based on
1
product reviews
All data & files
Monarch Glass Studio
Residential Lighting
Rated
5
based on
1
product reviews
All data & files
Atlantis Rail
LED Lighting
- MicroStar™
Rated
5
based on
1
product reviews
SPECS
CATALOGS
VIDEOS
LEED
All data & files
AZEK Building Products, Inc.
Riser Lights
Rated
5
based on
1
product reviews
SPECS
CATALOGS
VIDEOS