Hayn Enterprises, LLC

Swaging, Toggles Turnbuckles and Cables

CONTACT INFO
EMAIL
Request for informationHayn Enterprises, LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES

This simple and economical cable tensioning system provides for a “clean" look by concealing the threads for adjustment internally. The typical application is for cable runs less than 40 feet in wire sizes ranging from 1/8″ to 1/4″. All hardware is made from high quality 316 grade stainless steel for superior corrosion resistance.

Additionally, the stud tensioners can be used in conjunction with other stud length combinations and systems to meet your design criteria.

System Notes:

  1. Maximum run based on use with nonadjustable Termination Stud end.  Maximum run doubles when Stud Tensioners used on both ends.

  2. System engineered as a “through post" application.

  3. Stair angle compensation achieved with use of Bevel Washers or Adjust-A-Ball hardware options. See Angle Compensation and Termination Accessories. 

  4. Longer runs achieved with use of Intermediate Turnbuckle Assemblies.

Rated 5 based on 1 product reviews

System Notes:

  1. System is engineered for use with Threaded Tensioner Termination Stud Accessories.  

  2. Longer runs achieved with use of Intermediate Turnbuckle Assemblies.

Rated 5 based on 1 product reviews