Sherwin-Williams

Paints, Primers and Coatings

CONTACT INFO
EMAIL
Request for informationSherwin-Williams Contact Us / RFI
PRODUCT SELECTION RESOURCES

Duration Home® paint and primer in one features exclusive cross linking technology that actually repels stains. It also has advanced stain blocking technology to seal in stains already on your walls. Duration Home goes on smoothly and quickly and offers excellent hide.Matte and Satin finishes are now available in a new high hiding accent base, formulated to boost hiding power and deliver truer colors in fewer coats.*This product contains agents which inhibit the growth of mold and mildew on the surface of this paint film.

Rated 5 based on 1 product reviews

Pro Industrial™ Acrylic is designed for interior and exterior industrial and commercial applications.

Rated 5 based on 1 product reviews

Pro Industrial Waterbased Alkyd Urethane Enamel is a premium quality interior/exterior enamel formulated with a urethane modified alkyd resin system for high performance. It provides beauty and durability when applied to interior/exterior surfaces such as properly prepared drywall, wood, masonry and metal. It brings together the convenience and ease of use of a waterborne coating with the performance and coating characteristics of a traditional oil-based enamel.

Rated 5 based on 1 product reviews

Designed for both construction and maintenance applications, Pro Industrial™ Pro-Cryl® Universal Acrylic Primer is a rust-inhibitive primer to use under water-based or solvent-based high-performance topcoats.

Rated 5 based on 1 product reviews