3M Commercial Solutions

Glass Finishes and Window Film

EMAIL
Request for information3M Commercial Solutions Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

3M™ Comply™ Adhesive Technology makes application easy, fast, and bubble-free. Over 500 designs to choose from resembling surfaces from natural to faux.

For renovations: Lightweight and self-adhering DI-NOC architectural finishes can be applied in situ to the existing substrate reducing labor and material cost compared to natural materials. With DI-NOC products you create a whole new look quickly and inexpensively. But not at the expense of aesthetics thanks to its uncanny resemblance to natural materials.

For new construction: Perhaps you prefer the authenticity of real wood metal or stone. That's only natural. Use them for select areas. Specify DI-NOC architectural finishes everywhere else. You'll get cost savings, speed of application, durability and still maintain the aesthetic look you desire.

Rated 5 based on 1 product reviews

“3M™ DI-NOC™ Architectural Finishes E-Series (the “Product") is a line of non-PVC (non-vinyl) decorative surface finishes that offer customers more choices as they pursue their sustainability goals. These finishes are available in various patterns, colors, and textures including wood, ceramic, concrete, and stone. Visit 3M.com/sustainability for more information on 3M's commitment to sustainability."

 

 


Rated 5 based on 1 product reviews

New 3M™ DI-NOC™ Whiteboard Film turns walls, columns, tabletops virtually any surface into a whiteboard that can be written and drawn on. Yet it avoids the pitfalls and problems found with traditional whiteboard and whiteboard paints. Thinkers, talkers, presenters and idea-people of all types love whiteboard. Now, with lightweight, easy-to-apply DI-NOC Whiteboard film, you'll love to specify it too!

Rated 5 based on 1 product reviews
Dichroic glass films by 3M combine beauty, light and color with extraordinary 3M technology to create a unique, affordable solution for interior glass surfaces. Designed to mimic the brilliant iridescent look of pigment-less butterfly wings, the shimmering color-shifting films are made with premium materials and are available in warm and cool tones.

Rated 5 based on 1 product reviews

Aesthetics: Our decorative glass and window films transform plain glass, capturing the look of cut or texturized glass to an astonishing degree at a fraction of the price.

Flexible: Fasara™ Glass Finishes allow you to tailor the amount of privacy a space possesses. Use Fasara glass finishes monolithically to create serene "ricepaper wall" effects, or die-cut or layer the films to create exciting, dynamic effects.

Easy application: 3M expertise in adhesives ensures you of fast, accurate, beautiful and durable application to a variety of glass substrates.

Materials: Constructed from durable and flexible polyester materials.



Rated 5 based on 1 product reviews
Dusted and frosted designs provide the look of sandblasted or etched glass, at a fraction of the cost. Digital printing on dusted materials offers both customization and personalization options.

These permanent, pressure-sensitive films have a transparent synthetic liner for easy cutting. They are available in a dusted crystal finish in translucent white (2 mil) or translucent frosted crystal finish (3.8 mil) in five colors.

Rated 5 based on 1 product reviews