924 Eterna-Sil Premium Silicone Roof Coating is a professional grade 100% silicone roof coating. This product is a high performance, solvent free, high solids, single component, moisture cure liquid applied silicone roof coating. #924 Silicone is an elastomeric and vapor permeable membrane exhibiting outstanding ponded water resistance for direct-bond application over architectural surfaces such as low-sloped or flat roofing systems, vertical walls, masonry, granulated BUR/Mod-Bit, granulated APP, concrete, metal, single-ply membranes and spray polyurethane foam (SPF) systems.
923 Eterna-Sil Premium Silicone Roof Coating is a professional-grade, solvent- based, liquid-applied, single component, moisture-cure silicone coating formulated to deliver direct-bond adhesion as a restoration and maintenance coating over most common roof substrates and membranes. #923 Eterna-Sil Silicone Roof Coating forms a durable, vapor permeable, watertight and weatherproof barrier that is resistant to degradation from natural weathering. The coating has excellent UV resistance, dries to a bright white “cool roof" finish which keeps roof surfaces cooler preventing thermal shock and extending the life of the roof.
901 HIGH SOLIDS ELASTOMERIC ROOF COATING, is a 100% ACRYLIC based high solids, heavy bodied elastomeric roof coating designed for all common roof substrates. Delivering the highest solids content of Tropical's acrylic coatings, #901 forms a seamless and flexible layer of protection for your roof. This durable coating is designed to seal and dramatically reduce the surface temperatures. #901 High Solids Elastomeric Roof Coating is formulated with UV reactive chemicals for enhanced film forming characteristics and dirt pickup resistance remaining bright white after weathering with only a 1.5 point drop in reflectivity values based on ASTM D7897 accelerated testing methods. #901 High Solid coating exhibits “best in class" thermal and IR resistance with a 0.92 emissivity rating.