Poly Max™ polyester acoustic panels offer an elegant, sustainable solution for controlling echo and reverberation in interior environments. Engineered for performance and aesthetics, these panels are ideal for both wall and ceiling applications in commercial, educational, and residential spaces. |
Studio 3D™ Soundproof Interior Doors |
Standard & Custom Options: |
|
The Markets First Affordable High-Performance Acoustical Window |
|
|
Echo Eliminator™ Recycled Cotton Acoustical Baffles
|
Ideal Applications: |
Fabrisorb™ Fabric Wrapped Acoustic Panels
|
CFAB Cellulose-Based Acoustical Panels
|
Sound Silencer™ Acoustical Panels
Whether you're specifying acoustical materials for a wellness center, educational facility, or industrial environment, Sound Silencer™ panels provide a seamless balance of performance, resilience, and design flexibility. |
Silk Metal™ Micro-Perforated Acoustic Panels
Applications: |
Wallmate® Stretch Fabric Wall System
Design-Driven. Acoustically Effective. Installed by Anyone.
Wallmate® is the only stretch fabric wall system that gives you complete design freedom—without requiring a proprietary installer. Whether you're designing for acoustical performance or aesthetic versatility, Wallmate delivers a sleek, high-tension fabric finish that's as functional as it is beautiful.
Unlike traditional stretched fabric systems that rely on wood lath, staples, welting, or costly specialty contractors, Wallmate uses an intuitive hinged track system—allowing for fast, precise installation by contractors, facilities teams, or even skilled DIY users. It offers limitless panel sizes, hundreds of fabric choices, and removable, replaceable fabric, making it ideal for both commercial and residential spaces where acoustic performance and design flexibility are essential.
Smart Design for Modern Sound Control
Today's environments demand more from walls than just structure. In our high-volume, sound-driven world, surfaces must do double duty—managing sound reflections and reverberation while contributing to the overall visual experience. Wallmate helps you do both.
Key Advantages:
No wall prep required
No lath, staples, or welting
Flexible sizing – from small panels to full-wall coverage
Replaceable fabric – easy to update or refresh designs
Installer of your choice – no exclusive vendor required
Exceptional acoustic performance
Sustainable & reusable track system
Sound Silencer™ dBA Panels
|
The CURVE System™
|
Curve System Components:
|
Decorative Fabric Wrapped Acoustical Diffuser Panels
For sound and reverberation reduction in the classroom, theater, and other large spaces, trust the Acoustical Diffuser Panels. Thes panels help make a room less echoey, and more friendly for speaking and acoustically optimized. Some qualities of the Acoustical Diffuser Panels products are:
Improved Sound Quality
Engineered Performance
Architecturally Decorative
Custom Engineered & Manufactured
Find out how you can get Acoustical Diffuser Panel products on your next project, and see pricing and product specs, by exploring Acoustical Surface's website
Echo Eliminator Bass Buster, made from bonded acoustical cotton (B.A.C.), is a cost-effective acoustical absorbing material that excels at low-frequency absorption which is important in industrial, architectural, and pro audio spaces. It is a high-performance acoustical panel manufactured from recycled cotton, and is ideal for any noise control application. Echo Eliminator Bass Buster panels are easily installed with adhesive or used as a backer material, fiberglass free, and may be eligible for LEED™ credits. |
Acoustical Surfaces' Paintable Acoustical Wall Panels offer high-performance sound absorption in a clean, discreet finish. Designed for spaces where aesthetics and acoustics are equally important, these fabric-wrapped fiberglass panels are ideal for conference rooms, auditoriums, churches, recording studios, entryways, and other environments requiring effective noise control with a seamless appearance.
|
Metro Rebound fiberglass absorption wall and ceiling panels are designed for use in high abuse areas requiring sound absorption and cleanability. A “pan" of perforated co-polymer over fiberglass allows sound absorption while withstanding many forms of punishment. Applications include gymnasiums, hotels, and multi-purpose rooms – anywhere requiring a durable, acoustically absorbent fiberglass panel.
This fiberglass absorption panel features an innovative combination of dimensionally stable glass fiberboard, with a resilient perforated co-polymer face sheet with heat-formed edges. A white scrim layer is optional under the co-polymer sound absorption sheet.
Metro Rebound panels utilize fiberglass absorption board core that is eligible to bear the Green Cross label for recycled content. The sound absorption sheet is certified on average to contain at least 35% recycled glass, with 9% post-consumer and 26% pre-consumer content.
And for your LEED™ project, our acoustical panels can help you qualify for recycled content points under the Materials and Resources section. Other LEED categories may also apply depending upon the project requirements.
|
ACOUSTIMETAL™ – Perforated Metal Acoustical Panels Standard panels are fabricated from perforated aluminum, with anodized or powder-coated finishes that are both visually striking and highly resilient. Galvanized and stainless-steel options are also available for specialized environments.
|
|
Installation Options:
|
Sound Absorbing Drapery
High-Quality Construction
PFR or IFR Face Layer & Lining Fabrics
Excellent Sound Absorption
Wool Core – Absorbs, Filters & Breaks Down Harmful VOC's From The Air
Reflects Thermal Energy
Custom Designed For Any Application
Variety of Fabric Options
The Acousti-Curtain is a revolutionary new product tailored to give superior sound reduction and noise control features. Sound absorbing drapery primarily designed to absorb more external noise and sound wave vibrations than standard decorative curtains. These noise reduction curtains are made with sound-absorbing material and are ideally used where control of acoustic reflection off of glass and ambient light control is required. These acoustical curtains feature a core material of naturally fire-resistant wool fabric that is sandwiched between a decorative fabric and a blackout liner. Soundproof curtains, which also come in the form of stage curtains or industrial curtain walls, are effective sound barrier walls against loud noise or outside noise.
These noise-reducing curtains' wool core material has also been shown to continuously filter harmful VOC (Volatile Organic Compounds) from the air. The best soundproof curtains will not only control unwanted noise pollution but also reflect thermal energy and block light when drawn across a window or doorway. The soundproofing curtain is custom designed to fit and match your interior design specifications. Please call for a quote.
SOUND SILENCER™ Acoustical Ceiling Tiles
|
Gymnasiums, Auditoriums, Classrooms, Swimming Pools, Ice Arenas, Clean Rooms, Food Processing Plants, Food Prep Areas, Cafeterias & Restaurants, Manufacturing Plants, Car Washes, Rooftop and Machine Enclosures, Gun Ranges, Dog Kennels, Locker Rooms |
RSIC-1 Resilient Sound Isolation Clips |
Key Performance Features:
|
Effective noise control is essential for creating a quieter, more serene environment, whether you're dealing with road noise, commercial spaces, or outdoor areas. At Acoustical Surfaces, our acoustic barrier fencing and acoustic barrier fences offer innovative solutions to manage and reduce unwanted noise. |
Acousti-Board Ultra™ Soundproof Backer
|
Duracoustic S.T.O.P.™
Acousti-Board Ultra
Acoustik™
ACOUSTIK Peel and Stick
As leaders in noise control products, our floor soundproofing products are available in many different styles and materials. Constructed from recycled rubber or synthetic fibers, these easy to install products are suitable for use under ceramic tile, hardwood, laminate and engineered wood floors, or carpet. By using floor sound insulation products specifically designed to reduce sound transmission, you will be preventing a leading cause of tenant dissatisfaction. Quiet spaces are valued in residential and commercial environments. To reduce structure-borne sound even further, our specialized glues reduce impact noise and improve resistance to airborne sound. |
Quiet Liner™ – Advanced Acoustic and Thermal Duct Insulation |
Key Benefits:
Quiet Liner™ is the choice for professionals who demand performance without compromise—perfect for noise-sensitive environments like offices, schools, healthcare facilities, and mixed-use developments. |
Quiet-Duct Wrap, the Thermal/Acoustic Insulation is a lightweight, foil faced, fire retardant blanket-type insulation with multiple uses. The Duct-Wrap insulation offers excellent thermal and acoustical performance and carries a Class-A Fire rating.
Made from durable natural fibers, Quiet-Duct Wrap insulation contains no fiberglass and does not itch or cause skin irritation. The fibers used to manufacture the Duct-Wrap insulation offer excellent sound absorption properties and every fiber used is individually treated with an EPA registered anti-microbial agent that offers excellent protection from mold, mildew, fungi, and pests as well as fire resistance.
This foil-faced duct insulation's pure aluminum barrier reflects unwanted radiant heat and offers excellent protection from air currents, moisture, and vapors.
Recycled Cotton Acoustical Duct Wrap Liner
Excellent Noise Absorption
Reduces Unwanted Heat
No Itch or Skin Irritation
Resist Microbial Growth
Easy to Handle & Install
Durable & Long Lasting
|
Key Benefits:
|
Vibration Damper
Lightweight, High Performance Design
Can be installed in any area of assembly
Reduced Installation Time – Simply Cut, Peel & Stick
Non-toxic and odor-free
Excellent adhesion to most substrates and process aids
Alternative to OEM Specified Vibration Damping Materials
Door Seals
Installation Instructions
320 Installation Tips
How to Measure?
Acoustical Surfaces offers soundproof door kit seals that help improve noise reduction, sound transmission and work towards better soundproofing a space. These door seal kits are highly effective and come in custom sizes to fit any door size.
|
UltraTouch™ Recycled Denim Insulation |
Performance Highlights:
|
Decorative Fabric Wrapped Acoustical Ceiling Clouds
For sound reduction in large spaces such as shopping malls, convention centers, theaters, or arenas, choose Acoustical Ceiling Clouds. These panels can be customized to any project, and are easy to install providing simple and efficient sound reduction. Some features of Acoustical Surfaces' Ceiling Clouds include:
High Performance
Architecturally Decorative
Custom Engineered & Manufactured
Find out more about this product, and how you can get Acoustical Surfaces' material on your next project, below.
Acousti-Banners
|
Acousti-Banners are ideal for areas that have a large open space. Available in 1" or 2" thickness. With sizes up to 4' by 25' long. Acousti-Banners are easily installed on ceilings, with grommets.
Echo Eliminator™ Recycled Cotton Acoustical Baffles |
|
|
Sound Silencer cleanable acoustical sound baffles are unique – made from Rigid Porous ARPRO Acoustical (P.E.P.P.), these panels are Class A fire rated with STC and NRC values. Sound Silencer acoustic baffles are great for gymnasiums, ice rinks, swimming pools, clean rooms, laboratories, food prep areas, firing ranges and anywhere else where noise control is important and baffles are desired. Find out more here.
|
NOISE S.T.O.P.™ FIBERGLASS BAFFLE - Sailcloth & Vinyl Encapsulated Acoustical Baffles
|
|
For a durable and effective solution for reducing noise in your next project, trust the Absorptive Quilted Curtains by Acoustical Surfaces. These curtains are durable, water and chemical-resistant, and are perfect for absorbing the noise in industrial or dirty environments. To see more about this product, and to view product specs, read on below.
|
NOISE S.T.O.P.™ - Temporary Exterior Noise Barrier
BBC-13X-2" Temporary Exterior Noise Barrier
The BBC-13X-2" offers the benefits of both a noise barrier and a sound absorber for outdoor applications. This product consists of a two-inch thick vinyl-coated fiberglass-cloth-faced quilted fiberglass that is bonded to a one-pound per sq. ft. reinforced loaded vinyl noise barrier. "X" style Sound Curtain panels are constructed with grommets across the top and bottom, and exterior grade Velcro seals along the vertical edges. The product is also available in roll form with edges bound or unbound.
BBC-EXT-R-2 Exterior Sound Barrier/Absorber Blankets |
|
|
QFA ABSORBTIVE EXTERIOR GRADE CURTAIN - Exterior Quilted Fiberglass Absorber
|
Exterior Grade Quilted Fiberglass Absorbers reduce the reflection of sound waves by covering reflective surfaces with a suitably UV protected, porous, sound absorbing product. The exterior Quilted Fiberglass Absorber consists of a heavy-duty vinyl-coated-polyester facing on both sides of a 2" thick quilted fiberglass. Wall panels are constructed with grommets across the top and bottom, and are sewn with an exterior grade thread.
Echo Barrier™ Interior/Exterior Noise Control Panels |
Key Features:
|
Applications: Echo Barrier is ideal for:
Product Specifications:
|
Most construction sites already use fencing—why not make it work for sound control, too?
|
Flat Faced Melamine Foam - Acoustical Melamine Foam
|
|
|
FOAM S.T.O.P.™ BASS TRAP - Melamine Corner Bass Trap
|
NOISE S.T.O.P. NOISE™ BARRIER MELAMINE COMPOSITE - Melamine Foam Composite Sound Containment System
|
Microperf ceiling and wall panels use cutting-edge acoustical technology, enabling sound mitigation without the look or feel of typical absorber panels. Engineered to appear like a standard millwork panel, they have excellent sound absorption properties. Their lightweight design allows panels to be mounted in a variety of methods. Built with a fiberglass core, Microperf panels are available in wood veneer, vinyl, and can be painted or stained to match.
ASI's Beam ceiling system provides a simple and inexpensive alternative for improving the design of a room with the appearance of solid wood, but without the associated weight and cost. The system is designed to fit together based on project requirements, and custom widths, lengths, and heights are available. Beams may also be used alongside other ceiling systems. Veneer and grain matching as well as end-matching are available options. |
Our Linear wood systems are available in two types, Tongue and Groove (T&G) and Reveal. Linear T&G planks come in standard widths of 4″ or 5″ face and have three available edge options. Linear Reveal planks come in standard modules of 4″ or 6″ and have three available reveal widths. Linear Reveal includes either a felt or ABS plastic filler strip to conceal the hardware and plenum. For projects requiring acoustical absorption, acoustical backer may be installed above. Perimeter trim options are also available. Attachment clips easily snap to 15/16″ HD T-bar grid. Direct attach clips can be used to install directly onto walls and ceilings.
Cloud panels are easy to install, and may be used individually or linked together (with mending plates) in various sizes and shapes to form larger clouds. Mounted on 1″ steel tube frames, Clouds are available in concave, convex, and flat styles. Curved Clouds have a standard 12′ radius. Custom radius and size options are available. Finishes include wood veneer or a high-pressure laminate. For projects requiring sound absorption, Clouds may be perforated and backed with an acoustical backer.
Audition acoustical wood panels and planks feature a wood veneer face and are available for ceiling and wall systems. Our exclusive engineering provides a monolithic linear appearance with the benefits of acoustical absorption. For added sound control, acoustical backers may be used. The result is superior quality, high performance, stylish acoustical panels and Tongue & Groove (T&G) planks that allow for easy field cutting, and are simple to install using the provided clips.
This industry-first in ceiling planks is made from extruded aluminum and offers superior abuse-resistant properties. Linear Alumiline Metal ceiling system planks are available in standard 8′ and 10′, as well as custom lengths, and are an excellent choice for external applications or high humidity environments such as soffits, carports or public terminals.
StrandTec is now a leader in the acoustical-panel products category with eco-friendliness, high-performance, and cost-effective qualities. StrandTec (wood fiber) performs by absorbing sound while thermally insulating. Ecologically, it is simple to produce and panels are available in size and color variations that can be designed to fit nearly any decor. These eco-friendly wood fiber panels not only liven up a room with design variety, but they also reduce echo and reverberation by sound absorption. Wood fiber panels can transform the aesthetics and acoustics of any interior space.
Select hardwood moldings are pre-engineered and precision cut to offer the warmth and classic elegance that are the key to prestigious ceilings. Coffer represents craftsmanship that reflects the nostalgic past most often identified with traditional millwork. Coffer creates a geometric three-dimensional beam and panel appearance. Coffer components, Coffer, Lid (panel), and decorative Grid Cover, are available in either Traditional (scroll) or Modern (straight) designs. Coffers are easy to install using 15/16″ HD T-grid. The Coffer System is 100% accessible.
Grille panels are excellent visual design elements for great-looking ceilings and walls. Grille ceiling installation is easy using our attachment clip system to 15/16″ HD T-Bar grid, and both backered and doweled panels are 100% accessible. Use screws for easy wall panel direct attach installation. Standard rail dimensions and spacings are available on our website. Grilles can be stained to match a control sample, and perimeter trim options are available. The system offers design flexibility with five grille styles available. Grilles may be paired with acoustical liner for enhanced acoustics.
Microperf Metal Ceiling Tiles are unique state-of-the-art micro-perforated aluminum sound absorber panels that reduce echo and sound reflections. They have an elegantly smooth appearance, with an excellent NRC Rating of 0.80. Resembling smooth, silk-like fabric, these affordable tegular or flat tiles install easily into any standard 15/16″ HD T-Bar ceiling grid.
This unique pre-assembled, open-cell type of ceiling system conceals the clutter of sprinklers, ducts, lights, and raceways while permitting the function of those mechanical systems through the open louver design, with 100% accessibility. The Cube system is an excellent option for irregularly-shaped ceiling areas that have radiused or angled perimeters. Available styles are Monolithic or Tegular (with simple drop-in installation). Cube features on-center cell sizes of 3″, 4″, 6″, 8″, or 12″ to fit any design or application. The solid wood blade widths of 3/8″ or 3/4″ are available, with 2″ blade height.