Acoustical Surfaces, Inc.

Soundproofing and Acoustical Materials

CONTACT INFO
EMAIL
Request for informationAcoustical Surfaces, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Poly Max™ polyester acoustic panels offer an elegant, sustainable solution for controlling echo and reverberation in interior environments. Engineered for performance and aesthetics, these panels are ideal for both wall and ceiling applications in commercial, educational, and residential spaces.

Manufactured from 100% polyester fiber—comprising 60% post-consumer recycled PET and 40% virgin PET—Poly Max panels are non-toxic, non-allergenic, formaldehyde-free, and resistant to mold and fungi. They meet the CDPH V1.2 standard for low VOC emissions and can contribute to LEED v4.1 EQ Credit for Low-Emitting Materials.

Poly Max panels strike the perfect balance between affordability and high-end design. They are available in a range of colors, and can also be customized with printed graphics or photo-quality imagery to seamlessly integrate with any interior palette. The surface is tackable and can be further enhanced with custom engraving, offering a unique design element while maintaining acoustic functionality.

Panels are stocked in standard sizes, including slightly oversized 4' x 8' blanks, as well as 4' x 8' and 2' x 4' formats. Custom sizing and intricate shape cutting are available to suit project-specific requirements and design intent.

Installation is versatile and straightforward, with options including adhesive mounting, RotoFast Snap-On Anchors, mechanical fasteners (screws), and Z-bar systems. Whether applied to walls or ceilings, Poly Max panels deliver consistent acoustic performance and design flexibility.

Lightweight, safe to handle, and easy to cut on-site, these panels provide an ideal solution for acoustical treatments that don't compromise on style or sustainability.

Rated 5 based on 1 product reviews

Studio 3D™ Soundproof Interior Doors
High STC Performance – Custom Aesthetic – Designed for Critical Acoustic Spaces


The Studio 3D™ Soundproof Interior Door sets a new standard for affordable, high-performance acoustic doors. Designed for demanding interior applications requiring exceptional sound isolation, these handcrafted door assemblies deliver STC ratings up to 56—all within a beautifully finished, fully customizable form.

Each door is fabricated in-house using precision equipment and expert craftsmanship, allowing for extensive flexibility in size, wood species, finishes, and lite kit configurations. Standard units are built from Red Oak and are delivered pre-hung, assembled, and ready to stain or paint. Optional species such as Walnut, Maple, Cherry, and others are available upon request.

Ideal for recording studios, performance spaces, high-value offices, media production facilities, hotels, conference rooms, and secure environments, the Studio 3D™ door blends acoustic performance with architectural elegance.

Key Features:

  • Acoustic Rating: Up to STC 56

  • Door Thickness: 2¾" (Approx. 300 lbs. total weight)

  • Heavy-Duty 3-Point Latching System: Ensures consistent perimeter pressure and optimal seal engagement

  • Fully Adjustable Soundproof Jamb and Seals: Engineered for effective isolation and long-term durability

  • Integrated Automatic Door Bottom: No special threshold required

  • Pre-Hung Assembly: Includes matching extension jamb kit for thick wall conditions

  • Hardware: Standard G.U. three-point latch system with satin chrome or black Venice handle; other finishes available

  • Lite Kit Options: Multiple configurations including 10"x10", 10"x33", 22"x28", and others

  • Closer (Recommended): Heavy-duty commercial-grade closer in satin chrome; other finishes available

Standard & Custom Options:

  • Profiles: Flat slab standard, with optional custom panel designs

  • Sizes: Standard 36"x80" and 36"x84"; custom sizes up to 8'W x 12'T and double-door configurations

  • Finishes: Paint-grade Poplar or stain-ready Red Oak standard; premium hardwoods available

  • Jambs: 6" jamb standard; extension kits available for walls >6"

  • Whether you're designing for function, aesthetics, or both, Studio 3D™ doors offer the performance and customization flexibility required in today's acoustically sensitive interior environments.

Rated 5 based on 1 product reviews

The Markets First Affordable High-Performance Acoustical Window

We have changed the sound rated window game. Our industry leading sound rated windows provide multiple levels of performance at a fraction of the cost of other options. Our versatile, custom made windows have been used in a variety of environments and applicators for years and continue to perform. Common applications include home, school and professional studios, gun ranges, interrogation and observation rooms, podcast and production rooms, class rooms, court rooms and many other applications where soundproofing is needed. Studio windows are made in four different performance levels, maxing out at STC 58! Custom made and with various glazing and frame options, our interior soundproof windows offer outstanding performance and look great.

Typical Applications:

  • Home, school and professional recording studios

  • Gun ranges

  • Interrogation and observation rooms

  • Podcast and production rooms

  • Class rooms

  • Court rooms

  • Sensitive corporate offices

  • Manufacturing facilities

  • Test chambers

  • University and medical lab windows

  • School band/practice and gymnasium windows

  • Law enforcement and government applications


Features:

  • A truly affordable high performance noise control window

  • Custom made to any rough opening size

  • STC ratings up to 58

  • Clear or dark bronze anodized aluminum frames (standard finishes) - filled with sound deadening inserts. Also available in other specialty finishes

  • Quick turnaround

  • Easy Installation. No need for a glazing contractor or special tools required. Shop drawings and installation instructions included

  • Custom glass available (safety glass, mirror pane, tinted and etc.) Note: using custom glass may change the STC value

  • Studio Series acoustical windows are only available from Acoustical Surfaces, Inc.


Rated 5 based on 1 product reviews

Echo Eliminator™ Recycled Cotton Acoustical Baffles
Sustainable, High-Performance Sound Absorption


Enhance acoustics and reduce echo in large spaces with Echo Eliminator™ Acoustical Baffles—the same trusted performance of our Echo Eliminator panels simply used as a vertical hanging baffle. Made from recycled cotton and completely free of fiberglass, these baffles offer an environmentally friendly, economical, and highly effective sound absorption solution.

Perfect for gymnasiums, auditoriums, classrooms, performance spaces, cafeterias, and more, Echo Eliminator baffles are lightweight, durable, and safe to handle. Available in two thicknesses and various color options, they are easily integrated into any design aesthetic.

Key Features:

  • Sustainable Material: Made from non-woven recycled cotton fibers

  • No Fiberglass: Safe, non-irritating, and environmentally responsible

  • Superior Acoustics: Excellent sound absorption at a low cost

  • Easy Installation: Lightweight and simple to hang

  • Versatile Design: Available in 1" and 2" thicknesses; standard size 48" x 24"

  • Color Options: Multiple colors available – Beige, Black, Light Gray, Marble Blue, Graphite, White

  • Quick Lead Times: Fast turnaround and economical shipping

  • LEED™ Eligible: Contributes toward LEED™ credits for green building projects


Ideal Applications:
Gymnasiums, Auditoriums, Cafeterias, Classrooms, Music Rooms, Arenas, Churches, Offices, Theaters, Restaurants, Pro Audio Environments, Manufacturing Facilities, and more.

Create more comfortable, acoustically balanced environments with Echo Eliminator™ Baffles—where performance, sustainability, and design flexibility come together.

Rated 5 based on 1 product reviews

Fabrisorb™ Fabric Wrapped Acoustic Panels

Fabrisorb™ absorptive fabric wrapped fiberglass panels are custom made, offer outstanding performing and are an aesthetically pleasing acoustical panel. They are ideal for situations where form is just as important as function. These panels are a decorative and highly effective way to reduce echo and reverberation in a room. They are commonly used in listening rooms, theaters, music production studios, offices, restaurants, conference rooms and many other spaces where sound quality and aesthetics are equally important. Various types of hardware can be used for both ceiling and wall installations. We offer four different standard edge details and there are thousands of fabrics to chose from. With custom panel sizes and shapes made to order, these amazing looking panels help you create a space that is both visually and acoustically pleasing.

  • High Performing

  • Architecturally Decorative

  • Custom Engineered & Manufactured

  • Reduced Noise & Reverberation

  • 100% Custom Colors and Sizes

Rated 5 based on 1 product reviews

CFAB Cellulose-Based Acoustical Panels

CFAB cellulose acoustical panels are made with a unique blend of 65-75% recycled fibers. They offer an environmentally friendly solution for acoustical panels. The panels are cost-effective, easy, and safe to handle and install. Most panels are installed onto the walls or ceiling with adhesives, but stick pins and washers can also be used. The most common applications for the CFAB Cellulose panels are in areas where aesthetics is of less importance, or in applications where they are used as an acoustical backer for a site-stretched fabric system. Some typical applications for the CFAB panels include industrial or mechanical applications, breweries or tap rooms, absorbent panels for behind stretched fabric or linear/slatted wooden walls or ceilings, under tables and chairs or in other situations where the room or space is going for an industrial / recycled aesthetic. Controls reflections and deadens sounds within a room.

  • Easy to handle and install – No special equipment required

  • Class A fire rating

  • Resists mold growth

  • Made from renewable and recycled fibers

  • Low VOC Emissions – Passes CDPH V1.2 Test Standard and can contribute to LEED V4.1 EQ Credit: Low-Emitting Materials

Rated 5 based on 1 product reviews

Sound Silencer™ Acoustical Panels
Durable. Cleanable. Beautiful.


Designed for the most challenging and unique acoustic environments, Sound Silencer™ ceiling and wall panels provide high-performance sound control with a clean, modern finish. Made from rigid, porous ARPRO Acoustical Porous Expanded Polypropylene (P.E.P.P.), these lightweight panels deliver both sound absorption (NRC) and sound blocking (STC) — offering an effective, versatile solution for noise reduction across a variety of interior settings.

With a Class A fire rating (ASTM E84) and a non-fibrous, impact-resistant surface, Sound Silencer™ panels are ideal for projects where durability, hygiene, and acoustical performance are critical — including gymnasiums, natatoriums, clean rooms, laboratories, food prep areas, firing ranges, and high-moisture environments.

Key Advantages:

  • Dual-performance: NRC and STC rated

  • Class A fire rated for code compliance

  • Fiberglass-free and non-irritating to indoor air quality

  • Water-resistant and easily cleanable

  • Tackable and non-abrasive surface

  • Suitable for indoor and outdoor installations

  • Resistant to moisture, bacteria, fungi, and physical impact

  • Lightweight for fast installation and cost-efficient shipping

Whether you're specifying acoustical materials for a wellness center, educational facility, or industrial environment, Sound Silencer™ panels provide a seamless balance of performance, resilience, and design flexibility.

Rated 5 based on 1 product reviews

Silk Metal™ Micro-Perforated Acoustic Panels
Architectural Ceilings & Walls with High-Performance Sound Absorption


Silk Metal™ is a premium line of micro-perforated aluminum ceiling and wall panels designed to deliver both elegant aesthetics and exceptional acoustical performance. Featuring a smooth, fabric-like finish and a high NRC rating of 0.80 (no acoustical liner required), these panels are engineered to reduce echo, control sound reflections, and manage electromagnetic and heat interference.

Unlike traditional perforated metal panels, Silk Metal™ uses a patented angled micro-perforation process, optimizing sound absorption and allowing for enhanced AEMIC (Acoustical & Electromagnetic Interference Control) capabilities.

Key Features:

  • NRC 0.80 (ASTM C423) without added liner

  • Smooth, silk-like surface finish

  • Reversible panels for installation flexibility

  • Available in tegular or flat lay-in tiles

  • Quick integration into standard 15/16" grid systems

  • Customizable finishes: White, Black, Clear Anodized, or Mill Finish

  • Indoor or outdoor use, wind certified to scale 14

  • Suitable for lay-in ceilings, snap-in walls, hook-on systems, and baffles

  • Sizes up to 24" x 76" available

Applications:
Ideal for acoustically and visually sensitive spaces:
Restaurants - Offices - Conference Rooms - Theaters - Studios - Airports - Hospitals - Classrooms - Hotels - Retail Spaces - Lobbies - Nightclubs - Pools - Museums - Transit Hubs

Rated 5 based on 1 product reviews

Wallmate® Stretch Fabric Wall System
Design-Driven. Acoustically Effective. Installed by Anyone.


Wallmate® is the only stretch fabric wall system that gives you complete design freedom—without requiring a proprietary installer. Whether you're designing for acoustical performance or aesthetic versatility, Wallmate delivers a sleek, high-tension fabric finish that's as functional as it is beautiful.

Unlike traditional stretched fabric systems that rely on wood lath, staples, welting, or costly specialty contractors, Wallmate uses an intuitive hinged track system—allowing for fast, precise installation by contractors, facilities teams, or even skilled DIY users. It offers limitless panel sizes, hundreds of fabric choices, and removable, replaceable fabric, making it ideal for both commercial and residential spaces where acoustic performance and design flexibility are essential.

Smart Design for Modern Sound Control

Today's environments demand more from walls than just structure. In our high-volume, sound-driven world, surfaces must do double duty—managing sound reflections and reverberation while contributing to the overall visual experience. Wallmate helps you do both.

Key Advantages:

  • No wall prep required

  • No lath, staples, or welting

  • Flexible sizing – from small panels to full-wall coverage

  • Replaceable fabric – easy to update or refresh designs

  • Installer of your choice – no exclusive vendor required

  • Exceptional acoustic performance

  • Sustainable & reusable track system

Rated 5 based on 1 product reviews

Sound Silencer™ dBA Panels
All-in-One Acoustical Ceiling & Wall Solution


Sound Silencer™ dBA Panels (Diffuser • Blocker • Absorber) are high-performance acoustical panels designed to deliver sound absorption, diffusion, and blocking in a single unit. Ideal for ceilings and walls, these panels are engineered for both residential and commercial spaces requiring precise acoustic control and a polished visual finish.

Key Features:

  • Tri-functional: sound blocking, absorption & diffusion

  • NRC & STC rated for effective acoustic control

  • Class A fire-rated (ASTM E84)

  • No fiberglass – non-fibrous and non-abrasive

  • Lightweight, impact- and moisture-resistant

  • Bacteria- and fungi-resistant

  • Cleanable, tackable surface

  • Low VOC – CDPH V1.2 compliant, LEED v4.1 eligible

  • Installs via T-bar grid, adhesive, or mechanical fasteners

  • Sizes: 23-3/4" x 23-3/4" or 23-3/4" x 47-3/4"

  • Thickness: 1" or 2"

  • Colors: Charcoal or White



Applications:

  • Studios

  • Home Theaters

  • Classrooms

  • Music Rooms

  • Offices

  • Commercial Spaces


Rated 5 based on 1 product reviews

The CURVE System™
Natural Sound. Architectural Style. Acoustic Precision.


The CURVE Diffuser System™ offers an elegant and high-performance solution for designing acoustically accurate spaces. All three models of industry leading diffusors seamlessly blend acoustic performance with design flexibility—making them ideal for studios, listening rooms, performance spaces, commercial interiors, and high-end residential environments.

The Curve Diffusor is an innovative, phase-coherent design with a constant-radius curve that ensures natural, even diffusion without the phase grating or distortion common in traditional quadratic-residue diffusors. An integrated mass loaded vinyl membrane bass absorption extends its performance into low frequencies, addressing both mid-high frequency diffusion and low-end control in one elegant unit.

Product Benefits:

  • Dual-function acoustic control: Diffuses mid-to-high frequencies (300Hz–20kHz) and absorbs low frequencies (40–300Hz) via built-in mass loaded vinyl membrane

  • Safe, sustainable materials: No fiberglass or foam; filled with recycled cotton acoustic core

  • Flexible configurations: Modular 42" height allows stacking or alternating orientations on walls and ceilings

  • Architecturally refined: Available in a range of standard colors, premium fabrics, and wood veneers to match any design aesthetic

  • Easy installation: Comes with mounting cleats and hardware; optional floor stands available

  • No compromise in performance: Eliminates flutter echo, standing waves, and phase distortion

Curve System Components:

  • Curve Diffusors (with vinyl diaphragmatic absorber membrane):

  • Small: 1" wide x 42" tall x 5" deep (custom options available, call for details)

  • Medium: 21"wide x 42" tall x 7" deep (custom options available, call for details)

  • Curve Deluxe: 14" wide x 46" tall x 5" deep



Applications:
Perfect for any environment where sound quality matters:

  • Recording studios, control rooms, broadcast booths

  • Home theaters, post-production suites, Foley stages

  • Performance halls, churches, rehearsal spaces

  • Boardrooms, classrooms, offices, museums, and retail environments

  • Color & Finish Options:

  • Stock colors: vary based on diffuser – call for details

  • Custom fabric colors and wood veneer finishes available upon request



The CURVE System™ is the natural-sounding, visually striking, and affordable way to transform ordinary rooms into sonically balanced, professionally accurate acoustic spaces.


Rated 5 based on 1 product reviews

Decorative Fabric Wrapped Acoustical Diffuser Panels

For sound and reverberation reduction in the classroom, theater, and other large spaces, trust the Acoustical Diffuser Panels. Thes panels help make a room less echoey, and more friendly for speaking and acoustically optimized. Some qualities of the Acoustical Diffuser Panels products are:

  • Improved Sound Quality

  • Engineered Performance

  • Architecturally Decorative

  • Custom Engineered & Manufactured


Find out how you can get Acoustical Diffuser Panel products on your next project, and see pricing and product specs, by exploring Acoustical Surface's website

Rated 5 based on 1 product reviews

Echo Eliminator Bass Buster, made from bonded acoustical cotton (B.A.C.), is a cost-effective acoustical absorbing material that excels at low-frequency absorption which is important in industrial, architectural, and pro audio spaces. It is a high-performance acoustical panel manufactured from recycled cotton, and is ideal for any noise control application. Echo Eliminator Bass Buster panels are easily installed with adhesive or used as a backer material, fiberglass free, and may be eligible for LEED™ credits.

Rated 5 based on 1 product reviews

Acoustical Surfaces' Paintable Acoustical Wall Panels offer high-performance sound absorption in a clean, discreet finish. Designed for spaces where aesthetics and acoustics are equally important, these fabric-wrapped fiberglass panels are ideal for conference rooms, auditoriums, churches, recording studios, entryways, and other environments requiring effective noise control with a seamless appearance.

Each panel features a smooth 1/8″ layer of compressed fiberglass adhered to a high-density (6–7 lb. per ft³) fiberglass core, then wrapped in a specially engineered, acoustically transparent white fabric that is ready for painting. The result is a refined, drywall-like look that can be customized to match any interior design palette.

For enhanced durability, panel edges are reinforced with a fiberglass resin, providing a hardened, impact-resistant perimeter that maintains consistent form and structure. An optional eco-friendly fiberglass core is also available, certified to contain an average of 35% recycled glass (9% post-consumer, 26% pre-consumer), helping contribute to LEED® points under the Materials and Resources category.

Key Features:

  • Excellent sound absorption performance

  • Paintable surface for a finished, discreet aesthetic

  • Durable, high-density fiberglass core

  • Optional recycled content for sustainable building projects

  • Ideal for LEED® certification contributions


Rated 5 based on 1 product reviews

Metro Rebound fiberglass absorption wall and ceiling panels are designed for use in high abuse areas requiring sound absorption and cleanability. A “pan" of perforated co-polymer over fiberglass allows sound absorption while withstanding many forms of punishment. Applications include gymnasiums, hotels, and multi-purpose rooms – anywhere requiring a durable, acoustically absorbent fiberglass panel.

This fiberglass absorption panel features an innovative combination of dimensionally stable glass fiberboard, with a resilient perforated co-polymer face sheet with heat-formed edges. A white scrim layer is optional under the co-polymer sound absorption sheet.

Metro Rebound panels utilize fiberglass absorption board core that is eligible to bear the Green Cross label for recycled content. The sound absorption sheet is certified on average to contain at least 35% recycled glass, with 9% post-consumer and 26% pre-consumer content.

And for your LEED™ project, our acoustical panels can help you qualify for recycled content points under the Materials and Resources section. Other LEED categories may also apply depending upon the project requirements.


Rated 5 based on 1 product reviews


Bonded Acoustical Cotton High-Density Composite Panels
Echo Eliminator Composite, made from bonded acoustical cotton (B.A.C.) with a foil FRK facing, is a cost-effective dual-purpose acoustical absorber and noise barrier. Made from recycled cotton, this high-performance acoustical panel is ideal for any noise control application. Echo Eliminator Composite panels are easily installed with adhesive, fiberglass free, and may be eligible for LEED™ credits.


Rated 5 based on 1 product reviews

ACOUSTIMETAL™ – Perforated Metal Acoustical Panels
High-Performance Noise Control Meets Architectural Elegance and Industrial Durability


Acoustimetal™ panels offer a powerful fusion of industrial-grade durability and advanced acoustical performance. Custom produced for environments where sound control must withstand physical impact, these panels feature a robust perforated metal shell combined with premium sound-absorbing cores. Finishes intended for beautiful modern interiors or tough industrial spaces, Acoustimetal™ is a versatile solution for both indoor and outdoor applications—customizable to meet the unique acoustic, aesthetic, and durability requirements of your project.

Design Flexibility Meets Technical Precision

Material & Finishes:

Standard panels are fabricated from perforated aluminum, with anodized or powder-coated finishes that are both visually striking and highly resilient. Galvanized and stainless-steel options are also available for specialized environments.

Acoustic Core Options:

  • Echo Eliminator® (recycled cotton)

  • Sound Silencer® (porous polypropylene)

  • Poly Max™ (polyester)

  • Encapsulated fiberglass (PVC-wrapped / bagged)


Each core material is selected based on specific performance goals and environmental demands, from LEED-conscious interiors to high-impact industrial zones.


Key Features:

  • Custom-fabricated for wall and ceiling applications

  • High impact resistance for demanding spaces

  • Indoor and outdoor rated

  • Class A (ASTM E-84) fire-rated core options

  • Multiple thicknesses and configurations

  • Seamless integration with modern or industrial design schemes


Applications:

  • Architectural wall and ceiling treatments

  • Drop-in ceiling tiles

  • Machine and mechanical enclosures

  • Auditoriums, performance spaces, transit hubs, gyms, and more

Installation Options:

  • Mechanical clips

  • Fasteners through edge flanges

  • Custom mounting systems available

  • Acoustimetal™ combines form, function, and durability—designed to meet the creative vision of architects and interior designers while exceeding the technical demands of acoustical engineers.

Rated 5 based on 1 product reviews

Sound Absorbing Drapery

  • High-Quality Construction

  • PFR or IFR Face Layer & Lining Fabrics

  • Excellent Sound Absorption

  • Wool Core – Absorbs, Filters & Breaks Down Harmful VOC's From The Air

  • Reflects Thermal Energy

  • Custom Designed For Any Application

  • Variety of Fabric Options

The Acousti-Curtain is a revolutionary new product tailored to give superior sound reduction and noise control features. Sound absorbing drapery primarily designed to absorb more external noise and sound wave vibrations than standard decorative curtains. These noise reduction curtains are made with sound-absorbing material and are ideally used where control of acoustic reflection off of glass and ambient light control is required. These acoustical curtains feature a core material of naturally fire-resistant wool fabric that is sandwiched between a decorative fabric and a blackout liner. Soundproof curtains, which also come in the form of stage curtains or industrial curtain walls, are effective sound barrier walls against loud noise or outside noise.

These noise-reducing curtains' wool core material has also been shown to continuously filter harmful VOC (Volatile Organic Compounds) from the air. The best soundproof curtains will not only control unwanted noise pollution but also reflect thermal energy and block light when drawn across a window or doorway. The soundproofing curtain is custom designed to fit and match your interior design specifications. Please call for a quote.

Rated 5 based on 1 product reviews

SOUND SILENCER™ Acoustical Ceiling Tiles
Functional, Cleanable, Fiber Free


Sound Silencer ceiling tiles are one of the only truly fiber free ceiling tiles that are ideal for food prep, dining or high humidity environments like natatoriums, swimming pools or even exterior structures. The core material is a Porous Expanded Polypropylene (P.E.P.P.) board that is truly unique. These tiles are extremely light weight and drop easily into standard grid. They are Class A fire rated, generally in stock and are affordable and easy to ship to the site without damage.

Product Features:

  • Class A Fire Retardant

  • No Fiberglass-Non-Fibrous

  • Moisture Resistant

  • Impact Resistant

  • Water Resistant

  • Non-Abrasive Surface

  • Both STC and NRC Ratings

  • Bacteria and Fungi Resistant

  • Thicknesses: 1" and 2"

  • Colors: White and Charcoal

  • Sizes: 23 3/4" x 23 3/4" or 23 3/4" x 47 3/4"


Common Applications:

Gymnasiums, Auditoriums, Classrooms, Swimming Pools, Ice Arenas, Clean Rooms, Food Processing Plants, Food Prep Areas, Cafeterias & Restaurants, Manufacturing Plants, Car Washes, Rooftop and Machine Enclosures, Gun Ranges, Dog Kennels, Locker Rooms

Rated 5 based on 1 product reviews

RSIC-1 Resilient Sound Isolation Clips
The Most Economical Option for Professional Grade Acoustic Performance in Wall and Ceiling Assemblies


The RSIC-1 resilient sound isolation clip system offers a highly effective solution for reducing sound transmission through wall and floor/ceiling assemblies. Designed primarily for new construction, the RSIC-1 clips are mounted directly to framing members (studs or joists), into which 7/8" 25-gauge galvanized steel hat channels (with hemmed edges) are clicked into place - perpendicular to the framing. The drywall is then fastened to the hat channel, rather than directly to the structure—effectively decoupling the drywall and minimizing direct contact with framing elements.

This decoupled assembly allows for slight movement and vibration of the drywall, enabling the system to dissipate sound energy and significantly reduce airborne and impact noise. Field tests have shown that the RSIC-1 system provides exceptional acoustic results, with improvements of up to 20 STC points in wall assemblies, which is a massive number.

For retrofit applications, RSIC-1 Retro Clips and washers are available and have been shown to enhance the sound performance of existing walls and ceilings by 8–10 dB, based on actual field measurements.

Key Performance Features:

  • Engineered to address both high and low frequency noise

  • STC ratings up to 55—representing up to a 19 dB improvement over standard assemblies

  • Proven field performance with increases of up to STC 20 in wall systems

  • UL Classified in over 139 fire-resistive design assemblies, with up to 4-hour fire endurance ratings

  • Multiple RSIC-1 variants available to suit a variety of construction scenarios

  • The RSIC™ family of products represents the most cost-effective, high-performance sound control solutions on the market today. Whether used in residential, commercial, or institutional construction, RSIC-1 clips deliver consistent, professional-grade acoustic results.


Rated 5 based on 1 product reviews

Effective noise control is essential for creating a quieter, more serene environment, whether you're dealing with road noise, commercial spaces, or outdoor areas. At Acoustical Surfaces, our acoustic barrier fencing and acoustic barrier fences offer innovative solutions to manage and reduce unwanted noise.

Our acoustic barrier fences are designed to act as robust noise barriers, mitigating sound pollution and enhancing your surroundings. These fences are constructed with specialized materials to provide superior noise reduction, ensuring that external noise sources are effectively blocked. Whether you need a sound barrier fence for a busy roadway or a soundproof fence for a residential area, our systems deliver high-performance sound absorption and soundproofing.

Rated 5 based on 1 product reviews

Acousti-Board Ultra™ Soundproof Backer
A Sustainable, Natural Fiber Drywall Backer Board


Acousti-Board Ultra™ is a cost-effective, sustainable solution for enhancing acoustic performance of wall assemblies. Made from 50% pre-consumer recycled synthetic fiber, this sound-dampening backer adds density and acoustic mass to wall systems—helping reduce airborne sound transmission while staying concealed behind the finished surface.

Tackable, lightweight, and easy to install, Acousti-Board Ultra™ is typically applied directly to studs using finish nails before drywall installation. It's an ideal choice for projects requiring an unobtrusive sound control layer with sustainability at its core.

Key Benefits:

  • Contributes to greener building practices

  • Enhances STC performance of wall assemblies

  • Economical and efficient

  • Tackable surface for added functionality when used behind stretched fabric as a wall panel or tack board

  • Simple installation with conventional tools

  • Achieve better acoustics and meet environmental goals—without compromising design intent.

Rated 5 based on 1 product reviews

Duracoustic S.T.O.P.™
Acousti-Board Ultra
Acoustik™
ACOUSTIK Peel and Stick

As leaders in noise control products, our floor soundproofing products are available in many different styles and materials. Constructed from recycled rubber or synthetic fibers, these easy to install products are suitable for use under ceramic tile, hardwood, laminate and engineered wood floors, or carpet. By using floor sound insulation products specifically designed to reduce sound transmission, you will be preventing a leading cause of tenant dissatisfaction. Quiet spaces are valued in residential and commercial environments. To reduce structure-borne sound even further, our specialized glues reduce impact noise and improve resistance to airborne sound.


Rated 5 based on 1 product reviews

Quiet Liner™ – Advanced Acoustic and Thermal Duct Insulation
Designed for performance. Engineered for comfort


Quiet Liner™ is a high-performance, natural fiber acoustic liner developed specifically for HVAC duct systems. Crafted from recycled cotton fibers, this fiberglass-free insulation delivers exceptional sound absorption and thermal control—ideal for projects prioritizing occupant comfort, environmental health, and sustainability.

Quiet Liner™ features a durable, black, fire-resistant scrim facing on the air stream surface, enhancing product strength and integrity. Both the liner and facing are treated with an EPA-registered antimicrobial agent to resist microbial growth and ensure long-term system hygiene.

Key Benefits:

  • Superior Noise Reduction – Excellent sound absorption across a broad frequency range

  • Thermal Efficiency – Minimizes heat loss and gain, improving HVAC performance

  • Class A Fire Rated – Meets critical fire safety standards for commercial installations

  • Healthy Indoor Air Quality – Free of formaldehyde and fiberglass; no itch or skin irritation

  • Low Air Resistance – Maintains airflow and system efficiency

  • Antimicrobial Protection – Helps prevent mold, mildew, and bacteria buildup

Quiet Liner™ is the choice for professionals who demand performance without compromise—perfect for noise-sensitive environments like offices, schools, healthcare facilities, and mixed-use developments.


Rated 5 based on 1 product reviews

Quiet-Duct Wrap, the Thermal/Acoustic Insulation is a lightweight, foil faced, fire retardant blanket-type insulation with multiple uses. The Duct-Wrap insulation offers excellent thermal and acoustical performance and carries a Class-A Fire rating.

Made from durable natural fibers, Quiet-Duct Wrap insulation contains no fiberglass and does not itch or cause skin irritation. The fibers used to manufacture the Duct-Wrap insulation offer excellent sound absorption properties and every fiber used is individually treated with an EPA registered anti-microbial agent that offers excellent protection from mold, mildew, fungi, and pests as well as fire resistance.

This foil-faced duct insulation's pure aluminum barrier reflects unwanted radiant heat and offers excellent protection from air currents, moisture, and vapors.

Recycled Cotton Acoustical Duct Wrap Liner


Quiet-Duct Wrap: High-Performance Thermal & Acoustic Insulation
Quiet-Duct Wrap is a versatile, lightweight insulation solution used for superior thermal and acoustic control. Faced with a pure aluminum foil and rated Class A for fire safety, this high-performance blanket-type insulation is ideal for a wide range of commercial and residential ductwork applications.

Crafted from natural cotton fibers (completely free of fiberglass) Quiet-Duct Wrap eliminates the itch and skin irritation commonly associated with traditional insulations. All of the fiber is treated with an EPA-registered anti-microbial agent to deliver robust resistance against mold, mildew, fungi, and pests, while enhancing overall fire protection.

Key Benefits:

  • Exceptional Sound Absorption – Reduces mechanical noise and improves acoustic environments

  • Thermal Efficiency – Minimizes unwanted heat gain or loss

  • Non-Irritating – Safe and comfortable to handle; no fiberglass, no itching

  • Anti-Microbial Protection – Prevents microbial growth for improved air quality

  • Ease of Installation – Flexible, lightweight, and easy to cut or fit in tight spaces

  • Long-Term Durability – Maintains performance in demanding environments

  • The foil-facing forms an effective vapor barrier, reflecting radiant heat and shielding against air currents and moisture intrusion—ensuring consistent, high-efficiency thermal and acoustic performance over time.


Rated 5 based on 1 product reviews

Vibration Damper

  • Lightweight, High Performance Design

  • Can be installed in any area of assembly

  • Reduced Installation Time – Simply Cut, Peel & Stick

  • Non-toxic and odor-free

  • Excellent adhesion to most substrates and process aids

  • Alternative to OEM Specified Vibration Damping Materials

Rated 5 based on 1 product reviews

Door Seals
Installation Instructions
320 Installation Tips
How to Measure?

Acoustical Surfaces offers soundproof door kit seals that help improve noise reduction, sound transmission and work towards better soundproofing a space. These door seal kits are highly effective and come in custom sizes to fit any door size.

Additionally, choose from regular or heavy-duty kits depending on your desired noise reduction level. Choose from a variety of colors to match the theme of the room or door. Find out more about this product below.

  • Reduces Sound Through Acoustic Door Seals

  • Economical

  • Easy to Install Door Sound Insulation


Rated 5 based on 1 product reviews

UltraTouch™ Recycled Denim Insulation
High-Performance Acoustical and Thermal Insulation with Sustainable Impact


UltraTouch™ is a safe, sustainable batt insulation made from 80% post-consumer recycled denim and cotton fibers. Unlike fiberglass or foam, it's non-toxic, non-itch, and free from VOCs or chemical irritants—making it safe to handle and install without protective equipment or warning labels.

Manufactured with a patented production process, UltraTouch™ delivers exceptional sound absorption and thermal performance. Its dense, 3D fiber structure traps and controls sound waves, making it ideal for acoustic-sensitive spaces. It offers high NRC values and superior R-value performance for walls, ceilings, and attics.

Performance Highlights:

  • Excellent Acoustic Control: High NRC to reduce airborne sound (traffic, HVAC, voices).

  • Superior Thermal Efficiency: Tight friction fit with oversized batts for optimal coverage.

  • Safe & Non-Toxic: No fiberglass, formaldehyde, or VOCs—safe for occupants and installers.

  • Fire & Mold Resistant: Class A fire-rated, treated with a boron-based fire retardant and fungal inhibitor.

  • Sustainable: Made from 80% post-consumer denim; 100% recyclable with low-energy manufacturing.

  • UltraTouch meets ASTM standards for commercial and residential use and passes California's rigorous Section 01350 IAQ standard—making it a top choice for healthy, sustainable buildings.

Rated 5 based on 1 product reviews

Decorative Fabric Wrapped Acoustical Ceiling Clouds

For sound reduction in large spaces such as shopping malls, convention centers, theaters, or arenas, choose Acoustical Ceiling Clouds. These panels can be customized to any project, and are easy to install providing simple and efficient sound reduction. Some features of Acoustical Surfaces' Ceiling Clouds include:

  • High Performance

  • Architecturally Decorative

  • Custom Engineered & Manufactured


Find out more about this product, and how you can get Acoustical Surfaces' material on your next project, below.

Rated 5 based on 1 product reviews

Acousti-Banners

  • High Performance Acoustics
  • Durable


Acousti-Banners are ideal for areas that have a large open space. Available in 1" or 2" thickness. With sizes up to 4' by 25' long. Acousti-Banners are easily installed on ceilings, with grommets.

Rated 5 based on 1 product reviews

Echo Eliminator™ Recycled Cotton Acoustical Baffles
Sustainable, High-Performance Sound Absorption


Enhance acoustics and reduce echo in large spaces with Echo Eliminator™ Acoustical Baffles—the same trusted performance of our Echo Eliminator panels simply used as a vertical hanging baffle. Made from recycled cotton and completely free of fiberglass, these baffles offer an environmentally friendly, economical, and highly effective sound absorption solution.

Perfect for gymnasiums, auditoriums, classrooms, performance spaces, cafeterias, and more, Echo Eliminator baffles are lightweight, durable, and safe to handle. Available in two thicknesses and various color options, they are easily integrated into any design aesthetic.

Key Features:

  • Sustainable Material: Made from non-woven recycled cotton fibers

  • No Fiberglass: Safe, non-irritating, and environmentally responsible

  • Superior Acoustics: Excellent sound absorption at a low cost

  • Easy Installation: Lightweight and simple to hang

  • Versatile Design: Available in 1" and 2" thicknesses; standard size 48" x 24"

  • Color Options: Multiple colors available – Beige, Black, Light Gray, Marble Blue, Graphite, White

  • Quick Lead Times: Fast turnaround and economical shipping

  • LEED™ Eligible: Contributes toward LEED™ credits for green building projects


Ideal Applications:
Gymnasiums, Auditoriums, Cafeterias, Classrooms, Music Rooms, Arenas, Churches, Offices, Theaters, Restaurants, Pro Audio Environments, Manufacturing Facilities, and more.
Create more comfortable, acoustically balanced environments with Echo Eliminator™ Baffles—where performance, sustainability, and design flexibility come together.

Rated 5 based on 1 product reviews

Sound Silencer cleanable acoustical sound baffles are unique – made from Rigid Porous ARPRO Acoustical (P.E.P.P.), these panels are Class A fire rated with STC and NRC values. Sound Silenc­er acoustic baffles are great for gymnasiums, ice rinks, swimming pools, clean rooms, laboratories, food prep areas, firing ranges and anywhere else where noise control is important and baffles are desired. Find out more here.

  • High performance – both STC & NRC ratings

  • Class A fire rated per ASTM E84

  • No fiberglass – non-fibrous

  • Water-resistant indoor

  • Non-abrasive surface

  • Indoor/outdoor usage

  • Moisture-, impact-, bacteria- & fungi-resistant

  • Lightweight & cleanable

  • Low VOC Emissions – Passes CDPH V1.2 Test Standard and can contribute to LEED V4.1 EQ Credit: Low-Emitting Materials

Rated 5 based on 1 product reviews

NOISE S.T.O.P.™ FIBERGLASS BAFFLE - Sailcloth & Vinyl Encapsulated Acoustical Baffles

  • Cost Effective
  • High Performance
  • Architecturally Decorative
  • Custom Engineered & Manufactured
Rated 5 based on 1 product reviews
  • For Unusual Conditions

  • Cost Effective

  • Water & Chemical Resistant



Quilted Soundproofing Curtains – Absorptive & Noise Barrier Panels
For Acoustic Control in Challenging Environments


Our quilted soundproofing curtains combine high-performance sound absorption with effective noise blocking in a flexible, modular design. These custom-fabricated acoustic curtains integrate either a 1 lb. or 2 lb. per square foot, dense mass-loaded vinyl core with a durable quilted absorptive facing on both sides, offering both noise reduction and containment in a single solution.

Ideal for industrial, commercial, and even residential applications, these curtains are frequently used to enclose machinery, isolate noisy workspaces, or create movable sound barriers. Designed to perform in demanding environments, they are water and chemical resistant and easy to install, remove, or reconfigure as needed.

Key Features:

  • Dual-Function Performance – Combines sound absorption and noise blocking in one curtain

  • Custom Configurations – Made to order in 1" or 2" (nominal) thicknesses for tailored acoustic performance

  • Durable & Versatile – Suitable for fixed or mobile installations; resists moisture and chemicals

  • Modular Design – Vertical hook-and-loop edges and top grommets ensure tight seals and seamless panel connectionsMultiple Mounting Options – Available as panels only or complete systems with roller tracks or structural frames

  • Multiple Mounting Options – Available as panels only or complete systems with roller tracks or structural frames



Whether you're designing a mobile acoustic barrier, an enclosure for noisy equipment, or a flexible sound partition, these quilted soundproofing curtains deliver cost-effective, reliable acoustic control in virtually any environment.

Rated 5 based on 1 product reviews

For a durable and effective solution for reducing noise in your next project, trust the Absorptive Quilted Curtains by Acoustical Surfaces. These curtains are durable, water and chemical-resistant, and are perfect for absorbing the noise in industrial or dirty environments. To see more about this product, and to view product specs, read on below.

  • For Unusual Conditions

  • Cost-Effective

  • Water & Chemical Resistant

Rated 5 based on 1 product reviews

BBC-EXT-R-2 Exterior Sound Barrier/Absorber Blankets
High-Performance Outdoor Acoustical Panels


The BBC-EXT-R-2 exterior-grade sound blanket is a rugged, dual-function acoustical solution that combines a dense noise barrier with a sound-absorbing quilted fiberglass layer—delivering both high sound transmission loss and effective reverberation control in a single, durable product.

Designed specifically for demanding outdoor environments, these blankets feature a UV-resistant vinyl-coated polyester (VCP) facing quilted over a nominal 2" thick fiberglass absorber. The absorptive blanket is stitched a 1 lb. p.s.f. scrim-reinforced vinyl noise barrier for outstanding sound transmission reduction. Other product combinations include a 1" thick fiberglass absorber or a 2 lb. p.s.f. vinyl barrier.



Key Specifications:

  • STC: 33 (standard 1 lb. vinyl barrier)

  • NRC: 0.75 (standard 2" nominally thick fiberglass facing.

  • Weight: 1.45 lb/ft²

  • Nominal Thickness: 2"

  • Temperature Range: -20°F to +180°F

  • Standard Width: 54"; custom lengths up to 25' – most panels are custom made to height as needed.

  • Installation: (standard) Grommets top, middle and bottom edges

  • Panel connections: Vertical U.V. stable overlapping hook-and-loop stitched to mating vertical edges

  • Available Colors: Facing (Quilt): Gray, Black, Tan, White Barrier: Gray, Black, Tan


Features:

  • Weather-resistant and UV-stable for exterior use

  • Dual-function acoustical performance: barrier + absorber

  • Heavy-duty construction for long-term durability

  • Grommets and Velcro seams for fast, secure installation

  • Custom-fabricated to meet specific project requirements


Applications:

  • Ideal for outdoor or high-abuse environments where both sound absorption and blocking are critical

  • Pickleball court noise barriers

  • Construction site noise barriers

  • HVAC enclosures

  • Industrial equipment wraps

  • Temporary or permanent outdoor sound walls


Rated 5 based on 1 product reviews

NOISE S.T.O.P.™ - Temporary Exterior Noise Barrier
BBC-13X-2" Temporary Exterior Noise Barrier


The BBC-13X-2" offers the benefits of both a noise barrier and a sound absorber for outdoor applications. This product consists of a two-inch thick vinyl-coated fiberglass-cloth-faced quilted fiberglass that is bonded to a one-pound per sq. ft. reinforced loaded vinyl noise barrier. "X" style Sound Curtain panels are constructed with grommets across the top and bottom, and exterior grade Velcro seals along the vertical edges. The product is also available in roll form with edges bound or unbound.


Rated 5 based on 1 product reviews

QFA ABSORBTIVE EXTERIOR GRADE CURTAIN - Exterior Quilted Fiberglass Absorber

  • Superior UV and Weather Resistance
  • Available In Four Facing Colors
  • Heavy-Duty Vinyl-Coated-Polyester Facing on Both Sides
  • 2" Thick Fiberglass Core
  • NRC Rating .75


Exterior Grade Quilted Fiberglass Absorbers reduce the reflection of sound waves by covering reflective surfaces with a suitably UV protected, porous, sound absorbing product. The exterior Quilted Fiberglass Absorber consists of a heavy-duty vinyl-coated-polyester facing on both sides of a 2" thick quilted fiberglass. Wall panels are constructed with grommets across the top and bottom, and are sewn with an exterior grade thread.


Rated 5 based on 1 product reviews

Echo Barrier™ Interior/Exterior Noise Control Panels
Available from Acoustical Surfaces, Inc.


High-Performance Noise Control for Construction and Industrial Sites

Echo Barrier™ is a lightweight, reusable acoustic panel system designed to reduce unwanted noise on temporary worksites. Engineered for both indoor and outdoor use, Echo Barrier installs quickly on standard temporary fencing—helping you minimize complaints, improve jobsite conditions, and protect your reputation.

Key Features:

  • Superior Noise Reduction:

  • Reduces sound by 10–20 dB (greater when doubled or tripled)

  • Fast, One-Person Installation:

  • Lightweight and easy to hang using hook-and-loop straps—no tools needed

  • Industrial Durability:

  • Built tough for repeated use in demanding environments

  • Weatherproof & Water-Resistant:

  • Absorbs sound, not moisture—perfect for outdoor use in any season

  • Fire Retardant:

  • Meets safety requirements for construction and event applications

  • Compact & Easy to Store:

  • Rolls up for convenient storage and transport

  • Custom Branding Available:

  • Add your company logo or project signage for a polished, professional appearance

Applications:

Echo Barrier is ideal for:

  • Construction & Demolition Sites

  • Road & Utility Work Zones

  • Rail Maintenance & Infrastructure Projects

  • Outdoor Events (Concerts, Sports, Festivals)

  • Loading Docks & Industrial Yards

  • Outdoor Shooting Ranges

Product Specifications:

  • Panel Dimensions: 52.56" W x 80.70" H

  • Weight: 13 lbs.

  • Noise Reduction: 10–20 dB (more with layered use)

  • Installation: Quick hook system with elastic ties


Most construction sites already use fencing—why not make it work for sound control, too?
Echo Barrier is the first cost-effective, reusable solution for temporary noise reduction. It helps:

  • Reduce community noise complaints

  • Improve worker safety and focus

  • Extend allowable work hours

  • Speed up project timelines

  • Protect your brand and image

Rated 5 based on 1 product reviews

Flat Faced Melamine Foam - Acoustical Melamine Foam

  • Class A Fire Retardant
  • High Performance Sound Absorber
  • Fiber Free
Rated 5 based on 1 product reviews
FOAM S.T.O.P PYRAMID™ - Melamine Foam Sound Absorber
  • High Performance Absorber
  • Increased Absorptive Surface Area
  • Fiber Free
  • Class A Fire Retardent
FOAM S.T.O.P PYRAMID panels are made from melamine acoustical foam; these acoustical panels are Class A fire retardant. FOAM S.T.O.P PYRAMID panels are an excellent option for sound control applications. These panels can be used in recording studios, home theaters, offices, schools and industrial applications.
Rated 5 based on 1 product reviews
FOAM S.T.O.P. SOUNDWAVE™ - Melamine Foam Sound Absorber
  • Class A Fire Retardant
  • High Performance Sound Absorber
  • Sound Wave Pattern
  • Fiber Free
Rated 5 based on 1 product reviews

FOAM S.T.O.P.™ BASS TRAP - Melamine Corner Bass Trap

  • High Performance Low frequency Absorber
  • Lightweight
  • Low Cost


Rated 5 based on 1 product reviews

NOISE S.T.O.P. NOISE™ BARRIER MELAMINE COMPOSITE - Melamine Foam Composite Sound Containment System

  • Sound Absorber
  • Noise Barrier
  • Washable Noise Containment
  • Decoupler Isolates Vibration
  • Class A Fire Rated


Rated 5 based on 1 product reviews

Microperf ceiling and wall panels use cutting-edge acoustical technology, enabling sound mitigation without the look or feel of typical absorber panels. Engineered to appear like a standard millwork panel, they have excellent sound absorption properties. Their lightweight design allows panels to be mounted in a variety of methods. Built with a fiberglass core, Microperf panels are available in wood veneer, vinyl, and can be painted or stained to match.


Rated 5 based on 1 product reviews

ASI's Beam ceiling system provides a simple and inexpensive alternative for improving the design of a room with the appearance of solid wood, but without the associated weight and cost. The system is designed to fit together based on project requirements, and custom widths, lengths, and heights are available. Beams may also be used alongside other ceiling systems. Veneer and grain matching as well as end-matching are available options.


Rated 5 based on 1 product reviews

Our Linear wood systems are available in two types, Tongue and Groove (T&G) and Reveal. Linear T&G planks come in standard widths of 4″ or 5″ face and have three available edge options. Linear Reveal planks come in standard modules of 4″ or 6″ and have three available reveal widths. Linear Reveal includes either a felt or ABS plastic filler strip to conceal the hardware and plenum. For projects requiring acoustical absorption, acoustical backer may be installed above. Perimeter trim options are also available. Attachment clips easily snap to 15/16″ HD T-bar grid. Direct attach clips can be used to install directly onto walls and ceilings.

Rated 5 based on 1 product reviews

Cloud panels are easy to install, and may be used individually or linked together (with mending plates) in various sizes and shapes to form larger clouds. Mounted on 1″ steel tube frames, Clouds are available in concave, convex, and flat styles. Curved Clouds have a standard 12′ radius. Custom radius and size options are available. Finishes include wood veneer or a high-pressure laminate. For projects requiring sound absorption, Clouds may be perforated and backed with an acoustical backer.

Rated 5 based on 1 product reviews

Audition acoustical wood panels and planks feature a wood veneer face and are available for ceiling and wall systems. Our exclusive engineering provides a monolithic linear appearance with the benefits of acoustical absorption. For added sound control, acoustical backers may be used. The result is superior quality, high performance, stylish acoustical panels and Tongue & Groove (T&G) planks that allow for easy field cutting, and are simple to install using the provided clips.

Rated 5 based on 1 product reviews
FUSION acoustic ceiling and wall panels feature wood veneer or solid wood, either in flat panels or with a variety of perforation options. Standard perforations are available in 4mm, 6mm, and 8mm diameter holes spaced 16mm or 32mm on center in both square and diamond patterns. Custom diameter, spacing, and patterns are available, as well as slotted designs. For projects requiring sound absorption, acoustical backer may be installed above Fusion ceiling or behind Fusion wall panels.
Rated 5 based on 1 product reviews

This industry-first in ceiling planks is made from extruded aluminum and offers superior abuse-resistant properties. Linear Alumiline Metal ceiling system planks are available in standard 8′ and 10′, as well as custom lengths, and are an excellent choice for external applications or high humidity environments such as soffits, carports or public terminals.

Rated 5 based on 1 product reviews

StrandTec is now a leader in the acoustical-panel products category with eco-friendliness, high-performance, and cost-effective qualities. StrandTec (wood fiber) performs by absorbing sound while thermally insulating. Ecologically, it is simple to produce and panels are available in size and color variations that can be designed to fit nearly any decor. These eco-friendly wood fiber panels not only liven up a room with design variety, but they also reduce echo and reverberation by sound absorption. Wood fiber panels can transform the aesthetics and acoustics of any interior space.


Rated 5 based on 1 product reviews

Select hardwood moldings are pre-engineered and precision cut to offer the warmth and classic elegance that are the key to prestigious ceilings. Coffer represents craftsmanship that reflects the nostalgic past most often identified with traditional millwork. Coffer creates a geometric three-dimensional beam and panel appearance. Coffer components, Coffer, Lid (panel), and decorative Grid Cover, are available in either Traditional (scroll) or Modern (straight) designs. Coffers are easy to install using 15/16″ HD T-grid. The Coffer System is 100% accessible.

Rated 5 based on 1 product reviews

Grille panels are excellent visual design elements for great-looking ceilings and walls. Grille ceiling installation is easy using our attachment clip system to 15/16″ HD T-Bar grid, and both backered and doweled panels are 100% accessible. Use screws for easy wall panel direct attach installation. Standard rail dimensions and spacings are available on our website. Grilles can be stained to match a control sample, and perimeter trim options are available. The system offers design flexibility with five grille styles available. Grilles may be paired with acoustical liner for enhanced acoustics.


Rated 5 based on 1 product reviews

Microperf Metal Ceiling Tiles are unique state-of-the-art micro-perforated aluminum sound absorber panels that reduce echo and sound reflections. They have an elegantly smooth appearance, with an excellent NRC Rating of 0.80. Resembling smooth, silk-like fabric, these affordable tegular or flat tiles install easily into any standard 15/16″ HD T-Bar ceiling grid.

Rated 5 based on 1 product reviews

This unique pre-assembled, open-cell type of ceiling system conceals the clutter of sprinklers, ducts, lights, and raceways while permitting the function of those mechanical systems through the open louver design, with 100% accessibility. The Cube system is an excellent option for irregularly-shaped ceiling areas that have radiused or angled perimeters. Available styles are Monolithic or Tegular (with simple drop-in installation). Cube features on-center cell sizes of 3″, 4″, 6″, 8″, or 12″ to fit any design or application. The solid wood blade widths of 3/8″ or 3/4″ are available, with 2″ blade height.

Rated 5 based on 1 product reviews