Action Target Inc.

Shooting Range Equipment

CONTACT INFO
3411 Mountain Vista Pkwy.
Provo, UT 84606
Toll Free: 888-377-8033
Phone: 801-377-8033
EMAIL
Request for informationAction Target Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
COMPANY OVERVIEW

Action Target Inc. is a wholly owned subsidiary of Safety Training Solutions headquartered in Provo, Utah. Action Target is a business that has transformed the concept of shooting range installations. Founded in 1986, the company started by creating a pneumatic turning target system for the Provo Police Department training curriculum. From there, Action Target began working with armor steel and creating innovative designs resulting in unique, patented technology. The steel bullet trap, now known as the Total Containment Trap™, has become a superior trap within the industry because of its ability to successfully collect bullet rounds, lead dust, and other particles in a way that is eco-friendly and low maintenance for the range owner. The Total Containment Trap™, along with other technology that was created as the business grew, changed the way range owners thought about bullet containment and collection, target retrievers, and portable steel targets. Action Target created their initial product line for law enforcement, but their innovative technology eventually spread to the commercial and military markets.

ALL PRODUCTS

Commercial Range Target Retrievers  

Investing in a target retriever from Action Target helps ranges improve training and customer retention, generate more revenue, and reduce down time.

Rated 5 based on 1 product reviews
SPECSCATALOGS

The Pilot satisfies the need for a robust wireless retriever with simple out and back functionality. The integrated camera and target lighting provide an enhanced shooter's experience.

Rated 5 based on 1 product reviews
SPECSCATALOGS

Smart, connected, and engaging– Genesis enables shooting ranges to manage and engage shooters, maintain their investment, and streamline its operations like never before.

Rated 5 based on 1 product reviews
SPECSCATALOGS

The SRET target retriever is Action Target's longest-standing retriever. The base SRET model is available with a toggle switch and is the most economical offering from Action Target. An optional keypad user interface may be added to meet the needs of each range.

Rated 5 based on 1 product reviews
SPECSCATALOGS

Bullet Traps  

Action Target bullet traps have been designed to safely, reliably, and consistently receive bullets under all conditions and in all calibers appropriate to your shooting and training needs. They safely collect and store all bullets fired into them without affecting ongoing shooting, and without causing environmental damage. They safely and efficiently allow for the removal and disposal of collected lead and other debris without causing environmental damage, and without violating city, county, state, or federal regulations.

Action Target offers a selection of bullet traps to fit your shooting range needs. An important aspect in range design, there are several concerns that should be addressed when choosing a bullet trap, including what type of firearms and ammunition will be used, how many rounds will be fired each month, how the lead and lead dust will be collected, size limitations, and local fire codes, among other things.

z

Rated 5 based on 1 product reviews
SPECS

The Total Containment Trap™ (TCT) is the safest, strongest, and most eco-friendly bullet trap in the world. It provides complete ballistic coverage making it ideal for fixed firing line and tactical training ranges. The TCT requires minimal maintenance and is equipped with the most efficient lead collection system available, keeping shooters, employees, and the environment safe. 


Rated 5 based on 1 product reviews
SPECS

The Action Target Knee Wall provides a simple yet effective solution for protecting your target systems using AR500 armor steel with a wood or rubber faCade. Target systems that are ground mounted in front of bullets traps require protection capable of stopping every type of ammunition you plan on using in your range.

Rated 5 based on 1 product reviews
SPECS

Portable bullet traps extend the life of the shoot house by capturing rounds in an easy to maintain facade. Strategic placement of bullet traps can reduce the amount of rounds fired into the shoot house walls by as much as 90%. The trap is large enough to accept standard size paper and cardboard targets and they are easily attached with staples or pins.

Action Target's Portable Bullet Trap features a rubber target face that encapsulates bullets, backed by a 1/2" AR500 steel plate. Rated for pistol and rifle rounds in common shoot house configurations for close-quarters combat training. Approved attack depth angles of 20 degrees or more will ensure rounds are safely captured behind the rubber media. The trap allows you to position targets in three dimensional space within a room and rapidly change that position between scenarios to keep your trainees adaptive and responsive to every environment.

Rated 5 based on 1 product reviews
SPECS

The hassle-free design of Action Target's Rubber Berm Trap™ (RBT) takes advantage of the practical and beneficial properties of rubber, while eliminating the weaknesses and unnecessary elements of other designs. The performance of the RBT can be impressive under certain shooting situations, but perhaps the greatest feature is its price. Because value and customer satisfaction are the sources of Action Target's strength, we ensure that our high quality rubber berm trap functions as well as any other design out there and that it is offered at a reasonable price.

Rated 5 based on 1 product reviews
SPECS

Shooting Stalls  

Action Target offers the most diverse shooting stalls with the highest safety ratings and most customizable options. Independent ballistic testing and advanced designs ensure that shooters stay safe and comfortable in your range. Various color options, attachable accessories, interchangeable ballistic panels, and multiple table options are available to customize your range and create the ideal shooting experience.

Rated 5 based on 1 product reviews
SPECS

The Citadel can be customized to meet the specific branding needs of your business and range facility. Choose from a variety of color and finish options, stall wall materials, stall accessories, and an optional lit lane number via a projection system. Non-porous materials prevent the accumulation of lead, oil, and carbon for easy cleanup.

Rated 5 based on 1 product reviews
SPECS

The American Series Stall creates a luxurious upscale atmosphere in your range. It's floor-to-ceiling design provides a shooter their own private space, enhancing their range experience. The American Series is available in three standard variations, and virtually every component, color, and material can be customized with help from our in-house interior designer.


Rated 5 based on 1 product reviews
SPECS

The Guardsman Shooting Stall features a rugged, yet simple design that retains the industry-leading ballistic standards to which Action Target proudly holds itself. With a stainless steel trim and ABS skin, the Guardsman withstands the abusive conditions of a range with ease. The optional lower shelf adds functionality for shooters that is unmatched in its class.

Rated 5 based on 1 product reviews
SPECS

The Sentry Shooting Stall comes in two configurations. The Sentry Deluxe model offers customers an enhanced private shooting experience while the Sentry model offers ranges a more economical single panel option. Set your range apart with this private shooting stall and its custom accessory and color options.

Rated 5 based on 1 product reviews
SPECS

Action Target's Defender™ Shooting Stall is the most modular shooting stall on the market. Interchangeable ballistic panels make it easy and economical to replace parts. Custom color options and attachable accessories give your range a unique look and feel.


Rated 5 based on 1 product reviews
SPECS

Sound Abatement  

Action Target offers a variety of sound abatement fascia options that make the range more comfortable for users and give it a clean, finished look. These materials are available in a number of thicknesses and colors. Engineered to the exact requirement and specification of your range, all our work is guaranteed to meet all OSHA, government, military, and civilian noise standards, regulations, and ordinances. Custom options are available upon request.

Rated 5 based on 1 product reviews
SPECS

Action Target's SureStop™ Rubber blocks and panels encapsulate rounds, eliminate splatter, and prevent bullet ricochets in both indoor and outdoor live-fire applications. SureStop Rubber is comprised of a proprietary blend of carefully-selected media and specialty binders. Its optimal ballistic and acoustic properties have been rigorously tested and verified by external organizations.

Rated 5 based on 1 product reviews
SPECS

Ventilation  

Action Target provides the industry's best ventilation systems for both new range installations and existing ranges that exceed environmental standards. We offer a complete package of integrated controls, air filters, and maintenance to ensure that employees, customers, and the surrounding area are protected from the health concerns associated with lead exposure and other air-borne toxins found in indoor ranges. All our innovative ventilation system designs exceed NIOSH, EPA, and OSHA air quality standards, and are fully customizable to your particular range installation.


Rated 5 based on 1 product reviews
SPECS

Action Target has been building shooting ranges since 1986 and has learned a thing or two about range ventilation. There are many imitators, but only Action Target has the knowledge to keep shooting ranges safe and clean both inside and out. One of the most important aspects of keeping ranges clean is filtration. Action Target offers two filtration configurations that adapt to the needs of any shooting range.

Rated 5 based on 1 product reviews
SPECS

A recirculating ventilation system reuses air from the range after filtering to ensure that reintroduced air is clean. Because the system uses air that is already cooled or heated, these systems require less energy to function. Recirculating systems can be set up to remove humidity from the range. Heating and mechanical cooling systems are available.

Rated 5 based on 1 product reviews
SPECS

A purge system draws air from the atmosphere, introduces it into the range, filters the air, and then releases cleaned air back into the atmosphere. Purge systems use prefilters that are changed monthly and HEPA filters that are changed every 2,400 hours.

Rated 5 based on 1 product reviews
SPECS

Range Security  

Action Target Security Powered by Fedora integrates cutting-edge camera technology, security equipment, highly trained security professionals, advanced monitoring centers, and intuitive user access management tools to provide the industry's best security solution.

Rated 5 based on 1 product reviews
SPECS

External and internal cameras equipped with an integrated video algorithm and audio analytics actively differentiate between trespassers and objects moving in the wind. When a threat is identified, a trained security professional may address the perpetrator through two-way audio to prevent damage and theft while the authorities respond.

  • Perimeter Detection: Creates events for a perimeter breach, object abandonment/removal, loitering, and more.

  • Focus/Scene Change: Generates an alert when a camera is defocussed or audio is abnormal.

Rated 5 based on 1 product reviews
SPECS

All security equipment is monitored and processed by professionally trained dispatchers at Fedora's UL, CSAA, and ESA certified Fusion Monitoring Center located in Charlotte, North Carolina.

  • Reduces Criminal Activity: Over 600 apprehensions and preventions in five years, ranking among the top five in the U.S.

  • Reliable: A less than 1% false dispatch rate.

  • Holistic Solution: Access to all systems (burglary and access control), 24/7 equipment monitoring, and post investigation assistance.

Rated 5 based on 1 product reviews
SPECS

Action Target's security solution integrates a video monitoring system (VMS) to grant range owners 24/7 access to video feeds from anywhere in the world via smartphone or PC. This allows range owners to discretely observe business operations.

  • Reduces Criminal Activity: Over 600 apprehensions and preventions in five years, ranking among the top five in the U.S.

  • Mobile: Provides range owner 24-hour access to cameras from mobile devices.

  • Customizable: Users are able to customize notifications for critical events.

Rated 5 based on 1 product reviews
SPECS

Each location or door secured by key card, biometric, or passcode access may be managed through a web-based management console.

  • Recorded Activity: All activity for each area is recorded and available 24/7.

  • User Access: User privileges may be adjusted/revoked at any time.

Rated 5 based on 1 product reviews
SPECS

Action Target's full line of security equipment ensures that threats are identified. Furthermore, our video confirmation method results in a less than 1% false alarm rate, versus the industry standard 90%, reducing costly visits and improving response times.

Rated 5 based on 1 product reviews
SPECS

Action Target is partnered with Fedora Security LLC, a Texas based company that was founded with the vision of becoming a leading global provider of cost effective, cutting-edge security solutions for targeted commercial and governmental markets. Fedora's primary focus is on critical asset protection, loss prevention, intelligence, and public safety. Fedora offers unique solutions that incorporate the most advanced and relevant technology tailored to give the customer the most appropriate and cost-effective answers. The UL certified Fusion Monitoring Center is located in Charlotte, North Carolina.

Rated 5 based on 1 product reviews
SPECS

Range Lighting  

Lighting can make all the difference to the mood and comfort of a shooting range. Action Target has worked with lighting experts, range designers, and engineers to create a perfect lighting layout with ideal light brightness, temperature, and position to ensure your range stands out.

Lighting That Sets Ranges Apart

1. STAGING AREA
Sufficient lighting for range safety officers and shooters to stage their firearms while avoiding eye strain.

2. STALL LIGHTING
Provides glare-free and strain-free lighting at the table without casting shadows.

3. DOWNRANGE LIGHTING
Properly placed lighting provides continuous illumination in the entire range. Track and baffle placement are taken into account to reduce shadows that distract shooters and create a dingy environment.

Rated 5 based on 1 product reviews
SPECS

Range Control  

Action Target provides a number of range control solutions to fit your range needs and budget. Choose from simple handheld models, to complex command centers—targets can be controlled individually, all at once, or in various groupings, and can even interface with lights, fans, and audio systems. User-friendly software interfaces allow uncomplicated use of pre-programmed training scenarios or scenarios written and modified by you in the field in just seconds.

Rated 5 based on 1 product reviews
SPECS

SmartRange Axis™ is a powerful range management solution that gives you full-control over your range from the convenience of an app-integrated tablet.

Rated 5 based on 1 product reviews
SPECS

Action Target's SmartRange™ software is a complete computerized shooting range control system that includes user-friendly range control software and a range interface module. SmartRange™ truly puts total range control at your fingertips.

Rated 5 based on 1 product reviews
SPECS

Action Target's Air Command Ultra™ wireless target control system lets you operate targets on your range without the hassle of dragging long cables around to be tripped on or damaged. The system uses existing cordless telephone technology for proven reliability and convenience.

Rated 5 based on 1 product reviews
SPECS

Safety Baffles  

Action Target has designed an innovative combination of steel, wood, and acoustical tile to create our safety baffles— one of the most critical safety concerns in any indoor range. These safety baffles ensure errant bullets can't escape to the outside, providing ballistic protection to lights, pipes, ventilation ducts, and other structures, while also delivering sound abatement, and a polished, professional appearance to the range.

The Action Target baffle system is a crucial component of the range. It is specifically engineered and designed to not allow any rounds to leave a range. Instead, every round fired is directed safely towards the trap. Baffles in close proximity to shooters on both fixed firing line ranges and tactical ranges are specifically designed to contain splatter and ricoochet of a bullet. This reduces the risk of injury to a shooter in the case of an accidental discharge into the ceiling.

Two classes of baffles are available—ATI Class 1 and ATI Class 2. ATI Class 1 baffles are designed for use on pistol ranges, while the ATI Class 2 baffles are designed for use on rifle ranges. For more information on baffle ratings, please reference the Ballistic Class chart.


Rated 5 based on 1 product reviews
SPECS

Action Target's SureStop™ Rubber blocks and panels encapsulate rounds, eliminate splatter, and prevent bullet ricochets in both indoor and outdoor live-fire applications. SureStop Rubber is comprised of a proprietary blend of carefully-selected media and specialty binders. Its optimal ballistic and acoustic properties have been rigorously tested and verified by external organizations.

Rated 5 based on 1 product reviews
SPECS

Action Target's Wall Deflectors are an extremely cost effective method for containing rounds within the range and protecting areas downrange from errant rounds. Wall Deflectors deflect bullets into the trap while protecting the structure of the building.

Rated 5 based on 1 product reviews
SPECS

Action Target's Wall Baffle system is designed to keep errant rounds safely contained within the shooting range while not damaging the structure of the building. Wall Baffles are available in configurations capable of containing both handgun and standard rifle calibers.

Rated 5 based on 1 product reviews
SPECS

Action Target Safety Baffles provide ballistic protection, sound abatement, and a polished, professional appearance. In addition to keeping fired bullets from exiting the range, baffles offer protection for overhead lights, pipes, ventilation ducts, and other structures.

Rated 5 based on 1 product reviews
SPECS

Clearing Traps  

Dry firing a gun is a necessary safety measure to check its status and ensure all rounds have been removed. Action Target has designed a selection of double-walled clearing traps, making this a safe and simple process. We have a trap available for every situation, from shooting ranges to locker rooms, armories, gunsmiths, and correctional facilities. The traps' armored steel chamber filled with its composite rubber will safely contain any unexpected shots fired with complete confidence. Traps are built to handle handguns to rifles (up to .223 and .308).

Rated 5 based on 1 product reviews
SPECS

Dry firing a gun is often necessary to check its status and ensure all rounds have been removed. Action Target's double-walled clearing traps make this a safe and simple process. This trap may be used to check handguns (up to .44 Magnum), with complete confidence that the trap's armor steel chamber filled with composite rubber will safely contain any unexpected shots fired.

Rated 5 based on 1 product reviews
SPECS

Dry firing a gun is often necessary to check its status and ensure all rounds have been removed. Action Target's double-walled clearing traps make this a safe and simple process. This trap may be used to check handguns and rifles (up to .223 & .308), with complete confidence that the trap's armor steel chamber filled with composite rubber will safely contain any unexpected shots fired.


Rated 5 based on 1 product reviews
SPECS

Action Target's small, compact clearing trap capable of containing rifle rounds up to .308 caliber. Allows for mounting to nearly any surface. Trap can be used over and over, and containment packs can be replaced as needed.


Rated 5 based on 1 product reviews
SPECS

Action Target's small, compact clearing trap capable of containing all pistol caliber rounds. Allows for mounting to nearly any surface, and trap can be used over and over. Containment packs can be replaced as needed.

Rated 5 based on 1 product reviews
SPECS

AutoTargets™  

AutoTargets™ allow shooters to interact with their targets in a way never before possible and is truly changing the way shooting professionals and enthusiasts shoot and train.

AutoTargets™ are incredibly flexible and can be configured in a number of ways that meet the needs of any range.

Rated 5 based on 1 product reviews
SPECSCATALOGS

Home Range  

Elevate your home entertainment experience with our meticulously crafted home shooting ranges, designed to educate as one seeks relaxation. From elevated designs and acoustically sound setups, every detail is tailored to satisfy even the most discerning tastes.

We at Action Target have designed, manufactured and support thousands of shooting ranges around the world. While each owner is unique, the desire for a safe, clean and smooth-operating home gun range is universal. Our customers appreciate communicating with a single dedicated team from start to finish. We view our relationships with customers as a life-long partnership by offering long-term support and maintenance to ensure they are better equipped and better prepared to enjoy their investment.

Your range should be as unique as you are. That is why we offer a wide range of products that allow us to tailor home shooting range designs to your vision. From color and material options to target functionality, we offer the products that will hit your target, safely and within budget.

Depending on your needs, annual round count and budget, we are able to tailor our high-end products and services to meet any project despite size and complexity. Rest assured knowing these products are meticulously engineered, purpose-built and independently tested to ensure our customer's success and enjoyment.

Rated 5 based on 1 product reviews
SPECSCATALOGS

Law Enforcement & Military Range Products  

Action Target bullet traps have been designed to safely, reliably, and consistently receive bullets under all conditions and in all calibers appropriate to your shooting and training needs. They safely collect and store all bullets fired into them without affecting ongoing shooting and without causing environmental damage. They safely and efficiently allow for the removal and disposal of collected lead and other debris without causing environmental damage and without violating city, county, state, or federal regulations.

Action Target offers a selection of bullet traps to fit your shooting range needs. An important aspect in range design, there are several concerns that should be addressed when choosing a bullet trap, including what type of firearms and ammunition will be used, how many rounds will be fired each month, how the lead and lead dust will be collected, size limitations, and local fire codes, among other things.

Rated 5 based on 1 product reviews
SPECSCATALOGS

The Total Containment Trap™ (TCT) is the safest, strongest, and most eco-friendly bullet trap in the world. It provides complete ballistic coverage making it ideal for fixed firing line and tactical training ranges. The TCT requires minimal maintenance and is equipped with the most efficient lead collection system available, keeping shooters, employees, and the environment safe. 

Rated 5 based on 1 product reviews
SPECSCATALOGS

The Action Target Knee Wall provides a simple yet effective solution for protecting your target systems using AR500 armor steel with a wood or rubber faCade. Target systems that are ground mounted in front of bullets traps require protection capable of stopping every type of ammunition you plan on using in your range.

Rated 5 based on 1 product reviews
SPECSCATALOGS

Portable bullet traps extend the life of the shoot house by capturing rounds in an easy to maintain facade. Strategic placement of bullet traps can reduce the amount of rounds fired into the shoot house walls by as much as 90%. The trap is large enough to accept standard size paper and cardboard targets and they are easily attached with staples or pins.

Action Target's Portable Bullet Trap features a rubber target face that encapsulates bullets, backed by a 1/2" AR500 steel plate. Rated for pistol and rifle rounds in common shoot house configurations for close-quarters combat training. Approved attack depth angles of 20 degrees or more will ensure rounds are safely captured behind the rubber media. The trap allows you to position targets in three dimensional space within a room and rapidly change that position between scenarios to keep your trainees adaptive and responsive to every environment.


Rated 5 based on 1 product reviews
SPECSCATALOGS

The hassle-free design of Action Target's Rubber Berm Trap™ (RBT) takes advantage of the practical and beneficial properties of rubber, while eliminating the weaknesses and unnecessary elements of other designs. The performance of the RBT can be impressive under certain shooting situations, but perhaps the greatest feature is its price. Because value and customer satisfaction are the sources of Action Target's strength, we ensure that our high quality rubber berm trap functions as well as any other design out there and that it is offered at a reasonable price.

Rated 5 based on 1 product reviews
SPECSCATALOGS

Turning Targets  

Keeping soldiers, officers, and the public safe is the mission of firearms training. Available in a number of configurations, Action Target's high speed, independently-controlled turning target systems are built to ensure your team's success. Equipping your range with an Action Target system will prepare your team for whatever they encounter. Utilizing state-of-the-art wireless controls, your instructors can be on the line with shooters giving them true freedom to operate and direct training.


Rated 5 based on 1 product reviews
SPECS

The Fixed Turning Target Stand (FTTS) is an ideal system for tactical training and shoot/no shoot scenarios. The electric turning motor features full 360 degree target rotation as well as quiet functionality, making it difficult for shooters to anticipate when the target will turn. This model is electrically driven without the use of air making FTTS the most reliable system that you could own, and proven to work in harsh climates and sub-zero temperatures.

Now with optional integrated target lighting, training can happen day and night. On-board police lighting creates a realistic environment adding new elements to the tactical environment. FFTS can also be controlled with a tablet, anywhere on the range with improved software and an intuitive design.

Rated 5 based on 1 product reviews
SPECS

The Fixed Lateral 360 (FL360) target system allows targets to be repositioned laterally along a fixed rail without the use of tools. Simply unlock the target and it will slide left and right for positioning in groups or creating open spaces on the range. Used in conjunction with the Dual Running Man target system, these targets can represent bystanders or perpetrators to simulate real-world scenarios.

Rated 5 based on 1 product reviews
SPECS

The D-TaPS turns 180 degrees to present each side of a target for teaching threat/no-threat identification. Targets present themselves in two-tenths of a second. This means that trainees are not able to anticipate the target face which will be presented. Each unit can be independently controlled for tactical multiple-threat scenarios or single threat-in-a-crowd training. Placing trainees in an environment where threats have to be identified before they are engaged increases reaction time and decreases accidents in the field. 

Rated 5 based on 1 product reviews
SPECS

The Power-90 actuator turns a target from edge to face and back again. Its robust actuator turns heavier plastic targets and foam backers as well as paper and cardboard targets. The Power-90 is ideal for use with running man targets because it uses wood supports instead of metal C-rods to keep targets upright. The Power-90 system can be controlled by Air Command wireless control, an electric thumb switch, or integrated into range control software.

Rated 5 based on 1 product reviews
SPECS

Running Man Targets  

With options for overhead or ground mounting, Action Target has designed a line of running man moving targets to provide an array of customizable and realistic training scenarios for your range. The system can be integrated with other turning target systems and range master control. We offer both portable and permanent moving target system solutions to fit your space and budget.

Rated 5 based on 1 product reviews
SPECS

The Dual Running Man (DRM) Pro is the most powerful and feature-rich running man system ever designed. It boasts 3HP motors, ultra-wear resistant pulleys, speeds up to 20 fps, realistic acceleration, and an easy to use control interface for use on tablets and mobile phones. The DRM Pro uses two lateral traveling, non-turning target carriers capable of moving independently from one another because they are mounted on two separate tracks that run parallel to each other. Paper, cardboard, and plastic targets can be attached to the Dual Running Man by stapling or clamping them to the standard 1" x 2" wood sticks secured to the target carriers with clamps.

Rated 5 based on 1 product reviews
CADSPECS

Action Target's Portable Runner, operates on 120-volt AC power, and the unit can be plugged directly into a standard electrical outlet. A portable generator may also be used in more remote locations. Because the Portable Runner is built with strength in mind, it is a great choice for applications using larger and heavier targets or longer runs. Additional benefits of the Portable Runner include variable speed control, electric braking, and increased speed and responsiveness. With its additional benefits, the Portable Runner gives you all the performance you need to take your training program to the next level.

Rated 5 based on 1 product reviews
SPECS

Targets used with Action Target's Track Runner™ are mounted to a trolley that runs on a special track on the ground or inverted from an overhead structure. This approach is ideal for tactical applications because the target can move to different locations, change speed and direction, and dart in and out of cover.

Rated 5 based on 1 product reviews
SPECS

Mechanical Steel Targets  

Action Target understands the need for higher-level targets as we learn more about the complex interactions between physical skill, conscious thought, intellectual processing, and high levels of stress. If defensive skills and responses are not programmed in at a subconscious level, sudden stress may cause fumbling, freezing, or panic. It is in these high-stress environments that reactive shooting skills are needed.

Action Target has designed several targets to train these type of reflexive shooting skills through use of extremely short time limits, conditioned hand-eye coordination, threat recognition, movement, and computerized scenarios through different difficulty levels.

Rated 5 based on 1 product reviews
SPECS

Action Target's Automatic Popper™ is an adjustable actuator that lifts a steel, paper, cardboard, large 3D, or plastic target into view of the shooter by various controls. When used with SmartRange™, the reset interval can be adjusted from 0.50 second to as long as you would like.

The Automatic Popper is pneumatically powered with a pressure operation range of 40 psi to 100 psi. It can also be triggered by a 12V signal of less than 300mA. The actuator uses 10.6 cubic inches of air per actuation. It utilizes a proportional force cam lifter system to control the reset and lift actions smoothly and reliably. The Automatic Popper has about 60 ft lbs of torque in the horizontal position, tapering proportionally to 0 when vertical.

The power is adjustable to allow the actuator to be used with all types of handgun ammunition.



Rated 5 based on 1 product reviews
SPECS

Action Target's Deluxe KD™ is the permanent version of the Steel KD and employs an 8" steel plate to provide instant audible and visible feedback to the shooter each time the plate is knocked down.

Action Target's Deluxe KD™ can be controlled by a simple electric hand switch, or you can add individual control valves for independent movement in more complex computer-controlled scenarios.

Rated 5 based on 1 product reviews
SPECS

Action Target's Bobber Xtreme™ is a reactive steel target system that challenges shooters to make the right shot quickly and accurately using innovative training software to control presentation times and intervals.

The Bobber Xtreme™ is a steel target presented to the shooter from behind cover. The shooter must then make an accurate shot to the reactive steel plate before it disappears behind cover again. Using Action Target's SmartRange™ software, the trainer can create any number of scenarios and adjust presentation times to increase difficulty.


Rated 5 based on 1 product reviews
SPECS

Target Retrievers  

Action Target offers a diverse line of target retrieval systems to meet any range's needs. Whether the top priority is training or customer retention and revenue generation, Action Target's retrievers are designed to engage shooters in a compelling and skill-enhancing experience. Offering revolutionary wireless technology, dynamic target presentation and intuitive user interfaces, Action Target retrievers have been proven to increase the skill level of any shooter.

Rated 5 based on 1 product reviews
SPECS

The Pilot satisfies the need for a robust wireless retriever with simple out and back functionality. The integrated camera and target lighting provide an enhanced shooter's experience.

A key design element for Pilot was low cost of ownership. To this extent, common wear items were strengthened or designed out.

Rated 5 based on 1 product reviews
SPECS

Smart, connected, and engaging– Genesis enables shooting ranges to manage and engage shooters, maintain their investment, and streamline its operations like never before.

Genesis actively protects your investment with clever technology and advanced design features that eliminate wear components.

Rated 5 based on 1 product reviews
SPECS

The SRET target retriever is Action Target's longest-standing retriever. The base SRET model is available with a toggle switch and is the most economical offering from Action Target. An optional keypad user interface may be added to meet the needs of each range.

Rated 5 based on 1 product reviews
SPECS

AutoTargets™  

AutoTargets™ allow shooters to interact with their targets in a way never before possible and is truly changing the way shooting professionals and enthusiasts shoot and train.

AutoTargets™ are incredibly flexible and can be configured in a number of ways that meet the needs of any range.

Rated 5 based on 1 product reviews
SPECSCATALOGS

Range Control  

Action Target provides a number of range control solutions to fit your range needs and budget. Choose from simple handheld models, to complex command centers—targets can be controlled individually, all at once, or in various groupings, and can even interface with lights, fans, and audio systems. User-friendly software interfaces allow uncomplicated use of pre-programmed training scenarios or scenarios written and modified by you in the field in just seconds.

Rated 5 based on 1 product reviews
SPECS

SmartRange Axis™ is a powerful range management solution that gives you full-control over your range from the convenience of an app-integrated tablet.

Rated 5 based on 1 product reviews
SPECS

Action Target's SmartRange™ software is a complete computerized shooting range control system that includes user-friendly range control software and a range interface module. SmartRange™ truly puts total range control at your fingertips.

Rated 5 based on 1 product reviews
SPECS

Action Target's Air Command Ultra™ wireless target control system lets you operate targets on your range without the hassle of dragging long cables around to be tripped on or damaged. The system uses existing cordless telephone technology for proven reliability and convenience.

Rated 5 based on 1 product reviews
SPECS

Shooting Stalls  

Action Target offers the most diverse shooting stalls with the highest safety ratings and most customizable options. Independent ballistic testing and advanced designs ensure that shooters stay safe and comfortable in your range. Various color options, attachable accessories, interchangeable ballistic panels, and multiple table options are available to customize your range and create the ideal shooting experience.

Rated 5 based on 1 product reviews
SPECS

The Citadel can be customized to meet the specific branding needs of your business and range facility. Choose from a variety of color and finish options, stall wall materials, stall accessories, and an optional lit lane number via a projection system. Non-porous materials prevent the accumulation of lead, oil, and carbon for easy cleanup.

Rated 5 based on 1 product reviews
SPECS

The American Series Stall creates a luxurious upscale atmosphere in your range. It's floor-to-ceiling design provides a shooter their own private space, enhancing their range experience. The American Series is available in three standard variations, and virtually every component, color, and material can be customized with help from our in-house interior designer.

Rated 5 based on 1 product reviews
SPECS

The Guardsman Shooting Stall features a rugged, yet simple design that retains the industry-leading ballistic standards to which Action Target proudly holds itself. With a stainless steel trim and ABS skin, the Guardsman withstands the abusive conditions of a range with ease. The optional lower shelf adds functionality for shooters that is unmatched in its class.

Rated 5 based on 1 product reviews
SPECS

The Sentry Shooting Stall comes in two configurations. The Sentry Deluxe model offers customers an enhanced private shooting experience while the Sentry model offers ranges a more economical single panel option. Set your range apart with this private shooting stall and its custom accessory and color options.

Rated 5 based on 1 product reviews
SPECS

Action Target's Defender™ Shooting Stall is the most modular shooting stall on the market. Interchangeable ballistic panels make it easy and economical to replace parts. Custom color options and attachable accessories give your range a unique look and feel.


Rated 5 based on 1 product reviews
SPECS

Safety Baffles  

Action Target has designed an innovative combination of steel, wood, and acoustical tile to create our safety baffles— one of the most critical safety concerns in any indoor range. These safety baffles ensure errant bullets can't escape to the outside, providing ballistic protection to lights, pipes, ventilation ducts, and other structures, while also delivering sound abatement, and a polished, professional appearance to the range.

The Action Target baffle system is a crucial component of the range. It is specifically engineered and designed to not allow any rounds to leave a range. Instead, every round fired is directed safely towards the trap. Baffles in close proximity to shooters on both fixed firing line ranges and tactical ranges are specifically designed to contain splatter and ricoochet of a bullet. This reduces the risk of injury to a shooter in the case of an accidental discharge into the ceiling.

Two classes of baffles are available—ATI Class 1 and ATI Class 2. ATI Class 1 baffles are designed for use on pistol ranges, while the ATI Class 2 baffles are designed for use on rifle ranges. For more information on baffle ratings, please reference the Ballistic Class chart.



Rated 5 based on 1 product reviews
SPECS

Action Target's SureStop™ Rubber blocks and panels encapsulate rounds, eliminate splatter, and prevent bullet ricochets in both indoor and outdoor live-fire applications. SureStop Rubber is comprised of a proprietary blend of carefully-selected media and specialty binders. Its optimal ballistic and acoustic properties have been rigorously tested and verified by external organizations.

SureStop ballistic rubber blocks can be easily stacked and repositioned within a range.  When used as a system in conjunction with Action Target steel panels they provide a ballistic barrier that contains bullet splatter and lead dust.

Rated 5 based on 1 product reviews
SPECS

Action Target's Wall Deflectors are an extremely cost effective method for containing rounds within the range and protecting areas downrange from errant rounds. Wall Deflectors deflect bullets into the trap while protecting the structure of the building.

Wall Deflectors are made of hardened AR500 steel and can be manufactured and installed at a 0° or 15° angle on the wall, depending on the logistics of the range. Panels are manufactured in five foot sections and are approximately eight inches wide.

Rated 5 based on 1 product reviews
SPECS

Action Target's Wall Baffle system is designed to keep errant rounds safely contained within the shooting range while not damaging the structure of the building. Wall Baffles are available in configurations capable of containing both handgun and standard rifle calibers.

A critical safety concern on any indoor range is making sure bullets cannot escape outside the range. Wall baffles provide an extra level of protection to wall structures and ensure that all rounds stay within the range. Wall baffles are available in configurations for both pistol and rifle ranges.


Rated 5 based on 1 product reviews
SPECS

Action Target Safety Baffles provide ballistic protection, sound abatement, and a polished, professional appearance. In addition to keeping fired bullets from exiting the range, baffles offer protection for overhead lights, pipes, ventilation ducts, and other structures.

Rated 5 based on 1 product reviews
SPECS

Shoot Houses  

Action Target shoot houses provide specialized training equipment for those who serve and protect. With modular live-fire and training ammunition panel options and numerous training accessories, our shoot houses are sure to prepare your team for what they will encounter.

Rated 5 based on 1 product reviews
SPECS

The Training Ammunition Combat (TAC) House is a non-ballistic training tool for adaptive urban assault, building search and clearing as well as force-on-force training. TAC House is designed for use with simulated ammunition rounds, marking cartridges, or blanks.

Rated 5 based on 1 product reviews
SPECS

Action Target's MATCH™ is a 360°, live-fire, ballistically safe, shoot house designed for teaching and learning close quarter skills, like room clearing and hallway navigation, with realism and safety.

By combining realistic walls, doors, rooms, and hallways into custom configurations, Action Target has created a realistic training environment that is critical to developing the confidence and conditioned responses needed for survival.

With armored steel walls, you can have total confidence that every round fired is being contained and safety is paramount in our construction and design. Action Target designs, constructs, and installs each MATCH™ unit themselves to ensure maximum safety and durability.

In order to provide better training, a shoot house needs to provide multiple options for entering and exiting, as well as reconfigurable layouts. MATCH™ utilizes sliding ballistic panels that accomplish this perfectly. The MATCH™ panels are attached to support rails that make these panels easy to slide into the desired position and maintain the same 100% ballistic environment as the rest of the building. These panels are available as doors and windows. Rooms can be closed off, hallways expanded, and blind alcoves created. This reconfiguration virtually increases the size of a shoot house and greatly increases training potential.

Rated 5 based on 1 product reviews
SPECS

Sound Abatement  

Action Target has managed to reduce reverberation noise by 98% by installing the highest acoustically rated wall systems in the world – Troy Sound Wall Systems.

Engineered to the exact requirement and specification of your range, all our work is guaranteed to meet all OSHA, government, military, and civilian noise standards, regulations, and ordinances.

Rated 5 based on 1 product reviews
SPECS

Action Target's SureStop™ Rubber blocks and panels encapsulate rounds, eliminate splatter, and prevent bullet ricochets in both indoor and outdoor live-fire applications. SureStop Rubber is comprised of a proprietary blend of carefully-selected media and specialty binders. Its optimal ballistic and acoustic properties have been rigorously tested and verified by external organizations.

Rated 5 based on 1 product reviews
SPECS

Ventilation  

Action Target is able to provide essential ventilation system for both new range installations and existing ranges to meet and exceed environmental standards. We offer a complete package of integrated controls, traps, targets, air filtration, and maintenance to ensure that your employees and customers are protected from the health concerns associated with lead exposure and other air-borne toxins found in indoor ranges. Due to our innovative designs, all of our ventilation systems exceed NIOSH, EPA, and OSHA air quality standards, and are fully customizeable to your particular range installation.


Rated 5 based on 1 product reviews
SPECS

Action Target has been building shooting ranges since 1986 and has learned a thing or two about range ventilation. There are many imitators, but only Action Target has the knowledge to keep shooting ranges safe and clean both inside and out. One of the most important aspects of keeping ranges clean is filtration. Action Target offers two filtration configurations that adapt to the needs of any shooting range.

Rated 5 based on 1 product reviews
SPECS

A recirculating ventilation system reuses air from the range after filtering to ensure that reintroduced air is clean. Because the system uses air that is already cooled or heated, these systems require less energy to function. Recirculating systems can be set up to remove humidity from the range. Heating and mechanical cooling systems are available.

Rated 5 based on 1 product reviews
SPECS

A purge system draws air from the atmosphere, introduces it into the range, filters the air, and then releases cleaned air back into the atmosphere. Purge systems use prefilters that are changed monthly and HEPA filters that are changed every 2,400 hours.

Rated 5 based on 1 product reviews
SPECS

Range Security  

Action Target Security Powered by Fedora integrates cutting-edge camera technology, security equipment, highly trained security professionals, advanced monitoring centers, and intuitive user access management tools to provide the industry's best security solution.

1. PERIMETER PROTECTION
HD cameras with advanced video analytics provide the most reliable protection for your range. These systems are able to recognize a number of perimeter breaches including entering/exiting, object removal/abandonment, loitering, and system compromises. This is overseen at Fedora's Fusion Monitoring Center.

2. ACCESS CONTROL
Secure each room or door with key card, biometric, or passcode access systems and manage user access through an easy-to-use cloud-based network.

3. TWO-WAY AUDIO
A perimeter solution that provides a full duplex audio system, giving the monitoring operator the ability to communicate with and warn a threat while calling law enforcement. This prevents break-ins and property damage from occurring in the first place.

4. INTERNAL SECURITY
Full 1080p HD cameras and alarms strategically placed throughout the facility reduce internal theft and burglary.

5. NETWORK VIDEO RECORDING
Network video recording systems provide 24-hour recording with 40+ days of storage capability. A video monitoring system allows the range to monitor its activity and is compatible with PC and mobile devices (iOS and Android).

6. IN-LANE MONITORING
Full 1080P HD cameras in each lane allow visibility for the range safety officers, range owner, and front desk.

Rated 5 based on 1 product reviews
SPECS

Range Lighting  

Lighting can make all the difference to the mood and comfort of a shooting range. Action Target has worked with lighting experts, range designers, and engineers to create a perfect lighting layout with ideal light brightness, temperature, and position to ensure your range stands out.

Rated 5 based on 1 product reviews
SPECS

Modular Ranges  

Over the past four decades, Action Target has built thousands of ranges around the world. Our range products span across all environments and meet the needs of the most simple and the most advanced training facilities in the world. Action Target is a proven trusted partner in designing, building and supporting firearms training at every level.

CoverSix has been the go-to supplier of hardened modular structures to government and private agencies for more than 20 years. With extensive experience in modular construction and unique abilities to provide custom solutions across multiple industries, CoverSix commits its expertise to the next evolution of shooting range technology.

Together, Action Target and CoverSix introduced the ARCAS™ Modular Range; consisting of three configurations to meet the industry's needs.

Rated 5 based on 1 product reviews
SPECS

Clearing Traps  

Dry firing a gun is a necessary safety measure to check its status and ensure all rounds have been removed. Action Target has designed a selection of double-walled clearing traps, making this a safe and simple process. We have a trap available for every situation, from shooting ranges to locker rooms, armories, gunsmiths, and correctional facilities, and built to handle handguns to rifles (up to .223 and .308). The traps' armored steel chamber filled with composite rubber will safely contain any unexpected shots fired with complete confidence.

Rated 5 based on 1 product reviews
SPECS

Dry firing a gun is often necessary to check its status and ensure all rounds have been removed. Action Target's double-walled clearing traps make this a safe and simple process. This trap may be used to check handguns (up to .44 Magnum), with complete confidence that the trap's armor steel chamber filled with composite rubber will safely contain any unexpected shots fired.


Rated 5 based on 1 product reviews
SPECS

Dry firing a gun is often necessary to check its status and ensure all rounds have been removed. Action Target's double-walled clearing traps make this a safe and simple process. This trap may be used to check handguns and rifles (up to .223 & .308), with complete confidence that the trap's armor steel chamber filled with composite rubber will safely contain any unexpected shots fired.


Rated 5 based on 1 product reviews
SPECS

Action Target's small, compact clearing trap capable of containing all pistol caliber rounds. Allows for mounting to nearly any surface, and trap can be used over and over. Containment packs can be replaced as needed.

Rated 5 based on 1 product reviews
SPECS

Action Target's small, compact clearing trap capable of containing rifle rounds up to .308 caliber. Allows for mounting to nearly any surface. Trap can be used over and over, and containment packs can be replaced as needed.

Rated 5 based on 1 product reviews
SPECS

Custom Solutions  

Action Target maximizes training efficiency and flexibility with their custom law enforcement and military range products to meet the ever-evolving needs of these specialized disciplines. We understand the variety of skills, weapons, and scenarios officers and servicemen need to train to contend with, and have products to address moving threats, multiple adversaries, reactive shooting, threat recognition, depth of field, and more.


Rated 5 based on 1 product reviews
SPECS

The weather-sealed, climate-controlled interior creates a practical and professional environment that allows training officers to conduct their training with greater safety and efficiency. The computer, printer and communication equipment located in the tower will also perform better and last longer because problems with sand, insects, small animals and temperature extremes are now eliminated.

Rated 5 based on 1 product reviews
SPECS

Action Target's Line of Fire™ is a revolutionary concept in firearms training and range design, providing you with six specialized training tools in a single, self-contained, self-armoring shooting range system.

Action Target's Line of Fire™ instant range is a turnkey system that comes complete with an air compressor, the SmartRange™ control system (computer included), all necessary target control devices, steel target assemblies for the moving targets, cardboard qualification targets, paper combat targets, installation, and thorough operational training.


Rated 5 based on 1 product reviews
SPECS

Steel Targets  

Action Target offers a full line of steel shooting targets to enhance your new or existing range installation. Whether you're operating an outdoor training facility for your law enforcement agency, or adding steel shooting targets to your land in the mountains, our targets offer the best combination of portability, durability, and quality.

With a variety of styles available, you're sure to find something to fit your space, budget, and training needs.

Rated 5 based on 1 product reviews
SPECS