Advantage Lumber, LLC

Hardwood Decking, Lumber and Flooring

CONTACT INFO
EMAIL
Request for informationAdvantage Lumber, LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

The world's best decking… Welcome to our Ipe Decking and Supplies page. Here you will find the listings for the various sustainable Ipe Decking lumber and supplies needed to build and finish your deck. We directly import our Ipe decking products from well-managed forests in South America. By working with sustainable sources, we are able to hand select the finest Ipe and provide it to our customers at great prices. Be sure to check out our Ipe Decking Reviews to find out more about this great decking material.

Rated 5 based on 1 product reviews

Cumaru (a.k.a Brazilian TeakDipteryx odorata, Almendrillo, Tonka, and Tonquin Bean) creates that carefree, inviting outdoor space you crave. When you step onto a deck made of Cumaru, you'll be presented with a rich display of golden tan to reddish brown colors and dark grain accents. Cumaru is an exotic hardwood you can count on because it naturally resists rot, decay and insect attack. Check out how Cumaru compares to ipe, teak, and composite decking.

Rated 5 based on 1 product reviews

Massaranduba (pronounced ma-sa-ran-DOO-bah) is a hardwood native to South America. It bears the distinction of being one of the most beautiful and hardest woods in the world. One surprising fact about this natural hardwood is how well it performs under heavy load (bending strength) tests. These tests revealed that, as a decking material, Massaranduba is twice as strong as California Redwood and is even stronger than Ipe decking.

Rated 5 based on 1 product reviews

Tigerwood (a.k.a. Goncalo Alves) is one of the finest quality hardwoods available that features a unique light golden-brown to reddish-brown coloring with exotic black and brown streaks. Tigerwood is an exotic hardwood that is naturally resistant to rot and decay, is the third hardest decking we sell, and offers a 30+ year lifespan without preservatives!

Rated 5 based on 1 product reviews

Garapa (also known as Apuleia Leiocarpa, Brazilian Ash, Grapia, Amarealao, Marotoa, Muiratua, Muirajuba) is one of the finest quality hardwoods available that features a fine-grained timber that is light yellow to a warm golden hue. Garapa is an exotic hardwood that is naturally resistant to rot, decay and insect attack. Garapa is naturally scratch resistant which allows the surface to remain smooth for many years, making Garapa an perfect wood for exterior decking. Garapa offers a 30+ year lifespan without preservatives! Our Garapa decking is responsibly harvested from managed forest to provide a truly renewable resource. Garapa is comparable to Ipe and is available at a fraction of the cost. We ship our Garapa decking products direct to your home or job site.

Rated 5 based on 1 product reviews
Inexpensive and easy-to-install. But those are not the only reasons why you want to buy them. Customers who remodel their old patio, balcony, or roof with Advantage Deck Tiles do so because they want a genuinely beautiful outdoor living space that lasts. While settling for painting over their existing surface is always an option, they want something better, more natural.

Advantage Deck Tiles give you:
  • An attractive, dynamic looking surface
  • An easy-to-install deck that takes hours, not days
  • All the durability & resilience of long-length hardwood decking
  • A solid solution to renovating concrete decks & patios
  • Years of hassle-free use without any required maintenance
  • Built using all stainless steel hardware

Many of our customers prefer to install Advantage Deck Tiles over cracked concrete patios. As you can see from the gallery below, doing so will give you an eyesore you no longer have to live with!
Rated 5 based on 1 product reviews
  • 3'-6' material is the perfect solution for docks
  • Longer length material up to 20' is available
  • Proven 50+ year lifespan with minimal upkeep
  • The natural, luxurious look your clients desire
  • Easily shipped direct to jobsites worldwide
Rated 5 based on 1 product reviews

Give Your Ceiling a Modern Look with Natural Wood or Stay with the Traditional Look of Painted Wood.

A wood ceiling represents comfort and warmth. At AdvantageLumber.com®, we can give your home that feeling with our wide variety of woods. From domestic Poplar to exotic Ipe, we can custom-mill tongue & groove or v-groove boards to fit your interior and exterior needs. It's never been easier to have your own wood ceiling.

Rated 5 based on 1 product reviews

Exterior siding made of authentic exotic hardwood is known to outlast and outperform cedar and other wood siding options. The reason for such excellent performance is simple. Nature.

Grown from managed forests in South America, each of our available exotic hardwood siding options mixes tight grain and protective oils to create low-maintenance siding with a lifespan of up to 75+ years.

Here are some more benefits to buying real hardwood siding from Advantage Trim & Lumber:


Click here for an interactive 3D model of 1x6 Shiplap Siding sample.

Rated 5 based on 1 product reviews

Rainscreen Siding is an all natural wood siding product that provides a more natural look when compared to vinyl or plastic siding options. On top of the great authentic look Advantage Rainscreen Siding offers it also is extremely durable as well as long-lasting.

Here are some more benefits to buying Advantage Rainscreen Siding:

  • ltra-low maintenance
  • Choose from our 5 beautiful decking species:
  • Ipe
  • igerwood
  • Cumaru
  • Garapa
  • Massaranduba
  • Fastener-Free siding surface
  • All natural building material
  • Wood grain is great at hiding outdoor dirt


Click here for an interactive 3D model of 5/4x6 Rainscreen Siding sample.

Rated 5 based on 1 product reviews
Custom milled in out US facilities. Requires a screw to be installed in the face of the siding (or the screw can be hidden with "screw and plug" method. "Traditional" wood siding design.
Rated 5 based on 1 product reviews

Advantage Hardwood Flooring™ is made of 100% real solid wood with no compromises. Each piece of flooring is kiln-dried to an ideal moisture content, suitable to fit most indoor environments*. Hardwood Flooring comes unfinished or with a low-VOC, UV-cured prefinished surface, giving you the option to achieve the look that best suits your interior.

Rated 5 based on 1 product reviews
We stock over 70 species of domestic and exotic hardwood lumber. If you don't see what you are looking for, please contact us! We can get exactly what you need!
Rated 5 based on 1 product reviews
An excellent selection of some of the most beautiful woods in the world. We are direct importers of exotic hardwoods from around the world
Rated 5 based on 1 product reviews

Custom made solid wood panels are a great solution for a busy woodworker who does not have the time or does not want to be bothered with the tedious glue up process. We can produce solid edge glued wood panels in almost any size or specie. Our state of the art machinery allows us to glue up, cure the glue, square the panel, plane and sand the panel in less than one hour.

Rated 5 based on 1 product reviews