AGS Stainless, Inc.

Cable Railings

CONTACT INFO
7873 N. E. Day Rd.
Bainbridge Island, WA 98110
Toll Free: 888-842-9492
Phone: 206-842-9492
Continuing Education Logo
AIA LU/HSW
(health, safety, welfare)
EMAIL
Request for informationAGS Stainless, Inc. Contact Us / RFI
SOCIAL
X / Twitter icon
WARRANTY

For Warrenty Information Click Here

Stainless steel frame, cable and components custom-fabricated in our manufacturing plant to meet the unique conditions of your project and shipped ready-to-install to your door. We have a variety of sleek, beautiful, contemporary styles to accommodate the most discriminating tastes.

Rated 5 based on 1 product reviews
Round Top Rail w/ Post Stem Reducer.

Rated 5 based on 1 product reviews
FlatTop Stainless Steel Cable Rail with post stem reducer.

Rated 5 based on 1 product reviews
Wood Top Stainless Steel Cable Rail.

Rated 5 based on 1 product reviews
Until now, installing horizontal bar railings in your home or office required onsite welding and fabrication. The real trick, however, was the quality of the onsite '"finishing'" of those welds. Our newest railing system changes all that! It is a component-based horizontal bar rail system that is fabricated in its entirety at our factory. We help you design the system; we create all the installation drawings and we do the welding, fabricating and Yes, the finishing. Installation is quick and easy '- requiring a few simple hand tools.

Rated 5 based on 1 product reviews
Top Mount Railing Option

Rated 5 based on 1 product reviews
Side Mount Railing Option

Rated 5 based on 1 product reviews
Round Top Railing Style

Rated 5 based on 1 product reviews
Flat Top Railing Style

Rated 5 based on 1 product reviews
Wood Top Railing Style

Rated 5 based on 1 product reviews
Stainless steel frame, components and clamps to receive glass panels. Fabricated with the same attention to detail as our cable railing to ensure an install-ready system arrives at your door.

Rated 5 based on 1 product reviews
Round Top Glass Rail with post stem reducer.

Rated 5 based on 1 product reviews
Glass Panel Railing w/ Flat Top Rail

Rated 5 based on 1 product reviews
Glass Panel Railing w/ Flat Top Rail w/ Post Stem Reducer

Rated 5 based on 1 product reviews
Glass Panel Railing w/ Flat Top Rail w/ Post Stem Reducer

Rated 5 based on 1 product reviews
Create a warm lighting welcome and added safety and use for lighting walkways, balconies, garage door jambs, or further customize your ClearviewA® Railing System!
  • Solar Powered LED Accent Light
  • Up to 12 hours of light
  • Three light channels create a unique point of interest
  • Open bottom allows for a dramatic column of light
  • Pre-drilled for easy mounting (hardware included)
  • Kits for mounting to metal are available
  • Highly corrosion-resistant A316 (marine grade), brushed stainless steel shell
  • Rechargeable AAA NiCAD battery included
  • Uses:
  • Path lights
  • Garage door jambs
  • Deck post accents
  • Many more!
Rated 5 based on 1 product reviews