X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Airmax Technologies
mini ducted system
CONTACT INFO
71 Innovation Dr. Units 8 & 9
Vaughan
, ON, Canada
L4H 0S3
Phone:
905-264-1414
www.airmaxtechnologies.com
Would you like to see hosted content from Airmax Technologies?
EMAIL
Request for information
Airmax Technologies
Contact Us / RFI
Products similar to Airmax Technologies
The Kingspan KoolDuct System
Kingspan Insulation LLC
CAD
BIM
SPECS
CATALOGS
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
Quick-Fit® Duct Pipe
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Quick-Fit® Sleeve
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Quick-Fit® Pipe 18 Gauge
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Quick-Fit® Sleeve 18 Gauge
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Quick-Fit® Pipe 16 Gauge
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Quick-Fit® Pipe 14 Gauge
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Nitrile O-Ring for Quick-Fit Sleeve
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Quick-Fit® Clamp with Pin and ePTFE Seal
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Flanged Y Branch 60°
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Flanged Y Branch 90º
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Flanged Y Branch 14 Gauge 60°
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Flanged Y Branch 14 Gauge 90º
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Flanged In Cut 30°
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Flanged In Cut 45°
Nordfab Ducting
SPECS
CATALOGS
VIDEOS
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to mini ducted system
[23] Heating, Ventilating, and Air Conditioning (HVAC)
23 31 00 HVAC Ducts and Casings
Building manufacturing products related to Airmax Technologies