ALACO Ladder Co.

Ladders and Platforms

CONTACT INFO
EMAIL
PRODUCT SELECTION RESOURCES
Alaco Fixed Access Aluminum Ladders have a reputation of being among the sturdiest in the industry. Using only high-quality, high-strength 6061-T6 aircraft grade aluminum alloy, Alaco ladders are manufactured for extra safety and longer life, while meeting strict OSHA and ANSI requirements.

Virtually maintenance-free, aluminum access ladders never need painting and offer superior scratch resistance to ladders constructed of lower grade alloy or steel. Additionally, every ladder is designed to fit specific conditions, (using standardized components) for flexibility and efficiency.
Rated 5 based on 1 product reviews
Alaco Exterior Roof Access Ladders are designed for permanent outside access to rooftops that are less than 20 ft. high. Ladders are available in handrail-only configurations or with different types of return structures at the top. Custom-made ladder brackets are also available to fit unusual wall surfaces or configurations. Alaco Exterior Roof Access Ladders feature a standard mill finish, and are also an excellent choice for chimneys, towers, vats, refineries and other industrial applications.
Rated 5 based on 1 product reviews
Cages '- Required for ladders over 20 feet tall. It''s the law.
Alaco Cages for fixed access ladders offer added safety for climbs higher than 20 feet. Made of the same aircraft-grade aluminum alloy as the ladders themselves, cages use 1/4'" x 2'" hoops riveted to seven 3/16'" x 1-1/2'" vertical bars for optimal structural stability. All cages come in standard mill finish.

Platforms '- Required for Ladders over 30 feet tall
Alaco Platforms for fixed access ladders '- required at every 30 foot interval '- give users a secure resting area when climbing very tall ladders. Special brackets ensure secure mounting of the platform, which is enclosed with round, serrated tube railings.

Rugged Grip Strut® floor grating allows for safer footing and is virtually self-cleaning. All platforms come in standard mill finish.

Rated 5 based on 1 product reviews
Alaco manufactures a full line of ladders for access to roof hatches.

Rated 5 based on 1 product reviews
Alaco manufactures a variety of ladders for easy access to mezzanines, equipment lofts and similar applications. Mezzanine Ladders are available at custom angles and come standard with extended handrails but can be ordered with flush handrails or without handrails. Mezzanine ladders come in standard mill finish.
Rated 5 based on 1 product reviews
Alaco Aluminum Ships Ladders have a reputation of being among the sturdiest in the industry. Using only high-quality, high-strength 6061-T6 aircraft grade aluminum alloy, Alaco Ships Ladders are manufactured for extra safety and longer life, while meeting strict OSHA and ANSI requirements.

Virtually maintenance-free, aluminum ships ladders never need painting and offer superior scratch resistance to ladders constructed of lower grade alloy or steel. Additionally, every ladder is designed to fit specific conditions, (using standardized components) for flexibility and efficiency.

Ships ladders are designed for a fixed, permanent installation utilizing Alaco heavy-duty aluminum brackets.

Rated 5 based on 1 product reviews