Allied Window, Inc.

Storm Windows and Screens

CONTACT INFO
EMAIL
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
LinkedIn icon

Our magnetic unit is a single panel, and is ideal for fixed windows where ventilation is not a major factor. This unit is removable for cleaning. The use of a (1-1/4") glazing muntin strengthens the panel for tall openings. A magnetic, interchangeable screen insert is available.

 

Rated 5 based on 1 product reviews

This version of our magnetic unit is a stacked model. Top panel is stacked on top of bottom with an H-Mull in between, centered with the existing double hung meeting rail. It provides ease of removal for both top and bottom panels for cleaning or ventilation. A magnetic, interchangeable screen insert is available.

Rated 5 based on 1 product reviews

Where ventilation is important, the (MOL-OP) is a bottom-operable unit. The entire unit is removable for cleaning. An exterior (1/2) or full screen is an option. Click here to view With Screen option

Rated 5 based on 1 product reviews

For very large or units that require (3/16") or (1/4") glazing. The (MMOL) utilizes a marine-glazed frame, and a deeper handle rail.

Additional protection is achieved through the use of (1/4") laminated glass, or polycarbonate.

Available as a stacked init, -see (MMOL-ST).

Coverage of a very large or complex opening can be accomplished by the mulling of two or more (MMOL) units.

 

Rated 5 based on 1 product reviews

This double-track unit has a plain panel in the rear track, and an operating panel in the front track. The operating panel has full-length handle rails on both sides, allowing the unit to be fully reversible, with ventilation on either side. Screen panels can interchange with glass panels, or be mounted directly to the existing window.

Rated 5 based on 1 product reviews

This unit has a single panel which removes directly to the interior. An interchangeable screen is available. This is an excellent unit for single vent Inswing wood Casements or a double-sash Inswing wood "French Casement" window.

Rated 5 based on 1 product reviews

The Operable Historic One Lite (HOL-OP) series has the same "invisible" appearance as the (HOL) units, but the bottom sash is operable and removable. It also has a year-round screen.

Rated 5 based on 1 product reviews

The Allied One Lite (AOL) series is designed for window openings where a permanently-installed master frame, - with one or more removable glass panel inserts is appropriate. “Invisible clips" (flush) or standard swivel clips are used on the perimeter of panel(s) to secure the panel(s) in the master frame. Available in a wide variety of glazing materials thst are (1/8") or (5/32"). Custom colors, custom shapes, screens, and glazing muntins are typical options. Mounting stops can be provided to adapt to field conditions.

Rated 5 based on 1 product reviews

Allied Window's screens are of exceptionally high quality and strength of construction. All frames are of extruded aluminum, with heavy solid extruded corner keys. Very large screens can be provided, without the need for a brace bar. A complete variety of screen wire materials is available, including charcoal aluminum (which is the standard wire), black aluminum, bright aluminum, bronze, stainless steel, and charcoal fiberglass wire. Fiberglass and aluminum "sunshade" materials are also an option. Springs, handles, spring-bolts, tracks, and other hardware are available to adapt to field conditions. Screen wire is held in place by a large diameter re-usable tubular vinyl spline. Spline color choices are white, black, beige, light gray and medium gray. Custom shapes and custom colors are popular screen options.

 

Rated 5 based on 1 product reviews

We have the expertise to accommodate any shape needed for virtually all of our storm window models. Tempered glass is standard in all curve top, shaped units.

Our expert bending department can match any template provided. A storm window cannot disappear into your shaped opening unless it matches the shape exactly. A considerable benefit in dealing with historical storms for as long as we have, is learning "The Art of the Bend". Allied Window stands head and shoulders above anyone when it comes to shaped windows.

 

Rated 5 based on 1 product reviews