Product Features
Auto High Rise Fire-Tite® specialty door is built for marine bulkheads
Ship dock doors are classified by UL to withstand hydrocarbon pool fires for 2 hours
Offshore fire doors provide protection against rapid temperature increase
Offshore loading dock door is also available in stainless steel
Special purpose doors are built in accordance with requirements specified by Underwriter's Laboratories Inc.
Alpine Overhead Doors, Inc. is an innovative, quality driven US-based manufacturer of rolling doors since 1972. Our success is fueled by a passion for designing and manufacturing doors that are built to perform and to last. We are dedicated exclusively to the rolling door market. Our products can be found across the United States and around the world, serving a wide variety of purposes and environmental challenges. Our production facility currently manufactures over 70 different models, and growing. Alpine is a privately held, family owned company based in New York.
Rolling Service Doors
Product Features
This warehouse door is available for custom wind load designs
Internal hood baffle prevents weather infiltration through the header
Our bay doors have torsion spring counterbalance assembly
Wind-Tite® loading dock overhead doors include full perimeter weather stripping
Ideal for specialty projects requiring doors up to and exceeding 60'0" in width
Product Features
Serv-Dawn non weather sealed commercial roll up doors are high quality, long lasting and provide a space saving solution
Roll up doors provide security against theft and vandalism
Available in a variety of metals including galvanized, stainless steel, and aluminum
Used as loading dock doors and many other service door applications where weather sealing is not required
Product Features
Storefront security doors provide against riots, theft and vandalism
Alpine's optional Riot-Lock™ System prevents curtain from being ripped from guides
E-Series™ Rolling Service Doors are a high quality, low cost security space saving solution
This model can be combined with a grille section, or have fenestrated slats that allows a viewing area while maintaining security
Torsion spring counterbalanced
NOTE: formerly known as Econo Serv-Dawn
Product Features
Enjoy the benefits of a see-through perforated curtain while maintaining security
The Steel-Vision® security roll up door can be motor or manually operated
This security storefront door accents the overall appearance of the doors & enhances building facade
Product Features
No visual distraction when looking through an Aluma-Vision roll up door
Roll up grilles provide long-term durability and corrosion resistance
Aluminum slats are clear anodized with an option for ExoShield™ Powder Coating
Product Features
High speed roll up doors for use wherever speed and security are required
Springless design maximizes uptime
Faster cycles reduce energy costs and increase productivity
Insulated Rolling Doors
Product Features
Insulated roll up door with metal backing
Provides increased thermal protection
Fully weather-stripped
R-Value of 8.01, STC Rating of 26
7/8″ thick polystyrene
Optional polyurethane insulation
Product Features
Insulated overhead door with metal backing
Increased thermal protection, fully weatherstripped
Designed for use in high-stress environments
R-Value of 9.0
15/16" thick polystyrene
Storefront Doors & Storefront Grilles
Product Features
Storefront security doors, rolling doors and container doors are great for storefronts, warehouse entrances, sheds and indoor/outdoor flea markets
Incorporates a 4″ interlocking curve slat design
Roller gate box spring doors consist of a flat blue spring steel wrapped around a 2″ pipe shaft mounted to a spring box
Product Features
Mall security gates provide security with an open appearance
Curtains available in aluminum or stainless steel
Available with tube spacers (Mall-Dawn) or as continuous link (Mall-Dawn X)
Our mall doors are constructed with quality, long lasting materials
Product Features
Alpine's E-Series Grille™ roll down security gate is a high quality, space saving grille door solution
Roll down security doors protect against theft and vandalism
Roll down gate curtains are solid 5/16″ hot dipped galvanized steel rods with vertical aluminum links with option to add PVC sleeves
Available in a variety of materials including galvanized, prime painted, stainless steel, and aluminum
Product Features
Our roll up gate is great for storefronts, warehouse entrances and indoor/outdoor flea markets
Storefront rolling gate curtains are solid 5/16″ hot dipped galvanized steel rods with vertical aluminum links and PVC sleeves
Consists of a flat blue spring steel wrapped around a 2″ pipe shaft, mounted to a spring box
Product Features
Our perforated rolling door offers a high quality, low cost security space saving solution
Perforated curved slats
Torsion spring counterbalanced
Product Features
Storefront security doors provide against riots, theft and vandalism
Alpine's optional Riot-Lock™ System prevents curtain from being ripped from guides
E-Series™ Rolling Service Doors are a high quality, low cost security space saving solution
This model can be combined with a grille section, or have fenestrated slats that allows a viewing area while maintaining security
Torsion spring counterbalanced
NOTE: formerly known as Econo Serv-Dawn
Product Features
4″ interlocking perforated slat design
Spring counterbalance consists of spring steel, wrapped on spring box, retained onto 2″ pipe shaft
An economical option that is ideal for any application where security and ventilation are required box
Security Grilles
Product Features
Mall security gates provide security with an open appearance
Curtains available in aluminum or stainless steel
Available with tube spacers (Mall-Dawn) or as continuous link (Mall-Dawn X)
Our mall doors are constructed with quality, long lasting materials
Product Features
Heavy duty grille provides maximum protection with an open appearance
Coiling grille guides designed using a 3-piece structural steel angle at a minimum of 3/16" thick for maximum durability
Double angle bottom bar standard
Product Features
Heavy duty high speed security grille provides superior performance, protection and visibility
Guides designed using a 3-piece structural steel angle at a minimum of 3/16" thick for maximum durability
Springless design maximizes uptime
Faster cycles increase productivity
Product Features
High quality, space saving rolling shutters at an affordable price
Provides security against theft and vandalism, and ventilation
Solid 5/16″ hot dipped galvanized steel rods with vertical aluminum links
Exposed material is aluminum, horizontal rods have tubular spacers that are either PVC, aluminum or stainless steel
6" brick, or straight lattice pattern in 6" or 9"
Product Features
Our roll up gate is great for storefronts, warehouse entrances and indoor/outdoor flea markets
Storefront rolling gate curtains are solid 5/16″ hot dipped galvanized steel rods with vertical aluminum links and PVC sleeves
Consists of a flat blue spring steel wrapped around a 2″ pipe shaft, mounted to a spring box
Product Features
Alpine's E-Series Grille™ roll down security gate is a high quality, space saving grille door solution
Roll down security doors protect against theft and vandalism
Roll down gate curtains are solid 5/16″ hot dipped galvanized steel rods with vertical aluminum links with option to add PVC sleeves
Available in a variety of materials including galvanized, prime painted, stainless steel, and aluminum
Counter Doors
Product Features
Our counter shutter features 1.25" baby flat slats, which present a trim and attractive look
Compact design for these security shutters allows for easy operation
Coils upward, requiring little side or head room
Available with aluminum guides (Counter-Shutter) or steel guides (Counter-Shutter SGG)
Product Features
Perforated flat slats
Coil upward requiring little side or head room
Enjoy the benefits of a see-through design with an attractive appearance
Can be motor or manually operated
Ideal for all pass-through openings
Provides security and ventilation
Product Features
High quality, space saving rolling shutters at an affordable price
Provides security against theft and vandalism, and ventilation
Solid 5/16″ hot dipped galvanized steel rods with vertical aluminum links
Exposed material is aluminum, horizontal rods have tubular spacers that are either PVC, aluminum or stainless steel
6" brick, or straight lattice pattern in 6" or 9"
Product Features
Integral frame doors accent and enhance building decor
Security gate counter shutters are available in a variety of finishes
This split frame door fits into new & existing openings up to 12′ X 8′ maximum
Service shutters are customized to fit your wall thickness
Product Features
Combines the richness and beauty of wood with the security and practicality of a roll-up door
Highly durable, designed to withstand heavy commercial use
Little to no maintenance is required
Product Features
Fire rated counter shutter; U.L. classified to 3 hours of protection
Coiling Fire shutters are ideal for all pass-through openings such as service counters, concession stands and cafeteria counters
Fire shutter coils upward, requiring little side or head room
Built in accordance with the requirements specified by Underwriters Laboratories Inc.
Product Features
Fire rated counter shutter; U.L. classified to 3 hours of protection.
Coiling Fire shutters are ideal for all pass-through openings such as service counters, concession stands and cafeteria counters.
Fire shutter coils upward, requiring little side or head room.
Built in accordance with the requirements specified by Underwriters Laboratories Inc.
Fire Rated Shutters & Frames
Product Features
Fire rated counter shutter; U.L. classified to 3 hours of protection
Coiling Fire shutters are ideal for all pass-through openings such as service counters, concession stands and cafeteria counters
Fire shutter coils upward, requiring little side or head room
Built in accordance with the requirements specified by Underwriters Laboratories Inc.
Product Features
Fire and Smoke rated counter shutter; U.L. classified to 3 hours of protection
Ideal for all pass-through openings such as service counters, concession stands and cafeteria counters
Smoke shutter coils upward requiring little side or head room
Built in accordance with the requirements specified by Underwriters Laboratories Inc.
Product Features
Fire rated counter shutter; U.L. classified to 3 hours of protection.
Coiling Fire shutters are ideal for all pass-through openings such as service counters, concession stands and cafeteria counters.
Fire shutter coils upward, requiring little side or head room.
Built in accordance with the requirements specified by Underwriters Laboratories Inc.
Product Features
Fire rated counter shutter; U.L. classified to 3 hours of protection
Coiling Fire shutters are ideal for all pass-through openings such as service counters, concession stands and cafeteria counters
Fire shutter coils upward, requiring little side or head room
Built in accordance with the requirements specified by Underwriters Laboratories Inc.
Product Features
Counter shutter door accents and enhances building decor
Available in a variety of finishes
Fits new and existing openings up to 86 sq.ft.
Labels: UL ¾ hour or 1 ½ hour
Customized to fit your wall thickness
Concession stand window ideal for cafeterias, health care facilities, schools & universities, etc.
Product Features
Rolling counter shutters accent and enhance building decor
Available in a variety of finishes
Counter shutters fit new and existing openings up to 86 sq.ft.
Labels: UL 1 ½ hour or ¾ hour
Fire doors customized to fit your wall thickness
Ideal for cafeterias, health care facilities, schools & universities, concession stand window, concession stand door, etc.
Fire and Smoke Rated Roll Up Doors
Product Features
High quality rolling metal fire doors at a competitive price
Optional internal flame baffle prevents infiltration through header
Approved for roll down stainless steel fire doors
Oversize UL label up to 56′x30′
Overhead fire rated doors are built in accordance with requirements specified by Underwriters Laboratories Inc.
Product Features
Crossbred fire & storm protection rolling doors
Built in accordance with the requirements specified by U.L.
Our hurricane fire door is Dade County and FBC approved for high wind loads up to 187 mph
Product Features
High quality fire door designed to prevent the spread of smoke
Alpine's Smoke Fire-Tite® smoke rated and fire rated door has all the features of the coiling Fire-Tite® with the addition of an “S" rating for smoke leakage.
Perimeter smoke seals standard
Approved for stainless steel fire doors
Built in accordance with the requirements specified by Underwriters Laboratories Inc
Product Features
High quality fire coded doors designed to prevent the spread of smoke
Perimeter smoke seals standard
UL rated doors and approved for stainless steel fire doors
Oversize UL label up to 56'x30′
Windstorm doors built in accordance with the requirements specified by Underwriters Laboratories Inc.
Product Features
Advanced roll up fire door with Redi-Reset operating devices
Optional internal flame baffle prevents infiltration through header
Approved for stainless steel fire doors
Oversize UL label up to 56′ x 30′
This fire rated door is built in accordance with the requirements specified by Underwriters Laboratories Inc.
Product Features
High quality fire door designed to prevent the spread of smoke
Perimeter smoke seals standard
Approved for stainless steel fire doors
Oversize UL label up to 56′ x 30′
Built in accordance with the requirements specified by Underwriters Laboratories Inc.
Product Features
UL rated doors and approved for smoke rated fire doors with smoke seal option
Auto-resettable design allows for maximum uptime and alarm integration
Oversize UL label for larger doors
Windstorm doors built in accordance with the requirements specified by Underwriters Laboratories Inc.
Product Features
High quality fire coded doors designed to prevent the spread of smoke
Perimeter smoke seals standard
UL rated doors and approved for stainless steel fire doors
Oversize UL label up to 56'x30′
Windstorm doors built in accordance with the requirements specified by Underwriters Laboratories Inc.
Product Features
High quality rolling metal fire doors with insulated metal back
Optional internal flame baffle prevents infiltration through header
Approved for roll down stainless steel fire doors
Oversize UL label up to 56′x30′
Overhead fire rated doors are built in accordance with the requirements specified by Underwriters Laboratories Inc.
STC rating of 23
Product Features
Crossbred fire & storm protection insulated roller doors
Perimeter smoke seals standard
Oversize UL label up to 20'x30′
Built in accordance with the requirements specified by U. L.
Our hurricane fire shutter is Dade County approved for high wind loads up to 187 mph
STC rating of 23
Product Features
High quality rolling metal fire doors with insulated metal back
Approved by Dade County Florida and Florida Building Commission to withstand 187 mph winds
Doesn't need to be mechanically reset after testing
Optional smoke rating with addition of smoke seals
STC rating of 23
Product Features
High quality fire door designed to prevent the spread of smoke
Perimeter smoke seals standard
Approved for stainless steel fire doors
Oversize UL label up to 56′ x 30′
Built in accordance with the requirements specified by Underwriters Laboratories Inc.
STC rating of 23
Product Features
HIgh Rise H-O Fire-Tite® marine curtain doors are built for marine bulkheads
This door is Classified by UL to withstand hydrocarbon pool fires for 2 hours
The Maritime steel doors provide protection against rapid temperature increase
Offshore maritime steel shutters are also available in stainless steel
Offshore marine shutters are built in accordance with the requirements specified by Underwriters Laboratories Inc.
Product Features
Auto High Rise Fire-Tite® specialty door is built for marine bulkheads
Ship dock doors are classified by UL to withstand hydrocarbon pool fires for 2 hours
Offshore fire doors provide protection against rapid temperature increase
Offshore loading dock door is also available in stainless steel
Special purpose doors are built in accordance with requirements specified by Underwriter's Laboratories Inc.
Hurricane and FEMA Rated Storm Doors
Product Features
Alpine Redi-Storm® hurricane doors protection device
Approved by Dade County, Florida to withstand 187 mph winds
Torsion counterbalance assembly
Available in stainless steel
Underwriters Laboratories Inc. reviewed for consumer confidence
Product Features
Crossbred fire & storm protection rolling doors
Built in accordance with the requirements specified by U.L.
Our hurricane fire door is Dade County and FBC approved for high wind loads up to 187 mph
Product Features
High quality fire coded doors designed to prevent the spread of smoke
Perimeter smoke seals standard
UL rated doors and approved for stainless steel fire doors
Oversize UL label up to 56'x30′
Windstorm doors built in accordance with the requirements specified by Underwriters Laboratories Inc.
Product Features
High quality fire coded doors designed to prevent the spread of smoke
Perimeter smoke seals standard
UL rated doors and approved for stainless steel fire doors
Oversize UL label up to 56'x30′
Windstorm doors built in accordance with the requirements specified by Underwriters Laboratories Inc.
Product Features
Insulated hurricane protection device with an R-value of 8.01
Approved by Dade County Florida and Florida Building Commission to withstand 187 mph winds
Torsion counterbalance assembly
Underwriters Laboratories Inc. reviewed for consumer confidence
Product Features
Insulated Metal Back (IMB) curtain
Crossbred fire & storm protection
Built in accordance with the requirements specified by U.L.
Our hurricane fire shutter is Dade County approved for high wind loads up to 187 mph
Product Features
High quality insulated fire coded doors designed to prevent the spread of smoke
Perimeter smoke seals standard
UL rated doors and approved for stainless steel fire doors
Oversize UL label up to 56'x30′
Windstorm doors built in accordance with the requirements specified by Underwriters Laboratories Inc.
STC rating of 23
Product Features
Crossbred fire & storm protection insulated roller doors
Perimeter smoke seals standard
Oversize UL label up to 20'x30′
Built in accordance with the requirements specified by U. L.
Our hurricane fire shutter is Dade County approved for high wind loads up to 187 mph
STC rating of 23
Product Features
High quality rolling metal fire doors with insulated metal back
Approved by Dade County Florida and Florida Building Commission to withstand 187 mph winds
Doesn't need to be mechanically reset after testing
Optional smoke rating with addition of smoke seals
STC rating of 23
Product Features
Designed, tested and certified as ICC 500-2020/FEMA P-361-2021 rated doors
Resists flying debris caused by extreme winds
R-value of 9.00/U-factor of .111
Certified from (3ft-6in w x 4ft h) up to (20ft w x 20ft h)
This Smart Security System will close multiple doors upon alarm
Optional vision lites provide visibility to help monitor outdoor storm conditions
Specialty & High Security Rolling Doors
Product Features
This double door frame is a unique blend of rolling door and rolling grille to give you a superior versatile roll up gate
Double door frame is ideal for dual-closures in driveway openings of industrial plants, bus depots, warehouses, and factories
Loading dock door provides excellent security against theft and vandalism for all seasons. Your view through these security grilles will ensure you see everything
Loading dock rolling door available in a variety of materials and sizes
Product Features
Heavy duty 6″ curved metal slats
Up to 75 feet wide and 90 feet tall, or larger
Our strongest door available, designed for the most demanding applications and environments
Product Features
Storefront security doors, rolling doors and container doors are great for storefronts, warehouse entrances, sheds and indoor/outdoor flea markets
Incorporates a 4″ interlocking curve slat design
Roller gate box spring doors consist of a flat blue spring steel wrapped around a 2″ pipe shaft mounted to a spring box
Product Features
Storefront security doors provide against riots, theft and vandalism
Alpine's optional Riot-Lock™ System prevents curtain from being ripped from guides
E-Series™ Rolling Service Doors are a high quality, low cost security space saving solution
This model can be combined with a grille section, or have fenestrated slats that allows a viewing area while maintaining security
Torsion spring counterbalanced
NOTE: formerly known as Econo Serv-Dawn
Product Features
Serv-Dawn non weather sealed commercial roll up doors are high quality, long lasting and provide a space saving solution
Roll up doors provide security against theft and vandalism
Available in a variety of metals including galvanized, stainless steel, and aluminum
Used as loading dock doors and many other service door applications where weather sealing is not required
Product Features
This warehouse door is available for custom wind load designs
Internal hood baffle prevents weather infiltration through the header
Our bay doors have torsion spring counterbalance assembly
Wind-Tite® loading dock overhead doors include full perimeter weather stripping
Ideal for specialty projects requiring doors up to and exceeding 60'0" in width
Product Features
Insulated roll up door with metal backing
Provides increased thermal protection
Fully weather-stripped
R-Value of 8.01, STC Rating of 26
7/8″ thick polystyrene
Optional polyurethane insulation
Product Features
2-3/4" and 3" in 24ga - 16ga, (varies by model)
Galvanized Stainless Steel or Aluminum; primed tan, white or gray
Industry leading dual layer interlocking slat system
Contains polystyrene insulation at a min 15/16" thick
High strength structural steel guides
Riot-Lock™ advanced locking system provides security across the full door height, making it almost impossible to remove curtain from guides
Tamper-proof hardware available
Optional Smart Security System will close multiple doors upon alarm
Fail-safe options allow closure during power failure
Ballistic resistant configurations available
Installed on the interior, exterior, face of wall or between jambs
Powder coating in any color with optional anti-graffiti properties
Product Features
High speed roll up doors for use wherever speed and security are required
Springless design maximizes uptime
Faster cycles reduce energy costs and increase productivity
Product Features
High speed roll up doors for use wherever speed and security are required
Springless design maximizes uptime
Faster cycles and insulated slats reduce energy costs and increase productivity
Increased thermal protection
Product Features
Heavy duty high speed security grille provides superior performance, protection and visibility
Guides designed using a 3-piece structural steel angle at a minimum of 3/16" thick for maximum durability
Springless design maximizes uptime
Faster cycles increase productivity
Blog
This article by Alpine Overhead Doors originally appeared in the December 2026 Edition of DASMA's magazine, Door + Access Systems. Republished with permission. > Click here to view/download as a PDF. Editor's note: The team at Alpine Overhead Doors offers a fresh perspective on how dealers should view (and sell) rolling doors. For anyone interested in learning more about the wide range of aesthetic options available in today's rolling door market, this is a must-read
Selecting the right counter shutter for a particular application is critical for security and performance. There are as many options as there are applications for counter doors. These include materials, finishes, slat profile and design, operation methods, security features and other considerations such as fire and smoke protection. In this guide, we will review each of these characteristics to help you select the right configuration for your needs. What Are the Primary Counter Shutter Requirements?








