Alumination Architectural Products

Battens, Wall and Soffit Panels

CONTACT INFO
EMAIL
Request for informationAlumination Architectural Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon
COMPANY OVERVIEW

At Alumination Architectural Products, our roots are deeply set in commercial construction which gives us a unique perspective. Our passion is to create an environment where our people and partners can thrive. We are inspired to build personal and business relationships with subcontractors, general contractors, and architects. Together, we thrive.

ALL PRODUCTS

EcoFlex Panel System  

Extruded aluminum panels are quickly becoming the preferred cladding material for exterior and interior applications due to their visual appeal, long-lasting durability, ease of installation, and low maintenance.

Alumination's EcoFlex Wall Panel System features industry-leading design enhancements, making it the contractor's choice for wall and soffit panel applications.

Alumination's extruded aluminum panels feature .063" wall thicknesses and integral screw bosses creating additional panel structure, to prevent denting, and allow for easy attachment of optional end caps.

Our patent-pending EcoFlex end caps reduce moisture penetration at seams, add more dimension to the final installed visual aesthetic and allow for the addition of accent colors at panel joints.

Choose from a variety of durable standard wood grain or solid color powder coat finishes to create the perfect finished look.


Request Samples

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSCERTIFICATIONSDATASHEETS

EcoFlex Batten System  

Extruded aluminum battens have quickly become the go-to specification on commercial projects to create striking visuals and provide additional sun protection for trellis, pergola, and cabana structures.

Wood grain powder coating creates the appearance of real wood while leveraging the strength and durability of aluminum.

Alumination's EcoFlex Batten System feature a structural base that attaches to the wall or mounting surface. The decorative battens interlock over the base to create a seamless, monolithic appearance with hidden fasteners.

Decorative end caps seal the batten ends, producing a sleek, finished edge.

Complete your striking design from our options of durable standard wood grain or solid color powder coat finishes.


Request Samples

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSCERTIFICATIONSDATASHEETS

Colors  

Alumination EcoFlex Panel and Batten systems are finished with a premium AAMA 2604 certified powder coat. It provides superior color fastness, impact and abrasion resistance, uniform color, and gloss. Plus, it is well-suited for use in humid, coastal environments.

Our products are offered in 18 standard wood grain patterns and 12 solid colors. But with unlimited custom colors, we can perfectly match a color for your project. Reach out and explore options with us today!


Request Samples

Rated 5 based on 1 product reviews

EcoFlex Panel System Gallery  

Chipotle Project:
Varying plank widths: 3", 4", 6" and 8"".

Rated 5 based on 1 product reviews
CERTIFICATIONS

Ocean Prime Project:
6" Plank Widths

Rated 5 based on 1 product reviews
CERTIFICATIONS

Baginski Project:

8" Plank Widths

Rated 5 based on 1 product reviews
CERTIFICATIONS

Shorewood Market Meadows Project:
Navy Blue Powder Coated Wall Panels

Rated 5 based on 1 product reviews
CERTIFICATIONS

Point West Retail Project:
6" Plank Widths

Rated 5 based on 1 product reviews
CERTIFICATIONS

Revelstoke Project:
6" Plank Widths

Rated 5 based on 1 product reviews
CERTIFICATIONS

EcoFlex Batten System Gallery  

Revelstoke Project:
Light Maple Wood Powder Coated Wall Battens

Rated 5 based on 1 product reviews
CERTIFICATIONS

Revelstoke Project:
Dark Walnut Wood Powder Coated Wall Battens with Exposed Beam Fasteners

Rated 5 based on 1 product reviews
CERTIFICATIONS

Revelstoke Project:
Douglas Wood Grain Powder Coated Battens

Rated 5 based on 1 product reviews
CERTIFICATIONS

FHC McKinney Project:
Dark Bronze Powder Coated Battens

Rated 5 based on 1 product reviews
CERTIFICATIONS

Woodcreek Church Project:
Golden Mustard Powder Coated Battens

Rated 5 based on 1 product reviews
CERTIFICATIONS

TTI Cororate Breakroom Project:
2" x 6" Wood Grain Powder Coated Battens

Rated 5 based on 1 product reviews
CERTIFICATIONS

Revelstoke Project:
Light Maple Wood Powder Coated Wall Battens

Rated 5 based on 1 product reviews
CERTIFICATIONS

Alabama Row Project:
Gray & Wood Powder Coated Battens

Rated 5 based on 1 product reviews
CERTIFICATIONS

Soudal Project:
EcoFlex Vertical Battens

Rated 5 based on 1 product reviews
CERTIFICATIONS

Tanger Outlet Project:
Decorative Battens

Rated 5 based on 1 product reviews
CERTIFICATIONS

Spring Creek Office Project:
Vertical Battens

Rated 5 based on 1 product reviews
CERTIFICATIONS

GM Financial Project:
Trellis Battens

Rated 5 based on 1 product reviews
CERTIFICATIONS

Metro Tex Project:
Patio Battens

Rated 5 based on 1 product reviews
CERTIFICATIONS