AMD Supply offers our patented StormSecure line of Impact and Non-Impact Louvered Bahama and Colonial Shutters, as well as our Louverlite Decorative Louvered Shutter Products. We manufacture and distribute Impact Board & Batten Colonials, Fullview Articulating Blade Impact Bahamas, 6.8 Eyewall Armor Accordion Shutters, and our 44mm & 56mm Rolling Shutters - available in manual and motor operated versions. We are also proud to offer the Crimsafe line of Hurricane and Security Screen Systems. AMD Supply also carries a complete line of Storm Panel Products, Custom Aluminum Fabrication, and Premium Powdercoating through our in-house, state of the art facility. No one offers a better line of quality products, nor the customer service to back them up.
We've assembled a team of industry professionals that few can compete with for knowledge of our industry and years of experience to rely on... We invite you to join the AMD Supply Team of Quality Storm Protection Providers and be a part of our steady growth in the industry...
Bahama Shutters
The StormSecure Line of Impact Bahama Shutters offers the latest styling and test proven durability on the market today. Our Bahama Shutters are designed with the low profile look of traditional wooden shutters, coupled with the strength and durability of Aluminum. Available in a vast array of colors, our Bahama Louvered Shutters will compliment any home, business, or commercial project with unsurpassed quality and affordability. Our system has been installed on homes and commercial facilities worldwide where Hurricane and Typhoon Winds are a real threat.
StormSecure Hurricane & Typhoon Shutters ™ The Industry Standard
|
Colonial Shutter
The StormSecure Colonial System features the look of traditional colonials, found in historic regions throughout the United States. The 1.25" Blade offers the look of historic wooden shutters, yet constructed of aluminum and offering exceptional protection from Hurricane or Typhoon conditions. The StormSecure Colonial System allows excellent airflow, in the closed position, allowing for protection without giving up ventilation in the process. Our system can be closed from the inside or outside of the home, giving the customer the option of architectural appeal and ease of operation.
Colonial Shutters are self storing, so closure in adverse weather conditions is quick and extremely effective. Enhance the look of your home or office, while providing outstanding protection when Nature releases its furious winds. StormSecure Colonial Shutters ™ the perfect blend of styling and performance.
|
Accordion Shutters
Affordable hurricane protection
Available in standard colors: white, bronze, beige, ivory
Self storing protection
Lock option for security and storm protection
Florida Building Code/High Velocity Zone approved
Available in several track styles for architectural variations
We are proud to offer the Eyewall Armor 6.8 Accordion Shutter System - in our opinion, the finest accordion shutter system on the market today. With the 6.8 Accordion System, corrosion is not an option. The assembly screws can be easily lubricated, ensuring continuous and reliable operation and protection when you need it most. The finish on the 6.8 system is the finest in the industry and the system offers the only two-step locking process in the industry. The system stacks tightly, so you maintain the clean look of your home or office.
The Eyewall Armor Accordion Shutter, manufactured by Fortified Building Products, is proof that all accordion shutters are not the same.
The Eyewall Armor 6.8 Accordion System
|
Rolling Shutters
Rolling Shutters are the most convenient of our full range of Hurricane / Security Shutter Systems. Available in 56mm End-Retention or 44mm Non-retention systems, our rolling shutters offer excellent protection from the elements. Available in an array of colors, our rolling shutters can be controlled manually, or with electric motors with switches or remote control. Using the latest in rolling shutter technology, our systems meet the latest Building Code Requirements for windloads and impact ratings. If you are looking for a rolling shutter system to withstand nature™s onslaught during Hurricane or Typhoon force conditions, look no further than the Fortified Building Products line of quality Rolling Shutter Products.
Fortified Building Products ™ Aluminum Rolling Shutters
|
Storm Panels
Fortified UltraClear Storm Panel System
Optical grade polycarbonate for maximum clarity. The clearest storm panel system on the market. Lightweight design and laboratory tested to meet stringent building code guidelines for storm protective devices. Our system offers a UV protective coating on both sides of the panel, allowing years of protection without color change or distortion. The system is designed for direct mounting or with industry standard headers and tracks, and can be coupled with other approved panel systems. Lightweight, affordable protection™ with a view.
Ultraclear lexan storm panel flyer
UltraClear Panel Engineering download
24 Gauge Galvanized Steel Storm Panels
The 24 gauge galvanized storm panel system provides excellent protection from the fury of the storm, at an extremely affordable price. Unlike various fabric products, hard panels provide substantial protection from flying objects, allowing protection without sacrificing your windows. Our panel system can be installed with direct mount hardware, or with headers for quicker installation and removal. When your budget is tight, you can protect your home, knowing you are giving your glass a chance to weather the storm. Our panel system is lightweight, stacks tightly, requiring minimum storage space, and can be reused as often as necessary - unlike plywood alternatives. Laboratory tested and building code approved.
Fortified Windows
|
Hurricane / Security Products
Fortified Building Products, in Pensacola, Florida offers a complete line of Hurricane / Security products. Founded in 2003, SEI offers our patented StormSecure Line of Impact Louvered Bahama & Colonial Shutters and the Eyewall Armor Line of Louvered Bahama Shutters. We offer StormSecure Non-Impact Decorative Bahama & Colonial Shutters and Louverlite Decorative Bahama & Colonial Shutters. We also manufacture and distribute the Crimsafe Line of Hurricane / Security Screens ™ in our opinion, the finest screen system on the market today. Fortified Building Products manufactures and distributes the Eyewall Armor 6.8 Accordion System & 40mm and 55mm Rolling Shutters. We offer a variety of Storm Panel Products, and we offer in-house Premium Powdercoating.
Fortified Building Products is please to offer the Crimsafe line of quality Storm & Security Screens.
The Crimsafe system features the patented screw-clamp system, which provides extreme protection against impact, a thicker diameter screen mesh creating greater difficulty to penetrate or cut, and greater cosmetic appeal than it's competitors in the market. Manufactured at our production facility in Northwest Florida and supported by Crimsafe's global team of engineers and designers, we are extremely excited to be a part of the Crimsafe team.
Custom Fabrications
Custom Barriers, Railing Systems, Gates, Heavy Duty Louver Systems - with and without screen backings, and more. Serving clients throughout the United States and the Caribbean region. From CAD design, to fabrication and welding, to state of the art powdercoated finishes, our custom designs are built to meet any architectural need.
