American Playground & Recreation Company

Playground Structures & Equipment

CONTACT INFO
47061 Charlotte Ct.
Sioux Falls, SD 57108
Phone: 605-401-4250
EMAIL
Request for informationAmerican Playground & Recreation Company Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Pinterest icon
LinkedIn icon

For an educational and interactive addition to your 6-23 month olds' play environment, consider a AIG031-SRP unit. This structure is a panel-based unit allowing for the exploration of texture, shapes, sound, and more! The AIG031-SRP also provides opportunity for infants to use the texture climber to climb or crawl to the top of the structure and slide their way back down to continue exploring the panels and musical play pieces closer to the ground! The total size of the AIG031-SRP is 11 feet by 9 feet with a required use zone of 24 feet by 21 feet. Available in a primary or natural color scheme.

Quick Highlights:

  • Model Number: AIG031-SRP

  • Dimensions: 11′ x 9′ Dimensions

  • Use Zone: 24′ x 21′ Use Zone

Rated 5 based on 1 product reviews

Quick Highlights:

  • Model Number: GFP-10020-2

  • Ages: 2-12 Years

  • Capacity: 35-40

  • User Zone: 27x21

  • Structure Zone: 39x33

  • Fall Height:6

  • Timber: 31

  • ADA: Yes

Rated 5 based on 1 product reviews

Short on space? Pack in fun with the PS3-31385-1 play structure! Featuring activity panels, slides, and a lily pad climber, this playground helps children ages 2-5 build skills as they explore.

Quick Highlights:

  • Model Number: PS3-31385-1

  • Age Group: 2-5 years

  • Capacity: 25-30

  • Structure Size: 21′ x 13′

  • Use Zone:

  • Fall Height:

  • Estimated Timber Count:

Rated 5 based on 1 product reviews