Ameristar Fence Products

Fence and Security Solutions

CONTACT INFO
1555 N. Mingo
Tulsa, OK 74116
Toll Free: 800-321-8724
Phone:
Continuing Education Logo
EMAIL
Request for informationAmeristar Fence Products Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
Pinterest icon
LinkedIn icon
COMPANY OVERVIEW
ALL PRODUCTS

High Security Fencing  

Introducing a one of a kind industrial strength security system. Designed for rapid installation using a single tool, provide complete safety and perimeter security to your site within a few hours. GridLock® can be installed on either ground or concrete and can be easily removed and reused at a later date.

Rated 5 based on 1 product reviews
SPECSCATALOGS

Maintaining a secure perimeter is your first line of defense against potential threats. An Impasse II fence serves as a visual deterrent backed with heavy steel components that give a higher level of protection compared to the traditional chain link or architectural mesh fence alternatives. Impasse II is the best choice for securing at risk facilities or protecting specific assets within a property.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSLEED

Matrix security fence is a perimeter enclosure grid designed to expand to the level of site security required. Its framework structure allows the user to define the level of security needed by choosing a suitable mesh option that details the degree of delay and site visibility. The Matrix design is a result of multiple power utility companies seeking a design that could comply with CIP-014 physical security standards. 

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS

Matrix Alpha security fence is a curtain wall system designed to expand to the level of site security required. Its framework structure allows the user to define the level of security needed by choosing a suitable mesh option that details the degree of delay and site visibility.  Available in hot dip galvanized (HDG) or PermaCoat, the Matrix Alpha fence system is a baseline for perimeter security. Alpha's curtain wall architecture allows for variable post spacing yielding reduced installation times.

Rated 5 based on 1 product reviews
SPECSCATALOGS

Matrix Hardened combines X-Span® mesh infill grid and Impasse pales to create a heavy-duty security system with increased delay times. Choose from Trident™, Stronghold™ or Gauntlet™ pale options.

Rated 5 based on 1 product reviews
SPECSCATALOGS

The Stalwart post and rail anti-ram barrier is the most economical passive perimeter barrier on the market. The Stalwart standalone design when installed adjacent to an existing perimeter fence, transforms the perimeter into a secure anti-crash perimeter system.

The stand-alone post & rail design of the Stalwart system is the simplest anti-ram design on the market. The Stalwart system was designed to conceal its anti-ram components and provide cable support preventing cable stretch that occurs with non-supported cables. The Stalwart framework is manufactured of high-tensile steel and is pre-galvanized inside and out for superior corrosion protection. .

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSLEED
The Stalwart II system integrates the design features of a traditional ornamental iron fence with the resilience of the Stalwart anti-ram barrier. The Stalwart II ornamental picket design blends into its surroundings, not drawing attention to itself, but still maintaining the requirements of an anti-ram barrier. Stalwart II security fences use the same fence framework as the Impasse high security fence, giving it the ability to integrate multiple security components without a costly patchwork installation. The ornamental picket design helps maintain the quality of life in populated areas and still provides the level of protection required for a facility.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGS

Stalwart Optima Fiber Rope System redefines and sets the standard in vehicle crash protection for the 21st century. The inherently flexible and innovative design allows for multiple changes of direction with run lengths from 16 feet to infinity. A shallow footer design and simplified installation roundout the innovations making Stalwart Optima the most cost effective, economical, crash tested barrier system on the market today.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGS

Stalwart Plus combines the design components of an anti-ram barrier with the industrial appearance of architectural mesh. Stalwart Plus unites the strengths of its framework with diverse mesh options for a varied level of security to delay with anti-cut and anti-climb properties. Combine this system with WireWorks, X-Span expanded metal, or Uplink chain link.

Rated 5 based on 1 product reviews
SPECSCATALOGS
The Stalwart IS (Impasse Security) system integrates the strongest high security fence available with the most used anti-ram barrier. The Stalwart anti-crash barrier has been engineered and tested in compliance with current ASTM F2656-07 (Standard Test Method for Vehicle Crash Testing of Perimeter Barriers), and meets the demand for multiple vehicle threats.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGS

The WireWorks Anti-Climb fence is a unique perimeter security product that maintains a guarded display of visual screening balancing the need to delay and deter an attack. The distinguishing feature of WireWorks Anti-Climb is the anti-scale and anti-cut welded wire mesh. This makes it very difficult to get a foothold on this fence, and the cutting implements required to sever its welded heavy steel wire cannot fit into the minimal spaces of the mesh.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS

Industrial Fence  

Montage II is Ameristar's line of heavier ornamental steel fence suited for projects which require a higher-level of security. Owners deserve a fence system that's more than a perception of security. The architectural community has embraced ornamental fences over unattractive chain-link fences that detract from the overall appearance of the project.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEED

Aegis II industrial and high security ornamental fence can be customized to match rail spacing of any existing fence. The flexibility of the ForeRunner rail provides Aegis II the ability to place the rail at any location on the fence panel, and the fence can be manufactured to any specified height or custom color. Balanced by the beauty of its design features, Aegis II matches the level of security demanded by any application.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSLEED

Echelon II is the strongest and most durable aluminum fence available in the industry. The ForeRunner rail design enables this fence to have several attributes uncommon to typical aluminum fences. Echelon II aluminum fence has a unique post design with an internal reinforcing web which increases the strength of the overall fence significantly.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSLEED

Commercial Fence  

Montage Plus is a heavier ornamental steel fence compared to Montage.  It is ideal for residential and light commercial applications.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEED

Aegis Plus commercial ornamental fence can be customized to match rail spacing of any existing fence. The flexibility of the ForeRunner rail provides Aegis Plus the ability to place the rail at any location on the fence panel, and the fence can be manufactured to any specified height or custom color. Aegis Plus ornamental steel fences are the perfect choice for a light commercial ornamental fence application that requires non-standard heights, rail spacing or colors..

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSLEED

Echelon Plus has taken the quality and performance of aluminum ornamental fencing to a higher level. The strength characteristics of the reinforced rail and posts, coupled with a superior powder coat finish, make Echelon Plus the most durable .75" ornamental picket product on the market. 

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSLEED
Montage Commercial decorative steel fences have redefined the commercial fence industry with strength that matches the level of security demanded, and styles that balance the distinctive look of wrought iron fence into a perimeter security fence system. In the past the fence industry defined commercial fencing as a chain link fence with 3 strands of barb wire, today Montage Commercial ornamental steel fences are the standard for security fencing.

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGS
The WireWorks Plus fence system is the new standard in welded wire fencing. With this product Ameristar has a fence solution that reduces dependency on chain link and offers an attractive and appealing architectural wire mesh alternative. WireWorks Plus provides unobstructed visibility, aesthetics, and security while delivering a value added fencing solution.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS

Ornamental Fence & Gates  

Montage fence panels are fabricated through a welding technique that combines laser and fusion technology to create a virtually invisible structural connection at every picket to rail intersection. Montage welded steel construction is unmatched in strength and durability. .

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEED

Montage Plus is a heavier ornamental steel fence compared to Montage. It is ideal for residential and light commercial applications.

Our Montage Plus Pool, Pet and Play (PPP) is an ideal choice for a dog fence, pool fence or child safety fence. It was created to combat safety concerns in these application. The primary difference in Montage Plus PPP is the 3" airspace between pickets

Rated 5 based on 1 product reviews
CADSPECSCATALOGS

Echelon Plus has taken the quality and performance of aluminum ornamental fencing to a higher level. The strength characteristics of the reinforced rail and posts, coupled with a superior powder coat finish, make Echelon Plus the most durable .75" ornamental picket product on the market. 


Rated 5 based on 1 product reviews
CADSPECSCATALOGS

Pedestrian Bridge Railing  

Aegis II Xtreme is the obvious front-runner in strength and durability for decorative pedestrian bridge railing. With a dual ForeRunner rail and multi-layer coating, this pedestrian railing is unmatched in overall product performance. In addition, the manufactured design of Aegis II Xtreme allows for a simplistic installation that yields extreme project savings.

The innovative design of the Dual ForeRunner rail contains an internally secured galvanized retaining rod that allows for variable pitch connection, biasability and eliminates the need for visually unappealing external fasteners. Galvanized inside and out to protect against internal corrosion, puts the Dual ForeRunner rail in the upper echelon of decorative railing options.

Rated 5 based on 1 product reviews
SPECSCATALOGS

Cantilever Gates  

TransPort Traverse II is an engineering marvel that challenges the status quo of typical cantilever designs. Its unique bottom track with carriage support rollers perfectly balances the entire gate structure over a single axis for smooth, effortless transition.

Rated 5 based on 1 product reviews
SPECSCATALOGS

TransPort Traverse IS is an engineering marvel that challenges the status quo of typical cantilever designs. Its unique bottom track with carriage support rollers perfectly balances the entire gate structure over a single axis for smooth, effortless transition.e system is made of three components: frame, facade, & hardware. Because of this simple and efficient design, the TransPort IS can easily be installed without the use of equipment or excess labor.

Rated 5 based on 1 product reviews
SPECSCATALOGS

The TransPort Estate gate is a revolutionary cantilever arched estate gate system made up of three components: frame, faCade and hardware. A unique design makes it possible to install this premium entrance gate without the use of equipment or excess labor.

Rated 5 based on 1 product reviews
SPECSCATALOGSLEED

TransPort Link has been redesigned with new features to better serve our customers. Improvements include a new slim bottom track with guide roller and a single latch. These new features ensure customers receive the highest quality product with incomparable perimeter security that is more affordable and competitive.

Rated 5 based on 1 product reviews
SPECSCATALOGS

Ameristar's patented AdapTrack cantilever gate conversion kit is a complete set of basic parts, hardware and accessories created to convert any gate or fencing panel into a smoothly sliding cantilever gate. The gate or fence panel to be converted may be made of wood, decorative metal or even chain link.

AdapTrack is a great option when your gate project has limited space for installation. The gates converted via AdapTrack also perform well with low-power gate operators and will operate year-round with no weather condition concerns. See below for an instructional video on the AdapTrack conversion process.

Rated 5 based on 1 product reviews
SPECSCATALOGS

TransPort Traverse is an engineering marvel that challenges the status quo of typical cantilever designs. Its unique bottom track with carriage support rollers perfectly balances the entire gate structure over a single axis for smooth, effortless transition.

Rated 5 based on 1 product reviews
SPECSCATALOGS

TransPort Traverse II is an engineering marvel that challenges the status quo of typical cantilever designs. Its unique bottom track with carriage support rollers perfectly balances the entire gate structure over a single axis for smooth, effortless transition.

Rated 5 based on 1 product reviews
SPECSCATALOGS

TransPort Traverse IS is an engineering marvel that challenges the status quo of typical cantilever designs. Its unique bottom track with carriage support rollers perfectly balances the entire gate structure over a single axis for smooth, effortless transition.

Rated 5 based on 1 product reviews
SPECSCATALOGS

Roll Gates  

PassPort II is an innovative roll gate system for industrial fence applications. All PassPort roll gates are designed with versatility in mind. The reversible design of the PassPort roll gate insures a flawless installation by allowing the gate to be installed on either side of the gate opening.

Rated 5 based on 1 product reviews
SPECSCATALOGS

PassPort Commercial is Ameristar's line of commerical sliding roll gates, appropriate for commercial and light industrial project types when the installation environment allows for year-round operation.

Rated 5 based on 1 product reviews
SPECSCATALOGS

PassPort IS is Ameristar's line of sliding roll gates that are ideal for projects that require a higher level of security. It features fully-welded construction for increased durability and strength and a PermaCoat double coating process for increased weather resistance and reduced corrosion.

PassPort IS is intended to match the Impasse II fence system.

Rated 5 based on 1 product reviews
SPECSCATALOGS

Estate Gates  

The Estate entry gate design is a statement in itself. It adds value and aesthetics to complete the elegant look of a wrought iron gate.

Private businesses, large estates and condominium complexes are ideal properties for the prestigious appeal of the Estate entry and driveway gate.

Rated 5 based on 1 product reviews
SPECSCATALOGS

The Estate entry gate design is a statement in itself. It adds value and aesthetics to complete the elegant look of a wrought iron gate. Available in both Single and Double Swing. Private businesses, large estates and condominium complexes are ideal properties for the prestigious appeal of the Estate entry and driveway gate.

Steel Estate Entry Gates are designed with a timeless elegance and are built to last with welded construction at every intersection. The one-of-a-kind compound arch provides a seamless transition from ornamental fence to decorative gate.

Aluminum Estate Entry Gate design adds value and aesthetics to complete an elegant old world look of wrought iron. This unique design is fabricated from heavy aluminum profiles for years of durable worry-free operation.

Rated 5 based on 1 product reviews
SPECSCATALOGS

Pedestrian Egress Gates  

The Exodus Egress Gate system, is designed to mitigate multiple trips to the jobsite. This all-in-one gate system has all the required hardware pre-installed and is now available in both Single and Double Swing.

The non-removable pins and power transfer components produce a secure gate more capable of restricting vandalism and forced entry. Exodus is available in three mounting options and six infill options allowing you to choose a pedestrian gate that matches the design and needs of your unique application.



Rated 5 based on 1 product reviews
SPECSCATALOGS

Continuing Education  

As a registered AIA/LA CES provider, we offer a variety of educational LU, HSW and CE programs to help you make informed decisions.

Rated 5 based on 1 product reviews