Amrize

Elevate Commercial Roofing

CONTACT INFO
26 Century Blvd. Suite 205
Nashville, TN 37214
Toll Free: 800-428-4442
Phone:
Continuing Education Logo
EMAIL
Request for informationAmrize Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon
COMPANY OVERVIEW

A Legacy Made to Last

Elevate is built on 40 years of history - proof that a commitment to the highest quality materials and trusted partnerships withstand the test of time. While our focus continues to be on smart safe and sustainable solutions for our customers, there's so much more on the horizon. We're raising our sights and are ready to help you achieve whatever you can imagine - the sky's the limit.

ALL PRODUCTS

Roofing  

EPDM Roofing System  

RubberGard™ EPDM SA is designed to meet the current and future demands of the roofing and waterproofing industries with sustainability, durability, and productivity as its core principles.

Elevate RubberGard™ EPDM SA represents the next generation of self-adhered roofing membranes. Based on our highly durable, premium-grade, and time-tested RubberGard™ EPDM and featuring our exclusive Secure Bond™ Technology, RubberGard™ EPDM SA is quick to install and delivers outstanding, long-lasting performance.

Our Secure Bond adhesive is factory-applied across the membrane, making the installation process far faster and easier than a standard EPDM membrane. You no longer have to manually apply the glue and wait. As a result, you can seal significantly more roof surface per day and install more roofs per season. 

Rated 5 based on 1 product reviews
SPECSVIDEOSCERTIFICATIONSDATASHEETS

Since its introduction in 1980, Elevate's RubberGard™ EPDM system has dominated the single-ply roofing market through its proven performance, durability and flexibility over a wide range of building types.

 

The RubberGard EPDM system has delivered more than three decades of commercial roofing success by building upon a heritage of innovation in rubber polymer technology. The versatile membrane offers a variety of installation options including fully adhered, ballasted or mechanically attached that deliver superior long-term weatherability and exhibit exceptional wind-uplift resistance.

Rated 5 based on 1 product reviews
SPECSVIDEOSCERTIFICATIONS

Designed with 90-mil of uninterrupted thickness, the RubberGard™ EPDM Platinum™ System is, quite simply, our best roof. With RubberGard EPDM Platinum Systems you'll enjoy the benefit of the Elevate Red Shield™ Platinum Warranty that includes 30-year coverage.

Rated 5 based on 1 product reviews
SPECSVIDEOSCERTIFICATIONS

RubberGard EcoWhite™EPDM membrane provides building owners with the proven performance of traditional RubberGard EPDM, while providing the additional benefit of keeping the roof cooler. Available in both 60-mil & Platinum™ 90-mil thicknesses, RubberGard EcoWhite EPDM Membrane is a bi-laminate, white-on-black cured membrane that can be used in conjunction with the comprehensive RubberGard EcoWhite EPDM line of accessories for rapid, consistent and cost-effective fully-adhered installations. It is available for UL- and FM-rated systems, exceeds ASTM D 4637 standards and is eligible for a 20 and 30 year Elevate Red Shield™Warranty.

Rated 5 based on 1 product reviews
SPECSVIDEOSCERTIFICATIONS

RubberGard™ EPDM Pre-Taped (PT) Membrane is easier and faster to install due to the factory installed seam tape. RubberGard EPDM PT (60-mil) systems are eligible for a Red Shield™ Warranty up to 20 years. RubberGard EPDM Platinum (90-mil) PT membranes, just like all Platinum EPDM membranes, qualify for a 30-year warranty.

Rated 5 based on 1 product reviews
SPECSVIDEOSCERTIFICATIONS

RubberGard™ MAX (reinforced) EPDM membrane is an internally reinforced cured single-ply roofing membrane that is designed to combat roof tears and punctures and provides superior resistance to wind forces. Available in 45-, 60-, and 75-mil, this product provides added strength to what is already the longest lasting roofing system. 

Rated 5 based on 1 product reviews
SPECSVIDEOSCERTIFICATIONS

RubberGard™ R.M.A. System uses large EPDM panels bonded to Elevate's QuickSeamTM R.M.A. strips to provide uninterrupted, weatherable thickness, while its large panels deliver faster installation. This system can provide up to 25 years of warranty protection with no additional maintenance or inspections required to maintain coverage. The RubberGard R.M.A. System is also a recyclable roofing option that offers a low annualized cost, reduced VOC emissions, and complies with certain FM and UL approval standards.

Rated 5 based on 1 product reviews
SPECSVIDEOSCERTIFICATIONS

Tape

Quickseam™ & EcoWhite™ QuickSeam™  Splice Tape

  •  Cure tape designed for field splicing of RubberGard and EcoWhite membrane panels.

  • Available in 3"X100 (QuickSeam), 5″ x 100′ (QuickSeam) and 6″ x 100′ (QuickSeam & EcoWhite QuickSeam) rolls


Membrane Securement

RubberGard R.M.A. Strip Flashing

  •  10" wide RubberGard MAX membrane with two 3" wide strips of QuickSeam Tape factory laminated to it along its length. Used for roof membrane attachment beneath the RubberGard membrane as membrane securement.

QuickSeam Reinforced Perimeter Fastening (RFP) Strip

  • 6" wide reinforced EPDM membrane for use in non-penetration base tie-ins

Flashings

RubberGard & EcoWhite QuickSeam Flashing

  • Semi-cured EPDM flashing laminated to cure QuickSeam Tape

  • Available in 5″ x 100′ (QuickSeam) and 6″ x 100′ (EcoWhite QuickSeam) rolls

QuickSeam Batten Cover

  • Semi-cured EPDM and QuickSeam Tape laminated designed to cover and seal batten trips

QuickSeam Reinforced Perimeter Fastening (RFP) Strip

  • 6" wide reinforced EPDM membrane for use in non-penetration base tie-ins

RubberGard & EcoWhite QuickSeam Pipe Flashing

  • Designed to be used in roofing applications for flashing of round penetrations

  • -Use to flash round pipes (between 1″ to 6-7/8″ pipes) and conduit (between 1/2″ to 2-1/2″)

RubberGard & EcoWhite QuickSeam Curb Flashing

  • 18″ wide, 60-mil, non-reinforced, membrane with 3″ wide tape factory laminated along one edge

  • 3″ tape portion is used to splice the QuickSeam curb flashing to the roof membrane

RubberGard & EcoWhite EPDM QuickSeam SA Flashing

  • Consists of 18" (457.2 mm) wide membrane fully and completely factory laminated to EcoWhite seam tape

  • Can be used to flash curbs and walls in conjunction with roofing systems

RubberGard & EcoWhite QuickSeam Joint Cover

  • Uncured flashing laminated QuickSeam tape with a second 3" diameter layer of uncured, flowing tape is applied at the center

  • Conforms to irregular surfaces such as encounter at “T" joints readily providing an excellent seal

RubberGard & EcoWhite QuickSeam Corner Flashing

  • Consists of Elevate flashing factory laminated to QuickSeam Tape. It is 8.5" (216 mm) in diameter and is designed to flash inside and outside corners in conjunction with EPDM Roof Systems.

RubberGard EPDM FormFlash Flashing

  • Uncured flashing membrane that cures in place after installation

  • Used to flash inside and outside corners, pipes, penetration pockets and other applications as required by Elevate specifications and details

  • To be used with Elevate Splice Adhesives SA 1065

RubberGard & EcoWhite QuickSeam SA Patch for Conduit Flashing

  • Designed as a tape adhesive to field splice QS Patch for Conduit Flashing to primed flanges of QuickSeam Conduit flashing and RubberGard membrane.

RubberGard R.M.A. Strip Flashing

  • 10" wide RubberGard MAX membrane with two 3" wide strips of QuickSeam Tape factory laminated to it along its length. Used for roof membrane attachment beneath the RubberGard membrane as additional membrane securement.

Rated 5 based on 1 product reviews
SPECSVIDEOS

Adhesives

RubberGard EPDM Bonding Adhesive BA 2004-T

  • A solvent-based, contact adhesive designed specifically for bonding RubberGard membranes and flashings to approved substrates

  • 2 side application

Single-Ply LVOC Bonding Adhesive

  • Can be applied in cold weather (20F and rising), unlike water-based adhesives

  • Low VOC Content <250 g/l

EPDM Solvent-Free Bonding Adhesive

  • Polymer-based bonding adhesive for adhering non-reinforced RubberGard EPDM membranes to approved substrates on vertical and horizontal applications

  • 1 side application (substrate only)

  • LVOC Adhesive

  • LEED® requirements

Single-Ply LVOC Bonding Adhesive – 1168

  • Formulated for special LVOC applications

  • Complies with SCAQMD Rule 1168 for low emitting materials

  • LEED® requirements

Jet Bond Spray Adhesive

  • LVOC sprayable bonding adhesive

  • Low temperature application (25F and rising)

Sealants

Lap Sealant HS & EcoWhite EPDM Lap Sealant

  • LVOC sealant designed for seam edge treatment and other applications as required by Elevate's specifications and details

Pourable Sealer S-10

  • A two-component sealer designed for sealing penetration pockets used in conjunction with Elevate roof systems.

Black One-Part Pourable Sealer

  • This easy-to-use, two liter, re-sealable pouch product is designed to reduce complexity (no mixing required) and waste with a Elevate solution for black EPDM, APP, SBS roofing where aesthetics and fast skin over time are required.       

Rated 5 based on 1 product reviews
SPECSVIDEOSCERTIFICATIONS

The UltraBlend™ Roof System utilizes UltraPly™ TPO for horizontal roof surfaces and either RubberGard™EPDM or EcoWhite™ EPDM for vertical surfaces, such as parapet walls. This can help contractors save time and reduce labor costs, while giving building owners the confidence that their roof is covered by durable roofing materials that have withstood the test of time. In addition, Elevate's full line of EcoWhite QuickSeam™ accessories – including flashings, pipe boots, penetration pockets, and patches – can add to the ease and speed of installation.

Rated 5 based on 1 product reviews
SPECSVIDEOS

Elevate EDGE is a line of pre-manufactured roof edge products that offer enhanced durability for commercial roofing to ensure longevity. EDGE products streamline operations for contractors, from takeoffs to efficient installations, saving time and moneyj. Precisely engineered, they meet the strict ANSI/SPRI/FM 4435/ES-1 building codes for wind uplift protection nationwide. All essential fastening equipment is also included for efficiency.

Rated 5 based on 1 product reviews
SPECSVIDEOS

Modular Roofing  

For optimum performance and economies of scale, each component of modular design requires maximum construction efficiency. Roofing is no exception, which is why Elevate manufactures a complete line of quality roofing products and systems exclusively for modular buildings. Engineered and manufactured for the fast-paced demands of today's modular building systems, Elevate Modular Roofing Systems (MRS) offer significant advantages over other modular roofing products.

BENEFITS

  • Lightweight panels provide fast and easy installation in a factory environment

  • Superior weatherability, even in the harshest conditions, results in long-term performance and owner satisfaction.

  • Diverse panel sizes provide the best alternative for your modular needs while the variety of installation methods offer unique options for various code bodies.

Rated 5 based on 1 product reviews
VIDEOS

Metal Roofing Systems  

Elevate's warranted UNA-CLAD™ roofing panels (UC-3, UC-4, UC-6, and UC-14) are high-quality candidates for architectural enhancements to any metal roofing application. These systems can accommodate complex architectural geometry and are eligible for RedShield warranty protection. These factory-formed metal roof panels either feature a patented interlocking mechanism (UC-4) or are mechanically-seamed onsite for ease of installation and to support the unique needs of almost any commercial facility. The seams also allow for varying levels of thermal expansion, water resistance, uplift, and more. We have established distribution channels throughout the country to better serve your needs, ensuring timely and efficient delivery of our UNA-CLAD panels.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOS

CLAD-GARD™ MA is a mechanically attached synthetic roofing underlayment ideal for use in slopes steeper than 5:12. The membrane requires fewer nails than conventional felt underlayment's and is stronger and lighter than 30# felt. This 100% recyclable membrane contains no organic material, which can help prevent mold growth, is water and fire resistant. Clad-Gard MA can remain exposed for 90 days and can withstand temperatures up to 230°F (110 °C). CLAD-GARD MA can be applied directly to Elevate HailGard Composite, OSB and plywood substrates. It is eligible for up to a 20-year Elevate Red Shield Warranty.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOSCERTIFICATIONS

CLAD-GARD™ R is an economical choice in Elevate's self-adhered underlayment offering. Featuring a highly textured, slip resistant surface, CLAD-GARD R provides traction for greater walkability during installation and maintenance. Available in an unboxed, two-square roll, this underlayment has a split-release backer for easy installation and can be directly applied to Elevate HailGard Composite, OSB and plywood substrates. Since CLAD-GARD R is waterproof, it can be exposed for up to two months during construction without the need for tarping. It is eligible for up to a 20-year Elevate Red Shield Warranty.

Benefits:

  • Textured, slip resistant surface, provides traction for walkability during installation and maintenance

  • Available in an unboxed, two-square roll.

  • Split-release backer for easy installation and can be directly applied to Elevate HailGard Composite, OSB and plywood substrates.

  • Waterproof

  • Can be exposed for up to two months during construction without the need for tarping

  • Maximum service temperature of 230 °F (110 °C)

  • Eligible for up to a 20-year Elevate Red Shield Warranty

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOSCERTIFICATIONS

CLAD-GARD™ SA is a self-adhered premium metal roofing underlayment with a non-reinforced, rubberized asphalt waterproofing membrane for excellent flexibility,  adhesion and traction. The membrane is water and fire resistant. CLAD-GARD SA can be applied directly to Elevate ISOGARD™ HD, Elevate Resista Polyiso, Elevate HailGard Composite, OSB and plywood substrates. It is eligible for up to a 25-year Elevate Red Shield™ Warranty.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOSCERTIFICATIONS

Elevate offers a line of non-warranted UNA-CLAD™ UC Roofing Panel Profiles for architectural and specific structural applications.

Elevate UNA-CLAD UC-7 Snap-On Standing Seam Roofing Panelprovides a 1″ profile which offers the designer the ability to specify and create high-profile features. These panels come in rolls, have high radius capabilities and can be curved for radius applications.

Features & Benefits

  • Available in copper, acrylume and 34 standard PVDF-painted aluminum and steel colors.

  • Provides a 1″ profile which offers the designer the ability to specify and create high-profile features.

  • These panels have high radius capabilities and can be curved for radius applications.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSVIDEOS

TPO Roofing Systems  

Suitable for a variety of low-slope commercial roofing applications, Elevate UltraPly™ TPO roofing membrane is a sustainable roofing solution for a wide range of building types.

UltraPly TPO membrane also offers design options with panels available in reflective white, tan or gray, which can help reduce a building's cooling requirements. White and tan UltraPly TPO membranes meet the California Energy Efficiency Standards for Residential and Nonresidential Buildings (Title 24). These standards define cool roofs in California to have a minimum three-year aged reflectance of 0.55 and a minimum thermal emittance of 0.75 for low-sloped nonresidential buildings.

White and tan UltraPly TPO membranes are listed with the Cool Roof Rating Council (CRRC).

Features & Benefits:

  • Ozone and Chemical resistant

  • Flexible

  • Hot-air welded membrane

  • Available in 5′,  8′, 10′ and 12′ widths

  • Available in thicknesses of .045″, .060″ and .080″

  • Puncture resistant

  • Reduces roof's surface temperature

  • Can add LEED points

  • Elevate UltraPly's proven formulation has been the same for over 20 years, giving contractors, specifiers, and building owners long-term confidence in Elevate UltraPly

Rated 5 based on 1 product reviews
SPECSVIDEOSCERTIFICATIONS

ULTRAPLY QUICKSEAM REINFORCED MECHANICALLY ATTACHED STRIP
UltraPly QuickSeam Reinforced Mechanically Attached Strip is constructed with Non-Staining White QuickSeam pressure sensitive tape technology and can be installed using conventional UltraPly TPO HD Seam Plates, metal or polymer batten strips. This non-penetration intermediate attachment can be used for roofing membranes up to 12 feet for perimeter installations.

ULTRAPLY QUICKSEAM REINFORCED PERIMETER FASTENING STRIP
Ultraply QuickSeam Reinforced Perimeter Fastening Strip can be simply installed using conventional UltraPly TPO Heavy Duty (HD) Seam Plates. Made from UltraPly TPO membrane and non-staining White QuickSeam pressure sensitive tape, this product is a non-penetrating membrane that offers securement with angle changes in the installation process.

Using pre-applied non-staining QuickSeam pressure sensitive tape technology, this product can be installed with no heat welding and offers ease of application when adding additional pipe penetrations to existing roofs. Molded from UltraPly TPO compound, UltraPly QuickSeam Pipe Boot (SSE1) covers pipes ranging from one inch to six inches in diameter.

ULTRAPLY QUICKSEAM T-JOINT COVERS
UltraPly QuickSeam T-Joint Covers are molded from UltraPly TPO compounds and are pre-applied with Non-Staining QuickSeam pressure sensitive tape that reduces welding time during installation.

ULTRAPLY QUICKSEAM™ PIPEBOOT
Using pre-applied non-staining QuickSeam pressure sensitive tape technology, this product can be installed with no heat welding and offers ease of application when adding additional pipe penetrations to existing roofs. Molded from UltraPly TPO compound, UltraPly QuickSeam Pipe Boot covers pipes ranging from one inch to six inches in diameter.

 

 

Rated 5 based on 1 product reviews
SPECSVIDEOSCERTIFICATIONS

Elevate UltraPly™ TPO InvisiWeld™ System is a high-performance, non-penetrating TPO membrane fastening system. The mechanically attached system provides high wind uplift ratings. Installation is simplified and requires less material for perimeters and corners than other attachment methods, reducing labor and material costs.

This VOC-free application features Elevate UltraPly TPO InvisiWeld Plates attached to the UltraPly TPO membrane using an induction welding tool. The InvisiWeld System achieves Factory Mutual (FM) approvals. 

The roofing season can be extended since the InvisiWeld System functions well in many climates, including cold environments where adhesives and asphalt may be difficult to use. Reduces the need for insulation plates and fasteners.

Features & Benefits:

  • VOC-free application features Elevate UltraPly TPO InvisiWeld Plates attached to the UltraPly TPO membrane using an induction welding tool. 

  • Achieves Factory Mutual (FM) approvals.

  • Functions well in many climates, including cold environments where adhesives and asphalt may be difficult to use. 

Rated 5 based on 1 product reviews
SPECSVIDEOSCERTIFICATIONS

Elevate UltraPly™ TPO SA with Secure Bond Technology is more than a heat weldable, flexible thermoplastic polyolefin (TPO) membrane. Elevate UltraPly™ TPO SA is a self-adhering membrane with a revolutionary, factory-applied, pressure-sensitive adhesive that increases the number of square feet that can be installed in a day. Improved efficiency enables contractors to finish jobs more quickly and get to more jobs in the year.

Designed to be the next generation of fully adhered roof system applications, Elevate's Secure Bond™ Technology ensures uniform adhesion coverage across the entire membrane, creating the most powerful bond over the broadest temperature range. This advanced technology significantly improves the installation speed of fully adhered TPO systems and widens the weather window. The Elevate UltraPly TPO membrane can be installed at temperatures as low as 20°F / -7°C.

The benefits of this UltraPly TPO membrane don't stop there. Secure Bond Technology is compliant with all state VOC regulations. It's odorless and safe for roofing contractors, building occupants, and the environment. 

Rated 5 based on 1 product reviews
SPECSVIDEOSCERTIFICATIONS

Elevate UltraPly™ TPO XR is a fleece-backed membrane that combines the strength of a single-ply membrane with added reinforcement for puncture resistance. The system offers flexibility in installation, as it can be secured using hot asphalt or a low-rise polyurethane adhesive, such as XR Stick or I.S.O. Spray R, Jet Bond Spray Adhesive and Twin Jet.

Features & Benefits:

  • Available in white, tan or gray

  • Comes in a variety of thicknesses including 100, 115 and 135-mil

  • Provides weatherability and strong resistance to UV rays and common rooftop chemicals. 

  • Weathering, UV resistance and heat-aging properties

  • Puncture resistance

  • Longer warranties as compared to other systems

  • Install flexibility due to the many options for securement

 

Rated 5 based on 1 product reviews
SPECSVIDEOSCERTIFICATIONS

Elevate UltraPly™ Platinum TPO system is a thermoplastic roofing system backed by a 30-year warranty. Comprised of a durable, 80-mil-thick scrim-reinforced membrane, the UltraPly Platinum TPO system can be fully adhered or mechanically attached to Elevate insulation and fastened to a wide range of deck substrates.

Features & Benefits:

  • Scrim-reinforced membrane offers enhanced puncture, tear and abrasion resistance. 

  • Reflective surface meets ENERGY STAR® standards for energy savings in warm climates.

  • Long-term roofing value for building owners.

  • 30 year warranty systems offered.

Rated 5 based on 1 product reviews
SPECSVIDEOSCERTIFICATIONS

Asphalt Roofing Systems  

Elevate SBS Modified Bitumen Roofing Systems incorporate a synthetic rubber-based technology which yields exceptional flexibility, even in extremely low temperatures. Available in a variety of thicknesses in smooth and granule surfaces, SBS membranes may be installed in hot asphalt, cold adhesive or may be heat welded.

Features & Benefits:

  • Proprietary compounds with select grades of refined asphalt contribute to durability, flexibility, and strength.

  • Elongation properties and flexibility help resist thermal and structural movement, even in cold temperatures, contributing to the longevity of your roofing system. 

  • Fiberglass lends strength and stability to the membrane. 

  • A polyester mat provides elongation and allows for movement and flexibility, helping to resist punctures and tears.

Rated 5 based on 1 product reviews
VIDEOSCERTIFICATIONS

Elevate APP Modified Bitumen Roofing Systems are available in a variety of thicknesses in smooth and granule surfaces and are reinforced with a tough, non-woven polyester mat or a trilaminate glass and poly mat, Elevate APP membranes deliver strong rooftop performance and  may be installed with a cold adhesive or be heat welded. 

Features & Benefits:

  • Proprietary compounds with select grades of refined asphalt contribute to durability, flexibility, and strength.

  • Elongation properties and flexibility help resist thermal and structural movement, even in cold temperatures, contributing to the longevity of your roofing system. 

  • Strength is reinforced with a tri-laminate mat of high tensile fiberglass scrim and woven polyester.  

Rated 5 based on 1 product reviews
VIDEOSCERTIFICATIONS

Elevate Modified Bitumen Roofing Systems provide architects, contractors, and building owners with the ability to design new roofs or re-roof systems that fit a variety of climates, environments, and applications. Material flexibility easily adapts to building movement while simple, economical installation options help save time and money.

But—what is BUR roofing exactly, and how can it offer such a variety of benefits?

As a system, built-up roofing (BUR) is a type of asphalt roofing that has been around for more than 100 years. It is one of the most common materials used on low-slope or flat roofs. Despite the system's established history, BUR technology continues to progress, especially in the hands of Elevate engineers, chemists, and technicians who develop and test the latest roofing advancements.

Features & Benefits:

  • EASY TO APPLY: Offered in Ply IV (4) and Ply VI (6) asphalt-impregnated roofing felts, which provide durability and ease of application.

  • DURABLE: Reinforced with a glass fiber mat, the felts are installed in multiple layers with hot asphalt and surfaced with a flood coat and aggregate or mineral-surfaced SBS membrane.

  • FLEXIBLE: System flexibility allows specifiers to select the cap sheet suited to job conditions and local installation practices.

  • STRONG: Thanks to its continuous sealed surface, built-up roofing effectively resists penetration from moisture. Built-up roofs also offer ultra-violet protection, fire-resistance, and minimal maintenance costs.

Rated 5 based on 1 product reviews
VIDEOSCERTIFICATIONS

Solid insulation with the proper amount of insulating value over a moisture- controlled environment is the first step in building a long-performing roof system. Without a good, solid foundation, any roof system is in jeopardy of premature failure.

 

An asphalt-based roof system also needs an appropriate base sheet to properly perform. Design criteria will dictate the necessary attributes of that platform. Depending on whether the system is APP, SBS, BUR or a hybrid, Elevate offers a complete line of membranes to fulfill any anticipated need.

Features & Benefits:

  • Lightly embossed granule surface underside

  • Heavy fiberglass-reinforced mat

  • Sanded top surface

  • Allows movement of vapor to reduce chance of blisters in finished roof

  • Strong and tough

  • Easy to install roof system to top surface with a self-adhered base sheet, hot asphalt, Elevate MB Cold Adhesive, or a roofing torch

Rated 5 based on 1 product reviews
VIDEOS

UltraFlash™ One-Part Liquid Flashing
Elevate UltraFlash™ One-Part Liquid Flashing is a one-component polyurethane /bitumen resin that provides a liquid flashing solution for asphaltic roofing systems. It can be used to ensure watertightness on difficult or irregularly shaped roof flashings and details where it is difficult to apply traditional membranes. It may also be used for vertical flashing details. UltraFlash One-Part Liquid Flashing is ready to use after stirring and can be used on APP, SBS and BUR systems. When properly installed with UltraFlash Fabric, UltraFlash One-Part Liquid Flashing forms an impermeable, monolithic and seamless membrane.

UltraFlash™ Two-Part Liquid Flashing
Elevate UltraFlash Two-Part Liquid Flashing is a tough, two-component liquid-applied urethane elastomer that provides a liquid flashing solution for SBS and BUR roofing systems. It can be used to ensure watertightness on difficult or irregularly shaped roof flashings and details where it is difficult to apply traditional membranes. It may also be used for vertical flashing details.  UltraFlash Two-Part Liquid Flashing is ready to use after thoroughly mixing Part A and Part B or dispensing from a ready-to-use cartridge, and can be used on SBS and BUR systems. When properly installed with UltraFlash Fabric, UltraFlash Two-Part Liquid Flashing forms an impermeable, monolithic and seamless membrane.

Multi-Purpose MB Flashing Cement

  • Consists of an asphalt base blended with non-asbestos fibers and selected performance additives

  • Designed to provide adhesion to certain Elevate SBS Base Sheets, SBS Cap Sheets, and APP products

  • Suitable for  vertical flashing applications

Elevate AC Fast FR
Elevate AC Fast FR is part of a multi-component, quick-curing, UV-stable, high performance, cold liquid-applied Polymethyl Methacrylate (PMMA) roofing and waterproofing system that can achieve same day application. A monolithic membrane is created in the field by combining catalyzed AC Fast FR with AC Fleece 120. This liquid-applied membrane is suitable for roof flashings on APP, SBS, and BUR roofs.

Multi-Purpose MB Cold Adhesive

  • Consists of an asphalt matrix blended with non-asbestos fibers and selected performance additives

  • Designed to meet the adhesion characteristics necessary to adhere certain Elevate Base Sheets, SBS Cap Sheets, and APP  Cap Sheets

  • May be used as a lap adhesive

Rated 5 based on 1 product reviews
VIDEOS

Elevate EDGE is a line of pre-manufactured roof edge products that offer enhanced durability for commercial roofing to ensure longevity. EDGE products streamline operations for contractors, from takeoffs to efficient installations, saving time and moneyj. Precisely engineered, they meet the strict ANSI/SPRI/FM 4435/ES-1 building codes for wind uplift protection nationwide. All essential fastening equipment is also included for efficiency.

Rated 5 based on 1 product reviews
VIDEOS

UltraBlend Roofing System  

The UltraBlend™ Roof System utilizes UltraPly™ TPO for horizontal roof surfaces and either RubberGard™EPDM or EcoWhite™ EPDM for vertical surfaces, such as parapet walls. This can help contractors save time and reduce labor costs, while giving building owners the confidence that their roof is covered by durable roofing materials that have withstood the test of time. In addition, Elevate's full line of EcoWhite QuickSeam™ accessories – including flashings, pipe boots, penetration pockets, and patches – can add to the ease and speed of installation.

 

Features:

  • Fast installation of the UltraPly TPO membrane with heat-welded seams.

  • Use of either black, non-reflective RubberGard EPDM or white, highly reflective EcoWhite EPDM on parapet walls.

 

Benefits:

  • Low installation costs associated with mechanically attached UltraPly TPO membrane.

  • Flexibility when choosing membrane for parapet walls.

  • Reduced labor costs through the use of QuickSeam accessories.

  • Convenient application for roofing in all seasons.

 

Applications

  • Commercial

  • Government

  • Hospitals and Universities

Rated 5 based on 1 product reviews
VIDEOS

PVC Roofing Systems  

For roofing systems that need to last under challenging conditions, Elevate™ MAX PVC and fleeceback MAX PVC XR membranes have you covered. Industry leading durability provides excellent resistance to breaking, tearing, and punctures, helping to prevent wear and tear from becoming big problems. This low-maintenance commercial roof system offers building owners peace of mind with its resistance to fire, chemicals, grease, and harsh environments, making it an ideal choice for everything from factories and airports to restaurants and data centers. Plus, MAX PVC and MAX PVC XR membranes are a cool roof solution and can contribute to LEED credits.

Rated 5 based on 1 product reviews
SPECSVIDEOS

How long do PVC roofs last? Years and years—but only when your PVC roofing system is installed with the proper accessories and maintained through the seasons. Take advantage of all the benefits of PVC roofing with the right, high-quality PVC membrane accessories, walkway pads, and PVC adhesives and sealers. From PVC universal pipe flashing to edge sealant, every Elevate PVC roofing accessory is designed to help reduce labor during installation, increase system performance, and preserve roof lifespan.

Rated 5 based on 1 product reviews
SPECSVIDEOS

For extreme protection that offers installation flexibility and ease, consider Elevate PVC XR, a durable thermoplastic polyvinyl chloride roofing membrane that's tough enough to resist punctures, fire, and impact damage and can be adhered multiple ways. Elevate PVC XR roofing system is produced with a specially designed weft reinforcement and non-woven spunbonded polyester fleece backing.

Rated 5 based on 1 product reviews
SPECSVIDEOS

Cutting labor and material costs doesn't mean cutting corners. Elevate's PVC InvisiWeld™ System is a non-penetrating PVC membrane fastening system that requires less material for perimeters and corners than other attachment methods. It performs well even in colder seasons when adhesives and asphalt are difficult to work with, so that you can work longer and extend roofing season. Plus, VOC-free application means the roof installation process is business as usual for everyone.

Rated 5 based on 1 product reviews
SPECSVIDEOS

A roof that can stand up to almost anything is a roof you can stand behind. Elevate PVC roofing membranes are ideal for a variety of low-slope commercial building types, including restaurants, airports, and other commercial facilities. Elevate PVC roofing is a durable, long-term solution for buildings that require chemical, grease, and fire-resistant roofing. No seam adhesives, tapes, or caulks are needed for installation, which means your highly-resistant PVC roof goes on easier and quicker.

Rated 5 based on 1 product reviews
SPECSVIDEOS

When the job calls for a diverse membrane with high wind uplift ratings, choose the Elevate PVC KEE InvisiWeld™ System. This high-performance, non-penetrating PVC membrane fastening system features simplified installation with a wide installation window. Application is VOC-free, and as a mechanically attached system, the overall installation is less costly for building owners versus fully adhered systems, plus less disruptive for building occupants. Pair simplified installation with the proven benefits of PVC KEE, and you have a long-term commercial roofing solution that's great for everyone.

Rated 5 based on 1 product reviews
SPECSVIDEOS

Specify Elevate PVC KEE XR for unquestionable durability. Elevate PVC KEE XR is produced with polyester reinforcement and fleece backing for installation ease and on-roof strength. The polyester weft-inserted reinforcement increases the membrane's strength and limits damage in the event of a puncture. Installation flexibility enables the roofing system to be adhered with varying Elevate adhesives. Or, the Elevate PVC XR membrane may also be mechanically attached with approved Elevate fasteners and HD Seam Plates.

Rated 5 based on 1 product reviews
SPECSVIDEOS

Trust Elevate PVC KEE for superior performance and exceptional value. Our custom blend of PolyVinyl Chloride and DuPont™ Elvaloy® Ketone Ethylene Ester supports plasticizer retention for the long haul, and ultimately, a long roof life. Elevate PVC KEE is ideal for various low-slope commercial roofing applications thanks to its inherent resistance to grease, fuels, air conditioning coolants, and other harsh chemicals. Plus, its watertight heat-welded seams make for a roofing membrane you can count on for years to come.

Rated 5 based on 1 product reviews
SPECSVIDEOS

Elevate SA  

RubberGard™ EPDM SA is designed to meet the current and future demands of the roofing and waterproofing industries with sustainability, durability, and productivity as its core principles.

Elevate RubberGard™ EPDM SA represents the next generation of self-adhered roofing membranes. Based on our highly durable, premium-grade, and time-tested RubberGard™ EPDM and featuring our exclusive Secure Bond™ Technology, RubberGard™ EPDM SA is quick to install and delivers outstanding, long-lasting performance.

Our Secure Bond adhesive is factory-applied across the membrane, making the installation process far faster and easier than a standard EPDM membrane. You no longer have to manually apply the glue and wait. As a result, you can seal significantly more roof surface per day and install more roofs per season. 

Rated 5 based on 1 product reviews
VIDEOSCERTIFICATIONSDATASHEETS

Elevate UltraPly™ TPO SA with Secure Bond Technology is more than a heat weldable, flexible thermoplastic polyolefin (TPO) membrane. Elevate UltraPly™ TPO SA is a self-adhering membrane with a revolutionary, factory-applied, pressure-sensitive adhesive that increases the number of square feet that can be installed in a day. Improved efficiency enables contractors to finish jobs more quickly and get to more jobs in the year. 

Designed to be the next generation of fully adhered roof system applications, Elevate's Secure Bond™ Technology ensures uniform adhesion coverage across the entire membrane, creating the most powerful bond over the broadest temperature range. This advanced technology significantly improves the installation speed of fully adhered TPO systems and widens the weather window. The Elevate UltraPly TPO membrane can be installed at temperatures as low as 20°F / -7°C.

The benefits of this UltraPly TPO membrane don't stop there. Secure Bond Technology is compliant with all state VOC regulations. It's odorless and safe for roofing contractors, building occupants, and the environment. 

Rated 5 based on 1 product reviews
VIDEOSCERTIFICATIONS

Walls  

Profile Wall Panel Systems  

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews
VIDEOS

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews
VIDEOS

Features

  • Concealed fastening for a crisp, clean aesthetic 

  • Consistent joint detailing, so all Delta Series panels can be installed with each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews
VIDEOS

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with  each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews
VIDEOS

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews
VIDEOS

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews
VIDEOS

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews
VIDEOS

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews
VIDEOS

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with each other 

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews
VIDEOS

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews
VIDEOS

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

Rated 5 based on 1 product reviews
VIDEOS

Features

  • 20-year warranty on coil-coated Kynar 500®/Hylar 5000®

  • Deflection resistance

  • Exposed fasteners

  • Non-sequential installation

  • Overlapping joint design (36″ net coverage)

  • Lightweight

Rated 5 based on 1 product reviews
VIDEOS

Features

  • 20-year warranty on coil-coated Kynar 500®/Hylar 5000®

  • Excellent deflection resistance

  • Exposed fasteners

  • Non-sequential installation

  • Overlapping joint design (36″ net coverage)

  • Very lightweight

Rated 5 based on 1 product reviews
VIDEOS

Features

  • 0.491" deep corrugate profile

  • 20-year warranty on coil-coated Kynar 500®/Hylar 5000®

  • Excellent deflection resistance

  • Exposed fasteners

  • Non-sequential installation

  • Overlapping joint design (42″ width)

  • Very lightweight

Rated 5 based on 1 product reviews
VIDEOS

Features

  • 20-year warranty on coil-coated Kynar 500®/Hylar 5000®

  • Excellent deflection resistance

  • Exposed fasteners

  • Non-sequential installation

  • Overlapping joint design (36″ net coverage)

  • Very lightweight

Rated 5 based on 1 product reviews
VIDEOS

Features

  • 20-year warranty on coil-coated Kynar 500®/Hylar 5000®

  • Excellent deflection resistance

  • Exposed fasteners

  • Non-sequential installation

  • Overlapping joint design (20.5" net coverage)

  • Very lightweight

  • Mechanically attached with exposed fasteners and installed in a non-sequential pattern. All systems are to be formed to specified dimensions and tolerances and should be accurately formed

Rated 5 based on 1 product reviews
VIDEOS

Features

  • 0.437 corrugated profile

  • 20-year warranty on coil-coated Kynar 500®/Hylar 5000®

  • Excellent deflection resistance

  • Exposed fasteners

  • Non-sequential installation

  • Overlapping joint design (40″ width)

  • Very lightweight

Rated 5 based on 1 product reviews
VIDEOS

Linings  

Landscapers and pond building professionals have long recognized Elevate PondGard Rubber Liners for ease of installation and ability to conform to the shelves needed for creating natural looking water falls and holding plant containers. Homeowners have also come to value the aesthetic and practical benefits that PondGard liners bring to their outdoor living spaces.

Balancing functionality and beauty, PondGard Rubber Liners are perfect for:

  • Decorative Ponds

  • Fountains

  • Hardscapes

  • Koi Ponds

  • Natural Looking Ponds

  • Pondless Water Features

  • Reflection Ponds

  • Streams

  • Water Gardens

  • Waterfalls

Rated 5 based on 1 product reviews
VIDEOS

Available in standard or reinforced with a scrim, Elevate EPDM Geomembrane systems offer the strength and resilience to perform in many of the most demanding environments. This makes Elevate EPDM Geomembrane ideal for:

  • Agricultural Pits and Ponds

  • Aquaculture Applications

  • Canals

  • Constructed Wetlands

  • Decorative Water Features

  • Evaporation Ponds

  • Exposed Covers and Caps

  • Landscaping Features

  • Mining Applications

  • Retention Ponds

  • Water Reservoirs

Rated 5 based on 1 product reviews
VIDEOS

Sustainability  

For more than 35 years, we have provided commercial roofing and building envelope solutions with a consistent commitment to quality, durability, and innovation – before “green building" became an industry catchphrase, Elevate systems were saving energy around the world.

Rated 5 based on 1 product reviews

Recycling just one roof can make a really big difference in keeping materials out of local landfills. Elevate wants to assist in your eco-friendly efforts at the end of your roof's life cycle. Before you begin your next tear-off project, we invite you to take advantage of our strategic industry recycling partnership. Eligible materials include insulation (ISO, EPS, XPS, foam board, and composite board), EPDM, TPO, or PVC membranes that are mechanically attached or ballasted.

Roofing professionals interested in receiving a free quote, should contact Nationwide Foam at (508) 879-2760 or complete the Request a Quote form on the Nationwide Foam website. Any size reroof project is eligible.

Benefits of Recycling

  • Utilize a simple quoting, coordination, and removal process

  • Be a Leader in the growing Sustainability movement

  • Prevent landfill disposal

  • Earn credits towards LEED certification

  • Prepared for bids specifying Recycling as a requirement

Rated 5 based on 1 product reviews