Antebellum Manufacturing, LLC. is a manufacturing company composed of partners and associates dedicated to providing the best quality service and best quality products in the Aluminum Fence, Gate and Rail Market.
Our manufacturing facility is family-owned and locally operated. We stand behind our products and are proud to offer our customers the highest-quality American-made aluminum fencing, gates and rails.
Antebellum provides the products of choice for many high-use, high-profile commercial projects due to our consistency in quality and results.
Our products have stood the test of time in many high-use projects by standing up to the rigors of large crowds and intense use.
High-use projects include but are not limited to:
College Campuses
Schools
Baseball and Football Stadiums
Water Parks
Amusement Parks
Hospitals
Homeowner Associations
Apartment Complexes
And More
Residential Aluminum Fencing and Walk Gates
Antebellum's Residential line is built for durability, elegance, and long-term peace of mind. Every panel is extruded, assembled, and powder coated in the USA using fully certified domestic materials. Gates are welded for added strength, while panels are constructed to meet all residential performance requirements. Finished with our AAMA 2604 certified powder coating, each fence resists G85 salt spray and holds up to harsh environmental conditions. Backed by a Limited Lifetime Warranty, this system is ideal for homeowners who want low maintenance, security, and clean curb appeal.
Specs:
Picket: 5/8″ square, .045 wall
Rail: 1″ x 1″
Commercial Aluminum Fencing and Walk Gates
Antebellum's Commercial aluminum fencing delivers increased strength for higher-traffic and light-security applications. Panels are built using fully domestic extrusions and assembled in-house. All gates are welded for added durability, while panels meet all commercial grade expectations. AAMA 2604 certified powder coating ensures long-term performance and G85 salt spray resistance. Ideal for schools, apartments, and municipal sites, every system is backed by a 30-year project warranty.
Specs:
Picket: 3/4″ square, .045 wall
Rail: 1-1/4″ x 1-1/4″
Corporate Aluminum Fencing and Walk Gates
Our Corporate panel is a hybrid design that combines the bold look of an industrial panel with the cost-efficiency of a commercial one. Featuring a 1.5-inch tall rail and ¾-inch pickets, it delivers a beefier, sturdier appearance at a more economical price. This panel is a versatile solution, ideal for a wide range of applications.
Specs:
Picket: 3/4″ square, .045 wall
Rail: 1″ x 1-1/2″
Industrial Aluminum Fencing and Walk Gates
The Industrial line is designed for strength and protection in the most demanding settings. From hospitals to police stations and factory perimeters, this fencing delivers unmatched durability. All materials are fully domestic and fabricated in-house, with welded gates and precision-assembled panels that meet strict industrial-grade specs. Each system is coated with AAMA 2604 certified powder for excellent corrosion resistance and is supported by a 30-year warranty.
Specs:
Picket: 1″ square, .062 wall
Rail: 1-1/2″ x 1-5/8″
Specialty Products
Gunnar is Antebellum's high-security curved picket system engineered to prevent climbing and protect critical infrastructure. Its aggressive outward-curving pickets offer both visual deterrence and real security. Available in Commercial and Industrial grades, Gunnar is used in sensitive areas across the country. All materials are fully domestic, assembled in-house, and gates are welded for maximum strength. AAMA 2604 certified powder coating ensures long-lasting appearance and G85 salt spray resistance.
Specs:
Same picket and rail dimensions as the corresponding Commercial or Industrial grade selected
Louver aluminum fencing features a contemporary and streamlined design, equipped with slats that ensure both privacy and airflow. Crafted from robust, rust-resistant aluminum, it demands minimal upkeep and can endure severe weather without warping or fading. Frequently utilized in commercial, and industrial environments, such as dumpster enclosures, property lines, and private areas. Whether serving as privacy screens, wind barriers, or decorative elements, louver aluminum fencing offers a durable and stylish solution for a wide range of applications.
Our custom railing systems are engineered for performance and reliability. Wind load tested at elevations up to 30 feet with speeds of 140 MPH, they meet demanding structural standards. Fabricated in-house from premium, USA-sourced aluminum, our railing solutions deliver strength, durability, and consistent lead times without sacrificing quality.
Wing panels are additional fence sections designed to close off gaps and improve security around gates or fence lines. They are often installed where a fence meets a structure, wall, or waterfront, preventing people from walking around the end of a gate or barrier.
These panels provide a clean, finished look while adding an extra layer of protection in areas where standard fencing alone may leave open spaces. Wing panels are especially useful near water, retaining walls, or narrow walkways where safety and access control are important.
Our Puppy Picket option is available across all grades and all styles of aluminum fencing. Designed to keep smaller pets safe and secure within your yard, Puppy Pickets provide added peace of mind while maintaining the clean look of a traditional panel. These panels feature reduced spacing at the bottom, preventing small animals from slipping through, while still offering the strength, durability, and low maintenance of aluminum. Puppy Pickets are a smart choice for families who want both security and style in their fence system.
Our Double Picket option is available across all grades and all styles of aluminum fencing. Featuring reduced spacing between every picket, this design adds strength and provides an extra layer of security while keeping a clean, uniform look. Double Pickets are ideal for families who want to prevent children or pets from slipping through, or for projects where a tighter panel profile is preferred. With the durability and low maintenance of aluminum, Double Pickets combine safety, style, and lasting performance in any setting.
Gates
Our Estate gate delivers a bold, upscale entrance solution designed to complement residential and commercial properties alike. Built with larger profiles and clean lines, it offers a refined appearance with the strength and durability expected from Antebellum aluminum. This gate makes a statement while maintaining structural integrity and long-term performance. Ideal for driveways, private entries, and premium installations.
Estate gates can be made from commercial, corporate and industrial grade products.
Domestic USA Manufacturing
At Antebellum, we take great pride in USA manufacturing.
Antebellum Manufacturing follows a straightforward process. We acquire our extrusions in the USA, bring them into our plant in Ocala, FL where we proceed to cut, punch, notch, bend, weld, and manufacture the final product. Powder coating is done on site in our plant, then shipped across the USA to our valuable customers.
The verbiage of Buy American, Buy America, Made in USA, and Assembled in USA can often lead to confusion. Antebellum, a company owned by USA citizens, manufactures its products in the USA using aluminum and powder that are also produced in the USA.
Antebellum offers a complete solution for 100% Made in the USA Domestic Aluminum Fence, Gates and Railing. We can certify your domestic project!
