Armorlon® Concrete Slab Floor Protection
Transguard® 4000 consists of a natural colored polypropylene nonwoven fabric with a white polyethylene coating applied to one side. The non perforated coating contains ultraviolet light stabilizers providing protection against UV degradation.
Transguard® 2000 consists of a natural colored polypropylene nonwoven fabric with a white polyethylene coating applied to one side. The non perforated coating contains ultraviolet light stabilizers providing protection against UV degradation.
Industrial Containment Tarps
Armorlon® Containment Tarps are the toughest protection your money can buy. Combining the strength of canvas with the easy-to-handle lightweight properties of plastic, Armorlon® is resistant to tears, punctures and moisture. All weather proof containment tarps can be custom fabricated for your specific operation including webbing straps, pipe loops, drawstrings, grommets and hook and loop closures.
Don't risk the liability of insufficient coverage to protect your assets from inclement weather. Whether your business involves manufacturing, construction, agriculture, transportation or service, Armorlon® provides the protection you need for your material and equipment.
AT-200 is a PVC coated polyester scrim product. Scrim is 1000 x 1300 denier. The material is weather resistant with a high tensile strength.
A-20 is a fire retardant, woven HDPE scrim with a polyethylene coating on both sides. Meets or exceeds NFPA 701 LS/SM.
Contaminated Equipment Covers
Contaminated Equipment Covers Features
- UV stabilization for long-range storage
- Fire retardant and fire rated for safety applications around critical materials and work areas
- Stock sizes available for immediate shipment
- Specialty covers, bags or tubing can be custom designed
- A wide range of colors and material grades available
- Anti-static
- Corrosion inhibitors
- Heat shrinkability
- Custom design for your specific application
AT-300 FR is a heavy duty PVC laminated polyester scrim product with taffeta embossed finish. The material is fire retardant and weather resistant with a high tensile strength
Gym Floor Covers
Gym Floor Protection Cover Features and Benefits
- Gym floor covers are available in white, red, beige, black and many other colors
- All gym floor covers are custom cut and sized to fit your labor constraints
- Wide range of price and weight options to fit your schools budget
- Weatherproof tarps & covers
- PVC coated materials available
- Reef's gym floor protection covers protect against scratches, scuffs, any food/drink spillage and anything that can harm the floor
- These covers come in many different colors and can be customized to your specific sizing
A-50 is a woven UV stabilized HDPE scrim with a polyethylene coating on both sides.
AT-200 is a PVC coated polyester scrim product. Scrim is 1000 x 1300 denier. The material is weather resistant with a high tensile strength.
AT-300 FR is a heavy duty PVC laminated polyester scrim product with taffeta embossed finish. The material is fire retardant and weather resistant with a high tensile strength.
A-20 is a fire retardant, woven HDPE scrim with a polyethylene coating on both sides. Meets or exceeds NFPA 701 LS/SM.
Fumigation Tarps
Armorlon® fumigation covers are an effective containment method when fumigating. Armorlon® fumigation tarps can be custom fabricated to your exact requirements including fitted sizes or flat heavy-duty tarps fabricated with tie-down fixtures such as grommets, D-rings, webbing straps, pipe loops, drawstrings or other features. We are a fumigation cover manufacturer who focuses on making tarps that are weather and mildew resistant providing excellent protection and secure enclosures for grain, produce, seed, and pest control companies.
A-20 is a woven UV stabilized HDPE scrim with a polyethylene coating on both sides.
Fumigation Tarps Features
- Weather proof tarps
- UV stabilized and weather resistant
- Highly cold-crack-resistant
- Highly resistant to tears and punctures
- Lightweight for ease of handling
- Large inventory of material thicknesses are available
Accessories
As part of our endeavor to stock and supply the highest quality products, Reef Industries is proud to provide our Bulkhead Fittings to our customers. This 3/4" NPT threaded fitting is designed and intended for use in the field to add a drain/fill line to a container. Prior to applying the bulkhead fitting, one should locate where the bulkhead fitting is needed, cut the opening, and then tighten it to the material.
Bulkhead Adapter Applications
A drain/fill hose can be added using a NPT/hose adapter. Alternately, bulkhead fittings can be placed onto a flat panel, suspended below a ceiling to collect water drips or roof leaks, and with the NPT/hose adapter and hose, redirect water to a drain.
Because Reef understands the varying needs of our customers, larger bulkhead fittings can be ordered if required. If your project fits the description of something that requires these fittings, don't hesitate to contact Reef Industries today. We will happily get you the right start on your project.
Reef Industries has always devoted significant time and energy to developing and keeping the highest quality products for our customers, and our NPT/Hose Adapters are no exception to this rule. This 3/4" nylon fitting is for use when trying to connect an NPT fitting to a garden hose, and is normally used with a bulkhead fitting.
Our NPT/hose adapter provides an economical method to provide a drain for a container or drip collection system from roof leaks. If your project fits the description of something that requires an adapter such as this, don't hesitate to contact Reef Industries today. We will happily get you the right start on your project.
Reef Industries is very aware of the necessity for high quality Pipe boots for sealing around plumbing or piping penetrations, and maintains a varied stock, while also having the capabilities of fabricating custom Pipe boots. Our Pipe boots are fabricated from either our Griffolyn® or Permalon® products. This accessory is typically fabricated with a cylindrical sleeve welded to a flat flange.
Pipe boots provide contractors with an effective and expedient method for sealing around penetrations on vapor retarders or other types of enclosures. In our state of the art facility, Reef can fabricate pipe boots to fit a variety of pipe diameters (2”-24”), or customize them to fit around rectangular columns. Seals are obtained with the use of Fab Tape™ and other tape products found in our industrial adhesive product line.
If your project requires pipe boots, look no further than those supplied by Reef Industries. Stock sizes are available to accommodate pipe diameters up to 8”. When you contact Reef Industries to order your pipeboots, specify the pipe size you are using to ensure the boot is sized for that size pipe. We look forward to helping you with your project.
Reef Industries is widely recognized for our development of Griff Clips®, our unique fastener for use in securing the edge of your Griffolyn® product as a temporary tie-down method. Designed for flexible materials with a thickness of up to 15 mils (.015"), these clips are made of high-quality, long-lasting material, and come in packages of 50 clips, or they can be provided in bulk (2,000 clips).
Plastic Tarp Fasteners
Griff Clips® are so widely applicable that you can always find a use for them. If your project requires a quick, non-adhesive fastener that holds exceedingly well, these clips are a great choice. Contact Reef Industries today and place your order, or inquire about our other fastening and adhesive products.
Reef Industries has always made an effort to develop and stock products of the highest quality, and the Griff Rope™ that we supply to our customers holds up to this standard. This particular Griff Rope™ is a 3/16” polypropylene tightly-wound single-braided white cord. It is a general purpose cord for short-term outdoor or longer-term indoor use. This cord can be fabricated in the hemmed edges of a cover (tight), placed in a pocket (loose), or laced through grommets. Griff Rope™ is also available in 100' hanks or 1000' spools.
Polypropylene Rope Applications
Such a high-strength diamond braided rope made out of Polypropylene is perfect for virtually any application requiring rope. Griff Rope™ ties like nylon and works with the Griff Clips®, which Reef also developed. If your project requires something along the lines of Griff Rope™, contact Reef Industries today. We will be happy to answer any questions you may have, and help you in any way possible toward completing your project.
