CONTACT INFO
1545 Mountain Rd.
Andersonville, TN 37705
Toll Free: 800-274-2100
Phone:
Would you like to see hosted content from A&S Building Systems?
EMAIL
Request for informationA&S Building Systems Contact Us / RFI

Primary Framing

 

A ridged (double slope) building in which the ridge is in the center of the building. Usage: Low rise construction.

Rated 5 based on 1 product reviews
A ridged (double slope) building in which the ridge is off-center Usage: Low rise construction.

Rated 5 based on 1 product reviews
A sloping roof in one plane. The slope is from one wall to the opposite wall. Usage: Low rise construction.

Rated 5 based on 1 product reviews
Ideally suited to give you that extra space you need alongside your building. The Lean-To ties in at the eave of your building or below the eave and can provide a variety of uses from a covered area to a completely enclosed addition to your building. Usage: Low rise construction.

Rated 5 based on 1 product reviews
Provides a clean, uncluttered interior that is ideal for manufacturing, warehousing, distribution, or retail applications requiring a large area of open floor space with few interior columns.

Rated 5 based on 1 product reviews
Our hybrid structures blend the efficiency of pre engineered construction with the strength of conventional steel members. Hybrid structures meet heavy loading requirements by providing the most effective design possible.

Rated 5 based on 1 product reviews
The crane building is a complex structural system consisting of the crane with trolley and hoist, crane rails, crane runway beams, structural supports, and stops and bumpers which upon request can all be supplied in the building proposal.

Note: We specialize in crane buildings and have furnished the largest crane systems in the industry. We routinely handle 100 ton crane buildings and more.

Rated 5 based on 1 product reviews
Aircraft hangars are individually engineered to meet specific requirements yet are flexible enough to satisfy even the most complex aviation need. The hangars can be designed using gable symmetrical, gable unsymmetrical or single slope structural systems.

Rated 5 based on 1 product reviews

Secondary Framing

 

A zee shaped horizontal structural member that serves to support roof panels and transfer the roof loads to the rafters. Usage: Secondary member to support roof panels

.
Rated 5 based on 1 product reviews
A horizontal structural member that supports vertical loads and may consist of several pieces. Usage: "C" Girts are used for headers, "Z" Girts elsewhere secondary framing system to attach and support wall covering.

Rated 5 based on 1 product reviews
A structural member located at the eave of a building which supports roof and wall paneling. Eave struts are pre-punched at the factory for bolting to the main frames.

Rated 5 based on 1 product reviews
A member formed from a steel sheet in the shape of a block "C", that may be used either singularly or back to back for supporting either vertical or horizontal loads. Usage: Top of a masonry wall opening.

Rated 5 based on 1 product reviews
A secondary structural member bent at a right angle used for joining and reinforcing two structural members.

Rated 5 based on 1 product reviews

Roof Panels

 

A unique feature of this panel is a vertical leg that is a side joint that is mechanically seamed with an electric seamer for a weather tight finish. This panel features concealed clips and easy to handle 16" wide panels custom cut to the desired length. This panel can be installed directly over purlins or bar joists. It does not require a solid substructure for support. This roof system has several different UL90 construction numbers.

Rated 5 based on 1 product reviews
A metal standing seam roofing product attached to sub-framing using a variety of concealed, interlocking clips that provide for minimum panel penetrations. This panel can be used on new construction as well as retro-fit on existing structures. This panel design provides a high degree of weather tightness and has been tested by independent laboratories in accordance with ASTM E283 and E331 (for air infiltration, water penetration, and wind uplift).

Rated 5 based on 1 product reviews
A metal standing seam roofing product attached to sub-framing using a variety of concealed, interlocking clips that provide for minimum panel penetrations. This panel can be used on new construction as well as retro-fit on existing structures. This panel design provides a high degree of weather tightness and has been tested by independent laboratories in accordance with ASTM E283 and E331 (for air infiltration, water penetration, and wind uplift).

Rated 5 based on 1 product reviews
A metal standing seam roofing product attached by using a variety of concealed, interlocking clips that provide for minimum panel penetrations. This panel can be used on new construction as well as retrofit on existing structures. This panel is designed to provide a high degree of weather tightness and has been tested by independent laboratories in accordance with ASTM E283 and E331 (for air infiltration and water penetration).

Rated 5 based on 1 product reviews
This panel is used both for the roof and sidewalls, the "PBR" panel's deep ribs create an even-shadowed appearance. The area between the major ribs is reinforced with minor ribs. The "PBR" panel is one of the most economical wall covering systems.

Rated 5 based on 1 product reviews
The RWP Panel functions well as a roof or wall panel when used in conjunction with pre-engineered building framing systems. The product features an over-lapping major rib at the panel sidelap. Exposed fasteners are located in the major ribs when the panel is used as a roof and in the pan when the panel is used in a wall application. This Tecfoam panel is filled with non CFC polyurethane modified isocyanurate foam achieving R-values up to 35.7.

Rated 5 based on 1 product reviews
The SSP Standing Seam Roof Panel with the patented VersaLok side lap connection. The panel is a true factory foamed-in-place trapezoidal roof panel with a standing seam offering superior weather tightness. With the IPS patented VersaLok side lap, the roof panels snap together before being mechanically seamed. This Tecfoam panel is filled with non CFC polyurethane modified isocyanurate achieving R-values up to 39.5.

Rated 5 based on 1 product reviews

Wall Panels

 

The Vistashadow panel for sidewalls produces a decorative smooth shadow line creating a distinctive architectural effect with semi-concealed fasteners. Ribs are 1 1/8" deep and major corrugations spaced 12" on center. The net coverage of panel is 3'-0 ".

Rated 5 based on 1 product reviews
The ShadowRib panel combines aesthetics, economics, and function to bring definition to metal structures. ShadowRib is a proven performer and a versatile tool to the designer.

Rated 5 based on 1 product reviews
The NuWall panel combines the ease of installation in both new or retrofit applications with a pleasing aesthetic appeal. The shadow lines created with the NuWall panel will enhance any structure's appearance. Installation of panels is performed completely outside with no disruption of the workplace on the inside.

Rated 5 based on 1 product reviews
The "PBC" panel profile offers the additional strength of an exposed fastener panel and the economy of wider panel widths in the sandwich construction of a composite wall system.

Rated 5 based on 1 product reviews
The "PBD" panel profile offers the additional strength of an exposed fastener panel and the economy of wider panel widths in the sandwich construction of a composite wall system.

Rated 5 based on 1 product reviews
This panel is used both for the roof and sidewalls, the "PBR" panel's deep ribs create an even-shadowed appearance. The area between the major ribs is reinforced with minor ribs. The "PBR" panel is one of the most economical wall covering systems.

Rated 5 based on 1 product reviews
The "PBU" utility panel with ribs 6" on centers is especially useful for liners, partitions, soffits, etc., because of its shallower 3/4" deep ribs and relative ease of erection.

Rated 5 based on 1 product reviews
This architecturally pleasing panel is ideal for applications that require a flat appearance. Minor striations in the exterior skin provide for a linear appearance in vertical applications while blending with the side joint of the panels. This Tecfoam panel is filled with non CFC polyurethane modified isocyanurate foam achieving R-values up to 40.0.

Rated 5 based on 1 product reviews
The EWP panels offer contemporary styling in an easily installed product. The profile gives any building a strong vertical accent that is ideal for pre-engineered and conventional building construction. Minor flutes in the flat surface of the profile (EWP-F) are standard and are designed to aid in reducing the potential for waviness or oil canning. The panel is also available without the minor flutes (EWP-P) as an option. This Tecfoam panel is filled with non CFC polyurethane modified isocyanurate foam achieving R-values up to 34.6.

Rated 5 based on 1 product reviews
The IPP panel is an attractive flat wall panel that utilizes the Mesa profile on both panel surfaces. The product is designed for interior partition as well as exterior wall applications. This Tecfoam panel is filled with non CFC polyurethane modified isocyanurate foam achieving R-values up to 40.0.

Rated 5 based on 1 product reviews
The RWP Panel functions well as a roof or wall panel when used in conjunction with pre-engineered building framing systems. The product features an over-lapping major rib at the panel sidelap. Exposed fasteners are located in the major ribs when the panel is used as a roof and in the pan when the panel is used in a wall application. This Tecfoam panel is filled with non CFC polyurethane modified isocyanurate foam achieving R-values up to 35.7.

Rated 5 based on 1 product reviews

Insulated Panels

 

This architecturally pleasing panel is ideal for applications that require a flat appearance. Minor striations in the exterior skin provide for a linear appearance in vertical applications while blending with the side joint of the panels. This Tecfoam panel is filled with non CFC polyurethane modified isocyanurate foam achieving R-values up to 40.0.

Rated 5 based on 1 product reviews
The EWP panels offer contemporary styling in an easily installed product. The profile gives any building a strong vertical accent that is ideal for pre-engineered and conventional building construction. Minor flutes in the flat surface of the profile (EWP-F) are standard and are designed to aid in reducing the potential for waviness or oil canning. The panel is also available without the minor flutes (EWP-P) as an option. This Tecfoam panel is filled with non CFC polyurethane modified isocyanurate foam achieving R-values up to 34.6.

Rated 5 based on 1 product reviews
The IPP panel is an attractive flat wall panel that utilizes the Mesa profile on both panel surfaces. The product is designed for interior partition as well as exterior wall applications. This Tecfoam panel is filled with non CFC polyurethane modified isocyanurate foam achieving R-values up to 40.0.

Rated 5 based on 1 product reviews
The RWP Panel functions well as a roof or wall panel when used in conjunction with pre-engineered building framing systems. The product features an over-lapping major rib at the panel sidelap. Exposed fasteners are located in the major ribs when the panel is used as a roof and in the pan when the panel is used in a wall application. This Tecfoam panel is filled with non CFC polyurethane modified isocyanurate foam achieving R-values up to 35.7.

Rated 5 based on 1 product reviews
The SSP Standing Seam Roof Panel with the patented VersaLok side lap connection. The panel is a true factory foamed-in-place trapezoidal roof panel with a standing seam offering superior weather tightness. With the IPS patented VersaLok side lap, the roof panels snap together before being mechanically seamed. This Tecfoam panel is filled with non CFC polyurethane modified isocyanurate achieving R-values up to 39.5.

Rated 5 based on 1 product reviews
The "Rockwall Coating" provides the advantage of steel wall panel construction with the durable beauty of stone aggregate. The coating process bonds real stone aggregate to the steel panels with a super adhesive system.

Rated 5 based on 1 product reviews
The Textured Finish is a 100% acrylic based coating that is spray applied to the exterior metal face of the insulated panel. The net result is a stucco-like surface that adds architectural appeal. The factory application of the finish is a major advantage to contractors allowing the finished panel to be installed in cold and wet climates.

Rated 5 based on 1 product reviews

Gallery of Buildings

 

Agricultural Gallery
Church Gallery
Commercial Gallery
Educational Gallery
Hangar Gallery
Industrial Gallery

Rated 5 based on 1 product reviews