ATR Technologies, Inc.

Aluminum Railing Systems

CONTACT INFO
805 Towne Center Dr.
Pomona, CA 91767-5901
Toll Free: 800-423-4148
Phone: 909-399-9724
EMAIL
Request for informationATR Technologies, Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
The aluminum Balustrade railing (or Picket Railing) Guardrail is a traditional time honored picket railing system which was developed and engineered to meet the demands of architects and designers. ATR has been manufacturing picket railing since 1963 offering installation of picket railing worldwide in schools, hotels, condos (high rise and low rise), apartments, buildings, beachfront buildings, boardwalks, commercial, industrial, retail, property management along with many other custom railing installations.
Rated 5 based on 1 product reviews
The Glass Railing (Aluminum Framed Glass Panel Railing) has become more and more popular due to the recent code changes requiring smaller openings in the glass railing and glass railing system. ATR has been manufacturing glass railing since 1963 offering installation of glass railing worldwide in schools, hotels, condos (high rise and low rise), apartments, buildings, beachfront buildings, boardwalks and many other custom railing installations.
Rated 5 based on 1 product reviews
The Multi-Line Guardrail (Horizontal-Line Rail) system is a traditional concept which has become popular with "high-tech" designs. The ATR Technologies, Inc. Multi-Line Guardrail offers a more architecturally pleasing alternate to the normal "Pipe Rail" type systems.

Our Multi-Line rail system utilizes a variety of interchangeable parts to allow the creation of many different designs. ATR Technologies, Inc's system allows round or oval components to be combined with square or rectangular shapes to create a different architectural look for any of your requirements for aluminum railing process: balcony, stairs, platforms, beaches, high rise buildings, schools and more.

New extrusion dies can be developed as required in order to meet new architectural designs in aluminum balcony railing or any type of railing requirements.
Rated 5 based on 1 product reviews
ATR's capabilities utilize a variety of materials including stainless steel cable rail and hardware. Our cable railing systems are manufactured in a variety of contemporary modern cable rail styles and designs. Each style is designed to meet the demands of architects or designers setting the standards for exclusive, trendy and fashionable design. Cable Rail styles are only limited by your engineering criteria standards and building code requirements at your location. Offering trusted, reliable installation of cable railing applications, specifications and requirements including all aluminum railings.
Rated 5 based on 1 product reviews
Aluminum Stair and Ramp railing systems are designed to meet current codes including compliance for handicap access...Americans with Disabilities Act Accessibility Guidelines (ADAAG). We manufacturer and install all types and styles of aluminum railing systems. Thousands of project from high rise to apartment buildings, schools, treatment plants, beach front all custom installations of stair and ramp railings.
Rated 5 based on 1 product reviews

ATR Technologies, Inc. also manufactures architectural trellises, louvers and facades for all types of projects. Architects use decorative, ornamental fins on the sides of buildings and parking structures to make them aesthetically pleasing. Sometimes, they are also used as sun-shades. ATR is often presented with trellis designs that were created in steel but ATR is asked to design something similar in aluminum because it is lighter and maintenance free. If it can be made with aluminum extrusions, ATR can certainly make it!

Give us a call with your design or specific needs.

Rated 5 based on 1 product reviews

Many of today’s projects want a consistent look with aesthetics and often have the gates matching the balcony rail and pool fence. ATR has generated over 300 dies and related tooling in order to meet new architectural aluminum railing and gate design requirements including glass, picket and wire mesh infill panels. As a result, new extrusion dies have been developed that meet this ever-changing marketplace.

 

ATR can also create new designs using the latest water jet or laser technology. We also have the ability to bend aluminum extrusions to fit a variety of applications, such as curved balconies or an arched bridge. We will create your custom design that incorporates innovative and unique solutions to your needs and specifications. See our CAD BIM PDF DWG section for more info.

Experts in Aluminum Panel Infill Designs

Experts in railing design, custom infill panels for all application and multifaceted requirements such as wire mesh panels, perforated panels or open pattern layouts. Guardrail and gate designs are available for commercial, industrial and residential specifications. Used in applications such as balconies, stairs, ramps, roof tops, bridges, pools and more.

Rated 5 based on 1 product reviews

Aluminum Tube Railing systems are ideally suited for maintenance free requirements such as decks and balconies. Our Aluminum Railing systems over 4′-0″ (1.21 Meters) high produce maintenance free fencing for pool areas and site perimeters.

Rated 5 based on 1 product reviews