Auciello Iron Works, Inc.

Bridge Railings, Handrails, Post Hole Forms

CONTACT INFO
EMAIL
Request for informationAuciello Iron Works, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon
COMPANY OVERVIEW

Auciello Iron Works, Inc. specializes in the fabrication of:

  • Crash-tested bridge railings

  • Pedestrian railings of all kinds

  • ADA ramp railings

  • Structural Steel Bridge Repairs

  • Scuppers and Scupper Grates

  • Heavy Duty Truck Platform

  • Custom Made Products in Steel, Aluminum, and Stainless Steel



We offer fast turn-around times, competitive rates, and unmatched quality for all your fabrication needs: Welding, Drilling, Milling, Punching, Shearing, Counterboring, Countersinking, Coping, and Cutouts of all shapes. Our welders are the best around. We also offer robotic welding.

AISC Certifications: Building, Simple Bridge, and Components, with a Fracture-Critical Endorsement.

We are a trusted fabricator for several state DOTs, and have performed work for the National Park Service, the Army Corp of Engineers, AMTRAK, ITEK, MBTA, and many city and town agencies throughout the Northeast and beyond. We ship nationally.

ALL PRODUCTS

EZ Sleeve  

A Removable Plastic Sleeve to Form Quick, Accurate, Clean Holes in Concrete

EZ Sleeve – the industry-leading solution for creating precise, tapered holes in concrete during the setting process. Available in two sizes, EZ Sleeve is a pioneering plastic product designed to simplify concrete hole formation, making it ideal for applications such as railing, fence, and post installations.

Originally invented in the 1980s, EZ Sleeve has proven to be a durable, reliable, and efficient tool, and remains the original choice for contractors and builders worldwide. Now operating independently under Auciello Iron Works, Inc., we proudly continue to deliver high-quality products from our roots in Massachusetts, where our company has been established since 1932.

EZ Sleeve is a safety orange, tapered plastic tube with a pull-out tab on the closed top and a snap-on base. After the concrete has set, the sleeve is removed, leaving behind a perfectly tapered hole for easy post installation.

The EZ Sleeve represents decades of expertise and a dedication to delivering practical, reliable products that stand the test of time. Whether you're working on a small residential project or a large-scale commercial build, EZ Sleeve ensures precision and ease in the concrete forming process, helping to save time and reduce material waste. We remain steadfast in our mission to support the industry with trusted, high-performance products.

Key Benefits:

  • Low Cost: Affordable, high-quality solution to keep your budget intact.

  • Lightweight: Easy to carry and maneuver, saving time and effort on site.

  • Pull-Out Tab: Quick and hassle-free removal for added convenience.

  • Field Measuring Feature: Precise measurements in the field, eliminating the need for additional tools.

  • Safety Orange Color: Highly visible for safety and easy identification on any job site.

  • Easy to Set: Simple setup that requires minimal effort, reducing labor time.

  • Tapered Hole: Designed for a secure, tight fit, improving stability and reliability.

  • Multiple Stacking: Stackable design for compact storage and easy transport.

Rated 5 based on 1 product reviews
SPECSCATALOGS

Browse Our EZ Sleeve Products  

“Up to 2″" Pipe ( 2 3/a"" OD)
Up to 2″" Square post “

Rated 5 based on 1 product reviews
SPECSCATALOGS

“Up to 3″" Pipe (3 '12" OD)
Up to 2 ‘h"" Square Post"

Rated 5 based on 1 product reviews
SPECSCATALOGS

Steel and Aluminum Railing Products  

Crash-Tested Steel Railings:

  •  S3TL4 and S3MTL4

  •  TL3

  •  Elliptical Texas and Truck Railing


Aluminum Pedestrian Screens and Snowfence:

  • Type I and II Protective Screen and Snowfence in various heights and configurations:

  • BC-716

  • BC-711 Barrier

  • Electrification Barriers

  • One and Two-Line Aluminum Cast Post Railings and Repairs



We are skilled in the fabrication of any US or State DOT Standard Railings, Suicide Barriers, and all Custom Historic and New Pedestrian Railing Systems in Steel, Aluminum, or Stainless

Steel.

We offer Galvanized, Color-Galvanized, Painted, Powder-Coated, or Anodized Finishes.

Rated 5 based on 1 product reviews
CADSPECS

Photo Gallery  

Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews

Featured Article  

Featured in the Fabricator, 17 December 2021

Auciello Iron Works revitalizes its structural metal fabrication shop

New England fabricator's experience exemplifies industry's generational shift with technology and modernized workforce

Rated 5 based on 1 product reviews

AISC Certified Fabricator  

AIW has been certified by the American Institute of Steel Construction (AISC) since 1987.  We are presently certified to fabricate steel building structures, simple steel bridges, and bridge and highway components.  AISC's auditing company confirms that AIW has the “personnel, knowledge, organization, equipment, experience, capability, procedures, and commitment to produce the required quality of work." 

Rated 5 based on 1 product reviews